################################################################################# # Version 1.0 $Revision: 1 $ # $Author: DRusu $ # # Copyright © 1997 - 2005 by IXIA # All Rights Reserved. # # Revision Log: # 06-06-2005 DRusu # ################################################################################# ################################################################################ # # # LEGAL NOTICE: # # ============== # # The following code and documentation (hereinafter "the script") is an # # example script for demonstration purposes only. # # The script is not a standard commercial product offered by Ixia and have # # been developed and is being provided for use only as indicated herein. The # # script [and all modifications, enhancements and updates thereto (whether # # made by Ixia and/or by the user and/or by a third party)] shall at all times # # remain the property of Ixia. # # # # Ixia does not warrant (i) that the functions contained in the script will # # meet the user's requirements or (ii) that the script will be without # # omissions or error-free. # # THE SCRIPT IS PROVIDED "AS IS" WITHOUT WARRANTY OF ANY KIND, AND IXIA # # DISCLAIMS ALL WARRANTIES, EXPRESS, IMPLIED, STATUTORY OR OTHERWISE, # # INCLUDING BUT NOT LIMITED TO ANY WARRANTY OF MERCHANTABILITY AND FITNESS FOR # # A PARTICULAR PURPOSE OR OF NON-INFRINGEMENT. # # THE ENTIRE RISK AS TO THE QUALITY AND PERFORMANCE OF THE SCRIPT IS WITH THE # # USER. # # IN NO EVENT SHALL IXIA BE LIABLE FOR ANY DAMAGES RESULTING FROM OR ARISING # # OUT OF THE USE OF, OR THE INABILITY TO USE THE SCRIPT OR ANY PART THEREOF, # # INCLUDING BUT NOT LIMITED TO ANY LOST PROFITS, LOST BUSINESS, LOST OR # # DAMAGED DATA OR SOFTWARE OR ANY INDIRECT, INCIDENTAL, PUNITIVE OR # # CONSEQUENTIAL DAMAGES, EVEN IF IXIA HAS BEEN ADVISED OF THE POSSIBILITY OF # # SUCH DAMAGES IN ADVANCE. # # Ixia will not be required to provide any software maintenance or support # # services of any kind (e.g., any error corrections) in connection with the # # script or any part thereof. The user acknowledges that although Ixia may # # from time to time and in its sole discretion provide maintenance or support # # services for the script, any such services are subject to the warranty and # # damages limitations set forth herein and will not obligate Ixia to provide # # any additional maintenance or support services. # # # ################################################################################ ################################################################################ # # # Description: # # This sample creates a cc group and configures a session group on the cc # # group. Then it modifies the cc group. # # # # Module: # # The sample was tested on a LM1000TXS4 module. # # # ################################################################################ package require Ixia set test_name [info script] set chassisIP 127.0.0.1 set port_list [list 1/1] # Connect to the chassis, reset to factory defaults and take ownership set connect_status [::ixia::connect \ -reset \ -device $chassisIP \ -port_list $port_list \ -username ixiaApiUser ] if {[keylget connect_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget connect_status log]" } set port_handle [keylget connect_status port_handle.$chassisIP.$port_list] ################################################### # Configure a L2TPv3 control connection group # ################################################### set l2tpv3_cc_status [::ixia::l2tpv3_dynamic_cc_config \ -action create \ -port_handle $port_handle \ -cc_src_ip 10.10.10.10 \ -cc_ip_mode increment \ -cc_ip_count 2 \ -cc_src_ip_subnet_mask 255.255.255.0 \ -cc_dst_ip 20.20.20.20 \ -gateway_ip 10.10.10.1 \ -router_identification_mode hostname \ -hostname ixia \ -hostname_suffix_start 1 \ -router_id_min 1000 \ -cookie_size 4 \ -retransmit_retries 15 \ -retransmit_timeout_max 8 \ -retransmit_timeout_min 1 \ -hidden 0 \ -authentication 0 \ -password ixia \ -hello_interval 15 \ -l2tp_variant cisco_variant \ -peer_host_name 7200 ] if {[keylget l2tpv3_cc_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget l2tpv3_cc_status log]" } set cc_handle [keylget l2tpv3_cc_status handle] ######################################################### # Configure a L2TPv3 session group with two # # pseudo-wires on the control connection group # ######################################################### set l2tpv3_session_status [::ixia::l2tpv3_session_config \ -action create \ -cc_handle $cc_handle \ -vcid_start 100 \ -vcid_mode increment \ -vcid_step 3 \ -num_sessions 2 \ -pw_type ethernet \ -mac_src 0000.1111.2222 \ -mac_src_step 0000.0000.0001 \ -mac_dst 0000.3333.4444 \ -mac_dst_step 0000.0000.0001 ] if {[keylget l2tpv3_session_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget l2tpv3_session_status log]" } set session_handle [keylget l2tpv3_session_status handle] ################################################### # Modify the L2TPv3 control connection group # ################################################### set l2tpv3_cc_status [::ixia::l2tpv3_dynamic_cc_config \ -action modify \ -cc_handle $cc_handle \ -hostname cisco \ -hostname_suffix_start 100 \ -router_id_min 2000 \ -cookie_size 8 \ -retransmit_retries 30 \ -retransmit_timeout_max 4 \ -retransmit_timeout_min 2 ] if {[keylget l2tpv3_cc_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget l2tpv3_cc_status log]" } return "SUCCESS - $test_name - [clock format [clock seconds]]"