################################################################################# # Version 1.0 $Revision: 1 $ # $Author: LRaicea $ # # Copyright © 1997 - 2007 by IXIA # All Rights Reserved. # # Revision Log: # 04-05-2007 LRaicea # ################################################################################# ################################################################################ # # # LEGAL NOTICE: # # ============== # # The following code and documentation (hereinafter "the script") is an # # example script for demonstration purposes only. # # The script is not a standard commercial product offered by Ixia and have # # been developed and is being provided for use only as indicated herein. The # # script [and all modifications, enhancements and updates thereto (whether # # made by Ixia and/or by the user and/or by a third party)] shall at all times # # remain the property of Ixia. # # # # Ixia does not warrant (i) that the functions contained in the script will # # meet the user's requirements or (ii) that the script will be without # # omissions or error-free. # # THE SCRIPT IS PROVIDED "AS IS" WITHOUT WARRANTY OF ANY KIND, AND IXIA # # DISCLAIMS ALL WARRANTIES, EXPRESS, IMPLIED, STATUTORY OR OTHERWISE, # # INCLUDING BUT NOT LIMITED TO ANY WARRANTY OF MERCHANTABILITY AND FITNESS FOR # # A PARTICULAR PURPOSE OR OF NON-INFRINGEMENT. # # THE ENTIRE RISK AS TO THE QUALITY AND PERFORMANCE OF THE SCRIPT IS WITH THE # # USER. # # IN NO EVENT SHALL IXIA BE LIABLE FOR ANY DAMAGES RESULTING FROM OR ARISING # # OUT OF THE USE OF, OR THE INABILITY TO USE THE SCRIPT OR ANY PART THEREOF, # # INCLUDING BUT NOT LIMITED TO ANY LOST PROFITS, LOST BUSINESS, LOST OR # # DAMAGED DATA OR SOFTWARE OR ANY INDIRECT, INCIDENTAL, PUNITIVE OR # # CONSEQUENTIAL DAMAGES, EVEN IF IXIA HAS BEEN ADVISED OF THE POSSIBILITY OF # # SUCH DAMAGES IN ADVANCE. # # Ixia will not be required to provide any software maintenance or support # # services of any kind (e.g., any error corrections) in connection with the # # script or any part thereof. The user acknowledges that although Ixia may # # from time to time and in its sole discretion provide maintenance or support # # services for the script, any such services are subject to the warranty and # # damages limitations set forth herein and will not obligate Ixia to provide # # any additional maintenance or support services. # # # ################################################################################ ################################################################################ # # # Description: # # This sample configures a PPPoE tunnel with 5 sessions between the # # SRC port and the DUT. Traffic is sent over the tunnel and the DUT sends # # it to the DST port. After that a few statistics are being retrieved. # # # # Module: # # The sample was tested on a LM1000STXS4 module. # # # ################################################################################ ################################################################################ # DUT configuration: # # aaa new-model # aaa authentication ppp default local # aaa session-id common # # username cisco password 0 cisco # ipv6 unicast-routing # ipv6 cef # # bba-group pppoe groupIPv6 # virtual-template 100 # # interface FastEthernet5/0 # no ip address # duplex full # pppoe enable group groupIPv6 # ipv6 enable # no shutdown # # interface FastEthernet6/0 # no ip address # no ip route-cache cef # no ip route-cache # no ip mroute-cache # duplex full # ipv6 address 2002:5678:5678::1/64 # ipv6 enable # no shutdown # # interface Virtual-Template100 # no ip address # ipv6 enable # no ipv6 nd suppress-ra # peer default ipv6 pool poolIPv6 # ppp max-bad-auth 10 # ppp mtu adaptive # ppp authentication chap pap # # ipv6 local pool poolIPv6 2001:1234:1234::/48 64 # package require Ixia set test_name [info script] set chassisIP 10.205.19.76 set port_list [list 4/3 4/4] set sess_count 5 # Connect to the chassis, reset to factory defaults and take ownership set connect_status [::ixia::connect \ -reset \ -device $chassisIP \ -port_list $port_list \ -username ixiaApiUser \ ] if {[keylget connect_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget connect_status log]" } set port_handle [list] foreach port $port_list { if {![catch {keylget connect_status port_handle.$chassisIP.$port} \ temp_port]} { lappend port_handle $temp_port } } set port_src_handle [lindex $port_handle 0] set port_dst_handle [lindex $port_handle 1] puts "Ixia port handles are $port_handle ..." ################################################################################ # Configure SRC interface in the test ################################################################################ set interface_status [::ixia::interface_config \ -port_handle $port_src_handle \ -mode config \ -autonegotiation 1 \ -phy_mode copper \ ] if {[keylget interface_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget interface_status log]" } ################################################################################ # Configure DST interface in the test ################################################################################ set interface_status [::ixia::interface_config \ -mode config \ -autonegotiation 1 \ -phy_mode copper \ -port_handle $port_dst_handle \ -ipv6_intf_addr 2002:5678:5678::2 \ -ipv6_prefix_length 64 \ ] if {[keylget interface_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget interface_status log]" } ################################################################################ # Configure PPPoE sessions ################################################################################ set config_status [::ixia::pppox_config \ -port_handle $port_src_handle \ -protocol pppoe \ -encap ethernet_ii \ -num_sessions $sess_count \ -port_role access \ -disconnect_rate 10 \ -redial 1 \ -redial_max 10 \ -redial_timeout 20 \ -ip_cp ipv6_cp \ -ppp_local_mode peer_only \ -enable_delete_config 1 \ -auth_mode chap \ -password cisco \ -username cisco \ ] if {[keylget config_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget config_status log]" } set pppox_handle [keylget config_status handle] puts "Ixia pppox_handle is $pppox_handle ..." ################################################################################ # Connect PPPoE sessions ################################################################################ set control_status [::ixia::pppox_control \ -handle $pppox_handle \ -action connect ] if {[keylget control_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget control_status log]" } puts "Waiting for sessions to connect ..." ################################################################################ # Get PPPoE session aggregate statistics ################################################################################ set pppoe_attempts 0 set pppoe_sessions_up 0 while {($pppoe_attempts < 20) && ($pppoe_sessions_up < $sess_count)} { after 10000 set pppox_status [::ixia::pppox_stats \ -handle $pppox_handle \ -mode aggregate \ ] if {[keylget pppox_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget pppox_status log]" } set aggregate_stats [keylget pppox_status aggregate] set pppoe_sessions_up [keylget aggregate_stats sessions_up] puts "PPPoE sessions up: $pppoe_sessions_up ..." incr pppoe_attempts } if {$pppoe_sessions_up < $sess_count} { return "FAIL - $test_name - Not all sessions are up." } ################################################################################ # Reset traffic ################################################################################ set traffic_status [::ixia::traffic_config \ -mode reset \ -port_handle $port_src_handle \ ] if {[keylget traffic_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget traffic_status log]" } ################################################################################ # Configure traffic ################################################################################ set traffic_status [::ixia::traffic_config \ -mode create \ -traffic_generator ixos \ -bidirectional 1 \ -rate_percent 1 \ -port_handle $port_src_handle \ -port_handle2 $port_dst_handle \ -emulation_src_handle $pppox_handle \ -l3_protocol ipv6 \ -l3_length 1000 \ -ipv6_traffic_class 2 \ -ipv6_flow_label 55 \ -ip_src_mode emulation \ -ip_src_count $sess_count \ -ipv6_dst_addr 2002:5678:5678::2 \ -ipv6_dst_mode fixed \ -mac_dst_mode discovery \ ] if {[keylget traffic_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget traffic_status log]" } ################################################################################ # Send ARP request ################################################################################ set interface_status [::ixia::interface_config \ -port_handle $port_src_handle \ -arp_send_req 1 \ ] if {[keylget interface_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget interface_status log]" } set interface_status [::ixia::interface_config \ -port_handle $port_dst_handle \ -arp_send_req 1 \ ] if {[keylget interface_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget interface_status log]" } ################################################################################ # Clear traffic stats ################################################################################ set control_status [::ixia::traffic_control \ -port_handle $port_handle \ -action clear_stats \ ] if {[keylget control_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget control_status log]" } puts "Starting to transmit traffic over tunnels..." ################################################################################ # Start traffic ################################################################################ set control_status [::ixia::traffic_control \ -port_handle $port_handle \ -action run \ ] if {[keylget control_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget control_status log]" } after 12000 ################################################################################ # Stop traffic ################################################################################ set control_status [::ixia::traffic_control \ -port_handle $port_handle \ -action stop ] if {[keylget control_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget control_status log]" } ################################################################################ # Command to print raw traffic stats ################################################################################ proc post_stats {port_handle label key_list stat_key {stream ""}} { puts -nonewline [format "%-30s" $label] foreach port $port_handle { if {$stream != ""} { set key $port.stream.$stream.$stat_key } else { set key $port.$stat_key } if {[llength [keylget key_list $key]] > 1} { puts -nonewline "[format "%-16s" N/A]" } else { puts -nonewline "[format "%-16s" [keylget key_list $key]]" } } puts "" } ################################################################################ # Retrieve aggregate traffic stats ################################################################################ set aggregate_stats [::ixia::traffic_stats -port_handle $port_handle] if {[keylget aggregate_stats status] != $::SUCCESS} { return "FAIL - $test_name - [keylget aggregate_stats log]" } puts "\n\nTraffic Statistics ... " puts -nonewline "[format "%-30s" " "]" foreach port $port_handle { puts -nonewline "[format "%-16s" $port]" } puts "" puts -nonewline "[format "%-30s" " "]" foreach port $port_handle { puts -nonewline "[format "%-16s" "-----"]" } puts "" post_stats $port_handle "Raw Packets Tx" $aggregate_stats \ aggregate.tx.raw_pkt_count post_stats $port_handle "Raw Packets Rx" $aggregate_stats \ aggregate.rx.raw_pkt_count ################################################################################ # Retrieve aggregate PPPoE session stats ################################################################################ set aggr_status [::ixia::pppox_stats \ -handle $pppox_handle \ -mode aggregate \ ] if {[keylget aggr_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget aggr_status log]" } set sess_num [keylget aggr_status aggregate.num_sessions] set sess_count_up [keylget aggr_status aggregate.connected] set sess_min_setup [keylget aggr_status aggregate.min_setup_time] set sess_max_setup [keylget aggr_status aggregate.max_setup_time] set sess_avg_setup [keylget aggr_status aggregate.avg_setup_time] puts "\n\nSessions Aggregate Statistics ... " puts " Number of sessions = $sess_num " puts " Number of connected sessions = $sess_count_up " puts " Minimum Setup Time (ms) = $sess_min_setup " puts " Maximum Setup Time (ms) = $sess_max_setup " puts " Average Setup Time (ms) = $sess_avg_setup " ################################################################################ # Retrieve per session stats ################################################################################ set session_status [::ixia::pppox_stats \ -handle $pppox_handle \ -mode session \ ] if {[keylget session_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget session_status log]" } set sessionIdList [keylkeys session_status session] puts "\n\nPer Session Statistics ... " foreach sessid $sessionIdList { if {![catch {set per_sess_ipcp_cfg_req_tx \ [keylget session_status \ session.${sessid}.ipcp_cfg_req_tx]}]} { puts " Session $sessid IPCP CFG ReQ Tx Count =\ $per_sess_ipcp_cfg_req_tx " } else { puts " Session $sessid IPCP CFG ReQ Tx Count = N/A " } } ################################################################################ # Disconnect sessions ################################################################################ puts "Disconnecting $sess_count_up sessions ... " set control_status [::ixia::pppox_control \ -handle $pppox_handle \ -action disconnect \ ] if {[keylget control_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget control_status log]" } set control_status [::ixia::cleanup_session -port_handle $port_handle] if {[keylget control_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget control_status log]" } return "SUCCESS - $test_name - [clock format [clock seconds]]"