################################################################################ # Version 1.0 $Revision: 1 $ # $Author: MRidichie $ # # Copyright © 1997 - 2008 by IXIA # All Rights Reserved. # # Revision Log: # 07-18-2006 MRidichie # ################################################################################ ################################################################################ # # # LEGAL NOTICE: # # ============== # # The following code and documentation (hereinafter "the script") is an # # example script for demonstration purposes only. # # The script is not a standard commercial product offered by Ixia and have # # been developed and is being provided for use only as indicated herein. The # # script [and all modifications, enhancements and updates thereto (whether # # made by Ixia and/or by the user and/or by a third party)] shall at all times # # remain the property of Ixia. # # # # Ixia does not warrant (i) that the functions contained in the script will # # meet the user's requirements or (ii) that the script will be without # # omissions or error-free. # # THE SCRIPT IS PROVIDED "AS IS" WITHOUT WARRANTY OF ANY KIND, AND IXIA # # DISCLAIMS ALL WARRANTIES, EXPRESS, IMPLIED, STATUTORY OR OTHERWISE, # # INCLUDING BUT NOT LIMITED TO ANY WARRANTY OF MERCHANTABILITY AND FITNESS FOR # # A PARTICULAR PURPOSE OR OF NON-INFRINGEMENT. # # THE ENTIRE RISK AS TO THE QUALITY AND PERFORMANCE OF THE SCRIPT IS WITH THE # # USER. # # IN NO EVENT SHALL IXIA BE LIABLE FOR ANY DAMAGES RESULTING FROM OR ARISING # # OUT OF THE USE OF, OR THE INABILITY TO USE THE SCRIPT OR ANY PART THEREOF, # # INCLUDING BUT NOT LIMITED TO ANY LOST PROFITS, LOST BUSINESS, LOST OR # # DAMAGED DATA OR SOFTWARE OR ANY INDIRECT, INCIDENTAL, PUNITIVE OR # # CONSEQUENTIAL DAMAGES, EVEN IF IXIA HAS BEEN ADVISED OF THE POSSIBILITY OF # # SUCH DAMAGES IN ADVANCE. # # Ixia will not be required to provide any software maintenance or support # # services of any kind (e.g., any error corrections) in connection with the # # script or any part thereof. The user acknowledges that although Ixia may # # from time to time and in its sole discretion provide maintenance or support # # services for the script, any such services are subject to the warranty and # # damages limitations set forth herein and will not obligate Ixia to provide # # any additional maintenance or support services. # # # ################################################################################ ################################################################################ # # # Description: # # This sample configures one dhcp session. # # Configures a group for that session using ethernet_ii, and retreives # # statistics. # # # # Module: # # The sample was tested on a 10/100/1000 STXS4-256Mb module. # # # ################################################################################ ################################################################################ # DUT configuration example: # ip dhcp pool ixiaTest # network 200.200.141.0 255.255.255.0 # exit # default interface f5/0 # int f5/0 # ip address 200.200.141.1 255.255.255.0 # no shut # exit # service dhcp ################################################################################ package require Ixia set test_name [info script] set chassisIP 10.205.19.121 set port_list [list 1/3] # Connect to the chassis, reset to factory defaults and take ownership # When using P2NO HLTSET, for loading the IxTclNetwork package please # provide –ixnetwork_tcl_server parameter to ::ixia::connect set connect_status [::ixia::connect \ -reset \ -ixnetwork_tcl_server localhost \ -device $chassisIP \ -port_list $port_list \ -username ixiaApiUser ] if {[keylget connect_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget connect_status log]" } set port_handle [keylget connect_status port_handle.$chassisIP.$port_list] ################################################################################ # Configure DHCP session ################################################################################ set dhcp_portHandle_status [::ixia::emulation_dhcp_config \ -mode create \ -port_handle $port_handle \ -lease_time 311 \ -max_dhcp_msg_size 1000 \ -version ixnetwork \ -reset \ -no_write ] if {[keylget dhcp_portHandle_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget dhcp_portHandle_status log]" } set sess_handle [keylget dhcp_portHandle_status handle] ################################################################################ # Configure DHCP group ################################################################################ set dhcp_group_status [::ixia::emulation_dhcp_group_config \ -mode create \ -mac_addr 00.10.95.22.11.09 \ -mac_addr_step 00.00.00.aa.00.00 \ -num_sessions 10 \ -handle $sess_handle \ -encap ethernet_ii \ -vlan_user_priority 2 \ -version ixnetwork ] if {[keylget dhcp_group_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget dhcp_group_status log]" } ############################################################################ # START DHCP ############################################################################ set control_status_0 [::ixia::emulation_dhcp_control \ -port_handle $port_handle \ -action bind \ ] if {[keylget control_status_0 status] != $::SUCCESS} { puts "FAIL - $test_name - [keylget control_status_0 log]" return 0 } after 30000 ################################################## # GET DHCP STATISTICS # ################################################## set dhcp_stats_0 [::ixia::emulation_dhcp_stats \ -port_handle $port_handle \ -version ixnetwork \ ] if {[keylget dhcp_stats_0 status] != $::SUCCESS} { puts "FAIL - $test_name -[keylget dhcp_stats_0 log]" return 0 } ################################################## # PRINT DHCP STATISTICS # ################################################## proc show_stats var { set level [expr [info level] - 1] foreach key [keylkeys var] { if {$key == "status"} {continue} set indent [string repeat " " $level] puts -nonewline $indent if {[catch {keylkeys var $key}]} { puts "$key: [keylget var $key]" continue } else { puts $key puts "$indent[string repeat "-" [string length $key]]" } show_stats [keylget var $key] } } show_stats $dhcp_stats_0 return "SUCCESS - $test_name - [clock format [clock seconds]]"