################################################################################# # Version 1.0 $Revision: 1 $ # $Author: Mircea Hasegan $ # # Copyright © 1997 - 2007 by IXIA # All Rights Reserved. # # Revision Log: # 08-15-2007 MHasegan # ################################################################################# ################################################################################ # # # LEGAL NOTICE: # # ============== # # The following code and documentation (hereinafter "the script") is an # # example script for demonstration purposes only. # # The script is not a standard commercial product offered by Ixia and have # # been developed and is being provided for use only as indicated herein. The # # script [and all modifications, enhancements and updates thereto (whether # # made by Ixia and/or by the user and/or by a third party)] shall at all times # # remain the property of Ixia. # # # # Ixia does not warrant (i) that the functions contained in the script will # # meet the user's requirements or (ii) that the script will be without # # omissions or error-free. # # THE SCRIPT IS PROVIDED "AS IS" WITHOUT WARRANTY OF ANY KIND, AND IXIA # # DISCLAIMS ALL WARRANTIES, EXPRESS, IMPLIED, STATUTORY OR OTHERWISE, # # INCLUDING BUT NOT LIMITED TO ANY WARRANTY OF MERCHANTABILITY AND FITNESS FOR # # A PARTICULAR PURPOSE OR OF NON-INFRINGEMENT. # # THE ENTIRE RISK AS TO THE QUALITY AND PERFORMANCE OF THE SCRIPT IS WITH THE # # USER. # # IN NO EVENT SHALL IXIA BE LIABLE FOR ANY DAMAGES RESULTING FROM OR ARISING # # OUT OF THE USE OF, OR THE INABILITY TO USE THE SCRIPT OR ANY PART THEREOF, # # INCLUDING BUT NOT LIMITED TO ANY LOST PROFITS, LOST BUSINESS, LOST OR # # DAMAGED DATA OR SOFTWARE OR ANY INDIRECT, INCIDENTAL, PUNITIVE OR # # CONSEQUENTIAL DAMAGES, EVEN IF IXIA HAS BEEN ADVISED OF THE POSSIBILITY OF # # SUCH DAMAGES IN ADVANCE. # # Ixia will not be required to provide any software maintenance or support # # services of any kind (e.g., any error corrections) in connection with the # # script or any part thereof. The user acknowledges that although Ixia may # # from time to time and in its sole discretion provide maintenance or support # # services for the script, any such services are subject to the warranty and # # damages limitations set forth herein and will not obligate Ixia to provide # # any additional maintenance or support services. # # # ################################################################################ ################################################################################ # # # Description: # # This sample configures a PPPoE tunnel with 5 sessions between the # # SRC port and the DUT. # # Traffic is sent over the tunnel and the DUT sends # # it to the DST port. After that a few statistics are being retrieved. # # # # Module: # # The sample was tested on a LM1000STXS4 module. # # # ################################################################################ ################################################################################ # DUT configuration: # # aaa new-model # aaa authentication ppp default local # aaa session-id common # # username cisco password 0 cisco # ipv6 unicast-routing # ipv6 cef # # bba-group pppoe groupIPv6 # virtual-template 100 # # interface gigabitEthernet 0/2 # no ip address # duplex full # pppoe enable group groupIPv6 # ipv6 enable # no shutdown # # interface gigabitEthernet 0/3 # no ip address # no ip route-cache cef # no ip route-cache # no ip mroute-cache # duplex full # ipv6 address 2002:5678:5678::1/64 # ipv6 enable # no shutdown # # interface Virtual-Template100 # no ip address # ipv6 enable # no ipv6 nd suppress-ra # peer default ipv6 pool poolIPv6 # ppp max-bad-auth 10 # ppp mtu adaptive # ppp authentication chap pap # # ipv6 local pool poolIPv6 2001:1234:1234::/48 64 # ################################################################################ package require Ixia set test_name [info script] set chassisIP sylvester set port_list [list 3/3 3/4] set sess_count 5 # Connect to the chassis, reset to factory defaults and take ownership # When using P2NO HLTSET, for loading the IxTclNetwork package please # provide –ixnetwork_tcl_server parameter to ::ixia::connect set connect_status [::ixia::connect \ -reset \ -ixnetwork_tcl_server localhost \ -device $chassisIP \ -port_list $port_list \ -username ixiaApiUser \ ] if {[keylget connect_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget connect_status log]" } set port_handle [list] foreach port $port_list { if {![catch {keylget connect_status port_handle.$chassisIP.$port} \ temp_port]} { lappend port_handle $temp_port } } set port_src_handle [lindex $port_handle 0] set port_dst_handle [lindex $port_handle 1] ################################################################################ # Configure SRC interface in the test ################################################################################ set interface_status [::ixia::interface_config \ -port_handle $port_src_handle \ -mode config \ -autonegotiation 1 \ -phy_mode copper \ ] if {[keylget interface_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget interface_status log]" } ################################################################################ # Configure DST interface in the test ################################################################################ set interface_status [::ixia::interface_config \ -mode config \ -autonegotiation 1 \ -phy_mode copper \ -port_handle $port_dst_handle \ -ipv6_intf_addr 2002:5678:5678::2 \ -ipv6_prefix_length 64 \ ] if {[keylget interface_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget interface_status log]" } set int_handle [keylget interface_status interface_handle] ################################################################################ # Configure PPPoE sessions ################################################################################ set config_status [::ixia::pppox_config \ -mode add \ -port_handle $port_src_handle \ -protocol pppoe \ -encap ethernet_ii \ -num_sessions $sess_count \ -port_role access \ -disconnect_rate 10 \ -redial 1 \ -redial_max 10 \ -redial_timeout 20 \ -ip_cp ipv6_cp \ -auth_mode chap \ -password cisco \ -username cisco \ ] if {[keylget config_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget config_status log]" } set pppox_handle [keylget config_status handle] puts "Ixia pppox_handle is $pppox_handle ..." ################################################################################ # Connect PPPoE sessions ################################################################################ set control_status [::ixia::pppox_control \ -handle $pppox_handle \ -action connect ] if {[keylget control_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget control_status log]" } ######################################### # Retrieve aggregate session stats # ######################################### after 10000 set aggr_status [::ixia::pppox_stats \ -port_handle $port_src_handle \ -mode aggregate ] if {[keylget aggr_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget aggr_status log]" } set sess_num [keylget aggr_status ${port_src_handle}.aggregate.num_sessions] set sess_count_up [keylget aggr_status ${port_src_handle}.aggregate.connected] set sess_min_setup [keylget aggr_status ${port_src_handle}.aggregate.min_setup_time] set sess_max_setup [keylget aggr_status ${port_src_handle}.aggregate.max_setup_time] set sess_avg_setup [keylget aggr_status ${port_src_handle}.aggregate.avg_setup_time] puts "Ixia Test Results ... " puts " Number of sessions = $sess_num " puts " Number of connected sessions = $sess_count_up " puts " Minimum Setup Time (ms) = $sess_min_setup " puts " Maximum Setup Time (ms) = $sess_max_setup " puts " Average Setup Time (ms) = $sess_avg_setup " ################################################################################ # Delete all the streams first # ################################################################################ set traffic_status [::ixia::traffic_control \ -action reset \ -traffic_generator ixnetwork \ ] if {[keylget traffic_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget traffic_status log]" } ######################################### # Configure traffic # ######################################### set traffic_status [::ixia::traffic_config \ -mode create \ -traffic_generator ixnetwork \ -bidirectional 1 \ -emulation_dst_handle $int_handle \ -emulation_src_handle $pppox_handle \ -track_by endpoint_pair \ -circuit_endpoint_type ipv6 ] if {[keylget traffic_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget traffic_status log]" } ################################################################################ # Start the traffic # ################################################################################ set traffic_status [::ixia::traffic_control \ -action run \ -traffic_generator ixnetwork \ ] if {[keylget traffic_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget traffic_status log]" } ################################################################################ # The traffic must flow! # ################################################################################ after 5000 ################################################################################ # Stop the traffic # ################################################################################ set traffic_status [::ixia::traffic_control \ -action stop \ -traffic_generator ixnetwork \ ] if {[keylget traffic_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget traffic_status log]" } ################################################################################ # Wait for the traffic to stop # ################################################################################ after 15000 ################################################################################ # Gather and display traffic statistics # ################################################################################ set aggregated_traffic_status [::ixia::traffic_stats \ -mode aggregate \ -traffic_generator ixnetwork \ ] if {[keylget aggregated_traffic_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget aggregated_traffic_status log]" } set aggregated_traffic_results [list \ "Scheduled Frames Tx." aggregate.tx.scheduled_pkt_count \ "Scheduled Frames Tx. Rate" aggregate.tx.scheduled_pkt_rate \ "Line Speed" aggregate.tx.line_speed \ "Frames Tx." aggregate.tx.pkt_count \ "Total Frames Tx." aggregate.tx.total_pkts \ "Frames Tx. Rate" aggregate.tx.pkt_rate \ "Frames Tx. Rate" aggregate.tx.total_pkt_rate \ "Bytes Tx." aggregate.tx.pkt_byte_count \ "Bytes Tx. Rate" aggregate.tx.pkt_byte_rate \ "Tx. Rate (bps)" aggregate.tx.pkt_bit_rate \ "Tx. Rate (Kbps)" aggregate.tx.pkt_kbit_rate \ "Tx. Rate (Mbps)" aggregate.tx.pkt_mbit_rate \ "Bytes Rx." aggregate.rx.pkt_byte_count \ "Bytes Rx. Rate" aggregate.rx.pkt_byte_rate \ "Rx. Rate (bps)" aggregate.rx.pkt_bit_rate \ "Rx. Rate (Kbps)" aggregate.rx.pkt_kbit_rate \ "Rx. Rate (Mbps)" aggregate.rx.pkt_mbit_rate \ "Data Integrity Frames Rx." aggregate.rx.data_int_frames_count \ "Data Integrity Errors" aggregate.rx.data_int_errors_count \ "Collisions" aggregate.rx.collisions_count \ "Valid Frames Rx." aggregate.rx.pkt_count \ "Valid Frames Rx. Rate" aggregate.rx.pkt_rate \ ] foreach port $port_handle { puts "Port $port:" puts "\tAggregated statistics:" foreach {name key} $aggregated_traffic_results { puts "\t\t$name: [keylget aggregated_traffic_status\ $port.$key]" } } ################################################################################ # Disconnect sessions ################################################################################ set control_status [::ixia::pppox_control \ -handle $pppox_handle \ -action disconnect \ ] if {[keylget control_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget control_status log]" } set control_status [::ixia::cleanup_session -port_handle $port_handle] if {[keylget control_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget control_status log]" } return "SUCCESS - $test_name - [clock format [clock seconds]]"