################################################################################# # Version 1.0 $Revision: 1 $ # $Author: SPopi $ # # Copyright © 1997 - 2011 by IXIA # All Rights Reserved. # # Revision Log: # 10-17-2011 Stefan Popi # ################################################################################# ################################################################################ # # # LEGAL NOTICE: # # ============== # # The following code and documentation (hereinafter "the script") is an # # example script for demonstration purposes only. # # The script is not a standard commercial product offered by Ixia and have # # been developed and is being provided for use only as indicated herein. The # # script [and all modifications, enhancements and updates thereto (whether # # made by Ixia and/or by the user and/or by a third party)] shall at all times # # remain the property of Ixia. # # # # Ixia does not warrant (i) that the functions contained in the script will # # meet the user's requirements or (ii) that the script will be without # # omissions or error-free. # # THE SCRIPT IS PROVIDED "AS IS" WITHOUT WARRANTY OF ANY KIND, AND IXIA # # DISCLAIMS ALL WARRANTIES, EXPRESS, IMPLIED, STATUTORY OR OTHERWISE, # # INCLUDING BUT NOT LIMITED TO ANY WARRANTY OF MERCHANTABILITY AND FITNESS FOR # # A PARTICULAR PURPOSE OR OF NON-INFRINGEMENT. # # THE ENTIRE RISK AS TO THE QUALITY AND PERFORMANCE OF THE SCRIPT IS WITH THE # # USER. # # IN NO EVENT SHALL IXIA BE LIABLE FOR ANY DAMAGES RESULTING FROM OR ARISING # # OUT OF THE USE OF, OR THE INABILITY TO USE THE SCRIPT OR ANY PART THEREOF, # # INCLUDING BUT NOT LIMITED TO ANY LOST PROFITS, LOST BUSINESS, LOST OR # # DAMAGED DATA OR SOFTWARE OR ANY INDIRECT, INCIDENTAL, PUNITIVE OR # # CONSEQUENTIAL DAMAGES, EVEN IF IXIA HAS BEEN ADVISED OF THE POSSIBILITY OF # # SUCH DAMAGES IN ADVANCE. # # Ixia will not be required to provide any software maintenance or support # # services of any kind (e.g., any error corrections) in connection with the # # script or any part thereof. The user acknowledges that although Ixia may # # from time to time and in its sole discretion provide maintenance or support # # services for the script, any such services are subject to the warranty and # # damages limitations set forth herein and will not obligate Ixia to provide # # any additional maintenance or support services. # # # ################################################################################ ################################################################################ # # # Description: # # This sample creates an IPv4 stream with increasing frame length. # # Configures buffers triggers and filters to capture only frames within a # # a small length range. # # Starts the capture then it starts the streams, collects statistics and # # returns the capture buffer in a keyed list. # # # # Module: # # The sample was tested on a LSM XMVR16 module. # # # ################################################################################ package require Ixia set test_name [info script] ################################################################################ # START - Connect to the chassis ################################################################################ puts "Start connecting to chassis ..." set var_list [list chassis_ip port_list break_locks tcl_server ixnetwork_tcl_server] set chassis_ip 10.205.16.91 set port_list [list 5/1 5/2] set ixnetwork_tcl_server localhost set ipV4_ixia_list "1.1.1.2 1.1.1.1" set ipV4_gateway_list "1.1.1.1 1.1.1.2" set ipV4_netmask_list "255.255.255.0 255.255.255.0" set ipV4_mac_list "0000.debb.0001 0000.debb.0002" set ipV4_version_list "4 4" set ipV4_autoneg_list "1 1" set ipV4_duplex_list "full full" set ipV4_speed_list "ether100 ether100" set ipV4_port_rx_mode "capture capture" ################################################################################# # START TEST # ################################################################################# # Connect to the chassis, reset to factory defaults and take ownership # When using P2NO HLTSET, for loading the IxTclNetwork package please # provide –ixnetwork_tcl_server parameter to ::ixia::connect set connect_status [::ixia::connect \ -reset \ -device $chassis_ip \ -port_list $port_list \ -username ixiaApiUser \ -ixnetwork_tcl_server $ixnetwork_tcl_server] if {[keylget connect_status status] != $::SUCCESS} { puts "FAIL - $test_name - [keylget connect_status log]" return 0 } set port_handle_tx [keylget connect_status \ port_handle.$chassis_ip.[lindex $port_list 0]] set port_handle_rx [keylget connect_status \ port_handle.$chassis_ip.[lindex $port_list 1]] set port_handle [list $port_handle_tx $port_handle_rx] ######################################## # Configure interface in the test # # IPv4 # ######################################## set interface_status [::ixia::interface_config \ -port_handle $port_handle \ -intf_ip_addr $ipV4_ixia_list \ -gateway $ipV4_gateway_list \ -netmask $ipV4_netmask_list \ -autonegotiation $ipV4_autoneg_list \ -duplex $ipV4_duplex_list \ -src_mac_addr $ipV4_mac_list \ -speed $ipV4_speed_list \ -port_rx_mode $ipV4_port_rx_mode \ ] if {[keylget interface_status status] != $::SUCCESS} { puts "FAIL - $test_name - [keylget interface_status log]" return 0 } ################################## # Configure streams on TX port # ################################## set pkts_per_burst_1 1000 # Configure the streams on the first IpV4 port set traffic_status [::ixia::traffic_config \ -mode create \ -port_handle $port_handle_tx \ -l3_protocol ipv4 \ -ip_src_addr 12.1.1.1 \ -ip_src_mode increment \ -ip_src_step 0.0.0.1 \ -ip_src_count 1 \ -ip_dst_addr 13.1.1.1 \ -ip_dst_mode increment \ -transmit_mode single_burst \ -pkts_per_burst $pkts_per_burst_1\ -ip_dst_step 0.0.0.1 \ -ip_dst_count 1 \ -l3_length 42 \ -rate_percent 100 \ -mac_dst_mode discovery \ -length_mode increment \ -frame_size_min 20 \ -frame_size_max 1020 \ -frame_size_step 1 \ ] if {[keylget traffic_status status] != $::SUCCESS} { puts "FAIL - $test_name - [keylget traffic_status log]" return 0 } set interface_status [::ixia::interface_config \ -port_handle $port_handle_tx \ -arp_send_req 1 ] if {[keylget interface_status status] != $::SUCCESS} { puts "FAIL - $test_name - [keylget interface_status log]" return 0 } after 1000 set interface_status [::ixia::interface_config \ -port_handle $port_handle_rx \ -arp_send_req 1 ] if {[keylget interface_status status] != $::SUCCESS} { puts "FAIL - $test_name - [keylget interface_status log]" return 0 } # Clear stats before sending traffic set clear_stats_status [::ixia::traffic_control \ -port_handle $port_handle \ -action clear_stats \ ] if {[keylget clear_stats_status status] != $::SUCCESS} { puts "FAIL - $test_name - [keylget clear_stats_status log]" return 0 } after 5000 #################################### # Configure triggers and filters # #################################### set config_status [::ixia::packet_config_buffers \ -port_handle $port_handle_rx \ -capture_mode trigger \ ] if {[keylget config_status status] != $::SUCCESS} { puts "FAIL - $test_name - [keylget config_status log]" return 0 } set config_status [::ixia::packet_config_filter \ -port_handle $port_handle_rx \ ] if {[keylget config_status status] != $::SUCCESS} { puts "FAIL - $test_name - [keylget config_status log]" return 0 } set uds1_size_from 62 set uds1_size_to 67 set uds2_size_from 68 set uds2_size_to 1020 set config_status [::ixia::packet_config_triggers \ -port_handle $port_handle_rx \ -capture_trigger 1 \ -capture_trigger_framesize 1 \ -capture_trigger_framesize_from $uds1_size_from \ -capture_trigger_framesize_to $uds1_size_to \ -capture_filter 1 \ -capture_filter_framesize 1 \ -capture_filter_framesize_from $uds1_size_from \ -capture_filter_framesize_to $uds1_size_to \ -uds1 1 \ -uds1_framesize 1 \ -uds1_framesize_from $uds1_size_from \ -uds1_framesize_to $uds1_size_to \ -uds2 1 \ -uds2_framesize 1 \ -uds2_framesize_from $uds2_size_from \ -uds2_framesize_to $uds2_size_to \ ] if {[keylget config_status status] != $::SUCCESS} { puts "FAIL - $test_name - [keylget config_status log]" return 0 } after 5000 ######################### # Start capture on port # ######################### puts "Starting capture.." set start_status [::ixia::packet_control \ -port_handle $port_handle_rx \ -action start \ ] if {[keylget start_status status] != $::SUCCESS} { puts "FAIL - $test_name - [keylget start_status log]" return 0 } after 10000 puts "Capturing...." ######################### # Start traffic on port # ######################### set traffic_control_status [::ixia::traffic_control \ -port_handle $port_handle_tx \ -action run ] if {[keylget traffic_control_status status] != $::SUCCESS} { puts "FAIL - $test_name - [keylget traffic_control_status log]" return 0 } after 3000 ######################### # Stop traffic on port # ######################### puts "Stopped" set traffic_control_status [::ixia::traffic_control \ -port_handle $port_handle_tx \ -action stop ] if {[keylget traffic_control_status status] != $::SUCCESS} { puts "FAIL - $test_name - [keylget traffic_control_status log]" return 0 } puts "waiting traffic to stop" puts "traffic stopped" after 20000 ######################### # Stop capture on port # ######################### puts "Stopping capture..." set stop_status [::ixia::packet_control \ -port_handle $port_handle_rx \ -action stop \ ] if {[keylget stop_status status] != $::SUCCESS} { puts "FAIL - $test_name - [keylget stop_status log]" return 0 } after 15000 ############################################# # Get capture and statistics to keyed list # ############################################# set stats_status [::ixia::packet_stats \ -port_handle $port_handle_rx \ -format var \ ] if {[keylget stats_status status] != $::SUCCESS} { puts "FAIL - $test_name - [keylget stats_status log]" return 0 } ######################### # Print aggregate stats # ######################### puts "Aggregate capture stats on port $port_handle_rx:" set key $port_handle_rx.aggregate set aggregate_keys [keylkeys stats_status $key] foreach aggregate_key $aggregate_keys { puts [format "%5s %20s" $aggregate_key [keylget stats_status \ $key.$aggregate_key]] } return "SUCCESS - $test_name - [clock format [clock seconds]]"