################################################################################# # Version 1.0 $Revision: 1 $ # $Author: MHasegan $ # # Copyright © 1997 - 2005 by IXIA # All Rights Reserved. # # Revision Log: # 10-17-2006 MHasegan # ################################################################################# ################################################################################ # # # LEGAL NOTICE: # # ============== # # The following code and documentation (hereinafter "the script") is an # # example script for demonstration purposes only. # # The script is not a standard commercial product offered by Ixia and have # # been developed and is being provided for use only as indicated herein. The # # script [and all modifications, enhancements and updates thereto (whether # # made by Ixia and/or by the user and/or by a third party)] shall at all times # # remain the property of Ixia. # # # # Ixia does not warrant (i) that the functions contained in the script will # # meet the user's requirements or (ii) that the script will be without # # omissions or error-free. # # THE SCRIPT IS PROVIDED "AS IS" WITHOUT WARRANTY OF ANY KIND, AND IXIA # # DISCLAIMS ALL WARRANTIES, EXPRESS, IMPLIED, STATUTORY OR OTHERWISE, # # INCLUDING BUT NOT LIMITED TO ANY WARRANTY OF MERCHANTABILITY AND FITNESS FOR # # A PARTICULAR PURPOSE OR OF NON-INFRINGEMENT. # # THE ENTIRE RISK AS TO THE QUALITY AND PERFORMANCE OF THE SCRIPT IS WITH THE # # USER. # # IN NO EVENT SHALL IXIA BE LIABLE FOR ANY DAMAGES RESULTING FROM OR ARISING # # OUT OF THE USE OF, OR THE INABILITY TO USE THE SCRIPT OR ANY PART THEREOF, # # INCLUDING BUT NOT LIMITED TO ANY LOST PROFITS, LOST BUSINESS, LOST OR # # DAMAGED DATA OR SOFTWARE OR ANY INDIRECT, INCIDENTAL, PUNITIVE OR # # CONSEQUENTIAL DAMAGES, EVEN IF IXIA HAS BEEN ADVISED OF THE POSSIBILITY OF # # SUCH DAMAGES IN ADVANCE. # # Ixia will not be required to provide any software maintenance or support # # services of any kind (e.g., any error corrections) in connection with the # # script or any part thereof. The user acknowledges that although Ixia may # # from time to time and in its sole discretion provide maintenance or support # # services for the script, any such services are subject to the warranty and # # damages limitations set forth herein and will not obligate Ixia to provide # # any additional maintenance or support services. # # # ################################################################################ ################################################################################ # # # Description: # # This sample creates one IPv4 stream with increasing frame length, varying # # the destination and source IP addresses. # # The trigger is set on an IP source address and the filter is set to a # # framesize range and a range of IP source and destination addresses. # # The trigger position is set to 10%, the before_trigger_filter is set to # # record all frames in the capture buffer and the after_trigger_filter is # # set to record in the capture buffer only the frames that match the # # filter. # # Starts the capture then it starts the streams, collects statistics and # # returns the capture buffer in the default filename. # # # # Module: # # The sample was tested on a LM1000STXS4 module. # # The sample was tested with HLTSET26. # # # ################################################################################ package require Ixia set test_name [info script] set chassisIP sylvester ######## # IpV4 # ######## set ipV4_port_list "3/1 3/2" set ipV4_ixia_list "1.1.1.2 1.1.1.1" set ipV4_gateway_list "1.1.1.1 1.1.1.2" set ipV4_netmask_list "255.255.255.0 255.255.255.0" set ipV4_mac_list "0000.debb.0001 0000.debb.0002" set ipV4_version_list "4 4" set ipV4_autoneg_list "1 1" set ipV4_duplex_list "full full" set ipV4_speed_list "ether100 ether100" set ipV4_port_rx_mode "capture capture" ################################################################################# # START TEST # ################################################################################# # Connect to the chassis, reset to factory defaults and take ownership set connect_status [::ixia::connect \ -reset \ -device $chassisIP \ -port_list $ipV4_port_list \ -username ixiaApiUser ] if {[keylget connect_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget connect_status log]" } set port_handle_tx [keylget connect_status \ port_handle.$chassisIP.[lindex $ipV4_port_list 0]] set port_handle_rx [keylget connect_status \ port_handle.$chassisIP.[lindex $ipV4_port_list 1]] set port_handle [list $port_handle_tx $port_handle_rx] ######################################## # Configure interface in the test # # IPv4 # ######################################## set interface_status [::ixia::interface_config \ -port_handle $port_handle \ -intf_ip_addr $ipV4_ixia_list \ -gateway $ipV4_gateway_list \ -netmask $ipV4_netmask_list \ -autonegotiation $ipV4_autoneg_list \ -duplex $ipV4_duplex_list \ -src_mac_addr $ipV4_mac_list \ -speed $ipV4_speed_list \ -port_rx_mode $ipV4_port_rx_mode \ ] if {[keylget interface_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget interface_status log]" } ################################## # Configure streams on TX port # ################################## # Configure the streams on the first IpV4 port set traffic_status [::ixia::traffic_config \ -mode create \ -port_handle $port_handle_tx \ -l3_protocol ipv4 \ -ip_src_addr 12.1.1.1 \ -ip_src_mode increment \ -ip_src_step 0.0.0.1 \ -ip_src_count 512 \ -ip_dst_addr 13.1.1.1 \ -ip_dst_mode increment \ -ip_dst_step 0.0.0.1 \ -ip_dst_count 512 \ -l3_length 42 \ -rate_percent 100 \ -mac_dst_mode discovery \ -length_mode increment \ -frame_size_min 20 \ -frame_size_max 10000 \ -frame_size_step 1 \ ] if {[keylget traffic_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget traffic_status log]" } set interface_status [::ixia::interface_config \ -port_handle $port_handle_tx \ -arp_send_req 1 ] if {[keylget interface_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget interface_status log]" } if {[catch {set failed_arp [keylget interface_status \ $port_handle_tx.arp_request_success]}] || $failed_arp == 0} { set returnLog "FAIL - $test_name arp send request failed. " if {![catch {set intf_list [keylget \ interface_status $port_handle_tx.arp_ipv4_interfaces_failed]}]} { append returnLog "ARP failed on interfaces: $intf_list." } } # Clear stats before sending traffic set clear_stats_status [::ixia::traffic_control \ -port_handle $port_handle \ -action clear_stats \ ] if {[keylget clear_stats_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget clear_stats_status log]" } #################################### # Configure triggers and filters # #################################### set config_status [::ixia::packet_config_buffers \ -port_handle $port_handle_rx \ -capture_mode trigger \ -before_trigger_filter all \ -after_trigger_filter filter \ -trigger_position 10 \ ] if {[keylget config_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget config_status log]" } # Pattern 1 will match the IP source address of a packet. # The source address is specified with the -pattern1 parameter # in hex format. # Since it has no mask, it trigger the capture on the address # 12.1.1.100 # Pattern2 will match the IP source and destination address of # a packet. # The addresses are specified with the use of the -pattern2 # parameter (IpSA is 12.1.2.1 and IpDA is 13.1.2.1). # The use of pattern mask2 will extend the capture filter to a # IP source address range {0C 01 02 0*} and destination address # range {0D 01 02 0*}. # The filter will capture packets having an IP source address # from 12.1.2.0 to 12.1.2.15 AND IP destinatino address from # 13.1.2.0 to 13.1.2.15 set config_status [::ixia::packet_config_filter \ -port_handle $port_handle_rx \ -match_type1 IpSAEthernetII \ -pattern1 {0C 01 01 64} \ -match_type2 IpSADAEthernetII \ -pattern2 {0C 01 02 01 0D 01 02 01} \ -pattern_mask2 {00 00 00 0F 00 00 00 0F} \ ] if {[keylget config_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget config_status log]" } set config_status [::ixia::packet_config_triggers \ -port_handle $port_handle_rx \ -capture_trigger 1 \ -capture_trigger_pattern pattern1 \ -capture_filter 1 \ -capture_filter_pattern pattern2 \ -capture_filter_framesize 1 \ -capture_filter_framesize_from 1300 \ -capture_filter_framesize_to 1900 \ ] if {[keylget config_status status] == $::FAILURE} { return "FAIL - $test_name - [keylget config_status log]" } ######################### # Start capture on port # ######################### puts "Starting capture.." set start_status [::ixia::packet_control \ -port_handle $port_handle_rx \ -action start \ ] if {[keylget start_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget start_status log]" } puts "Capturing...." ######################### # Start traffic on port # ######################### set traffic_control_status [::ixia::traffic_control \ -port_handle $port_handle_tx \ -action run ] if {[keylget traffic_control_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget traffic_control_status log]" } after 3000 ######################### # Stop traffic on port # ######################### puts "Stopped" set traffic_control_status [::ixia::traffic_control \ -port_handle $port_handle_tx \ -action stop ] if {[keylget traffic_control_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget traffic_control_status log]" } set portz [list [list 1 3 1] [list 1 3 2]] puts "waiting traffic to stop" ixCheckTransmitDone portz puts "traffic stopped" ######################### # Stop capture on port # ######################### puts "Stopping capture..." set stop_status [::ixia::packet_control \ -port_handle $port_handle_tx \ -action stop \ ] if {[keylget stop_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget stop_status log]" } ############################################# # Get capture and statistics to keyed list # ############################################# set path [pwd] set filename test_capture set absolute_path $path/$filename set stats_status [::ixia::packet_stats \ -port_handle $port_handle_rx \ -format cap \ -filename $absolute_path \ ] if {[keylget stats_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget stats_status log]" } puts "Filepath of exported file: $path" set frames_no [keylget stats_status $port_handle_rx.aggregate.num_frames] puts "Captured frames: $frames_no" return "SUCCESS - $test_name - [clock format [clock seconds]]"