################################################################################# # Version 1 $Revision: 3 $ # $Author: MChakravarthy $ # # Copyright © 1997 - 2013 by IXIA # All Rights Reserved. # # Revision Log: # 02-20-2013 Mchakravarthy - created sample # ################################################################################ ################################################################################ # # # LEGAL NOTICE: # # ============== # # The following code and documentation (hereinafter "the script") is an # # example script for demonstration purposes only. # # The script is not a standard commercial product offered by Ixia and have # # been developed and is being provided for use only as indicated herein. The # # script [and all modifications, enhancements and updates thereto (whether # # made by Ixia and/or by the user and/or by a third party)] shall at all times # # remain the property of Ixia. # # # # Ixia does not warrant (i) that the functions contained in the script will # # meet the user's requirements or (ii) that the script will be without # # omissions or error-free. # # THE SCRIPT IS PROVIDED "AS IS" WITHOUT WARRANTY OF ANY KIND, AND IXIA # # DISCLAIMS ALL WARRANTIES, EXPRESS, IMPLIED, STATUTORY OR OTHERWISE, # # INCLUDING BUT NOT LIMITED TO ANY WARRANTY OF MERCHANTABILITY AND FITNESS FOR # # A PARTICULAR PURPOSE OR OF NON-INFRINGEMENT. # # THE ENTIRE RISK AS TO THE QUALITY AND PERFORMANCE OF THE SCRIPT IS WITH THE # # USER. # # IN NO EVENT SHALL IXIA BE LIABLE FOR ANY DAMAGES RESULTING FROM OR ARISING # # OUT OF THE USE OF, OR THE INABILITY TO USE THE SCRIPT OR ANY PART THEREOF, # # INCLUDING BUT NOT LIMITED TO ANY LOST PROFITS, LOST BUSINESS, LOST OR # # DAMAGED DATA OR SOFTWARE OR ANY INDIRECT, INCIDENTAL, PUNITIVE OR # # CONSEQUENTIAL DAMAGES, EVEN IF IXIA HAS BEEN ADVISED OF THE POSSIBILITY OF # # SUCH DAMAGES IN ADVANCE. # # Ixia will not be required to provide any software maintenance or support # # services of any kind (e.g., any error corrections) in connection with the # # script or any part thereof. The user acknowledges that although Ixia may # # from time to time and in its sole discretion provide maintenance or support # # services for the script, any such services are subject to the warranty and # # damages limitations set forth herein and will not obligate Ixia to provide # # any additional maintenance or support services. # # # ################################################################################ ################################################################################ # # # Description: # # This sample configures Port Interfaces, OSPF protocol and traffic on the # # port and reset the entire port to factory default # # Module: # # The sample was tested on a LM1000TXS4 module. # # # ################################################################################ if {[catch {package require Ixia} retCode]} { puts "FAIL - [info script] - $retCode" return 0 } ################################################################################ # General script variables ################################################################################ set test_name [info script] ################################################################################ # START - Connect to the chassis ################################################################################ puts "Starting - $test_name - [clock format [clock seconds]]" puts "Start connecting to chassis ..." set chassis_ip 10.205.16.54 set port_list [list 2/5 2/6] set break_locks 1 set tcl_server 127.0.0.1 set ixnetwork_tcl_server 127.0.0.1 set port_count 2 set connect_status [::ixia::connect \ -reset \ -device $chassis_ip \ -port_list $port_list \ -break_locks $break_locks \ -tcl_server $tcl_server \ -ixnetwork_tcl_server $ixnetwork_tcl_server \ -interactive 1 \ ] if {[keylget connect_status status] != $::SUCCESS} { puts "FAIL - $test_name - [keylget connect_status log]" return 0 } set port_handle [list] foreach port $port_list { if {![catch {keylget connect_status port_handle.$chassis_ip.$port} \ temp_port]} { lappend port_handle $temp_port } } set i 0 puts "Ixia port handles are:" foreach port $port_handle { set port_$i $port puts $port incr i } puts "End connecting to chassis ..." ################################################################################ # END - Connect to the chassis ################################################################################ ################################################################################ # START - Interface configuration - Port 0 ################################################################################ puts "Start interface configuration for Port:$port_0" set interface_status_0 [::ixia::interface_config \ -port_handle $port_0 \ -l23_config_type protocol_interface \ -intf_ip_addr 11.1.1.1 \ -gateway 11.1.1.2 \ -netmask 255.255.255.0 \ -arp_on_linkup 1 \ -ns_on_linkup 1 \ -single_arp_per_gateway 1 \ -single_ns_per_gateway 1 \ -autonegotiation 1 \ -duplex auto \ -speed auto \ -intf_mode ethernet ] if {[keylget interface_status_0 status] != $::SUCCESS} { puts "FAIL - $test_name - [keylget interface_status_0 log]" return 0 } set interface_handle_0 [keylget interface_status_0 interface_handle] puts "Interface Handle: $interface_handle_0" puts "End interface configuration for Port:$port_0" ################################################################################ # START - Interface configuration - Port 1 ################################################################################ puts "Start interface configuration for Port:$port_1" set interface_status_1 [::ixia::interface_config \ -port_handle $port_1 \ -l23_config_type protocol_interface \ -intf_ip_addr 11.1.1.2 \ -gateway 11.1.1.1 \ -netmask 255.255.255.0 \ -arp_on_linkup 1 \ -ns_on_linkup 1 \ -single_arp_per_gateway 1 \ -single_ns_per_gateway 1 \ -autonegotiation 1 \ -duplex auto \ -speed auto \ -intf_mode ethernet ] if {[keylget interface_status_1 status] != $::SUCCESS} { puts "FAIL - $test_name - [keylget interface_status_1 log]" return 0 } set interface_handle_1 [keylget interface_status_1 interface_handle] puts "Interface Handle: $interface_handle_1" puts "End interface configuration for Port:$port_1" ################################################################################ # OSPF Configuration - Port 0 ################################################################################ set _result_ [::ixia::emulation_ospf_config \ -mode create \ -port_handle $port_0 \ -lsa_discard_mode 1 \ -session_type ospfv2 \ -area_id 0.0.0.0 \ -area_type external-capable \ -dead_interval 40 \ -hello_interval 10 \ -interface_cost 10 \ -authentication_mode null \ -mtu 1500 \ -neighbor_router_id 0.0.0.0 \ -network_type ptop \ -option_bits 2 \ -router_priority 2 \ -te_enable 0 \ -bfd_registration 0 \ -intf_ip_addr 11.1.1.1 \ -intf_prefix_length 24 \ -neighbor_intf_ip_addr 11.1.1.2 \ -vlan 0 \ -vlan_id 1 \ -vlan_user_priority 0 \ -graceful_restart_enable 0 \ -router_id 83.90.0.1 ] #Check status if {[keylget _result_ status] != $::SUCCESS} { puts "FAIL - $test_name - [keylget _result_ log]" } set ixnHLT(HANDLES,$port_0,emulation_ospf_config) "" # Collate handles on per-vport basis for use in control cmds foreach _handle_ [keylget _result_ handle] { puts "Handle: $_handle_" set ixnHLT(HANDLE,$port_0) $_handle_ lappend ixnHLT(HANDLES,$port_0,emulation_ospf_config) \ $ixnHLT(HANDLE,$port_0) } puts "COMPLETED: emulation_ospf_config - port_0" ################################################################################ # OSPF Configuration - Port 1 ################################################################################ set _result_ [::ixia::emulation_ospf_config \ -mode create \ -port_handle $port_1 \ -lsa_discard_mode 1 \ -session_type ospfv2 \ -area_id 0.0.0.0 \ -area_type external-capable \ -dead_interval 40 \ -hello_interval 10 \ -interface_cost 10 \ -authentication_mode null \ -mtu 1500 \ -neighbor_router_id 0.0.0.0 \ -network_type ptop \ -option_bits 2 \ -router_priority 2 \ -te_enable 0 \ -bfd_registration 0 \ -intf_ip_addr 11.1.1.2 \ -intf_prefix_length 24 \ -neighbor_intf_ip_addr 11.1.1.1 \ -vlan 0 \ -vlan_id 1 \ -vlan_user_priority 0 \ -graceful_restart_enable 0 \ -router_id 83.91.0.1 ] #Check status if {[keylget _result_ status] != $::SUCCESS} { puts "FAIL - $test_name - [keylget _result_ log]" } set ixnHLT(HANDLES,$port_1,emulation_ospf_config) "" # Collate handles on per-vport basis for use in control cmds foreach _handle_ [keylget _result_ handle] { puts "Handle: $_handle_" set ixnHLT(HANDLE,$port_1) $_handle_ lappend ixnHLT(HANDLES,$port_1,emulation_ospf_config) \ $ixnHLT(HANDLE,$port_1) } puts "COMPLETED: emulation_ospf_config - port_1" ################################################################################ # OSPF Route Range Configuration - Port 0 ################################################################################ set _result_ [::ixia::emulation_ospf_topology_route_config \ -mode create \ -handle $ixnHLT(HANDLE,$port_0) \ -count 2 \ -summary_prefix_length 24 \ -summary_prefix_metric 0 \ -summary_prefix_start 12.1.1.0 \ -summary_number_of_prefix 1 \ -type summary_routes ] #Check status if {[keylget _result_ status] != $::SUCCESS} { puts "FAIL - $test_name - [keylget _result_ log]" } set route_range_handle_port0 [keylget _result_ elem_handle] puts $route_range_handle_port0 puts "COMPLETED: emulation_ospf_topology_route_config - $port_0" ################################################################################ # OSPF Route Range Configuration - Port 1 ################################################################################ set _result_ [::ixia::emulation_ospf_topology_route_config \ -mode create \ -handle $ixnHLT(HANDLE,$port_1) \ -count 2 \ -summary_prefix_length 24 \ -summary_prefix_metric 0 \ -summary_prefix_start 13.1.1.0 \ -summary_number_of_prefix 1 \ -type summary_routes ] #Check status if {[keylget _result_ status] != $::SUCCESS} { puts "FAIL - $test_name - [keylget _result_ log]" } set route_range_handle_port1 [keylget _result_ elem_handle] puts $route_range_handle_port1 puts "COMPLETED: emulation_ospf_topology_route_config - $port_1" ################################################################################ # OSPF START ################################################################################ set _result_ [::ixia::test_control -action start_all_protocols] if {[keylget _result_ status] != $::SUCCESS} { puts "FAIL - $test_name - [keylget _result_ log]" } puts "Starting emulation_ospf_config configuration elements for $port_1" puts "emulation_ospf_config start sequence complete" ################################################################################ # Delete all the streams first ################################################################################ set traffic_status [::ixia::traffic_config \ -mode reset \ -port_handle $port_handle \ -traffic_generator ixnetwork_540 ] if {[keylget traffic_status status] != $::SUCCESS} { puts "FAIL - $test_name - [keylget traffic_status log]" return 0 } ################################################################################ # Configure the IPv4 Traffic ################################################################################ set rate_start_value 30 set frame_size_start 512 set ti_srcs(EndpointSet-1) $route_range_handle_port0 set ti_dsts(EndpointSet-1) $route_range_handle_port1 set traffic_status [::ixia::traffic_config \ -traffic_generator ixnetwork_540 \ -mode create \ -circuit_endpoint_type ipv4 \ -track_by endpoint_pair \ -name "IPV4_Traffic" \ -endpointset_count 1 \ -emulation_src_handle $ti_srcs(EndpointSet-1) \ -emulation_dst_handle $ti_dsts(EndpointSet-1) \ -rate_percent $rate_start_value \ -frame_size $frame_size_start \ -duration 10 \ -l2_encap ethernet_ii \ -l3_protocol ipv4 \ -frame_sequencing enable \ -frame_sequencing_mode rx_threshold ] if {[keylget traffic_status status] != $::SUCCESS} { puts "FAIL - $test_name - [keylget traffic_status log]" return 0 } ################################################################################ # Port Set Factory Defaults ################################################################################ set reset_result [::ixia::reset_port \ -mode set_factory_defaults \ -port_handle [list $port_0 $port_1] ] if {[keylget reset_result status] != $::SUCCESS} { puts "FAIL - $test_name - [keylget reset_result log]" return 0 } ############################### SUCCESS or FAILURE ############################# puts "SUCCESS - $test_name - [clock format [clock seconds]]" return 1 ################################################################################