################################################################################ # Version 1.0 $Revision: 1 $ # $Author: Stefan Popi $ # # Copyright © 1997 - 2011 by IXIA # All Rights Reserved. # # Revision Log: # 32-09-2011 Stefan Popi # ################################################################################ ################################################################################ # # # LEGAL NOTICE: # # ============== # # The following code and documentation (hereinafter "the script") is an # # example script for demonstration purposes only. # # The script is not a standard commercial product offered by Ixia and have # # been developed and is being provided for use only as indicated herein. The # # script [and all modifications, enhancements and updates thereto (whether # # made by Ixia and/or by the user and/or by a third party)] shall at all times # # remain the property of Ixia. # # # # Ixia does not warrant (i) that the functions contained in the script will # # meet the user's requirements or (ii) that the script will be without # # omissions or error-free. # # THE SCRIPT IS PROVIDED "AS IS" WITHOUT WARRANTY OF ANY KIND, AND IXIA # # DISCLAIMS ALL WARRANTIES, EXPRESS, IMPLIED, STATUTORY OR OTHERWISE, # # INCLUDING BUT NOT LIMITED TO ANY WARRANTY OF MERCHANTABILITY AND FITNESS FOR # # A PARTICULAR PURPOSE OR OF NON-INFRINGEMENT. # # THE ENTIRE RISK AS TO THE QUALITY AND PERFORMANCE OF THE SCRIPT IS WITH THE # # USER. # # IN NO EVENT SHALL IXIA BE LIABLE FOR ANY DAMAGES RESULTING FROM OR ARISING # # OUT OF THE USE OF, OR THE INABILITY TO USE THE SCRIPT OR ANY PART THEREOF, # # INCLUDING BUT NOT LIMITED TO ANY LOST PROFITS, LOST BUSINESS, LOST OR # # DAMAGED DATA OR SOFTWARE OR ANY INDIRECT, INCIDENTAL, PUNITIVE OR # # CONSEQUENTIAL DAMAGES, EVEN IF IXIA HAS BEEN ADVISED OF THE POSSIBILITY OF # # SUCH DAMAGES IN ADVANCE. # # Ixia will not be required to provide any software maintenance or support # # services of any kind (e.g., any error corrections) in connection with the # # script or any part thereof. The user acknowledges that although Ixia may # # from time to time and in its sole discretion provide maintenance or support # # services for the script, any such services are subject to the warranty and # # damages limitations set forth herein and will not obligate Ixia to provide # # any additional maintenance or support services. # # # ############################################################################### ################################################################################ # # # Description: # # This sample configures BERT and gets BERT Statistics on a 40/100Gig port. # # # # Module: # # The sample was tested on HSE 40/100GE TSP1 module # # # ################################################################################ package require Ixia set test_name [info script] set chassis_ip localhost set port_list [list 5/1 5/2] set port_count [llength $port_list] set ixnetwork_tcl_server localhost set connect_status [::ixia::connect \ -reset \ -device $chassis_ip \ -port_list $port_list \ -break_locks 1 \ -username ixiaApiUser \ ] if {[keylget connect_status status] != $::SUCCESS} { puts "FAIL - $test_name - [keylget connect_status log]" return 0 } set port_handle [list] foreach port $port_list { if {![catch {keylget connect_status port_handle.$chassis_ip.$port} \ temp_port]} { lappend port_handle $temp_port } } set i 0 puts "Ixia port handles are:" foreach port $port_handle { set port_$i $port puts $port # Initialize per port variables set interface_handles_$port "" incr i } ################################################################################# ## Interface configuration - L1 ################################################################################# puts "Start interface configuration L1 ..." set speed_ ether100Gig set interface_status [::ixia::interface_config \ -mode config \ -intf_mode bert \ -speed $speed_ \ -transmit_clock_source internal_ppm_adj \ -internal_ppm_adjust 100 \ -tx_rx_sync_stats_enable 1 \ -tx_rx_sync_stats_interval 2000 \ -port_handle $port_handle \ -bert_configuration 0A:PRBS-31,0,PRBS-15,1,0|0B:PRBS-23,1,PRBS-23,0,1|1A:,,,,1 \ ] if {[keylget interface_status status] != $::SUCCESS} { puts "FAIL - $test_name - [keylget interface_status log]" return 0 } puts "End interface configuration L1 ..." # port statistics set interface_stats [::ixia::interface_stats \ -port_handle $port_handle \ ] if {[keylget interface_stats status] != $::SUCCESS} { puts "FAIL - $test_name - [keylget interface_stats log]" return 0 } proc show_stats var { set level [expr [info level] - 1] foreach key [keylkeys var] { if {$key == "status"} {continue} set indent [string repeat " " $level] puts -nonewline $indent if {[catch {keylkeys var $key}]} { puts "$key: [keylget var $key]" continue } else { puts $key puts "$indent[string repeat "-" [string length $key]]" } show_stats [keylget var $key] } } puts "------------------BERT stats------------------" show_stats $interface_stats return "SUCCESS - $test_name - [clock format [clock seconds]]"