################################################################################# # Version 1 $Revision: 3 $ # $Author: MChakravarthy $ # # Copyright © 1997 - 2013 by IXIA # All Rights Reserved. # # Revision Log: # 07-20-2007 Mchakravarthy - created sample # ################################################################################ ################################################################################ # # # LEGAL NOTICE: # # ============== # # The following code and documentation (hereinafter "the script") is an # # example script for demonstration purposes only. # # The script is not a standard commercial product offered by Ixia and have # # been developed and is being provided for use only as indicated herein. The # # script [and all modifications, enhancements and updates thereto (whether # # made by Ixia and/or by the user and/or by a third party)] shall at all times # # remain the property of Ixia. # # # # Ixia does not warrant (i) that the functions contained in the script will # # meet the user's requirements or (ii) that the script will be without # # omissions or error-free. # # THE SCRIPT IS PROVIDED "AS IS" WITHOUT WARRANTY OF ANY KIND, AND IXIA # # DISCLAIMS ALL WARRANTIES, EXPRESS, IMPLIED, STATUTORY OR OTHERWISE, # # INCLUDING BUT NOT LIMITED TO ANY WARRANTY OF MERCHANTABILITY AND FITNESS FOR # # A PARTICULAR PURPOSE OR OF NON-INFRINGEMENT. # # THE ENTIRE RISK AS TO THE QUALITY AND PERFORMANCE OF THE SCRIPT IS WITH THE # # USER. # # IN NO EVENT SHALL IXIA BE LIABLE FOR ANY DAMAGES RESULTING FROM OR ARISING # # OUT OF THE USE OF, OR THE INABILITY TO USE THE SCRIPT OR ANY PART THEREOF, # # INCLUDING BUT NOT LIMITED TO ANY LOST PROFITS, LOST BUSINESS, LOST OR # # DAMAGED DATA OR SOFTWARE OR ANY INDIRECT, INCIDENTAL, PUNITIVE OR # # CONSEQUENTIAL DAMAGES, EVEN IF IXIA HAS BEEN ADVISED OF THE POSSIBILITY OF # # SUCH DAMAGES IN ADVANCE. # # Ixia will not be required to provide any software maintenance or support # # services of any kind (e.g., any error corrections) in connection with the # # script or any part thereof. The user acknowledges that although Ixia may # # from time to time and in its sole discretion provide maintenance or support # # services for the script, any such services are subject to the warranty and # # damages limitations set forth herein and will not obligate Ixia to provide # # any additional maintenance or support services. # # # ################################################################################ ################################################################################ # # # Description: # # This sample Configures interfaces on the ports and modifies the values # # of arp and ndp in the configured interface and verifies it # # # # Module: # # The sample was tested on a LM1000TXS4 module. # # # ################################################################################ if {[catch {package require Ixia} retCode]} { puts "FAIL - [info script] - $retCode" return 0 } ################################################################################ # General script variables ################################################################################ set test_name [info script] set cfgError 0 set chassis_ip 10.205.16.54 set port_list [list 2/5 2/6] set ixnetwork_tcl_server 127.0.0.1 set port_count 2 ################################################################################ # START - Connect to the chassis ################################################################################ # Connect to the chassis, reset to factory defaults and take ownership # When using P2NO HLTSET, for loading the IxTclNetwork package please # provide –ixnetwork_tcl_server parameter to ::ixia::connect set connect_status [::ixia::connect \ -reset \ -device $chassis_ip \ -port_list $port_list \ -username ixiaApiUser \ -tcl_server $tcl_server \ -ixnetwork_tcl_server $ixnetwork_tcl_server \ ] if {[keylget connect_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget connect_status log]" } set port_handle [list] foreach port $port_list { if {![catch {keylget connect_status port_handle.$chassis_ip.$port} \ temp_port]} { lappend port_handle $temp_port } } set i 0 puts "Ixia port handles are:" foreach port $port_handle { set port_$i $port puts $port incr i } puts "End connecting to chassis ..." update idletasks catch {unset interface_hanles} ######################################## # Configure interface port_0 # ######################################## set _result_ [::ixia::interface_config \ -mode config \ -port_handle $port_0 \ -transmit_clock_source external \ -internal_ppm_adjust 0 \ -enable_data_center_shared_stats 0 \ -additional_fcoe_stat_1 fcoe_invalid_delimiter \ -additional_fcoe_stat_2 fcoe_invalid_frames \ -data_integrity 1 \ -intf_mode ethernet \ -speed ether100 \ -duplex full \ -autonegotiation 1 \ -phy_mode copper \ -tx_gap_control_mode average \ -transmit_mode advanced \ -port_rx_mode packet_group \ ] #Check status if {[keylget _result_ status] != $::SUCCESS} { puts "Fail - Interface Config failed" return 0 } ######################################## # Configure interface port_1 # ######################################## set _result_ [::ixia::interface_config \ -mode config \ -port_handle $port_1 \ -transmit_clock_source external \ -internal_ppm_adjust 0 \ -enable_data_center_shared_stats 0 \ -additional_fcoe_stat_1 fcoe_invalid_delimiter \ -additional_fcoe_stat_2 fcoe_invalid_frames \ -data_integrity 1 \ -intf_mode ethernet \ -speed ether100 \ -duplex full \ -autonegotiation 1 \ -phy_mode copper \ -tx_gap_control_mode average \ -transmit_mode advanced \ -port_rx_mode packet_group \ ] #Check status if {[keylget _result_ status] != $::SUCCESS} { puts "Fail - Interface Config failed" return 0 } # -enable_ndp 1 # enables neighbor discovery, default 1 # -arp 1 # enables arp requests, default 1 # -arp_send_req 1 # sends arp requests after ports are up # -ndp_send_req 1 # sends neighbor discovery/solicitation after ports are up ######################################## # Modify interface port_0 # ######################################## set _result_ [::ixia::interface_config \ -mode modify \ -port_handle $port_0 \ -mtu 1500 \ -vlan 0 \ -l23_config_type protocol_interface \ -gateway 8.0.0.1 \ -intf_ip_addr 8.0.0.2 \ -netmask 255.255.255.0 \ -check_opposite_ip_version 0 \ -src_mac_addr 0000.2ce1.01ba \ -arp_on_linkup 1 \ -ns_on_linkup 0 \ -single_arp_per_gateway 1 \ -single_ns_per_gateway 1 \ ] #Check status if {[keylget _result_ status] != $::SUCCESS} { puts "Fail - Interface Config failed" return 0 } ######################################## # Modify interface port_1 # ######################################## set _result_ [::ixia::interface_config \ -mode modify \ -port_handle $port_1 \ -mtu 1500 \ -vlan 0 \ -l23_config_type protocol_interface \ -gateway 8.0.0.2 \ -intf_ip_addr 8.0.0.1 \ -netmask 255.255.255.0 \ -check_opposite_ip_version 0 \ -src_mac_addr 0000.2ce1.01bb \ -arp_on_linkup 1 \ -ns_on_linkup 0 \ -single_arp_per_gateway 1 \ -single_ns_per_gateway 1 \ ] #Check status if {[keylget _result_ status] != $::SUCCESS} { puts "Fail - Interface Config failed" return 0 } after 30000 ######################################## # Modify interface port_0 and port_1 # ######################################## set interface_status [::ixia::interface_config \ -mode modify \ -port_handle [list $port_0 $port_1] \ -arp 1 \ -arp_send_req 1 \ -enable_ndp 1 \ -ndp_send_req 1 \ ] if {[keylget interface_status status] != $SUCCESS} { puts "FAIL - $test_name - [keylget interface_status log]" return } set failed_count 0 foreach port [list $port_0 $port_1] { if {[catch {set failed_arp [keylget interface_status \ $port.arp_request_success]}] || $failed_arp == 0} { if {![catch {set intf_list [keylget \ interface_status $port.arp_ipv4_interfaces_failed]}]} { puts "ARP failed on interfaces: $intf_list." } incr failed_count } } if { $failed_count } { puts "FAIL - $test_name arp send request failed. " return 0 } puts "SUCCESS - $test_name - [clock format [clock seconds]]" return 1