################################################################################ # Version 1 $Revision: 1 $ # $Author: RAntonescu $ # # Copyright © 1997 - 2008 by IXIA # All Rights Reserved. # # Revision Log: # 02-11-2008 RAntonescu - created sample # ################################################################################ ################################################################################ # # # LEGAL NOTICE: # # ============== # # The following code and documentation (hereinafter "the script") is an # # example script for demonstration purposes only. # # The script is not a standard commercial product offered by Ixia and have # # been developed and is being provided for use only as indicated herein. The # # script [and all modifications, enhancements and updates thereto (whether # # made by Ixia and/or by the user and/or by a third party)] shall at all times # # remain the property of Ixia. # # # # Ixia does not warrant (i) that the functions contained in the script will # # meet the user's requirements or (ii) that the script will be without # # omissions or error-free. # # THE SCRIPT IS PROVIDED "AS IS" WITHOUT WARRANTY OF ANY KIND, AND IXIA # # DISCLAIMS ALL WARRANTIES, EXPRESS, IMPLIED, STATUTORY OR OTHERWISE, # # INCLUDING BUT NOT LIMITED TO ANY WARRANTY OF MERCHANTABILITY AND FITNESS FOR # # A PARTICULAR PURPOSE OR OF NON-INFRINGEMENT. # # THE ENTIRE RISK AS TO THE QUALITY AND PERFORMANCE OF THE SCRIPT IS WITH THE # # USER. # # IN NO EVENT SHALL IXIA BE LIABLE FOR ANY DAMAGES RESULTING FROM OR ARISING # # OUT OF THE USE OF, OR THE INABILITY TO USE THE SCRIPT OR ANY PART THEREOF, # # INCLUDING BUT NOT LIMITED TO ANY LOST PROFITS, LOST BUSINESS, LOST OR # # DAMAGED DATA OR SOFTWARE OR ANY INDIRECT, INCIDENTAL, PUNITIVE OR # # CONSEQUENTIAL DAMAGES, EVEN IF IXIA HAS BEEN ADVISED OF THE POSSIBILITY OF # # SUCH DAMAGES IN ADVANCE. # # Ixia will not be required to provide any software maintenance or support # # services of any kind (e.g., any error corrections) in connection with the # # script or any part thereof. The user acknowledges that although Ixia may # # from time to time and in its sole discretion provide maintenance or support # # services for the script, any such services are subject to the warranty and # # damages limitations set forth herein and will not obligate Ixia to provide # # any additional maintenance or support services. # # # ################################################################################ ################################################################################ # # # Description: # # This sample configures two interfaces: Ethernet and ATM. For each # # interface, sets a MTU value that is different from the default MTU value. # # # # Module: # # The sample was tested on a LM1000STXS4 and LM622MR module. # # The sample was tested with HLTSET27 and HLTSET26. # # # ################################################################################ package req Ixia set test_name [info script] set chassisIP sylvester # The first port should be an Ethernet port and the second port should be an # ATM port set port_list {3/1 2/1} ################################################################################ # Connect to the chassis, reset to factory defaults and take ownership ################################################################################ set connect_status [::ixia::connect \ -device $chassisIP \ -port_list $port_list \ -reset \ -username ixiaApiUser \ ] if {[keylget connect_status status] == $::FAILURE} { puts "FAIL - $test_name - [keylget connect_status log]" return } array set port_array [join [keylget connect_status port_handle.$chassis_name]] set port_0 $port_array([lindex $port_list 0]) set port_1 $port_array([lindex $port_list 1]) ################################################################################ # Configure interface on ethernet in the test ################################################################################ set interface_status [::ixia::interface_config \ -port_handle $port_0 \ -intf_ip_addr 1.1.1.1 \ -mtu 576 \ ] if {[keylget interface_status status] == $::FAILURE} { puts "FAIL - $test_name - [keylget interface_status log]" return } ################################################################################ # Configure interfaceon ATM in the test ################################################################################ set interface_status [::ixia::interface_config \ -port_handle $port_1 \ -atm_encapsulation LLCBridgedEthernetNoFCS \ -atm_interface_type uni \ -intf_mode atm \ -vpi 8 \ -vci 36 \ -intf_ip_addr 1.1.1.2 \ -mtu 4560 \ ] if {[keylget interface_status status] == $::FAILURE} { puts "FAIL - $test_name - [keylget interface_status log]" return } puts "SUCCESS - $test_name - [clock format [clock seconds]]" return