################################################################################ # Version 1.0 $Revision: 1 $ # $Author: E. Tutescu $ # # Copyright © 1997 - 2012 by IXIA # All Rights Reserved. # # Revision Log: # 24-01-2012 E. Tutescu - Created sample # ################################################################################ ################################################################################ # # # LEGAL NOTICE: # # ============== # # The following code and documentation (hereinafter "the script") is an # # example script for demonstration purposes only. # # The script is not a standard commercial product offered by Ixia and have # # been developed and is being provided for use only as indicated herein. The # # script [and all modifications, enhancements and updates thereto (whether # # made by Ixia and/or by the user and/or by a third party)] shall at all times # # remain the property of Ixia. # # # # Ixia does not warrant (i) that the functions contained in the script will # # meet the user's requirements or (ii) that the script will be without # # omissions or error-free. # # THE SCRIPT IS PROVIDED "AS IS" WITHOUT WARRANTY OF ANY KIND, AND IXIA # # DISCLAIMS ALL WARRANTIES, EXPRESS, IMPLIED, STATUTORY OR OTHERWISE, # # INCLUDING BUT NOT LIMITED TO ANY WARRANTY OF MERCHANTABILITY AND FITNESS FOR # # A PARTICULAR PURPOSE OR OF NON-INFRINGEMENT. # # THE ENTIRE RISK AS TO THE QUALITY AND PERFORMANCE OF THE SCRIPT IS WITH THE # # USER. # # IN NO EVENT SHALL IXIA BE LIABLE FOR ANY DAMAGES RESULTING FROM OR ARISING # # OUT OF THE USE OF, OR THE INABILITY TO USE THE SCRIPT OR ANY PART THEREOF, # # INCLUDING BUT NOT LIMITED TO ANY LOST PROFITS, LOST BUSINESS, LOST OR # # DAMAGED DATA OR SOFTWARE OR ANY INDIRECT, INCIDENTAL, PUNITIVE OR # # CONSEQUENTIAL DAMAGES, EVEN IF IXIA HAS BEEN ADVISED OF THE POSSIBILITY OF # # SUCH DAMAGES IN ADVANCE. # # Ixia will not be required to provide any software maintenance or support # # services of any kind (e.g., any error corrections) in connection with the # # script or any part thereof. The user acknowledges that although Ixia may # # from time to time and in its sole discretion provide maintenance or support # # services for the script, any such services are subject to the warranty and # # damages limitations set forth herein and will not obligate Ixia to provide # # any additional maintenance or support services. # # # ################################################################################ ################################################################################ # # # Description: # # This sample creates a connected interface and then creates a gre # # interface attached to the first one. # # # # Module: # # The sample was tested on a XM12 module. # # # ################################################################################ package require Ixia # Setting session variables set test_name [info script] set chassis_ip 10.205.16.98 set ixnetwork_tcl_server localhost set port_list [list 7/3] set autonegotiation 0 set netmask 255.255.255.0 set ip 19.19.19.2 set ipv6 19::1 set ipv6_prefix_length 64 set gateway 19.19.19.1 set mac 0000.0000.0001 set intf_mode ethernet set gre_dst_ip_addr 239.1.1.1 set gre_key_enable 0 set gre_checksum_enable 0 set gre_ip_addr 3.3.3.3 set gre_ip_prefix_length 32 # Connect to the chassis, reset to factory defaults and take ownership set connect_status [::ixia::connect \ -reset \ -device $chassis_ip \ -port_list $port_list \ -ixnetwork_tcl_server $ixnetwork_tcl_server \ -username ixiaApiUser \ ] if {[keylget connect_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget connect_status log]" } set i 0 set port_handle [list] foreach port $port_list { if {![catch {keylget connect_status port_handle.$chassis_ip.$port} \ temp_port]} { lappend port_handle $temp_port set port_$i $temp_port incr i } } # Creating a connected interface set interface_status [::ixia::interface_config \ -port_handle $port_0 \ -intf_mode ethernet \ -netmask $netmask \ -intf_ip_addr $ip \ -ipv6_intf_addr $ipv6 \ -ipv6_prefix_length $ipv6_prefix_length \ -gateway $gateway \ -src_mac_addr $mac \ ] if {[keylget interface_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget interface_status log]" } # Creating a gre interface attached to the existing connected interface set interface_status [::ixia::interface_config \ -port_handle $port_0 \ -intf_ip_addr $ip \ -gre_ip_prefix_length $gre_ip_prefix_length \ -gre_dst_ip_addr $gre_dst_ip_addr \ -gre_key_enable $gre_key_enable \ -gre_key_in 100 \ -gre_key_out 200 \ -gre_checksum_enable $gre_checksum_enable \ -gre_ip_addr $gre_ip_addr \ -ipv6_intf_addr $ipv6 \ -ipv6_prefix_length $ipv6_prefix_length \ -src_mac_addr $mac \ ] if {[keylget interface_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget interface_status log]" } return "SUCCESS - $test_name - [clock format [clock seconds]]"