################################################################################ # Version 1.0 $Revision: 1 $ # $Author: Stefan Popi $ # # Copyright © 1997 - 2011 by IXIA # All Rights Reserved. # # Revision Log: # 32-09-2011 Stefan Popi # ################################################################################ ################################################################################ # # # LEGAL NOTICE: # # ============== # # The following code and documentation (hereinafter "the script") is an # # example script for demonstration purposes only. # # The script is not a standard commercial product offered by Ixia and have # # been developed and is being provided for use only as indicated herein. The # # script [and all modifications, enhancements and updates thereto (whether # # made by Ixia and/or by the user and/or by a third party)] shall at all times # # remain the property of Ixia. # # # # Ixia does not warrant (i) that the functions contained in the script will # # meet the user's requirements or (ii) that the script will be without # # omissions or error-free. # # THE SCRIPT IS PROVIDED "AS IS" WITHOUT WARRANTY OF ANY KIND, AND IXIA # # DISCLAIMS ALL WARRANTIES, EXPRESS, IMPLIED, STATUTORY OR OTHERWISE, # # INCLUDING BUT NOT LIMITED TO ANY WARRANTY OF MERCHANTABILITY AND FITNESS FOR # # A PARTICULAR PURPOSE OR OF NON-INFRINGEMENT. # # THE ENTIRE RISK AS TO THE QUALITY AND PERFORMANCE OF THE SCRIPT IS WITH THE # # USER. # # IN NO EVENT SHALL IXIA BE LIABLE FOR ANY DAMAGES RESULTING FROM OR ARISING # # OUT OF THE USE OF, OR THE INABILITY TO USE THE SCRIPT OR ANY PART THEREOF, # # INCLUDING BUT NOT LIMITED TO ANY LOST PROFITS, LOST BUSINESS, LOST OR # # DAMAGED DATA OR SOFTWARE OR ANY INDIRECT, INCIDENTAL, PUNITIVE OR # # CONSEQUENTIAL DAMAGES, EVEN IF IXIA HAS BEEN ADVISED OF THE POSSIBILITY OF # # SUCH DAMAGES IN ADVANCE. # # Ixia will not be required to provide any software maintenance or support # # services of any kind (e.g., any error corrections) in connection with the # # script or any part thereof. The user acknowledges that although Ixia may # # from time to time and in its sole discretion provide maintenance or support # # services for the script, any such services are subject to the warranty and # # damages limitations set forth herein and will not obligate Ixia to provide # # any additional maintenance or support services. # # # ############################################################################### ################################################################################ # # # Description: # # This sample configures Dual Stack Protocol Interfaces, and sends arp # # requests for IPv4 interfaces and Router Solicitation for IPv6 interfaces. # # # # Module: # # The sample was tested on ... module # # # ################################################################################ package require Ixia set test_name [info script] set chassisIP 10.205.16.91 set port_list [list 5/7 5/8] # Connect to the chassis, reset to factory defaults and take ownership # When using P2NO HLTSET, for loading the IxTclNetwork package please # provide –ixnetwork_tcl_server parameter to ::ixia::connect set connect_status [::ixia::connect \ -reset \ -device $chassisIP \ -port_list $port_list \ -ixnetwork_tcl_server localhost \ ] if {[keylget connect_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget connect_status log]" } set port_handle [list] foreach port $port_list { if {![catch {keylget connect_status port_handle.$chassisIP.$port} \ temp_port]} { lappend port_handle $temp_port } } set port_src_handle [lindex $port_handle 0] set port_dst_handle [lindex $port_handle 1] puts "Ixia port handles are $port_handle ..." ################################################################################ # Configure Dual Stack Interfaces on both ports # ################################################################################ for {set i 1} {$i<10} {incr i} { set interface_status [::ixia::interface_config \ -port_handle $port_src_handle \ -mode config \ -speed ether100 \ -phy_mode copper \ -intf_ip_addr 20.0.0.10$i \ -gateway 20.0.0.$i \ -netmask 255.255.255.0 \ -autonegotiation 1 \ -ipv6_intf_addr 20:0:0:0:0:0:0:$i \ -ipv6_gateway 20:0:0:0:0:0:0:10$i \ -ipv6_prefix_length 112 \ ] if {[keylget interface_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget interface_status log]" } } for {set i 1} {$i<10} {incr i} { set interface_status [::ixia::interface_config \ -port_handle $port_dst_handle \ -mode config \ -speed ether100 \ -phy_mode copper \ -intf_ip_addr 20.0.0.$i \ -gateway 20.0.0.10$i \ -netmask 255.255.255.0 \ -autonegotiation 1 \ -ipv6_intf_addr 20:0:0:0:0:0:0:10$i \ -ipv6_gateway 20:0:0:0:0:0:0:$i \ -ipv6_prefix_length 112 \ ] if {[keylget interface_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget interface_status log]" } } ################################################################################ # Send ARP request and Router Solicitations ################################################################################ after 5000 set start [clock seconds] set start_time [clock clicks -milliseconds] set interface_status [::ixia::interface_config \ -port_handle [list $port_src_handle $port_dst_handle] \ -send_router_solicitation [list 1 1] \ -arp_send_req [list 1 1] \ ] set stop [clock seconds] puts "Total time [expr $stop - $start]" if {[keylget interface_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget interface_status log]" } after 5000 foreach port $port_handle { puts "\nPort $port:" if {[keylget interface_status $port.arp_request_success] == 1} { puts "\tARP resolved for all interfaces" } else { if {![catch {keylget interface_status $port.arp_ipv4_interfaces_failed} out]} { puts "\tIPv4 Interfaces that failed to resolve ARP: $out" } if {![catch {keylget interface_status $port.arp_ipv6_interfaces_failed} out]} { puts "\tIPv6 Interfaces that didn't receive a response to router \ solicitation: $out" } } } if {[keylget interface_status $port_src_handle.arp_request_success] != 1} { set int_arp_failed [keylget interface_status $port_src_handle.arp_ipv4_interfaces_failed] puts "Interfaces '$int_arp_failed' failed to resolve ARP on port $port_src_handle" } else { puts "ARP was successful on port $port_src_handle" } if {[keylget interface_status $port_dst_handle.arp_request_success] != 1} { set int_arp_failed [keylget interface_status $port_dst_handle.arp_ipv4_interfaces_failed] puts "Interfaces '$int_arp_failed' failed to resolve ARP on port $port_dst_handle" } else { puts "ARP was successful on port $port_dst_handle" } set control_status [::ixia::cleanup_session -port_handle $port_handle] if {[keylget control_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget control_status log]" } return "SUCCESS - $test_name - [clock format [clock seconds]]"