################################################################################ # Version 1.0 $ # $Author: cnicutar $ # # Copyright © 1997 - 2009 by IXIA # All Rights Reserved. # # Description: # ################################################################################ ################################################################################ # # # LEGAL NOTICE: # # ============== # # The following code and documentation (hereinafter "the script") is an # # example script for demonstration purposes only. # # The script is not a standard commercial product offered by Ixia and have # # been developed and is being provided for use only as indicated herein. The # # script [and all modifications, enhancements and updates thereto (whether # # made by Ixia and/or by the user and/or by a third party)] shall at all times # # remain the property of Ixia. # # # # Ixia does not warrant (i) that the functions contained in the script will # # meet the user's requirements or (ii) that the script will be without # # omissions or error-free. # # THE SCRIPT IS PROVIDED "AS IS" WITHOUT WARRANTY OF ANY KIND, AND IXIA # # DISCLAIMS ALL WARRANTIES, EXPRESS, IMPLIED, STATUTORY OR OTHERWISE, # # INCLUDING BUT NOT LIMITED TO ANY WARRANTY OF MERCHANTABILITY AND FITNESS FOR # # A PARTICULAR PURPOSE OR OF NON-INFRINGEMENT. # # THE ENTIRE RISK AS TO THE QUALITY AND PERFORMANCE OF THE SCRIPT IS WITH THE # # USER. # # IN NO EVENT SHALL IXIA BE LIABLE FOR ANY DAMAGES RESULTING FROM OR ARISING # # OUT OF THE USE OF, OR THE INABILITY TO USE THE SCRIPT OR ANY PART THEREOF, # # INCLUDING BUT NOT LIMITED TO ANY LOST PROFITS, LOST BUSINESS, LOST OR # # DAMAGED DATA OR SOFTWARE OR ANY INDIRECT, INCIDENTAL, PUNITIVE OR # # CONSEQUENTIAL DAMAGES, EVEN IF IXIA HAS BEEN ADVISED OF THE POSSIBILITY OF # # SUCH DAMAGES IN ADVANCE. # # Ixia will not be required to provide any software maintenance or support # # services of any kind (e.g., any error corrections) in connection with the # # script or any part thereof. The user acknowledges that although Ixia may # # from time to time and in its sole discretion provide maintenance or support # # services for the script, any such services are subject to the warranty and # # damages limitations set forth herein and will not obligate Ixia to provide # # any additional maintenance or support services. # # # ################################################################################ ################################################################################ # # # Description: # # This sample creates two IPv4 VLAN streams, starts the streams and # # displays latency statistics. # # # # Module: # # The sample was tested on a LM1000TXS4 module. # # # # # ################################################################################ package require Ixia set test_name [info script] set chassisIP sylvester ######## # IpV4 # ######## set ipV4_port_list "3/3 3/4" set ipV4_autoneg_list "1 1" set ipV4_duplex_list "auto auto" set ipV4_speed_list "auto auto" set ipV4_mac_list "0000.debb.0001 0000.debb.0002" set ipV4_vlan_list "1 1" set ipV4_vlan_id_list "100 100" set ipV4_version_list "4 4" set ipV4_ixia_list "1.1.1.2 1.1.1.1" set ipV4_gateway_list "1.1.1.1 1.1.1.2" set ipV4_netmask_list "255.255.255.0 255.255.255.0" ################################################################################# # START TEST # ################################################################################# # Connect to the chassis, reset to factory defaults and take ownership # When using P2NO HLTSET, for loading the IxTclNetwork package please # provide –ixnetwork_tcl_server parameter to ::ixia::connect set connect_status [::ixia::connect \ -reset \ -ixnetwork_tcl_server localhost \ -device $chassisIP \ -port_list $ipV4_port_list \ -username ixiaApiUser ] if {[keylget connect_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget connect_status log]" } set port_array [keylget connect_status port_handle.$chassisIP] set port_0 [keylget port_array [lindex $ipV4_port_list 0]] set port_1 [keylget port_array [lindex $ipV4_port_list 1]] set port_handle [list $port_0 $port_1] ######################################## # Configure interface in the test # # IPv4 # ######################################## set interface_status [::ixia::interface_config \ -port_handle $port_handle \ -autonegotiation $ipV4_autoneg_list \ -duplex $ipV4_duplex_list \ -speed $ipV4_speed_list \ -src_mac_addr $ipV4_mac_list \ -vlan $ipV4_vlan_list \ -vlan_id $ipV4_vlan_id_list \ -intf_ip_addr $ipV4_ixia_list \ -gateway $ipV4_gateway_list \ -netmask $ipV4_netmask_list \ ] if {[keylget interface_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget interface_status log]" } set vlan_number 1 # Configure the streams on the first IpV4 port set traffic_status [::ixia::traffic_config \ -traffic_generator ixnetwork_540 \ -mode create \ -port_handle $port_0 \ -port_handle2 $port_1 \ -l3_protocol ipv4 \ -ip_src_addr 1.1.1.2 \ -ip_src_mode increment \ -ip_src_step 0.0.0.1 \ -ip_src_count $vlan_number \ -ip_dst_addr 1.1.1.1 \ -ip_dst_mode increment \ -ip_dst_step 0.0.0.1 \ -ip_dst_count $vlan_number \ -rate_percent 25 \ -mac_src 0000.debb.0001 \ -mac_dst 0000.debb.0002 \ -vlan enable \ -vlan_id_mode increment \ -vlan_id 100 \ -vlan_id_count $vlan_number \ -vlan_id_step 2 \ -track_by endpoint_pair \ ] if {[keylget traffic_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget traffic_status log]" } set stream_id_list [keylget traffic_status stream_id] set traffic_status [::ixia::traffic_config \ -traffic_generator ixnetwork_540 \ -mode create \ -port_handle $port_0 \ -port_handle2 $port_1 \ -l3_protocol ipv4 \ -ip_src_addr 1.1.1.1 \ -ip_src_mode increment \ -ip_src_step 0.0.0.1 \ -ip_src_count $vlan_number \ -ip_dst_addr 1.1.1.2 \ -ip_dst_mode increment \ -ip_dst_step 0.0.0.1 \ -ip_dst_count $vlan_number \ -rate_percent 25 \ -mac_src 0000.debb.0002 \ -mac_dst 0000.debb.0001 \ -vlan enable \ -vlan_id_mode increment \ -vlan_id 100 \ -vlan_id_count $vlan_number \ -vlan_id_step 2 \ -track_by endpoint_pair \ ] if {[keylget traffic_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget traffic_status log]" } lappend stream_id_list [keylget traffic_status stream_id] set number_of_streams [llength $stream_id_list] set number_of_bins 3 set clear_stats_status [::ixia::traffic_control \ -port_handle $port_handle \ -action clear_stats \ -traffic_generator ixnetwork_540 \ -latency_bins $number_of_bins \ -latency_values 2 3.45 ] if {[keylget clear_stats_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget clear_stats_status log]" } set traffic_status [::ixia::traffic_control \ -action run \ -traffic_generator ixnetwork_540 \ ] if {[keylget traffic_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget traffic_control_status log]" } after 10000 set traffic_status [::ixia::traffic_control \ -action stop \ -traffic_generator ixnetwork_540 \ ] if {[keylget traffic_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget traffic_control_status log]" } after 5000 set pgid_statistics_list [::ixia::traffic_stats \ -traffic_generator ixnetwork_540 \ -mode stream \ ] if {[keylget pgid_statistics_list status] != $::SUCCESS} { return "FAIL - $test_name - [keylget pgid_statistics_list log]" } puts "\n" puts "+---------------------------------------------------------------+" puts "+ Statistic Results +" puts "+---------------------------------------------------------------+" puts "+ Time : [clock format [clock seconds]]" puts "+ Number of Streams : $number_of_streams" puts "+ Number of Latency Bins : $number_of_bins" puts "+ Note : Latency values are in nsec" puts "+---------------------------------------------------------------+" puts [format "%20s %8s %16s %16s %9s %8s %8s" \ Stream Bin# FirstTS LastTS MaxLat MinLat TotalPackets] for {set stream_index 0} {$stream_index < $number_of_streams} {incr stream_index} { set stream_id [lindex $stream_id_list $stream_index] for {set l 1} {$l <= $number_of_bins} {incr l} { puts [format "%20s %8d %15s %15s %8.1f %8.1f %8d" $stream_id $l \ [keylget pgid_statistics_list \ $port_1.stream.$stream_id.rx.latency_bin.$l.first_tstamp] \ [keylget pgid_statistics_list \ $port_1.stream.$stream_id.rx.latency_bin.$l.last_tstamp] \ [keylget pgid_statistics_list \ $port_1.stream.$stream_id.rx.latency_bin.$l.max] \ [keylget pgid_statistics_list \ $port_1.stream.$stream_id.rx.latency_bin.$l.min] \ [keylget pgid_statistics_list \ $port_1.stream.$stream_id.rx.latency_bin.$l.total_pkts] \ [keylget pgid_statistics_list ]] } } return "SUCCESS - $test_name - [clock format [clock seconds]]"