################################################################################ # Version 1.0 $Revision: 1 $ # $Author: E. Tutescu $ # # Copyright © 1997 - 2012 by IXIA # All Rights Reserved. # # Revision Log: # 19-01-2012 E. Tutescu - Created sample # ################################################################################ ################################################################################ # # # LEGAL NOTICE: # # ============== # # The following code and documentation (hereinafter "the script") is an # # example script for demonstration purposes only. # # The script is not a standard commercial product offered by Ixia and have # # been developed and is being provided for use only as indicated herein. The # # script [and all modifications, enhancements and updates thereto (whether # # made by Ixia and/or by the user and/or by a third party)] shall at all times # # remain the property of Ixia. # # # # Ixia does not warrant (i) that the functions contained in the script will # # meet the user's requirements or (ii) that the script will be without # # omissions or error-free. # # THE SCRIPT IS PROVIDED "AS IS" WITHOUT WARRANTY OF ANY KIND, AND IXIA # # DISCLAIMS ALL WARRANTIES, EXPRESS, IMPLIED, STATUTORY OR OTHERWISE, # # INCLUDING BUT NOT LIMITED TO ANY WARRANTY OF MERCHANTABILITY AND FITNESS FOR # # A PARTICULAR PURPOSE OR OF NON-INFRINGEMENT. # # THE ENTIRE RISK AS TO THE QUALITY AND PERFORMANCE OF THE SCRIPT IS WITH THE # # USER. # # IN NO EVENT SHALL IXIA BE LIABLE FOR ANY DAMAGES RESULTING FROM OR ARISING # # OUT OF THE USE OF, OR THE INABILITY TO USE THE SCRIPT OR ANY PART THEREOF, # # INCLUDING BUT NOT LIMITED TO ANY LOST PROFITS, LOST BUSINESS, LOST OR # # DAMAGED DATA OR SOFTWARE OR ANY INDIRECT, INCIDENTAL, PUNITIVE OR # # CONSEQUENTIAL DAMAGES, EVEN IF IXIA HAS BEEN ADVISED OF THE POSSIBILITY OF # # SUCH DAMAGES IN ADVANCE. # # Ixia will not be required to provide any software maintenance or support # # services of any kind (e.g., any error corrections) in connection with the # # script or any part thereof. The user acknowledges that although Ixia may # # from time to time and in its sole discretion provide maintenance or support # # services for the script, any such services are subject to the warranty and # # damages limitations set forth herein and will not obligate Ixia to provide # # any additional maintenance or support services. # # # ################################################################################ ################################################################################ # # # Description: # # This sample creates a back-to-back setup using two Ixia ports. # # It configures one IPv4 Ethernet interface on each port and creates # # a traffic item with two egress tracking elements. After this, it modifies # # the traffic item in order to disable the egress tracking. # # # # Module: # # The sample was tested on a XM12 module. # # # ################################################################################ package require Ixia # Setting session variables set chassisIp 10.205.16.98 set portList [list 7/1 7/2] set ixnetwork_tcl_server localhost set test_name [info script] # Connect to the chassis, reset to factory defaults and take ownership # When using P2NO HLTSET, for loading the IxTclNetwork package please # provide –ixnetwork_tcl_server parameter to ::ixia::connect set connection_info [::ixia::connect \ -device $chassisIp \ -port_list $portList \ -ixnetwork_tcl_server $ixnetwork_tcl_server \ -reset ] if {[keylget connection_info status] != $::SUCCESS} { return "FAIL - $test_name - [keylget connection_info log]" } set tx_port [lindex $portList 0] set rx_port [lindex $portList 1] set tx_handle [keylget connection_info port_handle.$chassisIp.$tx_port] set rx_handle [keylget connection_info port_handle.$chassisIp.$rx_port] ################################################################################ # Configure interfaces in the test # # IPv4 # ################################################################################ set tx_ip "20.0.0.1" set rx_ip "20.0.0.2" set tx_interface_config [::ixia::interface_config \ -port_handle $tx_handle \ -intf_ip_addr $tx_ip \ -gateway 20.0.0.2 \ -netmask 255.255.255.0 \ -src_mac_addr 0000.0000.0001 \ -intf_mode ethernet \ -speed auto ] if {[keylget tx_interface_config status] != $::SUCCESS} { return "FAIL - $test_name - [keylget tx_interface_config log]" } set rx_interface_config [::ixia::interface_config \ -port_handle $rx_handle \ -intf_ip_addr $rx_ip \ -gateway 20.0.0.1 \ -netmask 255.255.255.0 \ -src_mac_addr 0000.0000.0002 \ -intf_mode ethernet \ -speed auto ] if {[keylget rx_interface_config status] != $::SUCCESS} { return "FAIL - $test_name - [keylget rx_interface_config log]" } set tx_intf_handles [keylget tx_interface_config interface_handle] set rx_intf_handles [keylget rx_interface_config interface_handle] # Send arp for the configured interfaces after 3000 set interface_config [::ixia::interface_config \ -arp_send_req {1 1} \ -port_handle $tx_handle $rx_handle ] if {[keylget interface_config status] != $::SUCCESS} { return "FAIL - $test_name - [keylget interface_config log]" } ################################################################################ # Configure traffic in the test # # # ################################################################################ # Configure one traffic item with two egressTracking elements # which are set to dscp and tos_precedence set traffic_status [::ixia::traffic_config \ -mode create \ -traffic_generator ixnetwork_540 \ -transmit_mode continuous \ -name "HLTAPI_traffic" \ -src_dest_mesh fully \ -route_mesh fully \ -emulation_src_handle $tx_intf_handles \ -emulation_dst_handle $rx_intf_handles \ -rate_percent 10 \ -egress_tracking tos_precedence dscp \ -egress_tracking_encap ethernet ethernet \ -track_by ipv4_source_ip \ -frame_size_max 512 ] if {[keylget traffic_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget traffic_status log]" } # Disable egress tracking feature on the current traffic item set stream_id [keylget traffic_status stream_id] set traffic_status [::ixia::traffic_config \ -mode modify \ -stream_id $stream_id \ -egress_tracking none ] if {[keylget traffic_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget traffic_status log]" } return "SUCCESS - $test_name - [clock format [clock seconds]]"