################################################################################ # Version 1.0 $Revision: 1 $ # $Author: cnicutar $ # # Copyright © 1997 - 2009 by IXIA # All Rights Reserved. # # Revision Log: # # ################################################################################ ################################################################################ # # # LEGAL NOTICE: # # ============== # # The following code and documentation (hereinafter "the script") is an # # example script for demonstration purposes only. # # The script is not a standard commercial product offered by Ixia and have # # been developed and is being provided for use only as indicated herein. The # # script [and all modifications, enhancements and updates thereto (whether # # made by Ixia and/or by the user and/or by a third party)] shall at all times # # remain the property of Ixia. # # # # Ixia does not warrant (i) that the functions contained in the script will # # meet the user's requirements or (ii) that the script will be without # # omissions or error-free. # # THE SCRIPT IS PROVIDED "AS IS" WITHOUT WARRANTY OF ANY KIND, AND IXIA # # DISCLAIMS ALL WARRANTIES, EXPRESS, IMPLIED, STATUTORY OR OTHERWISE, # # INCLUDING BUT NOT LIMITED TO ANY WARRANTY OF MERCHANTABILITY AND FITNESS FOR # # A PARTICULAR PURPOSE OR OF NON-INFRINGEMENT. # # THE ENTIRE RISK AS TO THE QUALITY AND PERFORMANCE OF THE SCRIPT IS WITH THE # # USER. # # IN NO EVENT SHALL IXIA BE LIABLE FOR ANY DAMAGES RESULTING FROM OR ARISING # # OUT OF THE USE OF, OR THE INABILITY TO USE THE SCRIPT OR ANY PART THEREOF, # # INCLUDING BUT NOT LIMITED TO ANY LOST PROFITS, LOST BUSINESS, LOST OR # # DAMAGED DATA OR SOFTWARE OR ANY INDIRECT, INCIDENTAL, PUNITIVE OR # # CONSEQUENTIAL DAMAGES, EVEN IF IXIA HAS BEEN ADVISED OF THE POSSIBILITY OF # # SUCH DAMAGES IN ADVANCE. # # Ixia will not be required to provide any software maintenance or support # # services of any kind (e.g., any error corrections) in connection with the # # script or any part thereof. The user acknowledges that although Ixia may # # from time to time and in its sole discretion provide maintenance or support # # services for the script, any such services are subject to the warranty and # # damages limitations set forth herein and will not obligate Ixia to provide # # any additional maintenance or support services. # # # ################################################################################ ################################################################################ # # # Description: # # This sample creates BGP peers and routes, and sends traffic over it # # using ixnetwork_540 traffic_generator and tracking by qos. # # # # It uses two Ixia ports. BGP peers and routes are configured on both # # ports. Streams are generated using ixnetwork_540 traffic_generator # # Traffic statistics are collected for each flow. # # # ################################################################################ package require Ixia set test_name [info script] set chassisIP sylvester set port_list [list 2/3 2/4] ######## # IpV4 # ######## set ipV4_autoneg_list "1 1" set ipV4_duplex_list "auto auto" set ipV4_speed_list "auto auto" set ipV4_ixia_list "172.16.32.1 172.16.32.2" set ipV4_gateway_list "172.16.32.2 172.16.32.1" set ipV4_netmask_list "255.255.255.0 255.255.255.0" set ipV6_intf_addr "2001::1 2001::2" set ipv6_prefix_length "64 64" # Connect to the chassis, reset to factory defaults and take ownership # When using P2NO HLTSET, for loading the IxTclNetwork package please # provide –ixnetwork_tcl_server parameter to ::ixia::connect set connect_status [::ixia::connect \ -reset \ -ixnetwork_tcl_server localhost \ -device $chassisIP \ -port_list $port_list \ -username ixiaApiUser ] if {[keylget connect_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget connect_status log]" } set port_array [keylget connect_status port_handle.$chassisIP] set port_0 [keylget port_array [lindex $port_list 0]] set port_1 [keylget port_array [lindex $port_list 1]] set port_handle [list $port_0 $port_1] set interface_status [::ixia::interface_config \ -port_handle $port_handle \ -autonegotiation $ipV4_autoneg_list \ -duplex $ipV4_duplex_list \ -speed $ipV4_speed_list \ -intf_ip_addr $ipV4_ixia_list \ -gateway $ipV4_gateway_list \ -netmask $ipV4_netmask_list \ -ipv6_intf_addr $ipV6_intf_addr \ -ipv6_prefix_length $ipv6_prefix_length \ ] if {[keylget interface_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget interface_status log]" } set interface_handles [keylget interface_status interface_handle] set traffic_status [::ixia::traffic_config \ -traffic_generator ixnetwork_540 \ -mode create \ -circuit_endpoint_type ipv4 \ -emulation_src_handle [lindex $interface_handles 0] \ -emulation_dst_handle [lindex $interface_handles 1] \ -length_mode imix \ -frame_size_imix "1:150 1:200 1:256 1:512" \ -ipv6_src_addr 2001::1 \ -ipv6_dst_addr 2001::2 \ -track_by traffic_item \ ] if {[keylget traffic_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget traffic_status log]" } set traffic_status [::ixia::traffic_control \ -action run \ -traffic_generator ixnetwork_540 \ ] if {[keylget traffic_status status] != $::SUCCESS} { puts "FAIL - $test_name - [keylget traffic_status log]" return 0 } after 10000 ################################################################################ # Stop the traffic # ################################################################################ set traffic_status [::ixia::traffic_control \ -action stop \ -traffic_generator ixnetwork_540 \ ] if {[keylget traffic_status status] != $::SUCCESS} { puts "FAIL - $test_name - [keylget traffic_status log]" return 0 } set traffic_status [::ixia::traffic_stats \ -mode traffic_item \ -traffic_generator ixnetwork_540 \ ] if {[keylget traffic_status status] != $::SUCCESS} { puts "FAIL - $test_name - [keylget traffic_status log]" return 0 } set traffic_items [keylget traffic_status traffic_item] set traffic_items [keylkeys traffic_items] foreach traffic_item $traffic_items { puts "***** Traffic item: $traffic_item" puts [format "%20s %s" "Total packets: "\ [keylget traffic_status traffic_item.$traffic_item.rx.total_pkts]] puts [format "%20s %s" "Lost packets: "\ [keylget traffic_status traffic_item.$traffic_item.rx.loss_pkts]] puts [format "%20s %s" "Total packet bytes: "\ [keylget traffic_status traffic_item.$traffic_item.rx.total_pkt_bytes]] } puts "SUCCESS - $test_name - [clock format [clock seconds]]" return 1