################################################################################ # Version 1.0 $Revision: 1 $ # $Author: cnicutar $ # # Copyright © 1997 - 2009 by IXIA # All Rights Reserved. # # Revision Log: # # ################################################################################ ################################################################################ # # # LEGAL NOTICE: # # ============== # # The following code and documentation (hereinafter "the script") is an # # example script for demonstration purposes only. # # The script is not a standard commercial product offered by Ixia and have # # been developed and is being provided for use only as indicated herein. The # # script [and all modifications, enhancements and updates thereto (whether # # made by Ixia and/or by the user and/or by a third party)] shall at all times # # remain the property of Ixia. # # # # Ixia does not warrant (i) that the functions contained in the script will # # meet the user's requirements or (ii) that the script will be without # # omissions or error-free. # # THE SCRIPT IS PROVIDED "AS IS" WITHOUT WARRANTY OF ANY KIND, AND IXIA # # DISCLAIMS ALL WARRANTIES, EXPRESS, IMPLIED, STATUTORY OR OTHERWISE, # # INCLUDING BUT NOT LIMITED TO ANY WARRANTY OF MERCHANTABILITY AND FITNESS FOR # # A PARTICULAR PURPOSE OR OF NON-INFRINGEMENT. # # THE ENTIRE RISK AS TO THE QUALITY AND PERFORMANCE OF THE SCRIPT IS WITH THE # # USER. # # IN NO EVENT SHALL IXIA BE LIABLE FOR ANY DAMAGES RESULTING FROM OR ARISING # # OUT OF THE USE OF, OR THE INABILITY TO USE THE SCRIPT OR ANY PART THEREOF, # # INCLUDING BUT NOT LIMITED TO ANY LOST PROFITS, LOST BUSINESS, LOST OR # # DAMAGED DATA OR SOFTWARE OR ANY INDIRECT, INCIDENTAL, PUNITIVE OR # # CONSEQUENTIAL DAMAGES, EVEN IF IXIA HAS BEEN ADVISED OF THE POSSIBILITY OF # # SUCH DAMAGES IN ADVANCE. # # Ixia will not be required to provide any software maintenance or support # # services of any kind (e.g., any error corrections) in connection with the # # script or any part thereof. The user acknowledges that although Ixia may # # from time to time and in its sole discretion provide maintenance or support # # services for the script, any such services are subject to the warranty and # # damages limitations set forth herein and will not obligate Ixia to provide # # any additional maintenance or support services. # # # ################################################################################ ################################################################################ # # # Description: # # This sample creates BGP peers and routes, and sends traffic over it # # using ixnetwork_540 traffic_generator and tracking by qos. # # # # It uses two Ixia ports. BGP peers and routes are configured on both # # ports. Streams are generated using ixnetwork traffic_generator # # Traffic statistics are collected for each flow. # # Flow rates are updated while the traffic is running with mode # # dynamic update. # # ################################################################################ package require Ixia set test_name [info script] set chassisIP sylvester set port_list [list 7/1 7/2] set intf_num_per_port 10 # When using P2NO HLTSET, for loading the IxTclNetwork package please # provide –ixnetwork_tcl_server parameter to ::ixia::connect set connect_status [::ixia::connect \ -reset \ -ixnetwork_tcl_server localhost \ -device $chassisIP \ -port_list $port_list \ -username ixiaApiUser \ ] if {[keylget connect_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget connect_status log]" } proc print_flow_stats {flow_traffic_status} { set flow_results [list \ "Tx Frames" tx.total_pkts \ "Rx Frames" rx.total_pkts \ "Tx pkt_rate" tx.total_pkt_rate \ "Loss %" rx.loss_percent \ ] set flows [keylget flow_traffic_status flow] foreach flow [keylkeys flows] { set flow_key [keylget flow_traffic_status flow.$flow] puts "\tFlow $flow" foreach {name key} [subst $[subst flow_results]] { puts "\t\t$name: [keylget flow_traffic_status flow.$flow.$key]" } } } set port_array [keylget connect_status port_handle.$chassisIP] set port_0 [keylget port_array [lindex $port_list 0]] set port_1 [keylget port_array [lindex $port_list 1]] set port_handle {} set ipv6_addr_start "2001::0" set ipv6_addr_list {} for {set i 0} {$i<$intf_num_per_port} {incr i} { lappend ipv6_addr_list [::ixia::increment_ipv6_address_hltapi $ipv6_addr_start "0::1"] \ [::ixia::increment_ipv6_address_hltapi $ipv6_addr_start "0::${intf_num_per_port}"] \ lappend port_handle $port_0 $port_1 set ipv6_addr_start [::ixia::increment_ipv6_address_hltapi $ipv6_addr_start "0::1"] } set interface_status [::ixia::interface_config \ -port_handle $port_handle \ -ipv6_intf_addr $ipv6_addr_list \ -ipv6_prefix_length 64 \ ] if {[keylget interface_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget interface_status log]" } set port_0_interfaces {} set port_1_interfaces {} foreach {int1 int2} [keylget interface_status interface_handle] { lappend port_0_interfaces $int1 lappend port_1_interfaces $int2 } set rate_start_value 10 set rate_increment_step 30 set dynamic_count 3 set frame_size_start 48 set frame_size_step 16 set traffic_status [::ixia::traffic_config \ -traffic_generator ixnetwork_540 \ -mode create \ -circuit_endpoint_type ipv6 \ -emulation_src_handle $port_0_interfaces \ -emulation_dst_handle $port_1_interfaces \ -src_dest_mesh fully \ -rate_percent $rate_start_value \ -track_by ipv6_source_ip \ -frame_size $frame_size_start \ ] if {[keylget traffic_status status] != $::SUCCESS} { puts "FAIL - $test_name - [keylget traffic_status log]" return 0 } set stream_id [keylget traffic_status traffic_item] puts "Running traffic with rate_percent : ${rate_start_value}%" set traffic_status [::ixia::traffic_control \ -action run \ -traffic_generator ixnetwork_540 \ ] if {[keylget traffic_status status] != $::SUCCESS} { puts "FAIL - $test_name - [keylget traffic_status log]" return 0 } after 10000 set flow_traffic_status [::ixia::traffic_stats \ -traffic_generator ixnetwork_540 \ -mode flow \ ] if {[keylget flow_traffic_status status] != $::SUCCESS} { puts "FAIL - $test_name - [keylget flow_traffic_status log]" return 0 } print_flow_stats $flow_traffic_status update idletasks for {set i 0} {$i<$dynamic_count} {incr i} { set rate_start_value [expr $rate_start_value + $rate_increment_step] set frame_size_start [expr $frame_size_start + $frame_size_step] puts "Changing traffic rate_percent to ${rate_start_value}%" set traffic_status [::ixia::traffic_config \ -traffic_generator ixnetwork_540 \ -mode dynamic_update \ -rate_percent $rate_start_value \ -stream_id $stream_id \ -frame_size $frame_size_start \ ] if {[keylget traffic_status status] != $::SUCCESS} { puts "FAIL - $test_name - [keylget traffic_status log]" return 0 } after 10000 set flow_traffic_status [::ixia::traffic_stats \ -traffic_generator ixnetwork_540 \ -mode flow \ ] print_flow_stats $flow_traffic_status update idletasks } set traffic_status [::ixia::traffic_control \ -action stop \ -traffic_generator ixnetwork_540 \ ] if {[keylget traffic_status status] != $::SUCCESS} { puts "FAIL - $test_name - [keylget traffic_status log]" return 0 } puts "SUCCESS - $test_name - [clock format [clock seconds]]" return 1