################################################################################ # Version 1.0 $Revision: 1 $ # $Author: Matei-Eugen Vasile $ # # Copyright © 1997 - 2007 by IXIA # All Rights Reserved. # # Revision Log: # 4-30-2007 Matei-Eugen Vasile # ################################################################################ ################################################################################ # # # LEGAL NOTICE: # # ============== # # The following code and documentation (hereinafter "the script") is an # # example script for demonstration purposes only. # # The script is not a standard commercial product offered by Ixia and have # # been developed and is being provided for use only as indicated herein. The # # script [and all modifications, enhancements and updates thereto (whether # # made by Ixia and/or by the user and/or by a third party)] shall at all times # # remain the property of Ixia. # # # # Ixia does not warrant (i) that the functions contained in the script will # # meet the user's requirements or (ii) that the script will be without # # omissions or error-free. # # THE SCRIPT IS PROVIDED "AS IS" WITHOUT WARRANTY OF ANY KIND, AND IXIA # # DISCLAIMS ALL WARRANTIES, EXPRESS, IMPLIED, STATUTORY OR OTHERWISE, # # INCLUDING BUT NOT LIMITED TO ANY WARRANTY OF MERCHANTABILITY AND FITNESS FOR # # A PARTICULAR PURPOSE OR OF NON-INFRINGEMENT. # # THE ENTIRE RISK AS TO THE QUALITY AND PERFORMANCE OF THE SCRIPT IS WITH THE # # USER. # # IN NO EVENT SHALL IXIA BE LIABLE FOR ANY DAMAGES RESULTING FROM OR ARISING # # OUT OF THE USE OF, OR THE INABILITY TO USE THE SCRIPT OR ANY PART THEREOF, # # INCLUDING BUT NOT LIMITED TO ANY LOST PROFITS, LOST BUSINESS, LOST OR # # DAMAGED DATA OR SOFTWARE OR ANY INDIRECT, INCIDENTAL, PUNITIVE OR # # CONSEQUENTIAL DAMAGES, EVEN IF IXIA HAS BEEN ADVISED OF THE POSSIBILITY OF # # SUCH DAMAGES IN ADVANCE. # # Ixia will not be required to provide any software maintenance or support # # services of any kind (e.g., any error corrections) in connection with the # # script or any part thereof. The user acknowledges that although Ixia may # # from time to time and in its sole discretion provide maintenance or support # # services for the script, any such services are subject to the warranty and # # damages limitations set forth herein and will not obligate Ixia to provide # # any additional maintenance or support services. # # # ############################################################################### ################################################################################ # # # Description: # # This sample creates a BACK-TO-BACK setup. # # # # It configures two IPv4 Ethernet interfaces and generates traffic between # # them. # # # # Module: # # The sample was tested on a TXS4 module. # # # ################################################################################ package require Ixia set test_name [info script] set chassisIP 10.205.19.96 set port_list [list 2/1 2/2] set port_count [llength $port_list] ################################################################################ # Connect to the chassis, reset to factory defaults and take ownership # ################################################################################ # When using P2NO HLTSET, for loading the IxTclNetwork package please # provide –ixnetwork_tcl_server parameter to ::ixia::connect set connect_status [::ixia::connect \ -reset \ -ixnetwork_tcl_server localhost \ -device $chassisIP \ -port_list $port_list \ ] if {[keylget connect_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget connect_status log]" } set port_handle [list] foreach port $port_list { if {![catch {keylget connect_status port_handle.$chassisIP.$port} \ temp_port]} { lappend port_handle $temp_port } } set port_0 [lindex $port_handle 0] set port_1 [lindex $port_handle 1] ################################################################################ # Configure interfaces # ################################################################################ set intf_status [::ixia::interface_config \ -port_handle [list $port_0 $port_1] \ -intf_ip_addr [list 20.0.0.1 20.0.0.2] \ -gateway [list 20.0.0.2 20.0.0.1] \ -netmask [list 255.255.255.0 255.255.255.0] \ -src_mac_addr [list 0cb0.0012.0001 0cb0.0012.0002] \ -autonegotiation 1 \ -speed ether1000 \ -transmit_mode advanced \ ] if {[keylget intf_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget intf_status log]" } set interface_handles [keylget intf_status interface_handle] ################################################################################ # Delete all the streams first # ################################################################################ set traffic_status [::ixia::traffic_control \ -action reset \ -traffic_generator ixnetwork \ ] if {[keylget traffic_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget traffic_status log]" } ################################################################################ # Generate traffic from the router on the first port to the one on the second # ################################################################################ set traffic_status [::ixia::traffic_config \ -mode create \ -traffic_generator ixnetwork \ -transmit_mode continuous \ -name "IPv4_Traffic" \ -src_dest_mesh fully \ -route_mesh one_to_one \ -circuit_type none \ -circuit_endpoint_type ipv4 \ -emulation_src_handle [lindex $interface_handles 0] \ -emulation_dst_handle [lindex $interface_handles 1] \ -track_by endpoint_pair \ -stream_packing one_stream_per_endpoint_pair \ -pkts_per_burst 2 \ -rate_percent 4.5 \ -enforce_min_gap 9 \ -tx_delay 10 \ -inter_frame_gap 8 \ -inter_burst_gap 11 \ -inter_stream_gap 12 \ -length_mode increment \ -frame_size_max 512 \ ] if {[keylget traffic_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget traffic_status log]" } ################################################################################ # Start the traffic # ################################################################################ set traffic_status [::ixia::traffic_control \ -action run \ -traffic_generator ixnetwork \ ] if {[keylget traffic_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget traffic_status log]" } ################################################################################ # The traffic must flow! # ################################################################################ after 5000 ################################################################################ # Stop the traffic # ################################################################################ set traffic_status [::ixia::traffic_control \ -action stop \ -traffic_generator ixnetwork \ ] if {[keylget traffic_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget traffic_status log]" } ################################################################################ # Wait for the traffic to stop # ################################################################################ after 15000 ################################################################################ # Gather and display traffic statistics # ################################################################################ set aggregated_traffic_status [::ixia::traffic_stats \ -mode aggregate \ -traffic_generator ixnetwork \ ] if {[keylget aggregated_traffic_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget aggregated_traffic_status log]" } set aggregated_traffic_results [list \ "Scheduled Frames Tx." aggregate.tx.scheduled_pkt_count \ "Scheduled Frames Tx. Rate" aggregate.tx.scheduled_pkt_rate \ "Line Speed" aggregate.tx.line_speed \ "Frames Tx." aggregate.tx.pkt_count \ "Total Frames Tx." aggregate.tx.total_pkts \ "Frames Tx. Rate" aggregate.tx.pkt_rate \ "Frames Tx. Rate" aggregate.tx.total_pkt_rate \ "Bytes Tx." aggregate.tx.pkt_byte_count \ "Bytes Tx. Rate" aggregate.tx.pkt_byte_rate \ "Tx. Rate (bps)" aggregate.tx.pkt_bit_rate \ "Tx. Rate (Kbps)" aggregate.tx.pkt_kbit_rate \ "Tx. Rate (Mbps)" aggregate.tx.pkt_mbit_rate \ "Bytes Rx." aggregate.rx.pkt_byte_count \ "Bytes Rx. Rate" aggregate.rx.pkt_byte_rate \ "Rx. Rate (bps)" aggregate.rx.pkt_bit_rate \ "Rx. Rate (Kbps)" aggregate.rx.pkt_kbit_rate \ "Rx. Rate (Mbps)" aggregate.rx.pkt_mbit_rate \ "Data Integrity Frames Rx." aggregate.rx.data_int_frames_count \ "Data Integrity Errors" aggregate.rx.data_int_errors_count \ "Collisions" aggregate.rx.collisions_count \ "Valid Frames Rx." aggregate.rx.pkt_count \ "Valid Frames Rx. Rate" aggregate.rx.pkt_rate \ ] for {set i 0} {$i < $port_count} {incr i} { puts "Port [subst $[subst port_$i]]:" puts "\tAggregated statistics:" foreach {name key} $aggregated_traffic_results { puts "\t\t$name: [keylget aggregated_traffic_status\ [subst $[subst port_$i]].$key]" } } set stream_traffic_status [::ixia::traffic_stats \ -mode stream \ -traffic_generator ixnetwork \ ] if {[keylget stream_traffic_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget stream_traffic_status log]" } set stream_tx_results [list \ "Tx Frames" total_pkts \ "Tx Frame Rate" total_pkt_rate \ ] set stream_rx_results [list \ "Rx Frames" total_pkts \ "Frames Delta" loss_pkts \ "Rx Frame Rate" total_pkt_rate \ "Loss %" loss_percent \ "Rx Bytes" total_pkts_bytes \ "Rx Rate (Bps)" total_pkt_byte_rate \ "Rx Rate (bps)" total_pkt_bit_rate \ "Rx Rate (Kbps)" total_pkt_kbit_rate \ "Rx Rate (Mbps)" total_pkt_mbit_rate \ "Avg Latency (ns)" avg_delay \ "Min Latency (ns)" min_delay \ "Max Latency (ns)" max_delay \ "First Timestamp" first_tstamp \ "Last Timestamp" last_tstamp \ ] for {set i 0} {$i < $port_count} {incr i} { puts "Port [subst $[subst port_$i]]:" set streams [keylget stream_traffic_status \ [subst $[subst port_$i]].stream] foreach stream [keylkeys streams] { set stream_key [keylget stream_traffic_status \ [subst $[subst port_$i]].stream.$stream] foreach dir [keylkeys stream_key] { puts "\tStream $stream - $dir:" foreach {name key} [subst $[subst stream_${dir}_results]] { puts "\t\t$name: [keylget stream_traffic_status\ [subst $[subst port_$i]].stream.$stream.$dir.$key]" } } } } return "SUCCESS - $test_name - [clock format [clock seconds]]"