################################################################################ # Version 1.0 $Revision: 1 $ # $Author: Matei Vasile $ # # Copyright © 1997 - 2006 by IXIA # All Rights Reserved. # # Revision Log: # 12-22-2006 Matei Vasile # # Description: # ################################################################################ ################################################################################ # # # LEGAL NOTICE: # # ============== # # The following code and documentation (hereinafter "the script") is an # # example script for demonstration purposes only. # # The script is not a standard commercial product offered by Ixia and have # # been developed and is being provided for use only as indicated herein. The # # script [and all modifications, enhancements and updates thereto (whether # # made by Ixia and/or by the user and/or by a third party)] shall at all times # # remain the property of Ixia. # # # # Ixia does not warrant (i) that the functions contained in the script will # # meet the user's requirements or (ii) that the script will be without # # omissions or error-free. # # THE SCRIPT IS PROVIDED "AS IS" WITHOUT WARRANTY OF ANY KIND, AND IXIA # # DISCLAIMS ALL WARRANTIES, EXPRESS, IMPLIED, STATUTORY OR OTHERWISE, # # INCLUDING BUT NOT LIMITED TO ANY WARRANTY OF MERCHANTABILITY AND FITNESS FOR # # A PARTICULAR PURPOSE OR OF NON-INFRINGEMENT. # # THE ENTIRE RISK AS TO THE QUALITY AND PERFORMANCE OF THE SCRIPT IS WITH THE # # USER. # # IN NO EVENT SHALL IXIA BE LIABLE FOR ANY DAMAGES RESULTING FROM OR ARISING # # OUT OF THE USE OF, OR THE INABILITY TO USE THE SCRIPT OR ANY PART THEREOF, # # INCLUDING BUT NOT LIMITED TO ANY LOST PROFITS, LOST BUSINESS, LOST OR # # DAMAGED DATA OR SOFTWARE OR ANY INDIRECT, INCIDENTAL, PUNITIVE OR # # CONSEQUENTIAL DAMAGES, EVEN IF IXIA HAS BEEN ADVISED OF THE POSSIBILITY OF # # SUCH DAMAGES IN ADVANCE. # # Ixia will not be required to provide any software maintenance or support # # services of any kind (e.g., any error corrections) in connection with the # # script or any part thereof. The user acknowledges that although Ixia may # # from time to time and in its sole discretion provide maintenance or support # # services for the script, any such services are subject to the warranty and # # damages limitations set forth herein and will not obligate Ixia to provide # # any additional maintenance or support services. # # # ################################################################################ ################################################################################ # # # Description: # # This sample creates two IPv4 streams on a port. # # # # Module: # # The sample was tested on a LM1000STXS4 module. # # The sample was tested with HLTSET26. # # # ################################################################################ package require Ixia set test_name [info script] set chassisIP sylvester set port_list [list 3/1] # Connect to the chassis, reset to factory defaults and take ownership set connect_status [::ixia::connect \ -reset \ -device $chassisIP \ -port_list $port_list \ -username ixiaApiUser ] if {[keylget connect_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget connect_status log]" } set port_handle [keylget connect_status port_handle.$chassisIP.$port_list] ######################################## # Configure interface in the test # # IPv4 # ######################################## set interface_status [::ixia::interface_config \ -port_handle $port_handle \ -intf_ip_addr 12.1.3.2 \ -gateway 12.1.3.1 \ -netmask 255.255.255.0 \ -autonegotiation 1 \ -src_mac_addr 0000.0005.0001 ] if {[keylget interface_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget interface_status log]" } # Delete all the streams first set traffic_status [::ixia::traffic_config \ -mode reset \ -port_handle $port_handle ] if {[keylget traffic_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget traffic_status log]" } set traffic_status [::ixia::traffic_config \ -mode create \ -port_handle $port_handle \ -l3_protocol ipv4 \ -ip_src_addr 42.1.1.1 \ -ip_dst_addr 42.1.1.2 \ -length_mode auto \ -enable_time_stamp 0 \ -l4_protocol igmp \ -igmp_group_addr 224.0.1.27 \ -igmp_multicast_src { \ 10.0.0.1 \ 172.16.0.1 \ 192.168.0.1 \ } \ -igmp_group_mode fixed \ -igmp_type membership_query \ -igmp_version 3 \ -igmp_qqic 10 \ -igmp_qrv 5 \ -igmp_s_flag 1 \ -igmp_valid_checksum 0 \ -enable_pgid 1 \ -pgid_value 1234 \ -pgid_offset 112 \ -rate_percent 3 \ -mac_dst_mode discovery \ -mac_src 0000.debb.0001 ] if {[keylget traffic_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget traffic_status log]" } set stream_id [keylget traffic_status stream_id] # This should be uncommented when using a valid gateway for the interface # configured above through the interface_config call. if {0} { set interface_status [::ixia::interface_config \ -port_handle $port_handle \ -arp_send_req 1 ] if {[keylget interface_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget interface_status log]" } if {[catch {set failed_arp [keylget interface_status \ $port_handle.arp_request_success]}] || $failed_arp == 0} { set returnLog "FAIL - $test_name arp send request failed. " if {![catch {set intf_list [keylget interface_status $port_handle.arp_ipv4_interfaces_failed]}]} { append returnLog "ARP failed on interfaces: $intf_list." } return $returnLog } } set traffic_status [::ixia::traffic_config \ -mode remove \ -port_handle $port_handle \ -stream_id $stream_id ] if {[keylget traffic_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget traffic_status log]" } return "SUCCESS - $test_name - [clock format [clock seconds]]"