################################################################################ # Version 1.0 $Revision: 1 $ # $Author: LRaicea $ # # Copyright © 1997 - 2008 by IXIA # All Rights Reserved. # # Revision Log: # 02-08-2008 LRaicea - Created lists of parameters for interface_config # ################################################################################ ################################################################################ # # # LEGAL NOTICE: # # ============== # # The following code and documentation (hereinafter "the script") is an # # example script for demonstration purposes only. # # The script is not a standard commercial product offered by Ixia and have # # been developed and is being provided for use only as indicated herein. The # # script [and all modifications, enhancements and updates thereto (whether # # made by Ixia and/or by the user and/or by a third party)] shall at all times # # remain the property of Ixia. # # # # Ixia does not warrant (i) that the functions contained in the script will # # meet the user's requirements or (ii) that the script will be without # # omissions or error-free. # # THE SCRIPT IS PROVIDED "AS IS" WITHOUT WARRANTY OF ANY KIND, AND IXIA # # DISCLAIMS ALL WARRANTIES, EXPRESS, IMPLIED, STATUTORY OR OTHERWISE, # # INCLUDING BUT NOT LIMITED TO ANY WARRANTY OF MERCHANTABILITY AND FITNESS FOR # # A PARTICULAR PURPOSE OR OF NON-INFRINGEMENT. # # THE ENTIRE RISK AS TO THE QUALITY AND PERFORMANCE OF THE SCRIPT IS WITH THE # # USER. # # IN NO EVENT SHALL IXIA BE LIABLE FOR ANY DAMAGES RESULTING FROM OR ARISING # # OUT OF THE USE OF, OR THE INABILITY TO USE THE SCRIPT OR ANY PART THEREOF, # # INCLUDING BUT NOT LIMITED TO ANY LOST PROFITS, LOST BUSINESS, LOST OR # # DAMAGED DATA OR SOFTWARE OR ANY INDIRECT, INCIDENTAL, PUNITIVE OR # # CONSEQUENTIAL DAMAGES, EVEN IF IXIA HAS BEEN ADVISED OF THE POSSIBILITY OF # # SUCH DAMAGES IN ADVANCE. # # Ixia will not be required to provide any software maintenance or support # # services of any kind (e.g., any error corrections) in connection with the # # script or any part thereof. The user acknowledges that although Ixia may # # from time to time and in its sole discretion provide maintenance or support # # services for the script, any such services are subject to the warranty and # # damages limitations set forth herein and will not obligate Ixia to provide # # any additional maintenance or support services. # # # ################################################################################ ################################################################################ # # # Description: # # This sample configures an ATM interface and creates streams. # # # # Module: # # The sample was tested on a LM622MR module. # # The sample was tested with HLTSET26. # # # ################################################################################ set env(IXIA_VERSION) HLTSET26 package require Ixia set test_name [info script] set chassisIP 10.205.19.228 set port_list [list 3/1] # Connect to the chassis, reset to factory defaults and take ownership set connect_status [::ixia::connect \ -reset \ -device $chassisIP \ -port_list $port_list \ -username ixiaApiUser \ ] if {[keylget connect_status status] != $::SUCCESS} { puts "FAIL - $test_name - [keylget connect_status log]" return } set port_0 [keylget connect_status port_handle.$chassisIP.$port_list] ################################################################################ # Configure interface in the test ################################################################################ set port_handle_list "" set intf_mode_list "" set intf_ip_addr_list "" set gateway_list "" set netmask_list "" set src_mac_addr_list "" set atm_enable_coset_list "" set atm_enable_pattern_matching_list "" set atm_filler_cell_list "" set atm_interface_type_list "" set atm_packet_decode_mode_list "" set atm_reassembly_timeout_list "" for {set i 1} {$i <= 2} {incr i} { lappend port_handle_list $port_0 lappend intf_mode_list atm lappend intf_ip_addr_list 12.1.$i.2 lappend gateway_list 12.1.$i.1 lappend netmask_list 255.255.255.0 lappend src_mac_addr_list 0000.debb.00[format "%02x" $i] lappend atm_enable_coset_list 0 lappend atm_enable_pattern_matching_list 0 lappend atm_filler_cell_list idle lappend atm_interface_type_list nni lappend atm_packet_decode_mode_list cell lappend atm_reassembly_timeout_list 5 } set interface_status [::ixia::interface_config \ -port_handle $port_handle_list \ -intf_mode $intf_mode_list \ -intf_ip_addr $intf_ip_addr_list \ -gateway $gateway_list \ -netmask $netmask_list \ -src_mac_addr $src_mac_addr_list \ -atm_enable_coset $atm_enable_coset_list \ -atm_enable_pattern_matching $atm_enable_pattern_matching_list \ -atm_filler_cell $atm_filler_cell_list \ -atm_interface_type $atm_interface_type_list \ -atm_packet_decode_mode $atm_packet_decode_mode_list \ -atm_reassembly_timeout $atm_reassembly_timeout_list \ ] if {[keylget interface_status status] != $::SUCCESS} { puts "FAIL - $test_name - [keylget interface_status log]" return } ################################################################################ # Clear all streams ################################################################################ set traffic_status [::ixia::traffic_config \ -mode reset \ -port_handle $port_0 \ ] if {[keylget traffic_status status] != $::SUCCESS} { puts "FAIL - $test_name - [keylget traffic_status log]" return } ################################################################################ # Configure stream 1 ################################################################################ set traffic_status [::ixia::traffic_config \ -mode create \ -port_handle $port_0 \ -l3_protocol ipv4 \ -ip_src_addr 12.1.1.1 \ -ip_dst_addr 12.1.1.2 \ -rate_percent 5 \ -l2_encap atm_vc_mux_802.3snap \ -mac_dst_mode discovery \ -mac_src 0000.debb.0001 \ -length_mode auto \ -enable_auto_detect_instrumentation 1 \ ] if {[keylget traffic_status status] != $::SUCCESS} { puts "FAIL - $test_name - [keylget traffic_status log]" return } ################################################################################ # Configure stream 2 ################################################################################ set traffic_status [::ixia::traffic_config \ -mode create \ -port_handle $port_0 \ -multiple_queues 1 \ -l3_protocol ipv4 \ -ip_src_addr 12.1.2.1 \ -ip_dst_addr 12.1.2.2 \ -rate_percent 5 \ -l2_encap atm_vc_mux_802.3snap \ -mac_dst_mode discovery \ -mac_src 0000.debb.0002 \ -length_mode auto \ -enable_auto_detect_instrumentation 1 \ ] if {[keylget traffic_status status] != $::SUCCESS} { puts "FAIL - $test_name - [keylget traffic_status log]" return } puts "SUCCESS - $test_name - [clock format [clock seconds]]" return