################################################################################ # Version 1.0 $Revision: 1 $ # $Author: L. Raicea $ # # Copyright © 1997 - 2005 by IXIA # All Rights Reserved. # # Revision Log: # 7-20-2005 Created # # Description: # ################################################################################ ################################################################################ # # # LEGAL NOTICE: # # ============== # # The following code and documentation (hereinafter "the script") is an # # example script for demonstration purposes only. # # The script is not a standard commercial product offered by Ixia and have # # been developed and is being provided for use only as indicated herein. The # # script [and all modifications, enhancements and updates thereto (whether # # made by Ixia and/or by the user and/or by a third party)] shall at all times # # remain the property of Ixia. # # # # Ixia does not warrant (i) that the functions contained in the script will # # meet the user's requirements or (ii) that the script will be without # # omissions or error-free. # # THE SCRIPT IS PROVIDED "AS IS" WITHOUT WARRANTY OF ANY KIND, AND IXIA # # DISCLAIMS ALL WARRANTIES, EXPRESS, IMPLIED, STATUTORY OR OTHERWISE, # # INCLUDING BUT NOT LIMITED TO ANY WARRANTY OF MERCHANTABILITY AND FITNESS FOR # # A PARTICULAR PURPOSE OR OF NON-INFRINGEMENT. # # THE ENTIRE RISK AS TO THE QUALITY AND PERFORMANCE OF THE SCRIPT IS WITH THE # # USER. # # IN NO EVENT SHALL IXIA BE LIABLE FOR ANY DAMAGES RESULTING FROM OR ARISING # # OUT OF THE USE OF, OR THE INABILITY TO USE THE SCRIPT OR ANY PART THEREOF, # # INCLUDING BUT NOT LIMITED TO ANY LOST PROFITS, LOST BUSINESS, LOST OR # # DAMAGED DATA OR SOFTWARE OR ANY INDIRECT, INCIDENTAL, PUNITIVE OR # # CONSEQUENTIAL DAMAGES, EVEN IF IXIA HAS BEEN ADVISED OF THE POSSIBILITY OF # # SUCH DAMAGES IN ADVANCE. # # Ixia will not be required to provide any software maintenance or support # # services of any kind (e.g., any error corrections) in connection with the # # script or any part thereof. The user acknowledges that although Ixia may # # from time to time and in its sole discretion provide maintenance or support # # services for the script, any such services are subject to the warranty and # # damages limitations set forth herein and will not obligate Ixia to provide # # any additional maintenance or support services. # # # ################################################################################ ################################################################################ # # # Description: # # This sample configures two IPv4 streams with table UDF. # # # # Module: # # The sample was tested on a LM1000STXS4 module. # # The sample was tested with HLTSET26. # # # ################################################################################ package require Ixia set test_name [info script] set chassisIP 127.0.0.1 set port_list [list 1/1] # Connect to the chassis, reset to factory defaults and take ownership set connect_status [::ixia::connect \ -reset \ -device $chassisIP \ -port_list $port_list \ -username ixiaApiUser ] if {[keylget connect_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget connect_status log]" } set port_handle [keylget connect_status port_handle.$chassisIP.$port_list] ######################################## # Configure interface in the test # # IPv4 # ######################################## set interface_status [::ixia::interface_config \ -port_handle $port_handle \ -intf_ip_addr 12.1.3.2 \ -gateway 12.1.3.1 \ -netmask 255.255.255.0 \ -autonegotiation 1 \ -src_mac_addr 1005.1005.1005 ] if {[keylget interface_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget interface_status log]" } # Delete all the streams first set traffic_status [::ixia::traffic_config \ -mode reset \ -port_handle $port_handle ] if {[keylget traffic_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget traffic_status log]" } set table_udf_column_name { "Hex Value" "Ascii Value" "Mac Address" "Binary" "IPv4 Address" "IPv6 Address" "Decimal" "Custom Type" } set table_udf_column_type {hex ascii mac binary ipv4 ipv6 decimal 8b,3d,16x} set table_udf_column_offset {64 72 81 87 89 93 109 112 } set table_udf_column_size { 8 9 6 2 4 16 3 4 } keylset table_udf_rows1 row_1 {1111111111111111 row_num_1 1111.1111.1111 {00000001 0000001} {1.1.1.1} {1:1::1} 1001 {00000001,1,0AAA} } keylset table_udf_rows1 row_2 {2222222222222222 row_num_2 2222.2222.2222 {0000011 0000011} {2.2.2.2} {2:2::2} 2002 {00000010,2,0BBB} } keylset table_udf_rows1 row_3 {3333333333333333 row_num_3 3333.3333.3333 {0000111 0000111} {3.3.3.3} {3:3::3} 3003 {00000011,3,0CCC} } # Configure the stream 1 set traffic_status [::ixia::traffic_config \ -mode create \ -port_handle $port_handle \ -length_mode fixed \ -l3_length 108 \ -l3_protocol ipv4 \ -ip_src_addr 12.1.1.1 \ -ip_dst_addr 12.1.1.2 \ -l4_protocol tcp \ -rate_percent 50 \ -mac_dst_mode discovery \ -table_udf_column_name $table_udf_column_name \ -table_udf_column_size $table_udf_column_size \ -table_udf_column_type $table_udf_column_type \ -table_udf_column_offset $table_udf_column_offset \ -table_udf_rows $table_udf_rows1 ] if {[keylget traffic_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget traffic_status log]" } keylset table_udf_rows2 row_4 {4444444444444444 row_num_4 4444.4444.4444 {00001111 0001111} {4.4.4.4} {4:4::4} 4004 {00000100,4,0DDD} } keylset table_udf_rows2 row_5 {5555555555555555 row_num_5 5555.5555.5555 {0011111 0011111} {5.5.5.5} {5:5::5} 5005 {00000101,5,0EEE} } # Configure the stream 2 set traffic_status [::ixia::traffic_config \ -mode create \ -port_handle $port_handle \ -length_mode fixed \ -l3_length 108 \ -l3_protocol ipv4 \ -ip_src_addr 12.1.1.1 \ -ip_dst_addr 12.1.1.2 \ -l4_protocol tcp \ -rate_percent 50 \ -mac_dst_mode discovery \ -table_udf_column_name $table_udf_column_name \ -table_udf_column_size $table_udf_column_size \ -table_udf_column_type $table_udf_column_type \ -table_udf_column_offset $table_udf_column_offset \ -table_udf_rows $table_udf_rows2 ] if {[keylget traffic_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget traffic_status log]" } # This should be uncommented when using a valid gateway for the interface # configured above through the interface_config call. if {0} { set interface_status [::ixia::interface_config \ -port_handle $port_handle \ -arp_send_req 1 ] if {[keylget interface_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget interface_status log]" } if {[catch {set failed_arp [keylget interface_status \ $port_handle.arp_request_success]}] || $failed_arp == 0} { set returnLog "FAIL - $test_name arp send request failed. " if {![catch {set intf_list [keylget interface_status $port_handle.arp_ipv4_interfaces_failed]}]} { append returnLog "ARP failed on interfaces: $intf_list." } return $returnLog } } return "SUCCESS - $test_name - [clock format [clock seconds]]"