################################################################################ # Version 1.0 $Revision: 1 $ # $Author: RAntonescu $ # # Copyright © 1997 - 2007 by IXIA # All Rights Reserved. # # Revision Log: # # # Description: # ################################################################################ ################################################################################ # # # LEGAL NOTICE: # # ============== # # The following code and documentation (hereinafter "the script") is an # # example script for demonstration purposes only. # # The script is not a standard commercial product offered by Ixia and have # # been developed and is being provided for use only as indicated herein. The # # script [and all modifications, enhancements and updates thereto (whether # # made by Ixia and/or by the user and/or by a third party)] shall at all times # # remain the property of Ixia. # # # # Ixia does not warrant (i) that the functions contained in the script will # # meet the user's requirements or (ii) that the script will be without # # omissions or error-free. # # THE SCRIPT IS PROVIDED "AS IS" WITHOUT WARRANTY OF ANY KIND, AND IXIA # # DISCLAIMS ALL WARRANTIES, EXPRESS, IMPLIED, STATUTORY OR OTHERWISE, # # INCLUDING BUT NOT LIMITED TO ANY WARRANTY OF MERCHANTABILITY AND FITNESS FOR # # A PARTICULAR PURPOSE OR OF NON-INFRINGEMENT. # # THE ENTIRE RISK AS TO THE QUALITY AND PERFORMANCE OF THE SCRIPT IS WITH THE # # USER. # # IN NO EVENT SHALL IXIA BE LIABLE FOR ANY DAMAGES RESULTING FROM OR ARISING # # OUT OF THE USE OF, OR THE INABILITY TO USE THE SCRIPT OR ANY PART THEREOF, # # INCLUDING BUT NOT LIMITED TO ANY LOST PROFITS, LOST BUSINESS, LOST OR # # DAMAGED DATA OR SOFTWARE OR ANY INDIRECT, INCIDENTAL, PUNITIVE OR # # CONSEQUENTIAL DAMAGES, EVEN IF IXIA HAS BEEN ADVISED OF THE POSSIBILITY OF # # SUCH DAMAGES IN ADVANCE. # # Ixia will not be required to provide any software maintenance or support # # services of any kind (e.g., any error corrections) in connection with the # # script or any part thereof. The user acknowledges that although Ixia may # # from time to time and in its sole discretion provide maintenance or support # # services for the script, any such services are subject to the warranty and # # damages limitations set forth herein and will not obligate Ixia to provide # # any additional maintenance or support services. # # # ################################################################################ ################################################################################ # # # Description: # # This sample configures an IPv4 UDP stream which have a # # custom UDP checksum. It also configure transmit port with -ignore_link # # which let traffic to run even if port link is down. # # # # Module: # # The sample was tested on a LM1000STXS4 module. # # The sample was tested with HLTSET26 # # # ################################################################################ set env(IXIA_VERSION) HLTSET26 package require Ixia set test_name [info script] set chassisIP sylvester set port_list [list 3/3 3/4] ################################################################################ # Connect to the chassis, reset to factory defaults and take ownership ################################################################################ set connect_status [::ixia::connect \ -reset \ -device $chassisIP \ -port_list $port_list \ -username ixiaApiUser \ ] if {[keylget connect_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget connect_status log]" } set port_handle [::ixia::get_port_list_from_connect $connect_status $chassisIP\ $port_list] set port_0 [lindex $port_handle 0] set port_1 [lindex $port_handle 1] ################################################################################ # Configure interfaces in the test ################################################################################ set interface_status [::ixia::interface_config \ -port_handle $port_0 $port_1 \ -intf_ip_addr 12.1.3.2 12.1.3.1 \ -netmask 255.255.255.0 255.255.255.0 \ -autonegotiation 1 1 \ -ignore_link 1 0 \ -op_mode normal sim_disconnect \ ] if {[keylget interface_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget interface_status log]" } ################################################################################ # Delete all the streams first ################################################################################ set traffic_status [::ixia::traffic_config \ -mode reset \ -port_handle $port_0 \ ] if {[keylget traffic_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget traffic_status log]" } ################################################################################ # Configure the streams on the first IpV4 port ################################################################################ set traffic_status [::ixia::traffic_config \ -mode create \ -port_handle $port_0 \ -name "hltapi UDP" \ -l3_protocol ipv4 \ -l4_protocol udp \ -udp_src_port 123 \ -udp_dst_port 4004 \ -udp_checksum 1 \ -udp_checksum_value 0x1234 \ -enable_time_stamp 0 \ -ip_src_addr 12.1.3.2 \ -ip_dst_addr 12.1.3.1 \ -l3_length 100 \ -rate_percent 50 \ -mac_dst_mode discovery \ ] if {[keylget traffic_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget traffic_status log]" } ################################################################################ # Start traffic on first port ################################################################################ set traffic_status [::ixia::traffic_control \ -port_handle $port_0 \ -action run \ ] if {[keylget traffic_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget traffic_status log]" } return "SUCCESS - $test_name - [clock format [clock seconds]]"