################################################################################ # Version 1.0 $Revision: 1 $ # $Author: Karim $ # # Copyright © 1997 - 2005 by IXIA # All Rights Reserved. # # Revision Log: # 4-25-2003 Karim # # Description: # ################################################################################ ################################################################################ # # # LEGAL NOTICE: # # ============== # # The following code and documentation (hereinafter "the script") is an # # example script for demonstration purposes only. # # The script is not a standard commercial product offered by Ixia and have # # been developed and is being provided for use only as indicated herein. The # # script [and all modifications, enhancements and updates thereto (whether # # made by Ixia and/or by the user and/or by a third party)] shall at all times # # remain the property of Ixia. # # # # Ixia does not warrant (i) that the functions contained in the script will # # meet the user's requirements or (ii) that the script will be without # # omissions or error-free. # # THE SCRIPT IS PROVIDED "AS IS" WITHOUT WARRANTY OF ANY KIND, AND IXIA # # DISCLAIMS ALL WARRANTIES, EXPRESS, IMPLIED, STATUTORY OR OTHERWISE, # # INCLUDING BUT NOT LIMITED TO ANY WARRANTY OF MERCHANTABILITY AND FITNESS FOR # # A PARTICULAR PURPOSE OR OF NON-INFRINGEMENT. # # THE ENTIRE RISK AS TO THE QUALITY AND PERFORMANCE OF THE SCRIPT IS WITH THE # # USER. # # IN NO EVENT SHALL IXIA BE LIABLE FOR ANY DAMAGES RESULTING FROM OR ARISING # # OUT OF THE USE OF, OR THE INABILITY TO USE THE SCRIPT OR ANY PART THEREOF, # # INCLUDING BUT NOT LIMITED TO ANY LOST PROFITS, LOST BUSINESS, LOST OR # # DAMAGED DATA OR SOFTWARE OR ANY INDIRECT, INCIDENTAL, PUNITIVE OR # # CONSEQUENTIAL DAMAGES, EVEN IF IXIA HAS BEEN ADVISED OF THE POSSIBILITY OF # # SUCH DAMAGES IN ADVANCE. # # Ixia will not be required to provide any software maintenance or support # # services of any kind (e.g., any error corrections) in connection with the # # script or any part thereof. The user acknowledges that although Ixia may # # from time to time and in its sole discretion provide maintenance or support # # services for the script, any such services are subject to the warranty and # # damages limitations set forth herein and will not obligate Ixia to provide # # any additional maintenance or support services. # # # ################################################################################ ################################################################################ # # # Description: # # This sample creates two IPv4 streams on a port, with incrementing # # source and destination IP addreses. # # # # Module: # # The sample was tested on a LM1000TXS4 module. # # The sample was tested with HLTSET26. # # # ################################################################################ package require Ixia set test_name [info script] set chassisIP 127.0.0.1 ######## # IpV4 # ######## set ipV4_port_list [list 10/1 10/2] set ipV4_ixia_list [list 12.1.3.2 12.1.3.1] set ipV4_gateway_list [list 12.1.3.1 12.1.3.2] set ipV4_netmask_list [list 255.255.255.0 255.255.255.0] set ipV4_mac_list [list 0000.0000.0001 0000.0000.0002] set ipV4_version_list [list 4 4] set ipV4_autoneg_list [list 0 0] set ipV4_duplex_list [list full full] ################################################################################# # START TEST # ################################################################################# # Connect to the chassis, reset to factory defaults and take ownership set connect_status [::ixia::connect \ -reset \ -device $chassisIP \ -port_list $ipV4_port_list \ -username ixiaApiUser ] if {[keylget connect_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget connect_status log]" } set ipv4_Tx_port [keylget connect_status \ port_handle.$chassisIP.[lindex $ipV4_port_list 0]] set ipv4_Rx_port [keylget connect_status \ port_handle.$chassisIP.[lindex $ipV4_port_list 1]] ######################################## # Configure interface in the test # # IPv4 # ######################################## set interface_status [::ixia::interface_config \ -port_handle [list $ipv4_Tx_port $ipv4_Rx_port] \ -intf_ip_addr $ipV4_ixia_list \ -gateway $ipV4_gateway_list \ -netmask $ipV4_netmask_list \ -autonegotiation $ipV4_autoneg_list \ -duplex $ipV4_duplex_list \ -src_mac_addr $ipV4_mac_list ] if {[keylget interface_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget interface_status log]" } # Delete all the streams first set traffic_status [::ixia::traffic_config \ -mode reset \ -port_handle $ipv4_Tx_port ] # Configure stream 1 set traffic_status [::ixia::traffic_config \ -mode create \ -port_handle $ipv4_Tx_port \ -l3_protocol ipv4 \ -ip_src_addr 22.1.1.1 \ -ip_src_mode increment \ -ip_src_step 1.0.0.0 \ -ip_src_count 1000 \ -ip_dst_addr 12.1.1.1 \ -ip_dst_mode increment \ -ip_dst_step 1.0.0.0 \ -ip_dst_count 1000 \ -mac_src 0000.0000.0001 \ -l3_length 478 \ -rate_percent 50 \ -mac_dst_mode discovery ] if {[keylget traffic_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget traffic_status log]" } # Configure stream 2 set traffic_status [::ixia::traffic_config \ -mode create \ -port_handle $ipv4_Tx_port \ -l3_protocol ipv4 \ -ip_src_addr 33.1.1.1 \ -ip_src_mode increment \ -ip_src_step 1.0.0.0 \ -ip_src_count 10000 \ -ip_dst_addr 11.1.1.1 \ -ip_dst_mode increment \ -ip_dst_step 1.0.0.0 \ -ip_dst_count 10000 \ -mac_src 0000.0000.0001 \ -l3_length 512 \ -rate_percent 100 \ -mac_dst_mode discovery ] if {[keylget traffic_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget traffic_status log]" } set interface_status [::ixia::interface_config \ -port_handle $ipv4_Tx_port \ -arp_send_req 1 ] if {[keylget interface_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget interface_status log]" } if {[catch {set failed_arp [keylget interface_status \ $ipv4_Tx_port.arp_request_success]}] || $failed_arp == 0} { set returnLog "FAIL - $test_name arp send request failed. " if {![catch {set intf_list [keylget interface_status \ $ipv4_Tx_port.arp_ipv4_interfaces_failed]}]} { append returnLog "ARP failed on interfaces: $intf_list." } return $returnLog } return "SUCCESS - $test_name - [clock format [clock seconds]]"