################################################################################ # Version 1.0 $Revision: 1 $ # $Author: T. Kong $ # # Copyright © 1997 - 2005 by IXIA # All Rights Reserved. # # Revision Log: # 4-27-2005 T.Kong - added the latency bin stats. # # Description: # ################################################################################ ################################################################################ # # # LEGAL NOTICE: # # ============== # # The following code and documentation (hereinafter "the script") is an # # example script for demonstration purposes only. # # The script is not a standard commercial product offered by Ixia and have # # been developed and is being provided for use only as indicated herein. The # # script [and all modifications, enhancements and updates thereto (whether # # made by Ixia and/or by the user and/or by a third party)] shall at all times # # remain the property of Ixia. # # # # Ixia does not warrant (i) that the functions contained in the script will # # meet the user's requirements or (ii) that the script will be without # # omissions or error-free. # # THE SCRIPT IS PROVIDED "AS IS" WITHOUT WARRANTY OF ANY KIND, AND IXIA # # DISCLAIMS ALL WARRANTIES, EXPRESS, IMPLIED, STATUTORY OR OTHERWISE, # # INCLUDING BUT NOT LIMITED TO ANY WARRANTY OF MERCHANTABILITY AND FITNESS FOR # # A PARTICULAR PURPOSE OR OF NON-INFRINGEMENT. # # THE ENTIRE RISK AS TO THE QUALITY AND PERFORMANCE OF THE SCRIPT IS WITH THE # # USER. # # IN NO EVENT SHALL IXIA BE LIABLE FOR ANY DAMAGES RESULTING FROM OR ARISING # # OUT OF THE USE OF, OR THE INABILITY TO USE THE SCRIPT OR ANY PART THEREOF, # # INCLUDING BUT NOT LIMITED TO ANY LOST PROFITS, LOST BUSINESS, LOST OR # # DAMAGED DATA OR SOFTWARE OR ANY INDIRECT, INCIDENTAL, PUNITIVE OR # # CONSEQUENTIAL DAMAGES, EVEN IF IXIA HAS BEEN ADVISED OF THE POSSIBILITY OF # # SUCH DAMAGES IN ADVANCE. # # Ixia will not be required to provide any software maintenance or support # # services of any kind (e.g., any error corrections) in connection with the # # script or any part thereof. The user acknowledges that although Ixia may # # from time to time and in its sole discretion provide maintenance or support # # services for the script, any such services are subject to the warranty and # # damages limitations set forth herein and will not obligate Ixia to provide # # any additional maintenance or support services. # # # ################################################################################ ################################################################################ # # # Description: # # This sample creates an IPv4 VLAN stream. Packet group id is incremented # # using an UDF. Latency statistics are displayed for each packet group id. # # # # Module: # # The sample was tested on a LM1000TXS4 module. # # The sample was tested with HLTSET26. # # # ################################################################################ package require Ixia set test_name [info script] set chassisIP sylvester ######## # IpV4 # ######## set ipV4_port_list "2/3 2/4" set ipV4_ixia_list "1.1.1.2 1.1.1.1" set ipV4_gateway_list "1.1.1.1 1.1.1.2" set ipV4_netmask_list "255.255.255.0 255.255.255.0" set ipV4_mac_list "0000.debb.0001 0000.debb.0002" set ipV4_version_list "4 4" set ipV4_autoneg_list "0 0" set ipV4_duplex_list "full full" set ipV4_speed_list "ether100 ether100" set file_name "vlan_streams_test_results.txt" ################################################################################# # START TEST # ################################################################################# # Connect to the chassis, reset to factory defaults and take ownership set connect_status [::ixia::connect \ -reset \ -device $chassisIP \ -port_list $ipV4_port_list \ -username ixiaApiUser ] if {[keylget connect_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget connect_status log]" } set port_handle_tx [keylget connect_status \ port_handle.$chassisIP.[lindex $ipV4_port_list 0]] set port_handle_rx [keylget connect_status \ port_handle.$chassisIP.[lindex $ipV4_port_list 1]] set port_handle [list $port_handle_tx $port_handle_rx] ######################################## # Configure interface in the test # # IPv4 # ######################################## set interface_status [::ixia::interface_config \ -port_handle $port_handle \ -intf_ip_addr $ipV4_ixia_list \ -gateway $ipV4_gateway_list \ -netmask $ipV4_netmask_list \ -autonegotiation $ipV4_autoneg_list \ -duplex $ipV4_duplex_list \ -src_mac_addr $ipV4_mac_list \ -speed $ipV4_speed_list ] if {[keylget interface_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget interface_status log]" } ################################## # Configure streams on TX port # ################################## set vlan_number 5 set number_of_pgids $vlan_number # Configure the streams on the first IpV4 port set traffic_status [::ixia::traffic_config \ -mode create \ -port_handle $port_handle_tx \ -l3_protocol ipv4 \ -ip_src_addr 12.1.1.1 \ -ip_src_mode increment \ -ip_src_step 0.0.0.1 \ -ip_src_count $vlan_number \ -ip_dst_addr 13.1.1.1 \ -ip_dst_mode increment \ -ip_dst_step 0.0.0.1 \ -ip_dst_count $vlan_number \ -l3_length 42 \ -rate_percent 100 \ -mac_dst_mode discovery \ -vlan_id_mode increment \ -vlan_id 100 \ -vlan_id_count $vlan_number \ -vlan_id_step 2 \ -enable_udf3 1 \ -udf3_mode counter \ -udf3_offset 52 \ -udf3_counter_type 16 \ -udf3_counter_up_down up \ -udf3_counter_init_value 1 \ -udf3_counter_repeat_count $vlan_number \ -udf3_counter_step 1 \ -udf3_counter_mode count \ ] if {[keylget traffic_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget traffic_status log]" } set interface_status [::ixia::interface_config \ -port_handle $port_handle_tx \ -arp_send_req 1 ] if {[keylget interface_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget interface_status log]" } if {[catch {set failed_arp [keylget interface_status \ $port_handle_tx.arp_request_success]}] || $failed_arp == 0} { set returnLog "FAIL - $test_name arp send request failed. " if {![catch {set intf_list [keylget interface_status \ $port_handle_tx.arp_ipv4_interfaces_failed]}]} { append returnLog "ARP failed on interfaces: $intf_list." } return $returnLog } set number_of_bins 3 ######################### # Start traffic on port # ######################### # Clear stats before sending traffic set clear_stats_status [::ixia::traffic_control \ -port_handle $port_handle \ -action clear_stats \ -latency_bins $number_of_bins \ -latency_values 2 3.45 ] if {[keylget clear_stats_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget clear_stats_status log]" } set traffic_control_status [::ixia::traffic_control \ -port_handle $port_handle_tx \ -action run ] if {[keylget traffic_control_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget traffic_control_status log]" } # Sleep n seconds for traffic to run ixia_sleep 5000 set traffic_control_status [::ixia::traffic_control \ -port_handle $port_handle_tx \ -action stop ] if {[keylget traffic_control_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget traffic_control_status log]" } # Sleep n seconds for traffic to run ixia_sleep 1000 ############################################ # Get traffic statistics for all the PGIDs # ############################################ set pgid_statistics_list [::ixia::traffic_stats \ -port_handle $port_handle_rx \ -packet_group_id $number_of_pgids \ ] ############################# # Format the statistics # ############################# puts "\n" puts "+---------------------------------------------------------------+" puts "+ Statistic Results +" puts "+---------------------------------------------------------------+" puts "+ Time : [clock format [clock seconds]]" puts "+ Number of PacketGroups : $number_of_pgids" puts "+ Number of Latency Bins : $number_of_bins" puts "+ Note : Latency values are in nsec" puts "+---------------------------------------------------------------+" puts [format "%8s %8s %15s %15s %8s %8s %8s" \ PGID Bin# FirstTS LastTS MaxLat MinLat TotalPackets] for {set pgid_index 1} {$pgid_index <= $number_of_pgids} {incr pgid_index} { for {set l 1} {$l <= $number_of_bins} {incr l} { puts [format "%8d %8d %15.1f %15.1f %8.1f %8.1f %8d" $pgid_index $l \ [keylget pgid_statistics_list \ $port_handle_rx.pgid.$pgid_index.rx.latency_bin.$l.first_tstamp] \ [keylget pgid_statistics_list \ $port_handle_rx.pgid.$pgid_index.rx.latency_bin.$l.last_tstamp] \ [keylget pgid_statistics_list \ $port_handle_rx.pgid.$pgid_index.rx.latency_bin.$l.max] \ [keylget pgid_statistics_list \ $port_handle_rx.pgid.$pgid_index.rx.latency_bin.$l.min] \ [keylget pgid_statistics_list \ $port_handle_rx.pgid.$pgid_index.rx.latency_bin.$l.total_pkts] \ [keylget pgid_statistics_list ]] } } ixia_sleep 1000 ######################## # Stop traffic on port # ######################## set traffic_control_status [::ixia::traffic_control \ -port_handle $port_handle_tx \ -action stop ] if {[keylget traffic_control_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget traffic_control_status log]" } return "SUCCESS - $test_name - [clock format [clock seconds]]"