################################################################################ # Version 1.0 $Revision: 1 $ # $Author: Karim $ # # Copyright © 1997 - 2005 by IXIA # All Rights Reserved. # # Revision Log: # 4-25-2003 Karim # # Description: # ################################################################################ ################################################################################ # # # LEGAL NOTICE: # # ============== # # The following code and documentation (hereinafter "the script") is an # # example script for demonstration purposes only. # # The script is not a standard commercial product offered by Ixia and have # # been developed and is being provided for use only as indicated herein. The # # script [and all modifications, enhancements and updates thereto (whether # # made by Ixia and/or by the user and/or by a third party)] shall at all times # # remain the property of Ixia. # # # # Ixia does not warrant (i) that the functions contained in the script will # # meet the user's requirements or (ii) that the script will be without # # omissions or error-free. # # THE SCRIPT IS PROVIDED "AS IS" WITHOUT WARRANTY OF ANY KIND, AND IXIA # # DISCLAIMS ALL WARRANTIES, EXPRESS, IMPLIED, STATUTORY OR OTHERWISE, # # INCLUDING BUT NOT LIMITED TO ANY WARRANTY OF MERCHANTABILITY AND FITNESS FOR # # A PARTICULAR PURPOSE OR OF NON-INFRINGEMENT. # # THE ENTIRE RISK AS TO THE QUALITY AND PERFORMANCE OF THE SCRIPT IS WITH THE # # USER. # # IN NO EVENT SHALL IXIA BE LIABLE FOR ANY DAMAGES RESULTING FROM OR ARISING # # OUT OF THE USE OF, OR THE INABILITY TO USE THE SCRIPT OR ANY PART THEREOF, # # INCLUDING BUT NOT LIMITED TO ANY LOST PROFITS, LOST BUSINESS, LOST OR # # DAMAGED DATA OR SOFTWARE OR ANY INDIRECT, INCIDENTAL, PUNITIVE OR # # CONSEQUENTIAL DAMAGES, EVEN IF IXIA HAS BEEN ADVISED OF THE POSSIBILITY OF # # SUCH DAMAGES IN ADVANCE. # # Ixia will not be required to provide any software maintenance or support # # services of any kind (e.g., any error corrections) in connection with the # # script or any part thereof. The user acknowledges that although Ixia may # # from time to time and in its sole discretion provide maintenance or support # # services for the script, any such services are subject to the warranty and # # damages limitations set forth herein and will not obligate Ixia to provide # # any additional maintenance or support services. # # # ################################################################################ ################################################################################ # # # Description: # # This sample creates three IPv4 streams on a port, starts the streams # # and displays statistics about them. # # # # Module: # # The sample was tested on a LM1000STXS4 module. # # The sample was tested with HLTSET26. # # # ################################################################################ package require Ixia set test_name [info script] set chassisIP sylvester ######## # IpV4 # ######## set ipV4_port_list "2/3 2/4" set ipV4_ixia_list "1.1.1.2 1.1.1.1" set ipV4_gateway_list "1.1.1.1 1.1.1.2" set ipV4_netmask_list "255.255.255.0 255.255.255.0" set ipV4_mac_list "0000.debb.0001 0000.debb.0002" set ipV4_version_list "4 4" set ipV4_autoneg_list "1 1" set ipV4_duplex_list "full full" set ipV4_speed_list "ether100 ether100" ################################################################################# # START TEST # ################################################################################# # Connect to the chassis, reset to factory defaults and take ownership set connect_status [::ixia::connect \ -reset \ -device $chassisIP \ -port_list $ipV4_port_list \ -username ixiaApiUser ] if {[keylget connect_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget connect_status log]" } set port_one [keylget connect_status \ port_handle.$chassisIP.[lindex $ipV4_port_list 0]] set port_two [keylget connect_status \ port_handle.$chassisIP.[lindex $ipV4_port_list 1]] set port_handle [list $port_one $port_two] ######################################## # Configure interface in the test # # IPv4 # ######################################## set interface_status [::ixia::interface_config \ -port_handle $port_handle \ -intf_ip_addr $ipV4_ixia_list \ -gateway $ipV4_gateway_list \ -netmask $ipV4_netmask_list \ -autonegotiation $ipV4_autoneg_list \ -duplex $ipV4_duplex_list \ -src_mac_addr $ipV4_mac_list \ -speed $ipV4_speed_list ] if {[keylget interface_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget interface_status log]" } ######################################## # Stream configuration # # IPv4 # ######################################## # Delete all the streams first set traffic_status [::ixia::traffic_config \ -mode reset \ -port_handle $port_handle ] set stream_index_list "" # Configure first stream on the IpV4 port set traffic_status [::ixia::traffic_config \ -mode create \ -port_handle $port_one \ -l3_protocol ipv4 \ -ip_src_addr [lindex $ipV4_ixia_list 0] \ -ip_dst_addr [lindex $ipV4_ixia_list 1] \ -l3_length 46 \ -rate_percent 50 \ -mac_dst_mode discovery \ -mac_src [lindex $ipV4_mac_list 0] ] if {[keylget traffic_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget traffic_status log]" } lappend stream_index_list [keylget traffic_status stream_id] # Configure second stream on the IpV4 port set traffic_status [::ixia::traffic_config \ -mode create \ -port_handle $port_one \ -l3_protocol ipv4 \ -ip_src_addr [lindex $ipV4_ixia_list 0] \ -ip_dst_addr [lindex $ipV4_ixia_list 1] \ -l3_length 54 \ -rate_percent 50 \ -mac_dst_mode discovery \ -mac_src [lindex $ipV4_mac_list 0] ] if {[keylget traffic_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget traffic_status log]" } lappend stream_index_list [keylget traffic_status stream_id] # Configure third stream on the IpV4 port set traffic_status [::ixia::traffic_config \ -mode create \ -port_handle $port_one \ -l3_protocol ipv4 \ -ip_src_addr [lindex $ipV4_ixia_list 0] \ -ip_dst_addr [lindex $ipV4_ixia_list 1] \ -l3_length 65 \ -rate_percent 50 \ -mac_dst_mode discovery \ -mac_src [lindex $ipV4_mac_list 0] ] if {[keylget traffic_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget traffic_status log]" } lappend stream_index_list [keylget traffic_status stream_id] set interface_status [::ixia::interface_config \ -port_handle $port_one \ -arp_send_req 1 ] if {[keylget interface_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget interface_status log]" } if {[catch {set failed_arp [keylget interface_status \ $port_one.arp_request_success]}] || $failed_arp == 0} { set returnLog "FAIL - $test_name arp send request failed. " if {![catch {set intf_list [keylget interface_status \ $port_one.arp_ipv4_interfaces_failed]}]} { append returnLog "ARP failed on interfaces: $intf_list." } return $returnLog } ######################################## # Traffic control # ######################################## # Clear stats before sending traffic set clear_stats_status [::ixia::traffic_control \ -port_handle $port_handle \ -action clear_stats ] if {[keylget clear_stats_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget clear_stats_status log]" } # Start the traffic on TX port set traffic_start_status [::ixia::traffic_control \ -port_handle $port_one \ -action sync_run ] if {[keylget traffic_start_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget traffic_start_status log]" } # Sleep 5 seconds ixia_sleep 5000 ############################################################################### # Retrieve stats while running ############################################################################### # Get aggregrate stats for all ports set aggregate_stats [::ixia::traffic_stats -port_handle $port_handle] if {[keylget aggregate_stats status] != $::SUCCESS} { return "FAIL - $test_name - [keylget aggregate_stats log]" } # Get rateStats on the RX port - per stream set rx_stream_stats [::ixia::traffic_stats \ -port_handle $port_two \ -mode streams \ -stream [lindex $stream_index_list 0]] if {[keylget rx_stream_stats status] != $::SUCCESS} { return "FAIL - $test_name - [keylget rx_stream_stats log]" } proc post_stats {port_handle label key_list stat_key {stream ""}} { puts -nonewline [format "%-16s" $label] foreach port $port_handle { if {$stream != ""} { set key $port.stream.$stream.$stat_key } else { set key $port.$stat_key } puts -nonewline "[format "%-16s" [keylget key_list $key]]" } puts "" } puts "\n******************* RUNNING COUNT STATS **********************" puts "\t\t$port_one\t\t$port_two" puts "\t\t-----\t\t-----" post_stats $port_handle "Elapsed Time" $aggregate_stats \ aggregate.tx.elapsed_time post_stats $port_handle "Packets Tx" $aggregate_stats aggregate.tx.pkt_count post_stats $port_handle "Raw Packets Tx" $aggregate_stats \ aggregate.tx.raw_pkt_count post_stats $port_handle "Bytes Tx" $aggregate_stats \ aggregate.tx.pkt_byte_count post_stats $port_handle "Bits Tx" $aggregate_stats \ aggregate.tx.pkt_bit_count post_stats $port_handle "Packets Rx" $aggregate_stats aggregate.rx.pkt_count post_stats $port_handle "Raw Packets Rx" $aggregate_stats \ aggregate.rx.raw_pkt_count post_stats $port_handle "Collisions" $aggregate_stats \ aggregate.rx.collisions_count post_stats $port_handle "Dribble Errors" $aggregate_stats \ aggregate.rx.dribble_errors_count post_stats $port_handle "CRCs" $aggregate_stats \ aggregate.rx.crc_errors_count post_stats $port_handle "Oversizes" $aggregate_stats \ aggregate.rx.oversize_count post_stats $port_handle "Undersizes" $aggregate_stats \ aggregate.rx.undersize_count post_stats $port_handle "RX PCKTS TOS0" $aggregate_stats aggregate.rx.qos0_count post_stats $port_handle "RX PCKTS TOS1" $aggregate_stats aggregate.rx.qos1_count post_stats $port_handle "RX PCKTS TOS2" $aggregate_stats aggregate.rx.qos2_count post_stats $port_handle "RX PCKTS TOS3" $aggregate_stats aggregate.rx.qos3_count post_stats $port_handle "RX PCKTS TOS4" $aggregate_stats aggregate.rx.qos4_count post_stats $port_handle "RX PCKTS TOS5" $aggregate_stats aggregate.rx.qos5_count post_stats $port_handle "RX PCKTS TOS6" $aggregate_stats aggregate.rx.qos6_count post_stats $port_handle "RX PCKTS TOS7" $aggregate_stats aggregate.rx.qos7_count puts "******************************************************\n" puts "\n******************* RUNNING RATE STATS ***********************" puts "\t\t$port_one\t\t$port_two" puts "\t\t-----\t\t-----" post_stats $port_handle "Packets Tx" $aggregate_stats aggregate.tx.pkt_rate post_stats $port_handle "Raw Packets Tx" $aggregate_stats \ aggregate.tx.raw_pkt_rate post_stats $port_handle "Bytes Tx" $aggregate_stats \ aggregate.tx.pkt_byte_rate post_stats $port_handle "Bits Tx" $aggregate_stats \ aggregate.tx.pkt_bit_rate post_stats $port_handle "Packets Rx" $aggregate_stats aggregate.rx.pkt_rate post_stats $port_handle "Raw Packets Rx" $aggregate_stats \ aggregate.rx.raw_pkt_rate post_stats $port_handle "Collisions" $aggregate_stats \ aggregate.rx.collisions_rate post_stats $port_handle "Dribble Errors" $aggregate_stats \ aggregate.rx.dribble_errors_rate post_stats $port_handle "CRCs" $aggregate_stats \ aggregate.rx.crc_errors_rate post_stats $port_handle "Oversizes" $aggregate_stats \ aggregate.rx.oversize_rate post_stats $port_handle "Undersizes" $aggregate_stats \ aggregate.rx.undersize_rate post_stats $port_handle "RX PCKTS TOS0" $aggregate_stats aggregate.rx.qos0_rate post_stats $port_handle "RX PCKTS TOS1" $aggregate_stats aggregate.rx.qos1_rate post_stats $port_handle "RX PCKTS TOS2" $aggregate_stats aggregate.rx.qos2_rate post_stats $port_handle "RX PCKTS TOS3" $aggregate_stats aggregate.rx.qos3_rate post_stats $port_handle "RX PCKTS TOS4" $aggregate_stats aggregate.rx.qos4_rate post_stats $port_handle "RX PCKTS TOS5" $aggregate_stats aggregate.rx.qos5_rate post_stats $port_handle "RX PCKTS TOS6" $aggregate_stats aggregate.rx.qos6_rate post_stats $port_handle "RX PCKTS TOS7" $aggregate_stats aggregate.rx.qos7_rate puts "******************************************************" ixia_sleep 8000 # Stop traffic on the TX port set traffic_stop_status [::ixia::traffic_control \ -port_handle $port_one \ -action stop ] if {[keylget traffic_stop_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget traffic_stop_status log]" } ############################################################################### # Retrieve stats after stopped ############################################################################### # Get aggregrate stats for all ports set aggregate_stats [::ixia::traffic_stats -port_handle $port_handle] if {[keylget aggregate_stats status] != $::SUCCESS} { return "FAIL - $test_name - [keylget aggregate_stats log]" } puts "\n\t\t########################" puts "\t\t# STATIC STATS #" puts "\t\t########################" puts "\n******************* FINAL COUNT STATS **********************" puts "\t\t$port_one\t\t$port_two" puts "\t\t-----\t\t-----" post_stats $port_handle "Elapsed Time" $aggregate_stats \ aggregate.tx.elapsed_time post_stats $port_handle "Packets Tx" $aggregate_stats aggregate.tx.pkt_count post_stats $port_handle "Raw Packets Tx" $aggregate_stats \ aggregate.tx.raw_pkt_count post_stats $port_handle "Bytes Tx" $aggregate_stats \ aggregate.tx.pkt_byte_count post_stats $port_handle "Bits Tx" $aggregate_stats \ aggregate.tx.pkt_bit_count post_stats $port_handle "Packets Rx" $aggregate_stats aggregate.rx.pkt_count post_stats $port_handle "Raw Packets Rx" $aggregate_stats \ aggregate.rx.raw_pkt_count post_stats $port_handle "Collisions" $aggregate_stats \ aggregate.rx.collisions_count post_stats $port_handle "Dribble Errors" $aggregate_stats \ aggregate.rx.dribble_errors_count post_stats $port_handle "CRCs" $aggregate_stats \ aggregate.rx.crc_errors_count post_stats $port_handle "Oversizes" $aggregate_stats \ aggregate.rx.oversize_count post_stats $port_handle "Undersizes" $aggregate_stats \ aggregate.rx.undersize_count post_stats $port_handle "RX PCKTS TOS0" $aggregate_stats aggregate.rx.qos0_count post_stats $port_handle "RX PCKTS TOS1" $aggregate_stats aggregate.rx.qos1_count post_stats $port_handle "RX PCKTS TOS2" $aggregate_stats aggregate.rx.qos2_count post_stats $port_handle "RX PCKTS TOS3" $aggregate_stats aggregate.rx.qos3_count post_stats $port_handle "RX PCKTS TOS4" $aggregate_stats aggregate.rx.qos4_count post_stats $port_handle "RX PCKTS TOS5" $aggregate_stats aggregate.rx.qos5_count post_stats $port_handle "RX PCKTS TOS6" $aggregate_stats aggregate.rx.qos6_count post_stats $port_handle "RX PCKTS TOS7" $aggregate_stats aggregate.rx.qos7_count puts "******************************************************\n" puts "\n******************* FINAL RATE STATS ***********************" puts "\t\t$port_one\t\t$port_two" puts "\t\t-----\t\t-----" post_stats $port_handle "Packets Tx" $aggregate_stats aggregate.tx.pkt_rate post_stats $port_handle "Raw Packets Tx" $aggregate_stats \ aggregate.tx.raw_pkt_rate post_stats $port_handle "Bytes Tx" $aggregate_stats \ aggregate.tx.pkt_byte_rate post_stats $port_handle "Bits Tx" $aggregate_stats \ aggregate.tx.pkt_bit_rate post_stats $port_handle "Packets Rx" $aggregate_stats aggregate.rx.pkt_rate post_stats $port_handle "Raw Packets Rx" $aggregate_stats \ aggregate.rx.raw_pkt_rate post_stats $port_handle "Collisions" $aggregate_stats \ aggregate.rx.collisions_rate post_stats $port_handle "Dribble Errors" $aggregate_stats \ aggregate.rx.dribble_errors_rate post_stats $port_handle "CRCs" $aggregate_stats \ aggregate.rx.crc_errors_rate post_stats $port_handle "Oversizes" $aggregate_stats \ aggregate.rx.oversize_rate post_stats $port_handle "Undersizes" $aggregate_stats \ aggregate.rx.undersize_rate post_stats $port_handle "RX PCKTS TOS0" $aggregate_stats aggregate.rx.qos0_rate post_stats $port_handle "RX PCKTS TOS1" $aggregate_stats aggregate.rx.qos1_rate post_stats $port_handle "RX PCKTS TOS2" $aggregate_stats aggregate.rx.qos2_rate post_stats $port_handle "RX PCKTS TOS3" $aggregate_stats aggregate.rx.qos3_rate post_stats $port_handle "RX PCKTS TOS4" $aggregate_stats aggregate.rx.qos4_rate post_stats $port_handle "RX PCKTS TOS5" $aggregate_stats aggregate.rx.qos5_rate post_stats $port_handle "RX PCKTS TOS6" $aggregate_stats aggregate.rx.qos6_rate post_stats $port_handle "RX PCKTS TOS7" $aggregate_stats aggregate.rx.qos7_rate puts "******************************************************" foreach stream $stream_index_list { # Get Stats on the RX port - per stream set rx_stream_stats [::ixia::traffic_stats \ -port_handle $port_two \ -mode streams \ -stream $stream ] puts "\n********** PER-STREAM RATE STATS - STREAM $stream**********" puts "\t\t$port_two" puts "\t\t-----" post_stats $port_two "Packets Rx" $rx_stream_stats rx.total_pkts \ $stream post_stats $port_two "Bytes Rx" $rx_stream_stats rx.total_pkt_bytes \ $stream post_stats $port_two "Bits Rate" $rx_stream_stats rx.total_pkt_bit_rate \ $stream post_stats $port_two "Line Rate" $rx_stream_stats \ rx.line_rate_percentage $stream post_stats $port_two "Average Delay" $rx_stream_stats rx.avg_delay \ $stream post_stats $port_two "Min. Delay" $rx_stream_stats rx.min_delay \ $stream post_stats $port_two "Max. Delay" $rx_stream_stats rx.max_delay \ $stream puts "******************************************************\n" } # Clean up the connection set cleanup_status [::ixia::cleanup_session \ -port_handle $port_handle ] if {[keylget cleanup_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget cleanup_status log]" } return "SUCCESS - $test_name - [clock format [clock seconds]]"