################################################################################ # Version 1.0 $Revision: 2 $ # $Author: Lavinia Raicea $ # # Copyright © 1997 - 2005 by IXIA # All Rights Reserved. # # Revision Log: # 13/6-2005 Lavinia Raicea # # Description: # ################################################################################ ################################################################################ # # # LEGAL NOTICE: # # ============== # # The following code and documentation (hereinafter "the script") is an # # example script for demonstration purposes only. # # The script is not a standard commercial product offered by Ixia and have # # been developed and is being provided for use only as indicated herein. The # # script [and all modifications, enhancements and updates thereto (whether # # made by Ixia and/or by the user and/or by a third party)] shall at all times # # remain the property of Ixia. # # # # Ixia does not warrant (i) that the functions contained in the script will # # meet the user's requirements or (ii) that the script will be without # # omissions or error-free. # # THE SCRIPT IS PROVIDED "AS IS" WITHOUT WARRANTY OF ANY KIND, AND IXIA # # DISCLAIMS ALL WARRANTIES, EXPRESS, IMPLIED, STATUTORY OR OTHERWISE, # # INCLUDING BUT NOT LIMITED TO ANY WARRANTY OF MERCHANTABILITY AND FITNESS FOR # # A PARTICULAR PURPOSE OR OF NON-INFRINGEMENT. # # THE ENTIRE RISK AS TO THE QUALITY AND PERFORMANCE OF THE SCRIPT IS WITH THE # # USER. # # IN NO EVENT SHALL IXIA BE LIABLE FOR ANY DAMAGES RESULTING FROM OR ARISING # # OUT OF THE USE OF, OR THE INABILITY TO USE THE SCRIPT OR ANY PART THEREOF, # # INCLUDING BUT NOT LIMITED TO ANY LOST PROFITS, LOST BUSINESS, LOST OR # # DAMAGED DATA OR SOFTWARE OR ANY INDIRECT, INCIDENTAL, PUNITIVE OR # # CONSEQUENTIAL DAMAGES, EVEN IF IXIA HAS BEEN ADVISED OF THE POSSIBILITY OF # # SUCH DAMAGES IN ADVANCE. # # Ixia will not be required to provide any software maintenance or support # # services of any kind (e.g., any error corrections) in connection with the # # script or any part thereof. The user acknowledges that although Ixia may # # from time to time and in its sole discretion provide maintenance or support # # services for the script, any such services are subject to the warranty and # # damages limitations set forth herein and will not obligate Ixia to provide # # any additional maintenance or support services. # # # ################################################################################ ################################################################################ # # # Description: # # This sample creates three IPv4 streams on a port, starts the streams # # and displays statistics about them. # # # # Module: # # The sample was tested on a LM1000STXS4 module. # # The sample was tested with HLTSET26. # # # ################################################################################ package require Ixia set test_name [info script] set chassisIP sylvester ######## # IpV4 # ######## set ipV4_port_list "2/1 2/2" set ipV4_ixia_list "1.1.1.2 1.1.1.1" set ipV4_gateway_list "1.1.1.1 1.1.1.2" set ipV4_netmask_list "255.255.255.0 255.255.255.0" set ipV4_mac_list "0000.debb.0001 0000.debb.0002" set ipV4_version_list "4 4" set ipV4_autoneg_list "1 1" set ipV4_duplex_list "full full" set ipV4_speed_list "ether100 ether100" ################################################################################# # START TEST # ################################################################################# # Procedures for printing stats proc post_stats {port_handle label key_list stat_key {stream ""}} { puts -nonewline [format "%-16s" $label] foreach port $port_handle { if {$stream != ""} { set key $port.stream.$stream.$stat_key } else { set key $port.$stat_key } puts -nonewline "[format "%-16s" [keylget key_list $key]]" } puts "" } proc print_stats {title port_handle stat_mode key_list {stat_mode_add ""}} { set tx_rx_modes {tx rx} set aggregate_list [list \ elapsed_time pkt_count pkt_byte_count pkt_rate pkt_bit_rate \ datagram_byte_count datagram_bit_rate line_bandwidth \ substream_count substream_error_count filter_count \ total_pkts total_pkt_bytes good_pkts good_pkt_bytes \ good_datagram_bytes total_pkt_rate good_pkt_rate \ good_pkt_bit_rate good_datagram_bit_rate line_rate_percentage \ tcp_pkts tcp_ratio tcp_checksum_errors \ udp_pkts udp_ratio udp_checksum_errors icmp_pkts icmp_ratio \ ip_pkts ip_checksum_errors ip_fragment_detected \ avg_datagram_length min_datagram_length max_datagram_length \ avg_pkt_length min_pkt_length max_pkt_length \ uds1_count uds2_count pkt_bit_count \ collisions_count collisions_rate crc_errors_count crc_errors_rate \ dribble_errors_count dribble_errors_rate \ oversize_count oversize_rate pkt_byte_rate uds1_rate uds2_rate \ undersize_count undersize_rate vlan_pkts_count vlan_pkts_rate \ qos0_count qos1_count qos2_count qos3_count qos4_count qos5_count \ qos6_count qos7_count data_int_frames_count data_int_errors_count \ ] set stream_list [list \ elapsed_time encap all.ipv4_present all.ipv6_present \ all.tcp_present all.udp_present all.maxtag_present \ total_pkts total_pkt_bytes good_pkts good_pkt_bytes \ good_datagram_bytes total_pkt_rate total_pkt_bit_rate \ good_pkt_rate good_pkt_bit_rate good_datagram_bit_rate \ line_rate_percentage phy_crc_errors bad_encaps_errors \ bad_encaps_ratio mtu_errors ip_checksum_errors \ avg_pkt_length min_pkt_length max_pkt_length \ avg_delay min_delay max_delay lost_pkts misinserted_pkts \ out_of_sequence_pkts lost_pkt_ratio misinserted_pkt_rate \ out_of_sequence_pkt_ratio prbs_bit_error_rate \ prbs_bit_errors test_block_errors good_pkts \ ] set stat_list "${stat_mode}_list" if {$stat_mode_add != ""} { set stat_mode "${stat_mode}.${stat_mode_add}" } set table "" set table [append table \ "\n" [format "%-105s" $title] "\n" \ [format "%-105s" [string repeat "*" 105]] "\n" \ [format "%-21s" "Stat"] "\t"] foreach port $port_handle { set table [append table [format "%-36s" "Port $port"] "\t"] } set table [append table "\n" [format "%-21s" " "] "\t"] foreach port $port_handle { set table [append table \ [format "%-16s" "Tx"] "\t" \ [format "%-16s" "Rx"] "\t" ] } set table [append table "\n"] foreach stat [set $stat_list] { set line "" set line [append line [format "%-21s" $stat] "\t"] set line_content "" set stats_array "" foreach port $port_handle { foreach tx_rx_mode $tx_rx_modes { if {[regsub "^all." $stat "" stat_ignore] == 1} { regsub "^all." $stat "" stat set key $port.$stat_mode.$stat } else { set key $port.$stat_mode.$tx_rx_mode.$stat } if {[catch {keylget key_list $key}]} { set stat_value "-" } elseif {([string first "not supported" \ [keylget key_list $key]] != -1) || \ ([keylget key_list $key] == "") } { set stat_value "-" } else { set stat_value [keylget key_list $key] } set stats_array [append stats_array $stat_value] set line_content [append line_content \ [format "%-16s" $stat_value] "\t"] } } if {$stats_array != [string repeat "-" [expr \ [llength $port_handle] * [llength $tx_rx_modes] ]]} { set table [append table $line $line_content "\n"] } } return $table } # Connect to the chassis, reset to factory defaults and take ownership set connect_status [::ixia::connect \ -reset \ -device $chassisIP \ -port_list $ipV4_port_list \ -username ixiaApiUser ] if {[keylget connect_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget connect_status log]" } set port_one [keylget connect_status \ port_handle.$chassisIP.[lindex $ipV4_port_list 0]] set port_two [keylget connect_status \ port_handle.$chassisIP.[lindex $ipV4_port_list 1]] set port_handle [list $port_one $port_two] ######################################## # Configure interface in the test # # IPv4 # ######################################## set interface_status [::ixia::interface_config \ -port_handle $port_handle \ -intf_ip_addr $ipV4_ixia_list \ -gateway $ipV4_gateway_list \ -netmask $ipV4_netmask_list \ -autonegotiation $ipV4_autoneg_list \ -duplex $ipV4_duplex_list \ -src_mac_addr $ipV4_mac_list \ -speed $ipV4_speed_list ] if {[keylget interface_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget interface_status log]" } ######################################## # Stream configuration # # IPv4 # ######################################## # Delete all the streams from the first port set traffic_status [::ixia::traffic_config \ -mode reset \ -port_handle $port_one \ ] # Delete all the streams from the second port set traffic_status [::ixia::traffic_config \ -mode reset \ -port_handle $port_two \ ] set stream_index_list "" # Configure first stream on the IpV4 port set traffic_status [::ixia::traffic_config \ -mode create \ -port_handle $port_one \ -l3_protocol ipv4 \ -ip_src_addr [lindex $ipV4_ixia_list 0] \ -ip_dst_addr [lindex $ipV4_ixia_list 1] \ -l3_length 46 \ -rate_percent 50 \ -mac_dst_mode discovery \ -mac_src [lindex $ipV4_mac_list 0] ] if {[keylget traffic_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget traffic_status log]" } lappend stream_index_list [keylget traffic_status stream_id] # Configure second stream on the IpV4 port set traffic_status [::ixia::traffic_config \ -mode create \ -port_handle $port_one \ -l3_protocol ipv4 \ -ip_src_addr [lindex $ipV4_ixia_list 0] \ -ip_dst_addr [lindex $ipV4_ixia_list 1] \ -l3_length 54 \ -rate_percent 50 \ -mac_dst_mode discovery \ -mac_src [lindex $ipV4_mac_list 0] ] if {[keylget traffic_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget traffic_status log]" } lappend stream_index_list [keylget traffic_status stream_id] # Configure third stream on the IpV4 port set traffic_status [::ixia::traffic_config \ -mode create \ -port_handle $port_one \ -l3_protocol ipv4 \ -ip_src_addr [lindex $ipV4_ixia_list 0] \ -ip_dst_addr [lindex $ipV4_ixia_list 1] \ -l3_length 65 \ -rate_percent 50 \ -mac_dst_mode discovery \ -mac_src [lindex $ipV4_mac_list 0] ] if {[keylget traffic_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget traffic_status log]" } lappend stream_index_list [keylget traffic_status stream_id] set interface_status [::ixia::interface_config \ -port_handle $port_one \ -arp_send_req 1 ] if {[keylget interface_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget interface_status log]" } if {[catch {set failed_arp [keylget interface_status \ $port_one.arp_request_success]}] || $failed_arp == 0} { set returnLog "FAIL - $test_name arp send request failed. " if {![catch {set intf_list [keylget interface_status \ $port_one.arp_ipv4_interfaces_failed]}]} { append returnLog "ARP failed on interfaces: $intf_list." } return $returnLog } ######################################## # Traffic control # ######################################## # Clear stats before sending traffic set clear_stats_status [::ixia::traffic_control \ -port_handle $port_handle \ -action clear_stats ] if {[keylget clear_stats_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget clear_stats_status log]" } # Start the traffic on TX port set traffic_start_status [::ixia::traffic_control \ -port_handle $port_one \ -action run ] if {[keylget traffic_start_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget traffic_start_status log]" } # Sleep 5 seconds ixia_sleep 5000 ############################################################################### # Retrieve stats while running ############################################################################### # Get aggregrate stats for all ports set aggregate_stats [::ixia::traffic_stats -port_handle $port_handle] if {[keylget aggregate_stats status] != $::SUCCESS} { return "FAIL - $test_name - [keylget aggregate_stats log]" } # Get TX - RX stats - per stream set stream_stats [::ixia::traffic_stats \ -port_handle $port_handle \ -mode stream ] if {[keylget stream_stats status] != $::SUCCESS} { return "FAIL - $test_name - [keylget stream_stats log]" } puts [print_stats \ "******************** RUNNING STATS *********************" \ $port_handle aggregate $aggregate_stats ] foreach stream $stream_index_list { puts [print_stats \ "******************** RUNNING TX-RX STATS PER-STREAM $stream " \ $port_handle stream $stream_stats $stream] } ixia_sleep 8000 # Stop traffic on the TX port set traffic_stop_status [::ixia::traffic_control \ -port_handle $port_one \ -action stop ] if {[keylget traffic_stop_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget traffic_stop_status log]" } ############################################################################### # Retrieve stats after stopped ############################################################################### # Get aggregrate stats for all ports set aggregate_stats [::ixia::traffic_stats -port_handle $port_handle] if {[keylget aggregate_stats status] != $::SUCCESS} { return "FAIL - $test_name - [keylget aggregate_stats log]" } puts [print_stats \ "******************** STATIC STATS *********************" \ $port_handle aggregate $aggregate_stats ] foreach stream $stream_index_list { # Get Stats on the RX port - per stream set rx_stream_stats [::ixia::traffic_stats \ -port_handle $port_handle \ -mode stream \ -streams $stream ] puts [print_stats \ "********** PER-STREAM RX STATS - STREAM $stream**********" \ $port_handle stream $rx_stream_stats $stream] } # Clean up the connection set cleanup_status [::ixia::cleanup_session \ -port_handle $port_handle ] if {[keylget cleanup_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget cleanup_status log]" } return "SUCCESS - $test_name - [clock format [clock seconds]]"