################################################################################ # Version 1.0 $Revision: 1 $ # $Author: Karim $ # # Copyright © 1997 - 2005 by IXIA # All Rights Reserved. # # Revision Log: # 4-25-2003 Karim # 14-02-2008 RAntonescu - Add router solicitation check # # Description: # ################################################################################ ################################################################################ # # # LEGAL NOTICE: # # ============== # # The following code and documentation (hereinafter "the script") is an # # example script for demonstration purposes only. # # The script is not a standard commercial product offered by Ixia and have # # been developed and is being provided for use only as indicated herein. The # # script [and all modifications, enhancements and updates thereto (whether # # made by Ixia and/or by the user and/or by a third party)] shall at all times # # remain the property of Ixia. # # # # Ixia does not warrant (i) that the functions contained in the script will # # meet the user’s requirements or (ii) that the script will be without # # omissions or error-free. # # THE SCRIPT IS PROVIDED "AS IS" WITHOUT WARRANTY OF ANY KIND, AND IXIA # # DISCLAIMS ALL WARRANTIES, EXPRESS, IMPLIED, STATUTORY OR OTHERWISE, # # INCLUDING BUT NOT LIMITED TO ANY WARRANTY OF MERCHANTABILITY AND FITNESS FOR # # A PARTICULAR PURPOSE OR OF NON-INFRINGEMENT. # # THE ENTIRE RISK AS TO THE QUALITY AND PERFORMANCE OF THE SCRIPT IS WITH THE # # USER. # # IN NO EVENT SHALL IXIA BE LIABLE FOR ANY DAMAGES RESULTING FROM OR ARISING # # OUT OF THE USE OF, OR THE INABILITY TO USE THE SCRIPT OR ANY PART THEREOF, # # INCLUDING BUT NOT LIMITED TO ANY LOST PROFITS, LOST BUSINESS, LOST OR # # DAMAGED DATA OR SOFTWARE OR ANY INDIRECT, INCIDENTAL, PUNITIVE OR # # CONSEQUENTIAL DAMAGES, EVEN IF IXIA HAS BEEN ADVISED OF THE POSSIBILITY OF # # SUCH DAMAGES IN ADVANCE. # # Ixia will not be required to provide any software maintenance or support # # services of any kind (e.g., any error corrections) in connection with the # # script or any part thereof. The user acknowledges that although Ixia may # # from time to time and in its sole discretion provide maintenance or support # # services for the script, any such services are subject to the warranty and # # damages limitations set forth herein and will not obligate Ixia to provide # # any additional maintenance or support services. # # # ################################################################################ ################################################################################ # # # Description: # # This sample configures an IPv6 stream. # # # # Module: # # The sample was tested on a LM1000STXS4 module. # # The sample was tested with HLTSET26. # # # ################################################################################ package require Ixia set test_name [info script] set chassisIP 127.0.0.1 set port_list [list 10/1] # Connect to the chassis, reset to factory defaults and take ownership set connect_status [::ixia::connect \ -reset \ -device $chassisIP \ -port_list $port_list \ -username ixiaApiUser \ ] if {[keylget connect_status status] != $::SUCCESS} { puts "FAIL - $test_name - [keylget connect_status log]" return } set port_0 [keylget connect_status port_handle.$chassisIP.$port_list] ######################################## # Configure interface in the test # # IPv6 # ######################################## set interface_status [::ixia::interface_config \ -port_handle $port_0 \ -ipv6_intf_addr 30::31 \ -ipv6_prefix_length 64 \ -autonegotiation 1 \ ] if {[keylget interface_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget interface_status log]" } ################################################ # Configure the streams on the first IpV4 port # ################################################ set traffic_status [::ixia::traffic_config \ -mode create \ -port_handle $port_0 \ -name "hltapi IpV6" \ -l3_protocol ipv6 \ -ipv6_traffic_class 2 \ -ipv6_flow_label 55 \ -ipv6_hop_limit 100 \ -ipv6_src_addr 30::31 \ -ipv6_src_mode "fixed" \ -ipv6_dst_addr 55::50 \ -ipv6_dst_mode "fixed" \ -ipv6_frag_offset 7000 \ -ipv6_frag_id 123456 \ -ipv6_frag_more_flag \ -l3_length 74 \ -rate_percent 50 \ -mac_dst_mode discovery \ ] if {[keylget traffic_status status] != $::SUCCESS} { puts "FAIL - $test_name - [keylget traffic_status log]" return } # A router solicitation is sent. Because there is no DUT configured in the test # there will be no response if {0} { set interface_status [::ixia::interface_config \ -port_handle $port_0 \ -arp_send_req 1 \ ] if {[keylget interface_status status] != $::SUCCESS} { puts "FAIL - $test_name - [keylget interface_status log]" return } if {[catch {set failed_arp [keylget interface_status \ $port_0.router_solicitation_success]}] || $failed_arp == 0} { set returnLog "FAIL - $test_name - Router Solicitation send request failed. " if {![catch {set intf_list [keylget interface_status \ $port_0.arp_ipv6_interfaces_failed]}]} { append returnLog "ARP failed on interfaces: $intf_list." } puts $returnLog return } } puts "SUCCESS - $test_name - [clock format [clock seconds]]" return