################################################################################ # Version 1.0 $Revision: 1 $ # $Author: $ # # Copyright © 1997 - 2005 by IXIA # All Rights Reserved. # # Revision Log: # ################################################################################ ################################################################################ # # # LEGAL NOTICE: # # ============== # # The following code and documentation (hereinafter "the script") is an # # example script for demonstration purposes only. # # The script is not a standard commercial product offered by Ixia and have # # been developed and is being provided for use only as indicated herein. The # # script [and all modifications, enhancements and updates thereto (whether # # made by Ixia and/or by the user and/or by a third party)] shall at all times # # remain the property of Ixia. # # # # Ixia does not warrant (i) that the functions contained in the script will # # meet the user's requirements or (ii) that the script will be without # # omissions or error-free. # # THE SCRIPT IS PROVIDED "AS IS" WITHOUT WARRANTY OF ANY KIND, AND IXIA # # DISCLAIMS ALL WARRANTIES, EXPRESS, IMPLIED, STATUTORY OR OTHERWISE, # # INCLUDING BUT NOT LIMITED TO ANY WARRANTY OF MERCHANTABILITY AND FITNESS FOR # # A PARTICULAR PURPOSE OR OF NON-INFRINGEMENT. # # THE ENTIRE RISK AS TO THE QUALITY AND PERFORMANCE OF THE SCRIPT IS WITH THE # # USER. # # IN NO EVENT SHALL IXIA BE LIABLE FOR ANY DAMAGES RESULTING FROM OR ARISING # # OUT OF THE USE OF, OR THE INABILITY TO USE THE SCRIPT OR ANY PART THEREOF, # # INCLUDING BUT NOT LIMITED TO ANY LOST PROFITS, LOST BUSINESS, LOST OR # # DAMAGED DATA OR SOFTWARE OR ANY INDIRECT, INCIDENTAL, PUNITIVE OR # # CONSEQUENTIAL DAMAGES, EVEN IF IXIA HAS BEEN ADVISED OF THE POSSIBILITY OF # # SUCH DAMAGES IN ADVANCE. # # Ixia will not be required to provide any software maintenance or support # # services of any kind (e.g., any error corrections) in connection with the # # script or any part thereof. The user acknowledges that although Ixia may # # from time to time and in its sole discretion provide maintenance or support # # services for the script, any such services are subject to the warranty and # # damages limitations set forth herein and will not obligate Ixia to provide # # any additional maintenance or support services. # # # ################################################################################ ################################################################################ # # # Description: # # This sample configures an internal BGP neighbor and adds a MPLS route # # range on it. # # # # Module: # # The sample was tested on a LM100TXS8 module. # # # ################################################################################ package require Ixia set test_name [info script] set chassisIP 127.0.0.1 set port_list [list 10/1] # Connect to the chassis, reset to factory defaults and take ownership # When using P2NO HLTSET, for loading the IxTclNetwork package please # provide –ixnetwork_tcl_server parameter to ::ixia::connect set connect_status [::ixia::connect \ -reset \ -device $chassisIP \ -port_list $port_list \ -username ixiaApiUser] if {[keylget connect_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget connect_status log]" } set port_handle [::ixia::get_port_list_from_connect $connect_status $chassisIP \ $port_list] ######################################## # Configure interface in the test # # # # IPv4 # ######################################## set interface_status [::ixia::interface_config \ -port_handle $port_handle \ -autonegotiation 1 \ -duplex auto \ -speed auto ] if {[keylget interface_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget interface_status log]" } ################################################## # # # Configure 1 BGP neighbors on interface 1/10/1 # # 1) Neighbor #1 - internal # ################################################## set bgp_routers_status [::ixia::emulation_bgp_config \ -mode reset \ -port_handle $port_handle \ -local_ip_addr 10.1.1.1 \ -remote_ip_addr 10.1.1.2 \ -local_loopback_ip_addr 6.6.6.6 \ -remote_loopback_ip_addr 5.5.5.5 \ -local_addr_step 0.1.0.0 \ -remote_addr_step 0.1.0.0 \ -count 1 \ -mac_address_start 0000.0000.0001 \ -neighbor_type internal \ -ip_version 4 \ -next_hop_enable \ -next_hop_ip 10.10.160.1 \ -local_router_id 10.1.1.1 \ -local_as 111 \ -local_as_mode fixed \ -tcp_window_size 6666 \ -updates_per_iteration 5 \ -retries 11 \ -retry_time 22 \ -active_connect_enable \ -staggered_start_enable \ -staggered_start_time 77 ] if {[keylget bgp_routers_status status] != $::SUCCESS} { return "FAIL - $test_name -\ [keylget bgp_routers_status log]" } ############################################# # Configure L3 VPN Site on the BGP Neighbor # ############################################# # Extract the BGP neighbor handle from status set bgp_neighbor_handle_list [keylget bgp_routers_status handles] set bgp_route_range_status [::ixia::emulation_bgp_route_config \ -mode add \ -handle $bgp_neighbor_handle_list \ -ip_version 4 \ -prefix 1.1.1.1 \ -prefix_from 24 \ -prefix_to 24 \ -prefix_step 1 \ -netmask 255.255.255.0 \ -label_value 55 \ -num_routes 100 \ -label_step 1 \ -ipv4_unicast_nlri \ -ipv4_multicast_nlri \ -ipv4_mpls_nlri \ -ipv6_unicast_nlri \ -ipv6_multicast_nlri \ -ipv6_mpls_nlri ] if {[keylget bgp_route_range_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget bgp_route_range_status log]" } ###################### # START BGP on # ###################### #set bgp_emulation_status [::ixia::emulation_bgp_control \ # -handle $port_handle \ # -mode start] # #if {[keylget bgp_emulation_status status] != $::SUCCESS} { # return "FAIL - $test_name -\ # [keylget bgp_emulation_status log]" #} return "SUCCESS - $test_name - [clock format [clock seconds]]"