################################################################################ # Version 1.0 $Revision: 1 $ # $Author: Karim $ # # Copyright © 1997 - 2005 by IXIA # All Rights Reserved. # # Revision Log: # 4-25-2003 Karim # ################################################################################ ################################################################################ # # # LEGAL NOTICE: # # ============== # # The following code and documentation (hereinafter "the script") is an # # example script for demonstration purposes only. # # The script is not a standard commercial product offered by Ixia and have # # been developed and is being provided for use only as indicated herein. The # # script [and all modifications, enhancements and updates thereto (whether # # made by Ixia and/or by the user and/or by a third party)] shall at all times # # remain the property of Ixia. # # # # Ixia does not warrant (i) that the functions contained in the script will # # meet the user's requirements or (ii) that the script will be without # # omissions or error-free. # # THE SCRIPT IS PROVIDED "AS IS" WITHOUT WARRANTY OF ANY KIND, AND IXIA # # DISCLAIMS ALL WARRANTIES, EXPRESS, IMPLIED, STATUTORY OR OTHERWISE, # # INCLUDING BUT NOT LIMITED TO ANY WARRANTY OF MERCHANTABILITY AND FITNESS FOR # # A PARTICULAR PURPOSE OR OF NON-INFRINGEMENT. # # THE ENTIRE RISK AS TO THE QUALITY AND PERFORMANCE OF THE SCRIPT IS WITH THE # # USER. # # IN NO EVENT SHALL IXIA BE LIABLE FOR ANY DAMAGES RESULTING FROM OR ARISING # # OUT OF THE USE OF, OR THE INABILITY TO USE THE SCRIPT OR ANY PART THEREOF, # # INCLUDING BUT NOT LIMITED TO ANY LOST PROFITS, LOST BUSINESS, LOST OR # # DAMAGED DATA OR SOFTWARE OR ANY INDIRECT, INCIDENTAL, PUNITIVE OR # # CONSEQUENTIAL DAMAGES, EVEN IF IXIA HAS BEEN ADVISED OF THE POSSIBILITY OF # # SUCH DAMAGES IN ADVANCE. # # Ixia will not be required to provide any software maintenance or support # # services of any kind (e.g., any error corrections) in connection with the # # script or any part thereof. The user acknowledges that although Ixia may # # from time to time and in its sole discretion provide maintenance or support # # services for the script, any such services are subject to the warranty and # # damages limitations set forth herein and will not obligate Ixia to provide # # any additional maintenance or support services. # # # ################################################################################ ################################################################################ # # # Description: # # This sample configures two internal BGP neighbors and on each neighbor it # # configures two IPv4 route ranges and two IPv6 route ranges. Then it # # starts the protocol. # # # # Module: # # The sample was tested on a LM100TXS8 module. # # # ################################################################################ package require Ixia set test_name [info script] set chassisIP 127.0.0.1 set port_list [list 10/1] # Connect to the chassis, reset to factory defaults and take ownership # When using P2NO HLTSET, for loading the IxTclNetwork package please # provide –ixnetwork_tcl_server parameter to ::ixia::connect set connect_status [::ixia::connect \ -reset \ -device $chassisIP \ -port_list $port_list \ -username ixiaApiUser] if {[keylget connect_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget connect_status log]" } set port_handle [::ixia::get_port_list_from_connect $connect_status $chassisIP \ $port_list] ######################################## # Configure interface in the test # # # # IPv4 # ######################################## set interface_status [::ixia::interface_config \ -port_handle $port_handle \ -autonegotiation 1 \ -duplex auto \ -speed auto ] if {[keylget interface_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget interface_status log]" } ################################################# # # # Configure 2 BGP neighbors on interface 1/10/1 # # 1) Neighbor #1 - internal # # 2) Neighbor #2 - internal # ################################################# set bgp_routers_status [::ixia::emulation_bgp_config \ -port_handle $port_handle \ -mode reset \ -local_ip_addr 10.1.1.1 \ -remote_ip_addr 10.1.1.2 \ -count 2 \ -mac_address_start 0000.0000.0001 \ -netmask 24 \ -neighbor_type internal \ -ip_version 4 \ -next_hop_enable \ -next_hop_ip 10.10.160.1 \ -local_as 111 \ -local_as_mode fixed \ -tcp_window_size 6666 \ -updates_per_iteration 5 \ -retries 11 \ -retry_time 22 \ -active_connect_enable \ -staggered_start_enable \ -staggered_start_time 77 ] if {[keylget bgp_routers_status status] != $::SUCCESS} { return "FAIL - sample_ixia_hltapi_BGP4_neighbor_BGP4_route.tcl -\ [keylget bgp_routers_status log]" } ######################################################### # # # Configure 2 BGP IPv4 Route Range on each BGP router # # 1/10/1 # ######################################################### #Get the list of BGP router handle form the keyed list returned set bgp_router_handle_list [keylget bgp_routers_status handles] set bgp_route_ip_addr 22.1.1.1 set bgp_ipv4_route_handle_list "" foreach bgp_router_handle $bgp_router_handle_list { set bgp_ipv4_route_handle [::ixia::emulation_bgp_route_config \ -mode add \ -handle $bgp_router_handle \ -ip_version 4 \ -prefix $bgp_route_ip_addr \ -prefix_from 24 \ -prefix_to 24 \ -num_routes 1000 \ -origin igp \ -enable_partial_route_flap \ -partial_route_flap_from_route_index 1 \ -partial_route_flap_to_route_index 50 \ -enable_generate_unique_routes \ -enable_traditional_nlri 1 \ -max_route_ranges 2 ] if {[keylget bgp_ipv4_route_handle status] != $::SUCCESS} { return "FAIL - sample_ixia_hltapi_BGP4_neighbor_BGP4_route.tcl -\ [keylget bgp_ipv4_route_handle log]" } # Increment the IPv4 address for the BGP route range set bgp_route_ip_addr [::ixia::increment_ipv4_address $bgp_route_ip_addr] lappend bgp_ipv4_route_handle_list $bgp_ipv4_route_handle } ######################################################### # # # Configure 2 BGP IPv6 Route Range on each BGP router # # 1/10/1 # # # ######################################################### #Get the list of BGP router handle form the keye list returned set bgp_router_handle_list [keylget bgp_routers_status handles] set bgp_route_ip_addr "0030:1::31" set bgp_ipv4_route_handle_list "" foreach bgp_router_handle $bgp_router_handle_list { set bgp_ipv6_route_handle [::ixia::emulation_bgp_route_config \ -mode add \ -handle $bgp_router_handle \ -ip_version 6 \ -prefix $bgp_route_ip_addr \ -prefix_from 64 \ -prefix_to 64 \ -num_routes 1000 \ -origin igp \ -enable_partial_route_flap \ -partial_route_flap_from_route_index 1 \ -partial_route_flap_to_route_index 50 \ -enable_generate_unique_routes \ -enable_traditional_nlri 1 \ -max_route_ranges 2 ] if {[keylget bgp_ipv6_route_handle status] != $::SUCCESS} { return "FAIL - sample_ixia_hltapi_BGP4_neighbor_BGP4_route.tcl -\ [keylget bgp_ipv6_route_handle log]" } # Increment the IPv4 address for the BGP route range set bgp_route_ip_addr [::ixia::increment_ipv6_address $bgp_route_ip_addr 1] lappend bgp_ipv6_route_handle_list $bgp_ipv6_route_handle } ###################### # START BGP on # ###################### set bgp_emulation_status [::ixia::emulation_bgp_control \ -port_handle $port_handle \ -mode start ] if {[keylget bgp_emulation_status status] != $::SUCCESS} { return "FAIL - sample_ixia_hltapi_BGP4_neighbor_BGP4_route.tcl -\ [keylget bgp_emulation_status log]" } # Set up the statistics once the protocol is running set handle [lindex $bgp_router_handle_list 0] set bgp_emulation_status [::ixia::emulation_bgp_control \ -handle $handle \ -mode statistic ] if {[keylget bgp_emulation_status status] != $::SUCCESS} { return "FAIL - sample_ixia_hltapi_BGP4_neighbor_BGP4_route.tcl -\ [keylget bgp_emulation_status log]" } return "SUCCESS - sample_ixia_hltapi_BGP4_neighbor_BGP4_route.tcl -\ [clock format [clock seconds]]"