################################################################################ # Version 1.0 $Revision: 1 $ # $Author: Karim $ # # Copyright © 1997 - 2005 by IXIA # All Rights Reserved. # # Revision Log: # 4-25-2003 Karim # ################################################################################ ################################################################################ # # # LEGAL NOTICE: # # ============== # # The following code and documentation (hereinafter "the script") is an # # example script for demonstration purposes only. # # The script is not a standard commercial product offered by Ixia and have # # been developed and is being provided for use only as indicated herein. The # # script [and all modifications, enhancements and updates thereto (whether # # made by Ixia and/or by the user and/or by a third party)] shall at all times # # remain the property of Ixia. # # # # Ixia does not warrant (i) that the functions contained in the script will # # meet the user's requirements or (ii) that the script will be without # # omissions or error-free. # # THE SCRIPT IS PROVIDED "AS IS" WITHOUT WARRANTY OF ANY KIND, AND IXIA # # DISCLAIMS ALL WARRANTIES, EXPRESS, IMPLIED, STATUTORY OR OTHERWISE, # # INCLUDING BUT NOT LIMITED TO ANY WARRANTY OF MERCHANTABILITY AND FITNESS FOR # # A PARTICULAR PURPOSE OR OF NON-INFRINGEMENT. # # THE ENTIRE RISK AS TO THE QUALITY AND PERFORMANCE OF THE SCRIPT IS WITH THE # # USER. # # IN NO EVENT SHALL IXIA BE LIABLE FOR ANY DAMAGES RESULTING FROM OR ARISING # # OUT OF THE USE OF, OR THE INABILITY TO USE THE SCRIPT OR ANY PART THEREOF, # # INCLUDING BUT NOT LIMITED TO ANY LOST PROFITS, LOST BUSINESS, LOST OR # # DAMAGED DATA OR SOFTWARE OR ANY INDIRECT, INCIDENTAL, PUNITIVE OR # # CONSEQUENTIAL DAMAGES, EVEN IF IXIA HAS BEEN ADVISED OF THE POSSIBILITY OF # # SUCH DAMAGES IN ADVANCE. # # Ixia will not be required to provide any software maintenance or support # # services of any kind (e.g., any error corrections) in connection with the # # script or any part thereof. The user acknowledges that although Ixia may # # from time to time and in its sole discretion provide maintenance or support # # services for the script, any such services are subject to the warranty and # # damages limitations set forth herein and will not obligate Ixia to provide # # any additional maintenance or support services. # # # ################################################################################ ################################################################################ # # # Description: # # This sample configures 10 external BGP neighbors on a port. Then it # # creates 10 other internal neighbors on the same port. # # # # Module: # # The sample was tested on a LM100TXS8 module. # # # ################################################################################ package require Ixia set test_name [info script] set chassisIP 127.0.0.1 set port_list [list 10/1] # Connect to the chassis, reset to factory defaults and take ownership # When using P2NO HLTSET, for loading the IxTclNetwork package please # provide –ixnetwork_tcl_server parameter to ::ixia::connect set connect_status [::ixia::connect \ -reset \ -device $chassisIP \ -port_list $port_list \ -username ixiaApiUser] if {[keylget connect_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget connect_status log]" } set port_handle [::ixia::get_port_list_from_connect $connect_status $chassisIP \ $port_list] ######################################## # Configure interface in the test # # # # IPv4 # ######################################## set interface_status [::ixia::interface_config \ -port_handle $port_handle \ -autonegotiation 1 \ -duplex auto \ -speed auto ] if {[keylget interface_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget interface_status log]" } ############################################################ # # # Configure 10 external BGP neighbors on interface 1/10/1 # # # ############################################################ set bgp_routers_status [::ixia::emulation_bgp_config \ -port_handle $port_handle \ -mode reset \ -local_ip_addr 10.1.1.1 \ -remote_ip_addr 10.1.1.2 \ -count 10 \ -mac_address_start 0000.0000.0001 \ -netmask 24 \ -neighbor_type external \ -ip_version 4 \ -next_hop_enable \ -next_hop_ip 10.10.160.1 \ -local_as 100 \ -local_as_mode fixed \ -tcp_window_size 6666 \ -updates_per_iteration 5 \ -retries 11 \ -retry_time 22 \ -active_connect_enable \ -staggered_start_enable \ -staggered_start_time 77] if {[keylget bgp_routers_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget bgp_routers_status log]" } set bgp_handle [lindex [keylget bgp_routers_status handles] 0] ############################################################ # # # Configure 10 internal BGP neighbors on interface 1/10/1 # # # ############################################################ set bgp_routers_status1 [::ixia::emulation_bgp_config \ -port_handle $port_handle \ -mode enable \ -local_ip_addr 20.1.1.1 \ -remote_ip_addr 20.1.1.2 \ -count 10 \ -mac_address_start 1000.0000.0001 \ -netmask 24 \ -neighbor_type internal \ -ip_version 4 \ -local_as 100 \ -local_as_mode fixed \ -tcp_window_size 6666 \ -updates_per_iteration 5 \ -retries 11 \ -retry_time 22 \ -active_connect_enable \ -staggered_start_enable \ -staggered_start_time 77 ] if {[keylget bgp_routers_status1 status] != $::SUCCESS} { return "FAIL - $test_name - [keylget bgp_routers_status1 log]" } return "SUCCESS - $test_name - [clock format [clock seconds]]"