################################################################################ # Version 1.0 $Revision: 1 $ # $Author: T. Kong $ # # Copyright © 1997 - 2005 by IXIA # All Rights Reserved. # # Revision Log: # 2-3-2005 T. Kong # ################################################################################ ################################################################################ # # # LEGAL NOTICE: # # ============== # # The following code and documentation (hereinafter "the script") is an # # example script for demonstration purposes only. # # The script is not a standard commercial product offered by Ixia and have # # been developed and is being provided for use only as indicated herein. The # # script [and all modifications, enhancements and updates thereto (whether # # made by Ixia and/or by the user and/or by a third party)] shall at all times # # remain the property of Ixia. # # # # Ixia does not warrant (i) that the functions contained in the script will # # meet the user's requirements or (ii) that the script will be without # # omissions or error-free. # # THE SCRIPT IS PROVIDED "AS IS" WITHOUT WARRANTY OF ANY KIND, AND IXIA # # DISCLAIMS ALL WARRANTIES, EXPRESS, IMPLIED, STATUTORY OR OTHERWISE, # # INCLUDING BUT NOT LIMITED TO ANY WARRANTY OF MERCHANTABILITY AND FITNESS FOR # # A PARTICULAR PURPOSE OR OF NON-INFRINGEMENT. # # THE ENTIRE RISK AS TO THE QUALITY AND PERFORMANCE OF THE SCRIPT IS WITH THE # # USER. # # IN NO EVENT SHALL IXIA BE LIABLE FOR ANY DAMAGES RESULTING FROM OR ARISING # # OUT OF THE USE OF, OR THE INABILITY TO USE THE SCRIPT OR ANY PART THEREOF, # # INCLUDING BUT NOT LIMITED TO ANY LOST PROFITS, LOST BUSINESS, LOST OR # # DAMAGED DATA OR SOFTWARE OR ANY INDIRECT, INCIDENTAL, PUNITIVE OR # # CONSEQUENTIAL DAMAGES, EVEN IF IXIA HAS BEEN ADVISED OF THE POSSIBILITY OF # # SUCH DAMAGES IN ADVANCE. # # Ixia will not be required to provide any software maintenance or support # # services of any kind (e.g., any error corrections) in connection with the # # script or any part thereof. The user acknowledges that although Ixia may # # from time to time and in its sole discretion provide maintenance or support # # services for the script, any such services are subject to the warranty and # # damages limitations set forth herein and will not obligate Ixia to provide # # any additional maintenance or support services. # # # ################################################################################ ################################################################################ # # # Description: # # This sample creates 10 ISIS routers with IPv6 interfaces. # # # # Module: # # The sample was tested on a LM100TXS8 module. # # # ################################################################################ package require Ixia set test_name [info script] set chassisIP 127.0.0.1 set port_list [list 10/1] #set chassisIP 192.168.6.1 #set port_list [list 4/3 4/4] # Connect to the chassis, reset to factory defaults and take ownership # When using P2NO HLTSET, for loading the IxTclNetwork package please # provide –ixnetwork_tcl_server parameter to ::ixia::connect set connect_status [::ixia::connect \ -device $chassisIP \ -reset \ -port_list $port_list \ -username ixiaApiUser ] if {[keylget connect_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget connect_status log]" } set port_handle [list] foreach port $port_list { if {![catch {keylget connect_status port_handle.$chassisIP.$port} \ temp_port]} { lappend port_handle $temp_port } } ######################################## # Configure interface in the test # ######################################## set interface_status [::ixia::interface_config \ -port_handle $port_handle \ -autonegotiation 1 \ -duplex full \ -speed ether100 ] if {[keylget interface_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget interface_status log]" } set tx_port [lindex $port_handle 0] ##################################################### # Configure 10 ISIS L1L2 neighbors # ##################################################### set isis_router_status [::ixia::emulation_isis_config \ -mode create \ -reset \ -ip_version 6 \ -port_handle $tx_port \ -intf_ipv6_addr 3000::1 \ -intf_ipv6_prefix_length 80 \ -intf_ipv6_addr_step 0:0:0:1::0 \ -mac_address_init 0000.0000.0001 \ -count 10 \ -wide_metrics 1 \ -discard_lsp 1 \ -attach_bit 1 \ -partition_repair 1 \ -overloaded 1 \ -lsp_refresh_interval 888 \ -lsp_life_time 777 \ -max_packet_size 1492 \ -intf_metric 0 \ -routing_level L1L2 \ -te_enable 1 \ -te_max_bw 10 \ -te_max_resv_bw 20 \ -te_unresv_bw_priority0 10 \ -te_unresv_bw_priority2 20 \ -te_unresv_bw_priority3 30 \ -te_unresv_bw_priority4 40 \ -te_unresv_bw_priority5 50 \ -te_unresv_bw_priority6 60 \ -te_unresv_bw_priority7 70 \ -te_metric 10] if {[keylget isis_router_status status] != $::SUCCESS} { return "FAIL - [keylget isis_router_status log]" } ###################### # START ISIS # ###################### set isis_emulation_status [::ixia::emulation_isis_control \ -port_handle $tx_port \ -mode start ] if {[keylget isis_emulation_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget isis_emulation_status log]" } return "SUCCESS - $test_name - [clock format [clock seconds]]"