################################################################################ # Version 1.0 $Revision: 1 $ # $Author: L.Raicea $ # # Copyright © 1997 - 2006 by IXIA # All Rights Reserved. # # Revision Log: # 09/29/2006 L.Raicea # # Description: # ################################################################################ ################################################################################ # # # LEGAL NOTICE: # # ============== # # The following code and documentation (hereinafter "the script") is an # # example script for demonstration purposes only. # # The script is not a standard commercial product offered by Ixia and have # # been developed and is being provided for use only as indicated herein. The # # script [and all modifications, enhancements and updates thereto (whether # # made by Ixia and/or by the user and/or by a third party)] shall at all times # # remain the property of Ixia. # # # # Ixia does not warrant (i) that the functions contained in the script will # # meet the user's requirements or (ii) that the script will be without # # omissions or error-free. # # THE SCRIPT IS PROVIDED "AS IS" WITHOUT WARRANTY OF ANY KIND, AND IXIA # # DISCLAIMS ALL WARRANTIES, EXPRESS, IMPLIED, STATUTORY OR OTHERWISE, # # INCLUDING BUT NOT LIMITED TO ANY WARRANTY OF MERCHANTABILITY AND FITNESS FOR # # A PARTICULAR PURPOSE OR OF NON-INFRINGEMENT. # # THE ENTIRE RISK AS TO THE QUALITY AND PERFORMANCE OF THE SCRIPT IS WITH THE # # USER. # # IN NO EVENT SHALL IXIA BE LIABLE FOR ANY DAMAGES RESULTING FROM OR ARISING # # OUT OF THE USE OF, OR THE INABILITY TO USE THE SCRIPT OR ANY PART THEREOF, # # INCLUDING BUT NOT LIMITED TO ANY LOST PROFITS, LOST BUSINESS, LOST OR # # DAMAGED DATA OR SOFTWARE OR ANY INDIRECT, INCIDENTAL, PUNITIVE OR # # CONSEQUENTIAL DAMAGES, EVEN IF IXIA HAS BEEN ADVISED OF THE POSSIBILITY OF # # SUCH DAMAGES IN ADVANCE. # # Ixia will not be required to provide any software maintenance or support # # services of any kind (e.g., any error corrections) in connection with the # # script or any part thereof. The user acknowledges that although Ixia may # # from time to time and in its sole discretion provide maintenance or support # # services for the script, any such services are subject to the warranty and # # damages limitations set forth herein and will not obligate Ixia to provide # # any additional maintenance or support services. # # # ############################################################################### ################################################################################ # # # Description: # # This sample creates the following L2VPN configuration on two pairs of # # ports (4/1,4/2) and (4/3,4/4): # # # # (Port 4/3) # # ____ # # | CE1|_____ ____ # # +____+ \ ___| CE | # # \ (Port 4/1) / +____+ # # ____ \ __________ ______ _____ / ____ # # | CE2|---------| DUT (PE) |------| P |__________| PE |__/_____| CE | # # +____+ / +__________+ | +______+ | +_____+ \ +____+ # # / | | | \ ____ # # ____ / | | | \___| CE | # # | CE3|____/ | | | +____+ # # +____+ | | | # # | | | # # | | | ____ # # | | | ___| CE | # # | | | / +____+ # # | | | _____ / ____ # # | | |______| PE |__/_____| CE | # # | | | +_____+ \ +____+ # # | | | \ ____ # # | | | \___| CE | # # | | | +____+ # # | | | # # | | | ____ # # | | | ___| CE | # # | | | / +____+ # # | | | _____ / ____ # # | | |______| PE |__/_____| CE | # # | | +_____+ \ +____+ # # | | \ ____ # # | | \___| CE | # # | | +____+ # # (Port 4/4) | | # # ____ | | # # | CE4|_____ | | ____ # # +____+ \ | | ___| CE | # # \ | | (Port 4/2) / +____+ # # ____ \ | | ______ _____ / ____ # # | CE5|---------| ---| P |__________| PE |__/_____| CE | # # +____+ / +______+ | +_____+ \ +____+ # # / | \ ____ # # ____ / | \___| CE | # # | CE6|____/ | +____+ # # +____+ | # # | # # | ____ # # | ___| CE | # # | / +____+ # # | _____ / ____ # # |______| PE |__/_____| CE | # # | +_____+ \ +____+ # # | \ ____ # # | \___| CE | # # | +____+ # # | # # | ____ # # | ___| CE | # # | / +____+ # # | _____ / ____ # # |______| PE |__/_____| CE | # # +_____+ \ +____+ # # \ ____ # # \___| CE | # # +____+ # # # # CE - customer edge # # PE - provider edge # # P - provider # # Provider Side IGP - ISIS # # Provider Side MPLS Protocol - LDP # # DUT: Cisco 6509 # # IOS: s72033-ipservicesk9-mz.122-18.SXF.bin # # # # DUT configuration: # # # ip multicast-routing # mpls label protocol ldp # mpls traffic-eng tunnels # tag-switching tdp router-id Loopback100 force # # interface Loopback100 # ip address 100.0.0.1 255.255.255.255 # # router isis isisRouter1 # net 49.0111.1111.1111.1112.00 # # interface GigabitEthernet9/41 # no ip address # no shutdown # # interface GigabitEthernet9/41.41 # description ToCE1 # encapsulation dot1Q 41 # mpls l2transport route 41.41.41.41 41 # # interface GigabitEthernet9/41.42 # description ToCE2 # encapsulation dot1Q 42 # mpls l2transport route 41.41.41.42 42 # # interface GigabitEthernet9/41.43 # description ToCE3 # encapsulation dot1Q 43 # mpls l2transport route 41.41.41.43 43 # # interface GigabitEthernet9/42 # no ip address # no shutdown # # interface GigabitEthernet9/42.51 # description ToCE4 # encapsulation dot1Q 51 # mpls l2transport route 51.51.51.51 51 # # interface GigabitEthernet9/42.52 # description ToCE5 # encapsulation dot1Q 52 # mpls l2transport route 51.51.51.52 52 # # interface GigabitEthernet9/42.53 # description ToCE6 # encapsulation dot1Q 53 # mpls l2transport route 51.51.51.53 53 # # interface GigabitEthernet9/39 # description ToProvider1 # ip address 170.1.1.1 255.255.255.0 # ip router isis isisRouter1 # mpls label protocol ldp # tag-switching ip # no shutdown # # interface GigabitEthernet9/40 # description ToProvider2 # ip address 170.1.2.1 255.255.255.0 # ip router isis isisRouter1 # mpls label protocol ldp # tag-switching ip # no shutdown # # Erase DUT config: # # no ip multicast-routing # no mpls label protocol ldp # no mpls traffic-eng tunnels # no tag-switching tdp router-id Loopback100 force # # no interface Loopback100 # # no router isis isisRouter1 # # default interface GigabitEthernet9/41 # no interface GigabitEthernet9/41.41 # no interface GigabitEthernet9/41.42 # no interface GigabitEthernet9/41.43 # # default interface GigabitEthernet9/42 # no interface GigabitEthernet9/42.51 # no interface GigabitEthernet9/42.52 # no interface GigabitEthernet9/42.53 # # default interface GigabitEthernet9/39 # default interface GigabitEthernet9/40 # # # Module: # # The sample was tested on a LM1000STXS4 module. # # # ################################################################################ proc script_increment_ipv4_address {prefix intf_ip_addr_step} { set temp_route_ip_addr_step [split $intf_ip_addr_step .] set step_index 3 set octet_number 4 while {$octet_number >= 1} { set single_octet_step [lindex $temp_route_ip_addr_step\ $step_index] set one 0 if {[scan $prefix "%d.%d.%d.%d" a b c d] == 4} { set one [format %u [expr ($a<<24)|($b<<16)|($c<<8)|$d]] } set two [expr {$single_octet_step<<(8*(4-$octet_number))}] set value [expr {$one + $two}] if [catch {set prefix [format "%s.%s.%s.%s" \ [expr {(($value >> 24) & 0xff)}] \ [expr {(($value >> 16) & 0xff)}] \ [expr {(($value >> 8 ) & 0xff)}] \ [expr {$value & 0xff}]]} prefix] { set prefix 0.0.0.0 } incr octet_number -1 incr step_index -1 } return $prefix } proc script_increment_bytes { macAdd amount {numBytes 6} {separator .}} { # Replace all colons, periods, and spaces with null. regsub -all {\.} $macAdd "" tempMac regsub -all {:} $tempMac "" tempMac regsub -all { } $tempMac "" tempMac set macAdd "0x$tempMac" regsub -all {\.} $amount "" tempMac regsub -all {:} $tempMac "" tempMac regsub -all { } $tempMac "" tempMac set amount "0x$tempMac" set result [mpexpr $macAdd + $amount] for {set i 0} {$i < $numBytes} {incr i} { set b$i [format "%02X" [mpexpr $result & 0xFF]] set result [mpexpr $result >> 8] } set retValue [set b[expr $i - 1]] for {set j [expr $i - 2]} {$j > -1} {incr j -1} { append retValue "${separator}[set b$j]" } return $retValue } package require Ixia set test_name [info script] set chassisIP sylvester # Set transmit and receive ports set port_pe_list [list 4/1 4/2] set port_ce_list [list 4/3 4/4] # Set Provider parameters (used to configure ISIS and LDP routers) set p_count 2 set p_ip_addr_start 170.1.1.100 set p_ip_addr_step 0.0.1.0 set p_gw_addr_start 170.1.1.1 set p_gw_addr_step 0.0.1.0 set p_ip_prefix_len 24 set p_isis_area_id "49 01 11 11" set p_isis_area_id_step "00 00 00 00" set dut_ip_addr 100.0.0.1 # Set PE parameters (used to configure ISIS and LDP routers) set pe_count 3 set pe_ip_addr_start 41.41.41.41 set pe_ip_addr_step1 0.0.0.1 set pe_ip_addr_step2 10.10.10.10 set pe_ip_prefix_len 32 set pe_intf_addr_start 11.11.11.11 set pe_intf_addr_step1 0.0.1.0 set pe_intf_addr_step2 10.10.10.10 set pe_intf_prefix_len 24 set pe_intf_mask 255.255.255.0 set pe_isis_type_list [list route grid] set pe_isis_type [lindex $pe_isis_type_list 0] # Set CE parameters (used to configure the stream) set ce_tx_count 3 set ce_tx_mac_start ea.00.00.00.00.00 set ce_tx_mac_step1 00.00.00.00.00.01 set ce_tx_mac_step2 10.00.00.00.00.00 set ce_tx_ip_addr_start 196.16.1.100 set ce_tx_ip_addr_step1 0.0.0.1 set ce_tx_ip_addr_step2 2.2.0.0 set ce_rx_count 3 set ce_rx_mac_start eb.00.00.00.00.00 set ce_rx_mac_step1 00.00.00.00.00.01 set ce_rx_mac_step2 10.00.00.00.00.00 set ce_rx_ip_addr_start 197.17.1.100 set ce_rx_ip_addr_step1 0.0.0.1 set ce_rx_ip_addr_step2 2.2.0.0 set vcid_count 3 set vcid_start 41 set vcid_step1 1 set vcid_step2 10 set vlan_count 3 set vlan_start 41 set vlan_step1 1 set vlan_step2 10 # Set stream signature in order to provide data integrity check and # packet group signature for latency stats set stream_tx_sgn_start 0x11223344 set stream_tx_sgn_step 0x44444444 set stream_tx_sgn_offset 48 set stream_tx_pgid_start 10 set stream_tx_pgid_step1 1 set stream_tx_pgid_step2 10 set stream_tx_pgid_offset 52 # Connect to the chassis, reset to factory defaults and take ownership # of CE ports # When using P2NO HLTSET, for loading the IxTclNetwork package please # provide –ixnetwork_tcl_server parameter to ::ixia::connect set connect_status [::ixia::connect \ -reset \ -device $chassisIP \ -port_list $port_ce_list \ -username ixiaApiUser ] if {[keylget connect_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget connect_status log]" } set port_ce_handle [list] foreach port $port_ce_list { if {![catch {keylget connect_status port_handle.$chassisIP.$port} \ temp_port]} { lappend port_ce_handle $temp_port } } # Connect to the chassis, reset to factory defaults and take ownership # of PE ports set connect_status [::ixia::connect \ -reset \ -device $chassisIP \ -port_list $port_pe_list \ -username ixiaApiUser ] if {[keylget connect_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget connect_status log]" } set port_pe_handle [list ] foreach port $port_pe_list { if {![catch {keylget connect_status port_handle.$chassisIP.$port} \ temp_port]} { lappend port_pe_handle $temp_port } } set isis_router_list "" set ldp_router_list "" set index -1 set p_ip_addr_temp $p_ip_addr_start set p_gw_addr_temp $p_gw_addr_start set stream_tx_sgn_temp $stream_tx_sgn_start foreach {port_ce} $port_ce_handle {port_pe} $port_pe_handle { set pe_ip_addr_start_p $pe_ip_addr_start set pe_intf_addr_start_p $pe_intf_addr_start set vcid_start_p $vcid_start set vlan_start_p $vlan_start set ce_tx_mac_start_p $ce_tx_mac_start set ce_rx_mac_start_p $ce_rx_mac_start set ce_tx_ip_addr_start_p $ce_tx_ip_addr_start set ce_rx_ip_addr_start_p $ce_rx_ip_addr_start set stream_tx_pgid_p $stream_tx_pgid_start # Incrementing variable when passing to the next port/provider for {set i -1} {$i < $index} {incr i} { set pe_ip_addr_start_p [script_increment_ipv4_address \ $pe_ip_addr_start_p $pe_ip_addr_step2] set pe_intf_addr_start_p [script_increment_ipv4_address \ $pe_intf_addr_start_p $pe_intf_addr_step2] incr vcid_start_p $vcid_step2 incr vlan_start_p $vlan_step2 set ce_tx_mac_start_p [script_increment_bytes \ $ce_tx_mac_start_p $ce_tx_mac_step2] set ce_rx_mac_start_p [script_increment_bytes \ $ce_rx_mac_start_p $ce_rx_mac_step2] set ce_tx_ip_addr_start_p [script_increment_ipv4_address \ $ce_tx_ip_addr_start_p $ce_tx_ip_addr_step2] set ce_rx_ip_addr_start_p [script_increment_ipv4_address \ $ce_rx_ip_addr_start_p $ce_rx_ip_addr_step2] incr stream_tx_pgid_p $stream_tx_pgid_step2 } incr index # Configure CE interface in the test set interface_status [::ixia::interface_config \ -port_handle $port_ce \ -autonegotiation 1 \ -duplex full \ -speed ether100 \ -transmit_mode stream \ -qos_stats 0 \ -port_rx_mode capture \ ] if {[keylget interface_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget interface_status log]" } # Configure PE interface in the test # When the stream is received on PE port, it is mpls encapsulated # So if the data signature offset on transmition is $offset then # 14 bytes for the mac header and 4 bytes for the mpls label must # be added on receive port. set interface_status [::ixia::interface_config \ -port_handle $port_pe \ -autonegotiation 1 \ -duplex full \ -speed ether100 \ -port_rx_mode packet_group \ -data_integrity 1 \ -integrity_signature $stream_tx_sgn_temp \ -integrity_signature_offset $stream_tx_sgn_offset \ -signature $stream_tx_sgn_temp \ -signature_offset [expr $stream_tx_sgn_offset + 18] \ -pgid_offset [expr $stream_tx_pgid_offset + 18] \ -transmit_mode stream ] if {[keylget interface_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget interface_status log]" } # Configure ISIS Provider Router set isis_router_status [::ixia::emulation_isis_config \ -mode create \ -reset \ -port_handle $port_pe \ -intf_ip_addr $p_ip_addr_temp \ -intf_ip_addr_step $p_ip_addr_step \ -gateway_ip_addr $p_gw_addr_temp \ -gateway_ip_addr_step $p_gw_addr_step \ -intf_ip_prefix_length $p_ip_prefix_len \ -count 1 \ -intf_metric 0 \ -routing_level L1L2 \ -te_enable 0 \ -area_id $p_isis_area_id \ -area_id_step $p_isis_area_id_step \ -system_id 0x111111111[expr $index + 3]00 \ -system_id_step 0 \ ] if {[keylget isis_router_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget isis_router_status log]" } set isis_router_provider [keylget isis_router_status handle] lappend isis_router_list [keylget isis_router_status handle] # Configure LDP Provider Router set ldp_routers_status [::ixia::emulation_ldp_config \ -reset \ -mode create \ -port_handle $port_pe \ -count 1 \ -intf_ip_addr $p_ip_addr_temp \ -intf_prefix_length $p_ip_prefix_len \ -gateway_ip_addr $p_gw_addr_temp \ -lsr_id $p_ip_addr_temp \ -label_space 0 \ -label_adv unsolicited \ -peer_discovery link \ -hello_interval 5 \ -hello_hold_time 15 \ -keepalive_interval 10 \ -keepalive_holdtime 30 \ -discard_self_adv_fecs 0 \ -enable_l2vpn_vc_fecs 0 \ -enable_explicit_include_ip_fec 0 \ -enable_remote_connect 1 \ -enable_vc_group_matching 0 \ -targeted_hello_hold_time 45 \ -targeted_hello_interval 15 ] if {[keylget ldp_routers_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget ldp_routers_status log]" } set ldp_router_provider [keylget ldp_routers_status handle] lappend ldp_router_list [keylget ldp_routers_status handle] set pe_ip_addr_temp $pe_ip_addr_start_p set pe_intf_addr_temp $pe_intf_addr_start_p for {set i 0} {$i < $pe_count} {incr i} { # Configure ISIS PE if {$pe_isis_type == "route"} { # As route set route_config_status [::ixia::emulation_isis_topology_route_config \ -mode create \ -handle $isis_router_provider \ -type stub \ -ip_version 4 \ -stub_ip_start $pe_ip_addr_temp \ -stub_ip_pfx_len $pe_ip_prefix_len \ -stub_count 1 \ -stub_metric 1 \ -stub_up_down_bit 0 ] if {[keylget route_config_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget route_config_status log]" } } elseif {$pe_isis_type == "grid"} { # As grid set route_config_status [::ixia::emulation_isis_topology_route_config \ -mode create \ -handle $isis_router_provider \ -type grid \ -ip_version 4 \ -grid_start_system_id 000000${index}${index}11${i}${i} \ -grid_system_id_step 000000000001 \ -grid_user_wide_metric 0 \ -grid_row 1 \ -grid_col 1 \ -grid_ip_start $pe_intf_addr_temp \ -grid_ip_step $pe_intf_addr_step1 \ -grid_ip_pfx_len $pe_intf_prefix_len \ -grid_connect 1 1 \ -grid_interface_metric 1 \ -grid_link_type ptop \ -grid_stub_per_router 1 \ -grid_router_id $pe_ip_addr_temp \ -grid_router_id_step $pe_ip_addr_step1 \ -grid_router_ip_pfx_len $pe_ip_prefix_len \ -grid_router_metric 0 \ -grid_router_up_down_bit 0 \ -grid_router_origin stub \ -grid_te 0 \ ] if {[keylget route_config_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget route_config_status log]" } } # Configure ipv4_prefix fec type routes set ldp_routers_status [::ixia::emulation_ldp_route_config \ -mode create \ -handle $ldp_router_provider \ -fec_type ipv4_prefix \ -label_msg_type mapping \ -egress_label_mode nextlabel \ -num_lsps 1 \ -fec_ip_prefix_start $pe_ip_addr_temp \ -fec_ip_prefix_length $pe_ip_prefix_len \ -packing_enable 0 \ -label_value_start 3 \ ] # Configure LDP PE Routers set ldp_routers_status [::ixia::emulation_ldp_config \ -mode create \ -port_handle $port_pe \ -count 1 \ -intf_ip_addr $p_ip_addr_temp \ -intf_prefix_length $p_ip_prefix_len \ -gateway_ip_addr $p_gw_addr_temp \ -loopback_ip_addr $pe_ip_addr_temp \ -lsr_id $pe_ip_addr_temp \ -remote_ip_addr $dut_ip_addr \ -label_space 0 \ -peer_discovery targeted_martini \ -hello_interval 5 \ -hello_hold_time 15 \ -keepalive_interval 10 \ -keepalive_holdtime 30 \ -discard_self_adv_fecs 0 \ -enable_l2vpn_vc_fecs 1 \ -enable_explicit_include_ip_fec 0 \ -enable_remote_connect 1 \ -enable_vc_group_matching 0 \ -targeted_hello_hold_time 45 \ -targeted_hello_interval 15 ] if {[keylget ldp_routers_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget ldp_routers_status log]" } set ldp_router_pe [keylget ldp_routers_status handle] lappend ldp_router_list [keylget ldp_routers_status handle] # Configure vc ranges for LDP set ldp_routers_status [::ixia::emulation_ldp_route_config \ -mode create \ -handle $ldp_router_pe \ -fec_type vc \ -fec_vc_type eth_vlan \ -fec_vc_group_id 1 \ -fec_vc_group_count 1 \ -fec_vc_cbit 0 \ -fec_vc_id_start $vcid_start_p \ -fec_vc_id_step $vcid_step1 \ -fec_vc_id_count $vcid_count \ -fec_vc_intf_mtu_enable 1 \ -fec_vc_intf_mtu 1500 \ -fec_vc_intf_desc "ixia_ldp_vc" \ -packing_enable 0 \ -fec_vc_label_mode increment_label \ -fec_vc_label_value_start 16 \ -fec_vc_peer_address $dut_ip_addr \ ] if {[keylget ldp_routers_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget ldp_routers_status log]" } set pe_ip_addr_temp [script_increment_ipv4_address \ $pe_ip_addr_temp $pe_ip_addr_step1] set pe_intf_addr_temp [script_increment_ipv4_address \ $pe_intf_addr_temp $pe_intf_addr_step1 ] } # Delete all the streams first set traffic_status [::ixia::traffic_config \ -mode reset \ -port_handle $port_ce ] if {[keylget traffic_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget traffic_status log]" } set rate_percent [expr 100 / ($pe_count * $p_count)] set vlan_temp $vlan_start_p set stream_tx_pgid_temp $stream_tx_pgid_p for {set i 0} {$i < $pe_count} {incr i} { set traffic_configuration "ixia::traffic_config \ -mode create \ -port_handle $port_ce \ -length_mode fixed \ -frame_size 1024 \ -rate_percent $rate_percent \ -mac_src $ce_tx_mac_start_p \ -mac_src_mode increment \ -mac_src_step $ce_tx_mac_step1 \ -mac_src_count $ce_tx_count \ -mac_dst $ce_rx_mac_start_p \ -mac_dst_mode increment \ -mac_dst_step $ce_rx_mac_step1 \ -mac_dst_count $ce_rx_count \ -l3_protocol ipv4 \ -ip_src_addr $ce_tx_ip_addr_start_p \ -ip_src_mode increment \ -ip_src_count $ce_tx_count \ -ip_src_step $ce_tx_ip_addr_step1 \ -ip_dst_addr $ce_rx_ip_addr_start_p \ -ip_dst_mode increment \ -ip_dst_count $ce_rx_count \ -ip_dst_step $ce_rx_ip_addr_step1 \ -vlan_id $vlan_temp \ -vlan_id_mode fixed \ -enable_data_integrity 1 \ -integrity_signature $stream_tx_sgn_temp \ -integrity_signature_offset $stream_tx_sgn_offset \ -signature $stream_tx_sgn_temp \ -signature_offset $stream_tx_sgn_offset \ -pgid_value $stream_tx_pgid_temp " if {$i == $pe_count} { lappend traffic_configuration \ "-transmit_mode" "return_to_id" \ "-return_to_id" 1 } set traffic_status [eval $traffic_configuration] if {[keylget traffic_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget traffic_status log]" } set vlan_temp [incr vlan_temp $vlan_step1] set stream_tx_pgid_temp [incr stream_tx_pgid_temp $stream_tx_pgid_step1] } set p_ip_addr_temp [script_increment_ipv4_address \ $p_ip_addr_temp $p_ip_addr_step] set p_gw_addr_temp [script_increment_ipv4_address \ $p_gw_addr_temp $p_gw_addr_step] incr stream_tx_sgn_temp $stream_tx_sgn_step } # Start ISIS protocol set isis_control_status [::ixia::emulation_isis_control \ -port_handle $port_pe_handle \ -mode start ] if {[keylget isis_control_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget isis_control_status log]" } # Start LDP protocol set ldp_control_status [::ixia::emulation_ldp_control \ -port_handle $port_pe_handle \ -mode start ] if {[keylget ldp_control_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget ldp_control_status log]" } # Wait 100 seconds for the ISIS and LDP to learn routes and labels after 100000 set port_handle [concat $port_ce_handle $port_pe_handle] # Clear all statistics on ports set traffic_status [::ixia::traffic_control \ -action clear_stats \ -port_handle $port_handle ] if {[keylget traffic_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget traffic_status log]" } # Start traffic on CE ports set traffic_status [::ixia::traffic_control \ -action run \ -port_handle $port_ce_handle ] if {[keylget traffic_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget traffic_status log]" } # Procedure to print stats proc post_stats {port_handle label key_list stat_key {stream ""}} { puts -nonewline [format "%-30s" $label] foreach port $port_handle { if {$stream != ""} { set key $port.stream.$stream.$stat_key } else { set key $port.$stat_key } if {[llength [keylget key_list $key]] > 1} { puts -nonewline "[format "%-16s" N/A]" } else { puts -nonewline "[format "%-16s" [keylget key_list $key]]" } } puts "" } # Wait for CE ports to send traffic after 10000 # Stop traffic on the CE ports set traffic_stop_status [::ixia::traffic_control \ -port_handle $port_ce_handle \ -action stop ] if {[keylget traffic_stop_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget traffic_stop_status log]" } # Get aggregrate stats for all ports set aggregate_stats [::ixia::traffic_stats -port_handle $port_handle] if {[keylget aggregate_stats status] != $::SUCCESS} { return "FAIL - $test_name - [keylget aggregate_stats log]" } puts "\n********************* FINAL COUNT STATS ***********************" puts -nonewline "[format "%-30s" " "]" foreach port $port_handle { puts -nonewline "[format "%-16s" $port]" } puts "" puts -nonewline "[format "%-30s" " "]" foreach port $port_handle { puts -nonewline "[format "%-16s" "-----"]" } puts "" post_stats $port_handle "Elapsed Time" $aggregate_stats \ aggregate.tx.elapsed_time post_stats $port_handle "Packets Tx" $aggregate_stats \ aggregate.tx.pkt_count post_stats $port_handle "Bytes Tx" $aggregate_stats \ aggregate.tx.pkt_byte_count post_stats $port_handle "Bits Tx" $aggregate_stats \ aggregate.tx.pkt_bit_count post_stats $port_handle "Packets Rx" $aggregate_stats \ aggregate.rx.pkt_count post_stats $port_handle "Collisions" $aggregate_stats \ aggregate.rx.collisions_count post_stats $port_handle "Dribble Errors" $aggregate_stats \ aggregate.rx.dribble_errors_count post_stats $port_handle "CRCs" $aggregate_stats \ aggregate.rx.crc_errors_count post_stats $port_handle "Oversizes" $aggregate_stats \ aggregate.rx.oversize_count post_stats $port_handle "Undersizes" $aggregate_stats \ aggregate.rx.undersize_count post_stats $port_handle "Data Integrity Frames" $aggregate_stats \ aggregate.rx.data_int_frames_count post_stats $port_handle "Data Integrity Error" $aggregate_stats \ aggregate.rx.data_int_errors_count puts "***************************************************************\n" # Get PGID stats for all PE ports puts "\n********** LATENCY STATS (latency is in nanosecondes) *********" puts [format "%8s %8s %15s %15s %8s %8s %8s" \ Port PGID PkCount BitRate MaxLat MinLat AvgLat] set index -1 set pgid_index $stream_tx_pgid_start foreach {port_pe} $port_pe_handle { incr index for {set i 0} {$i < $pe_count} {incr i} { set pgid_statistics_list [::ixia::traffic_stats \ -port_handle $port_pe \ -packet_group_id $pgid_index \ ] puts [format "%8s %8d %15.1f %15.1f %8.1f %8.1f %8d" \ $port_pe $pgid_index \ [keylget pgid_statistics_list \ $port_pe.pgid.rx.pkt_count.$pgid_index] \ [keylget pgid_statistics_list \ $port_pe.pgid.rx.bit_rate.$pgid_index] \ [keylget pgid_statistics_list \ $port_pe.pgid.rx.max_latency.$pgid_index] \ [keylget pgid_statistics_list \ $port_pe.pgid.rx.min_latency.$pgid_index] \ [keylget pgid_statistics_list \ $port_pe.pgid.rx.avg_latency.$pgid_index] ] incr pgid_index $stream_tx_pgid_step1 } set pgid_index [expr $stream_tx_pgid_start + \ $stream_tx_pgid_step2 * ($index + 1)] } # Clean up the connection set cleanup_status [::ixia::cleanup_session \ -port_handle $port_handle ] if {[keylget cleanup_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget cleanup_status log]" } return "SUCCESS - $test_name - [clock format [clock seconds]]"