################################################################################ # Version 1.0 $Revision: 1 $ # # Copyright © 1997 - 2006 by IXIA # All Rights Reserved. # # Revision Log: # 09/25/2006 LRaicea # ################################################################################ ################################################################################ # # # LEGAL NOTICE: # # ============== # # The following code and documentation (hereinafter "the script") is an # # example script for demonstration purposes only. # # The script is not a standard commercial product offered by Ixia and have # # been developed and is being provided for use only as indicated herein. The # # script [and all modifications, enhancements and updates thereto (whether # # made by Ixia and/or by the user and/or by a third party)] shall at all times # # remain the property of Ixia. # # # # Ixia does not warrant (i) that the functions contained in the script will # # meet the user's requirements or (ii) that the script will be without # # omissions or error-free. # # THE SCRIPT IS PROVIDED "AS IS" WITHOUT WARRANTY OF ANY KIND, AND IXIA # # DISCLAIMS ALL WARRANTIES, EXPRESS, IMPLIED, STATUTORY OR OTHERWISE, # # INCLUDING BUT NOT LIMITED TO ANY WARRANTY OF MERCHANTABILITY AND FITNESS FOR # # A PARTICULAR PURPOSE OR OF NON-INFRINGEMENT. # # THE ENTIRE RISK AS TO THE QUALITY AND PERFORMANCE OF THE SCRIPT IS WITH THE # # USER. # # IN NO EVENT SHALL IXIA BE LIABLE FOR ANY DAMAGES RESULTING FROM OR ARISING # # OUT OF THE USE OF, OR THE INABILITY TO USE THE SCRIPT OR ANY PART THEREOF, # # INCLUDING BUT NOT LIMITED TO ANY LOST PROFITS, LOST BUSINESS, LOST OR # # DAMAGED DATA OR SOFTWARE OR ANY INDIRECT, INCIDENTAL, PUNITIVE OR # # CONSEQUENTIAL DAMAGES, EVEN IF IXIA HAS BEEN ADVISED OF THE POSSIBILITY OF # # SUCH DAMAGES IN ADVANCE. # # Ixia will not be required to provide any software maintenance or support # # services of any kind (e.g., any error corrections) in connection with the # # script or any part thereof. The user acknowledges that although Ixia may # # from time to time and in its sole discretion provide maintenance or support # # services for the script, any such services are subject to the warranty and # # damages limitations set forth herein and will not obligate Ixia to provide # # any additional maintenance or support services. # # # ############################################################################### ################################################################################ # # # Description: # # This sample creates a L3VPN setup. It uses two Ixia ports. # # One port is used for PEs and P router configuration. The other port is # # used for CE routers configuration. # # Streams are generated on both ports and then started. # # # # ------ ----- ----- ------ # # | PEs |-----| P |---------| DUT |--------| CEs | # # ------ ----- | ----- | ------ # # | | # # Ixia port 1 | Cisco 6500 | Ixia port 2 # # # # PE runs mBGP # # P runs LDP and OSPF # # CE runs OSPF # # DUT: Cisco 6500 # IOS: s72033-ipservicesk9-mz.122-18.SXF.bin # # DUT configuration: # # conf t # # ip cef distributed # ip vrf vpn801 # description vpn801 # rd 801:1 # route-target export 801:1 # route-target import 801:1 # # ip vrf vpn802 # description vpn802 # rd 802:1 # route-target export 802:1 # route-target import 802:1 # # ip vrf vpn803 # description vpn803 # rd 803:1 # route-target export 803:1 # route-target import 803:1 # # ip vrf vpn804 # description vpn804 # rd 804:1 # route-target export 804:1 # route-target import 804:1 # # ip vrf vpn805 # description vpn805 # rd 805:1 # route-target export 805:1 # route-target import 805:1 # # ip multicast-routing # mpls label protocol ldp # mpls traffic-eng tunnels # tag-switching tdp discovery directed-hello accept # # interface Loopback0 # ip address 110.0.110.1 255.255.255.255 # no ip directed-broadcast # # interface GigabitEthernet9/48 # no ip address # no ip directed-broadcast # load-interval 30 # duplex auto # speed auto # media-type rj45 # negotiation auto # no shutdown # # interface GigabitEthernet9/48.1 # description vpn801_ce # encapsulation dot1Q 801 # ip vrf forwarding vpn801 # ip address 100.21.0.1 255.255.255.0 # no ip directed-broadcast # no cdp enable # # interface GigabitEthernet9/48.2 # description vpn802_ce # encapsulation dot1Q 802 # ip vrf forwarding vpn802 # ip address 100.22.0.1 255.255.255.0 # no ip directed-broadcast # no cdp enable # # interface GigabitEthernet9/48.3 # description vpn803_ce # encapsulation dot1Q 803 # ip vrf forwarding vpn803 # ip address 100.23.0.1 255.255.255.0 # no ip directed-broadcast # no cdp enable # # interface GigabitEthernet9/48.4 # description vpn804_ce # encapsulation dot1Q 804 # ip vrf forwarding vpn804 # ip address 100.24.0.1 255.255.255.0 # no ip directed-broadcast # no cdp enable # # interface GigabitEthernet9/48.5 # description vpn805_ce # encapsulation dot1Q 805 # ip vrf forwarding vpn805 # ip address 100.25.0.1 255.255.255.0 # no ip directed-broadcast # no cdp enable # # interface GigabitEthernet9/47 # ip address 100.28.0.1 255.255.255.0 # no ip directed-broadcast # ip ospf network broadcast # load-interval 30 # duplex auto # speed auto # media-type rj45 # negotiation auto # mpls label protocol ldp # tag-switching ip # no shutdown # # router ospf 101 vrf vpn801 # log-adjacency-changes # network 100.21.0.0 0.0.0.255 area 0 # redistribute bgp 1 subnets # # router ospf 102 vrf vpn802 # log-adjacency-changes # network 100.22.0.0 0.0.0.255 area 0 # redistribute bgp 1 subnets # # router ospf 103 vrf vpn803 # log-adjacency-changes # network 100.23.0.0 0.0.0.255 area 0 # redistribute bgp 1 subnets # # router ospf 104 vrf vpn804 # log-adjacency-changes # network 100.24.0.0 0.0.0.255 area 0 # redistribute bgp 1 subnets # # router ospf 105 vrf vpn805 # log-adjacency-changes # network 100.25.0.0 0.0.0.255 area 0 # redistribute bgp 1 subnets # # router ospf 801 # mpls traffic-eng router-id Loopback0 # mpls traffic-eng area 0 # log-adjacency-changes # network 100.28.0.0 0.0.0.255 area 0 # # router bgp 1 # no bgp default ipv4-unicast # bgp log-neighbor-changes # neighbor 110.0.110.100 remote-as 1 # neighbor 110.0.110.100 update-source Loopback0 # neighbor 110.0.110.101 remote-as 1 # neighbor 110.0.110.101 update-source Loopback0 # neighbor 110.0.110.102 remote-as 1 # neighbor 110.0.110.102 update-source Loopback0 # # address-family vpnv4 # neighbor 110.0.110.100 activate # neighbor 110.0.110.100 send-community extended # neighbor 110.0.110.101 activate # neighbor 110.0.110.101 send-community extended # neighbor 110.0.110.102 activate # neighbor 110.0.110.102 send-community extended # exit-address-family # # address-family ipv4 vrf vpn801 # redistribute ospf 101 match internal external 1 external 2 # no synchronization # exit-address-family # # address-family ipv4 vrf vpn802 # redistribute ospf 102 match internal external 1 external 2 # no synchronization # exit-address-family # # address-family ipv4 vrf vpn803 # redistribute ospf 103 match internal external 1 external 2 # no synchronization # exit-address-family # # address-family ipv4 vrf vpn804 # redistribute ospf 104 match internal external 1 external 2 # no synchronization # exit-address-family # # address-family ipv4 vrf vpn805 # redistribute ospf 105 match internal external 1 external 2 # no synchronization # exit-address-family # end # # # Erase DUT config: # # no ip vrf vpn801 # no ip vrf vpn802 # no ip vrf vpn803 # no ip vrf vpn804 # no ip vrf vpn805 # # no interface Loopback0 # default interface GigabitEthernet9/48 # no interface GigabitEthernet9/48.1 # no interface GigabitEthernet9/48.2 # no interface GigabitEthernet9/48.3 # no interface GigabitEthernet9/48.4 # no interface GigabitEthernet9/48.5 # # default interface GigabitEthernet9/47 # no router ospf 101 vrf vpn801 # no router ospf 102 vrf vpn802 # no router ospf 103 vrf vpn803 # no router ospf 104 vrf vpn804 # no router ospf 105 vrf vpn805 # # no router bgp 1 # no ip multicast-routing # no mpls label protocol ldp # no mpls traffic-eng tunnels # # Module: # # The sample was tested on a LM1000STXS4 module. # # # ################################################################################ proc script_increment_ipv4_address {prefix intf_ip_addr_step} { set temp_route_ip_addr_step [split $intf_ip_addr_step .] set step_index 3 set octet_number 4 while {$octet_number >= 1} { set single_octet_step [lindex $temp_route_ip_addr_step\ $step_index] set one 0 if {[scan $prefix "%d.%d.%d.%d" a b c d] == 4} { set one [format %u [expr {($a<<24)|($b<<16)|($c<<8)|$d}]] } set two [expr {$single_octet_step<<(8*(4-$octet_number))}] set value [expr {$one + $two}] if [catch {set prefix [format "%s.%s.%s.%s" \ [expr {(($value >> 24) & 0xff)}] \ [expr {(($value >> 16) & 0xff)}] \ [expr {(($value >> 8 ) & 0xff)}] \ [expr {$value & 0xff}]]} prefix] { set prefix 0.0.0.0 } incr octet_number -1 incr step_index -1 } return $prefix } proc script_increment_ipv4_net {ipAddress {netmask 24} {amount 1}} { set ipVal 0 if {[scan $ipAddress "%d.%d.%d.%d" a b c d] == 4} { set ipVal [format %u [expr {($a<<24)|($b<<16)|($c<<8)|$d}]] } set ipVal [mpexpr {($ipVal >> (32 - $netmask)) + $amount}] set ipVal [mpexpr {($ipVal << (32 - $netmask)) & 0xFFFFFFFF}] if [catch {set address [format "%s.%s.%s.%s" \ [expr {(($ipVal >> 24) & 0xff)}] \ [expr {(($ipVal >> 16) & 0xff)}] \ [expr {(($ipVal >> 8 ) & 0xff)}] \ [expr {$ipVal & 0xff}]]} address] { set address 0.0.0.0 } return $address } package require Ixia set test_name [info script] set chassisIP sylvester set port_list [list 4/1 4/2] set pe_ip_address 110.0.110.100 set pe_ip_address_step 0.0.0.1 set pe_prefix_len 32 set pe_intf_ip_address 11.0.0.1 set pe_intf_ip_address_step 0.0.0.1 set pe_intf_mask 255.255.255.0 set pe_count 3 set pe_bgp_peer_ip 110.0.110.1 set pe_bgp_peer_ip_step 0.0.0.0 set pe_bgp_router_id 1.2.3.4 set pe_bgp_router_id_step 1.2.3.4 set pe_bgp_as 1 set pe_bgp_as_step 0 set vrf_count 5 set vrf_rd_target_type 0 set vrf_rd_admin_value 801 set vrf_rd_admin_step 1 set vrf_rd_assign_value 1 set vrf_rd_assign_step 0 set vrf_target_type "as" set vrf_admin_value 801 set vrf_admin_step 1 set vrf_assign_value 1 set vrf_assign_step 0 set vrf_network 77.78.0.0 set vrf_network_mask 255.255.255.0 set vrf_num_routes 2 set vrf_prefix_len 16 set p_ip_address 100.28.0.2 set p_ip_address_step 0.0.0.0 set p_prefix_len 24 set p_gateway_ip 100.28.0.1 set p_gateway_ip_step 0.0.0.0 set p_ospf_router_id 1.2.3.4 set p_ospf_router_id_step 0.0.0.1 set p_ospf_area_id 0.0.0.0 set p_ospf_area_id_step 0.0.0.1 set p_lsr_id 1.2.3.4 set p_lsr_id_step 0.0.0.1 set ce_ip_address 100.21.0.2 set ce_ip_address_step 0.1.0.0 set ce_prefix_len 24 set ce_gateway_ip 100.21.0.1 set ce_gateway_ip_step 0.1.0.0 set ce_vlan_id 801 set ce_vlan_id_step 1 set ce_ospf_router_id 5.6.7.8 set ce_ospf_router_id_step 0.0.0.1 set ce_ospf_area_id 0.0.0.0 set ce_ospf_area_id_step 0.0.0.0 set c_network1 67.67.68.0 set c_network1_step 1.0.0.0 set c_prefix_len1 24 set c_num_prefixes1 3 set c_network2 57.57.58.0 set c_network2_step 1.0.0.0 set c_prefix_len2 24 set c_num_prefixes2 2 # Connect to the chassis, reset to factory defaults and take ownership # When using P2NO HLTSET, for loading the IxTclNetwork package please # provide –ixnetwork_tcl_server parameter to ::ixia::connect set connect_status [::ixia::connect \ -reset \ -device $chassisIP \ -port_list $port_list \ -username ixiaApiUser] if {[keylget connect_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget connect_status log]" } set port_handle [list] foreach port $port_list { if {![catch {keylget connect_status port_handle.$chassisIP.$port} \ temp_port]} { lappend port_handle $temp_port } } set pe_port [lindex $port_handle 0] set ce_port [lindex $port_handle 1] ################################################################################ # Initialize ports ################################################################################ set intf_status [::ixia::interface_config \ -port_handle "$pe_port $ce_port" \ -autonegotiation 1 \ -speed ether1000 \ -transmit_mode advanced ] if {[keylget intf_status status] != $SUCCESS} { return "FAIL - $test_name - [keylget intf_status log]" } ################################################################################ # Configure Provider OSPFv2 neighbor ################################################################################ set ospf_neighbor_status [::ixia::emulation_ospf_config \ -port_handle $pe_port \ -reset \ -session_type ospfv2 \ -mode create \ -count 1 \ -intf_ip_addr $p_ip_address \ -intf_ip_addr_step $p_ip_address_step \ -router_id $p_ospf_router_id \ -router_id_step $p_ospf_router_id_step \ -neighbor_intf_ip_addr $p_gateway_ip \ -neighbor_intf_ip_addr_step $p_gateway_ip_step \ -area_id $p_ospf_area_id \ -area_id_step $p_ospf_area_id_step \ -area_type external-capable \ -network_type broadcast ] if {[keylget ospf_neighbor_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget ospf_neighbor_status log]" } ################################################################################ # Configure OSPFv2 PEs ################################################################################ set p_ospf_handle [keylget ospf_neighbor_status handle] set pe_ip_address_temp $pe_ip_address set pe_intf_ip_address_temp $pe_intf_ip_address for {set i 0} {$i < $pe_count} {incr i} { set route_config_status [::ixia::emulation_ospf_topology_route_config\ -mode create \ -handle $p_ospf_handle \ -type grid \ -grid_router_id $pe_ip_address_temp \ -grid_router_id_step $pe_ip_address_step \ -grid_row 1 \ -grid_col 1 \ -grid_link_type ptop_numbered \ -grid_prefix_start $pe_ip_address_temp \ -grid_prefix_length $pe_prefix_len \ -grid_prefix_step $pe_ip_address_step \ -grid_te 0 \ -grid_connect 1 1 \ -interface_ip_address $pe_intf_ip_address_temp \ -interface_ip_mask $pe_intf_mask \ -enable_advertise 1 \ ] if {[keylget route_config_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget route_config_status log]" } set pe_ip_address_temp [script_increment_ipv4_address \ $pe_ip_address_temp $pe_ip_address_step] set pe_intf_ip_address_temp [script_increment_ipv4_address \ $pe_intf_ip_address_temp $pe_intf_ip_address_step] } ################################################################################ # Configure LDP Neighbor on P/PE port ################################################################################ set ldp_routers_status [::ixia::emulation_ldp_config \ -mode create \ -reset \ -port_handle $pe_port \ -label_adv unsolicited \ -peer_discovery link \ -count 1 \ -intf_ip_addr $p_ip_address \ -intf_ip_addr_step $p_ip_address_step \ -intf_prefix_length $p_prefix_len \ -lsr_id $p_lsr_id \ -lsr_id_step $p_lsr_id_step \ -label_space 0 \ -gateway_ip_addr $p_gateway_ip \ -gateway_ip_addr_step $p_gateway_ip_step ] if {[keylget ldp_routers_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget ldp_routers_status log]" } set ldp_handle [keylget ldp_routers_status handle] ################################################################################ # Configure ipv4_prefix fec type routes ################################################################################ set pe_ip_address_temp $pe_ip_address for {set i 0} {$i < $pe_count} {incr i} { set ldp_routers_status [::ixia::emulation_ldp_route_config \ -mode create \ -handle $ldp_handle \ -fec_type ipv4_prefix \ -label_msg_type mapping \ -fec_ip_prefix_start $pe_ip_address_temp \ -fec_ip_prefix_length $pe_prefix_len \ -egress_label_mode imnull ] set pe_ip_address_temp [script_increment_ipv4_address \ $pe_ip_address_temp $pe_ip_address_step] } ################################################################################ # Configure BGP Neighbor on PE port ################################################################################ set bgp_router_status [::ixia::emulation_bgp_config \ -mode reset \ -port_handle $pe_port \ -count $pe_count \ -local_ip_addr $p_ip_address \ -local_addr_step $p_ip_address_step \ -remote_ip_addr $p_gateway_ip \ -remote_addr_step $p_gateway_ip_step \ -local_loopback_ip_addr $pe_ip_address \ -local_loopback_ip_addr_step $pe_ip_address_step \ -remote_loopback_ip_addr $pe_bgp_peer_ip \ -remote_loopback_ip_addr_step $pe_bgp_peer_ip_step \ -local_router_id $pe_bgp_router_id \ -local_router_id_step $pe_bgp_router_id_step \ -neighbor_type internal \ -ip_version 4 \ -local_as $pe_bgp_as \ -local_as_mode fixed \ -active_connect_enable \ -ipv4_mpls_vpn_nlri ] if {[keylget bgp_router_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget bgp_router_status log]" } set bgp_neighbor_handles [keylget bgp_router_status handles] ################################################################################ # Configure VRFs on the BGP Neighbor ################################################################################ set vrf_network_temp $vrf_network foreach {bgp_neighbor_handle} $bgp_neighbor_handles { set bgp_route_range_status [::ixia::emulation_bgp_route_config \ -mode add \ -handle $bgp_neighbor_handle \ -ip_version 4 \ -prefix $vrf_network_temp \ -prefix_step 1 \ -netmask $vrf_network_mask \ -label_value 55 \ -label_step 1 \ -num_sites $vrf_count \ -num_routes $vrf_num_routes \ -rd_type $vrf_rd_target_type \ -rd_admin_value $vrf_rd_admin_value \ -rd_admin_step $vrf_rd_admin_step \ -rd_assign_value $vrf_rd_assign_value \ -rd_assign_step $vrf_rd_assign_step \ -target_type $vrf_target_type \ -target $vrf_admin_value \ -target_step $vrf_admin_step \ -target_assign $vrf_assign_value \ -target_assign_step $vrf_assign_step \ -import_target_type $vrf_target_type \ -import_target $vrf_admin_value \ -import_target_step $vrf_admin_step \ -import_target_assign $vrf_assign_value \ -import_target_assign_step $vrf_assign_step \ -local_pref 0 \ -next_hop_enable 1 \ -origin_route_enable \ -enable_traditional_nlri 1 \ -ipv4_mpls_vpn_nlri ] if {[keylget bgp_route_range_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget bgp_route_range_status log]" } for {set i 0} {$i < $vrf_count} {incr i} { set vrf_network_temp [script_increment_ipv4_net \ $vrf_network_temp $vrf_prefix_len] } } ################################################################################ # Configure OSPFv2 CE neighbors ################################################################################ set ospf_neighbor_status [::ixia::emulation_ospf_config \ -port_handle $ce_port \ -reset \ -session_type ospfv2 \ -mode create \ -count $vrf_count \ -intf_ip_addr $ce_ip_address \ -intf_ip_addr_step $ce_ip_address_step \ -router_id $ce_ospf_router_id \ -router_id_step $ce_ospf_router_id_step \ -neighbor_intf_ip_addr $ce_gateway_ip \ -neighbor_intf_ip_addr_step $ce_gateway_ip_step \ -vlan_id $ce_vlan_id \ -vlan_id_step $ce_vlan_id_step \ -area_id $ce_ospf_area_id \ -area_id_step $ce_ospf_area_id_step \ -area_type external-capable \ -network_type broadcast ] if {[keylget ospf_neighbor_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget ospf_neighbor_status log]" } set ospf_ce_handles [keylget ospf_neighbor_status handle] ################################################################################ # Configure two route ranges on each OSPFv2 CE neighbor ################################################################################ set c_network1_temp $c_network1 set c_network2_temp $c_network2 foreach {ospf_ce_handle} $ospf_ce_handles { set ospf_route_status [::ixia::emulation_ospf_topology_route_config \ -mode create \ -handle $ospf_ce_handle \ -type summary_routes \ -summary_prefix_start $c_network1_temp \ -summary_prefix_step 1 \ -summary_prefix_length $c_prefix_len1 \ -summary_number_of_prefix $c_num_prefixes1 ] if {[keylget ospf_route_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget ospf_route_status log]" } set c_network1_temp [script_increment_ipv4_address \ $c_network1_temp $c_network1_step] set ospf_route_status [::ixia::emulation_ospf_topology_route_config \ -mode create \ -handle $ospf_ce_handle \ -type summary_routes \ -summary_prefix_start $c_network2_temp \ -summary_prefix_step 1 \ -summary_prefix_length $c_prefix_len2 \ -summary_number_of_prefix $c_num_prefixes2 ] if {[keylget ospf_route_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget ospf_route_status log]" } set c_network2_temp [script_increment_ipv4_address \ $c_network2_temp $c_network2_step] } ################################################################################ # START OSPF (PE) ################################################################################ set ospf_emulation_status [::ixia::emulation_ospf_control \ -handle $p_ospf_handle \ -mode start ] if {[keylget ospf_emulation_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget ospf_emulation_status log]" } ################################################################################ # START LDP (PE) ################################################################################ set ldp_emulation_status [::ixia::emulation_ldp_control \ -handle $ldp_handle \ -mode start ] if {[keylget ldp_emulation_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget ldp_emulation_status log]" } ################################################################################ # START OSPF (CE) ################################################################################ set ospf_emulation_status [::ixia::emulation_ospf_control \ -handle $ospf_ce_handle \ -mode start ] if {[keylget ospf_emulation_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget ospf_emulation_status log]" } # Wait for OSPF routes and for LDP labels to be learned after 40000 ################################################################################ # START BGP (PE) ################################################################################ set bgp_emulation_status [::ixia::emulation_bgp_control \ -port_handle $pe_port \ -mode start ] if {[keylget bgp_emulation_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget bgp_emulation_status log]" } # Set up the bgp statistics after starting the protocol set bgp_emulation_status [::ixia::emulation_bgp_control \ -handle $bgp_neighbor_handle \ -mode statistic ] if {[keylget bgp_emulation_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget bgp_emulation_status log]" } after 60000 set retries 5 ################################################################################ # Send ARP ################################################################################ while {$retries > 0} { set intf_status [::ixia::interface_config \ -port_handle "$pe_port $ce_port" \ -arp_send_req 1 ] if {[keylget intf_status status] != $SUCCESS} { return "FAIL - $test_name - [keylget intf_status log]" } if {[keylget intf_status $pe_port.arp_request_success] == $::SUCCESS && \ [keylget intf_status $ce_port.arp_request_success] == $::SUCCESS} { break } elseif {$retries > 0} { after 1000 puts "Sending ARP request ..." update idletasks } incr retries -1 } if {[keylget intf_status $pe_port.arp_request_success] != $::SUCCESS} { return "FAIL - $test_name - ARP request failed on port $pe_port." } if {[keylget intf_status $ce_port.arp_request_success] != $::SUCCESS} { return "FAIL - $test_name - ARP request failed on port $ce_port." } ################################################################################ # Generate traffic on PE and CE ports ################################################################################ set stream_status [::ixia::l3vpn_generate_stream \ -reset \ -pe_port_handle $pe_port \ -ce_port_handle $ce_port \ -stream_generation both \ -pe_label_protocol ldp \ -ce_routing_protocol ospf \ -length_mode random \ -l3_length_min 128 \ -l3_length_max 1024 \ -enable_pgid 1 \ -pgid_value 1234 \ -rate_percent 1 ] if {[keylget stream_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget stream_status log]" } ################################################################################ # Clear stats before sending traffic ################################################################################ set clear_stats_status [::ixia::traffic_control \ -port_handle "$pe_port $ce_port" \ -action clear_stats ] if {[keylget clear_stats_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget clear_stats_status log]" } ################################################################################ # Start traffic on PE and CE ports ################################################################################ set traffic_status [::ixia::traffic_control \ -port_handle "$pe_port $ce_port" \ -action sync_run ] if {[keylget traffic_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget traffic_status log]" } after 40000 ################################################################################ # Stop traffic on PE and CE ports ################################################################################ set traffic_status [::ixia::traffic_control \ -port_handle "$pe_port $ce_port" \ -action stop ] if {[keylget traffic_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget traffic_status log]" } after 5000 ################################################################################ # Print traffic stats ################################################################################ set pe_stats [::ixia::traffic_stats -port_handle $pe_port -mode aggregate] if {[keylget pe_stats status] != $::SUCCESS} { return "FAIL - $test_name - [keylget pe_stats log]" } set ce_stats [::ixia::traffic_stats -port_handle $ce_port -mode aggregate] if {[keylget ce_stats status] != $::SUCCESS} { return "FAIL - $test_name - [keylget ce_stats log]" } set pe_transmit [keylget pe_stats $pe_port.aggregate.tx.pkt_count] set ce_transmit [keylget ce_stats $ce_port.aggregate.tx.pkt_count] set pe_stats [::ixia::traffic_stats -port_handle $pe_port -packet_group_id 1234] if {[keylget pe_stats status] != $::SUCCESS} { return "FAIL - $test_name - [keylget pe_stats log]" } set ce_stats [::ixia::traffic_stats -port_handle $ce_port -packet_group_id 1234] if {[keylget ce_stats status] != $::SUCCESS} { return "FAIL - $test_name - [keylget ce_stats log]" } set pe_receive [keylget pe_stats $pe_port.pgid.rx.pkt_count.1234] set ce_receive [keylget ce_stats $ce_port.pgid.rx.pkt_count.1234] puts " PE port CE port" puts "-------------------------------------------------------" puts [format "Frames sent %12s %12s" \ $pe_transmit $ce_transmit] puts [format "Frames received %12s %12s" \ $pe_receive $ce_receive] return "SUCCESS - $test_name - [clock format [clock seconds]]"