################################################################################ # Version 1.1 $Revision: 2 $ # $Author: T. Kong $ # # Copyright © 1997 - 2007 by IXIA # All Rights Reserved. # # Revision Log: # 3-2-2007 updated for HLTAPI 3.00 - Matei-Eugen Vasile # ################################################################################ ################################################################################ # # # LEGAL NOTICE: # # ============== # # The following code and documentation (hereinafter "the script") is an # # example script for demonstration purposes only. # # The script is not a standard commercial product offered by Ixia and have # # been developed and is being provided for use only as indicated herein. The # # script [and all modifications, enhancements and updates thereto (whether # # made by Ixia and/or by the user and/or by a third party)] shall at all times # # remain the property of Ixia. # # # # Ixia does not warrant (i) that the functions contained in the script will # # meet the user's requirements or (ii) that the script will be without # # omissions or error-free. # # THE SCRIPT IS PROVIDED "AS IS" WITHOUT WARRANTY OF ANY KIND, AND IXIA # # DISCLAIMS ALL WARRANTIES, EXPRESS, IMPLIED, STATUTORY OR OTHERWISE, # # INCLUDING BUT NOT LIMITED TO ANY WARRANTY OF MERCHANTABILITY AND FITNESS FOR # # A PARTICULAR PURPOSE OR OF NON-INFRINGEMENT. # # THE ENTIRE RISK AS TO THE QUALITY AND PERFORMANCE OF THE SCRIPT IS WITH THE # # USER. # # IN NO EVENT SHALL IXIA BE LIABLE FOR ANY DAMAGES RESULTING FROM OR ARISING # # OUT OF THE USE OF, OR THE INABILITY TO USE THE SCRIPT OR ANY PART THEREOF, # # INCLUDING BUT NOT LIMITED TO ANY LOST PROFITS, LOST BUSINESS, LOST OR # # DAMAGED DATA OR SOFTWARE OR ANY INDIRECT, INCIDENTAL, PUNITIVE OR # # CONSEQUENTIAL DAMAGES, EVEN IF IXIA HAS BEEN ADVISED OF THE POSSIBILITY OF # # SUCH DAMAGES IN ADVANCE. # # Ixia will not be required to provide any software maintenance or support # # services of any kind (e.g., any error corrections) in connection with the # # script or any part thereof. The user acknowledges that although Ixia may # # from time to time and in its sole discretion provide maintenance or support # # services for the script, any such services are subject to the warranty and # # damages limitations set forth herein and will not obligate Ixia to provide # # any additional maintenance or support services. # # # ################################################################################ ################################################################################ # # # Description: # # This sample creates two LDP peers and configures ipv4_prefix fec type # # routes for the first peer. Then deletes the ipv4_prefix fec type routes. # # # # Module: # # The sample was tested on a LM100TXS8 module. # # # ################################################################################ package require Ixia set test_name [info script] set chassisIP 127.0.0.1 set port_list [list 10/1] # Connect to the chassis, reset to factory defaults and take ownership # When using P2NO HLTSET, for loading the IxTclNetwork package please # provide –ixnetwork_tcl_server parameter to ::ixia::connect set connect_status [::ixia::connect \ -reset \ -device $chassisIP \ -port_list $port_list \ -username ixiaApiUser ] if {[keylget connect_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget connect_status log]" } set port_handle [keylget connect_status port_handle.$chassisIP.$port_list] ######################################## # Configure interface in the test # # IPv4 # ######################################## set interface_status [::ixia::interface_config \ -port_handle $port_handle \ -autonegotiation 1 \ -duplex full \ -speed ether100 ] if {[keylget interface_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget interface_status log]" } ################################################# # Configure 2 LDP peers on interface 1/10/1 # ################################################# set ldp_routers_status [::ixia::emulation_ldp_config \ -mode create \ -port_handle $port_handle \ -label_adv on_demand \ -peer_discovery targeted \ -count 2 \ -intf_ip_addr 11.1.1.2 \ -intf_prefix_length 24 \ -intf_ip_addr_step 0.0.1.0 \ -lsr_id 10.10.10.10 \ -label_space 60 \ -lsr_id_step 0.0.1.0 \ -mac_address_init 0000.0000.0001 \ -hello_interval 5 \ -hello_hold_time 10 \ -keepalive_interval 5 \ -keepalive_holdtime 10 \ -discard_self_adv_fecs 1 \ -enable_l2vpn_vc_fecs 1 \ -enable_vc_group_matching 1 \ -gateway_ip_addr 11.1.1.1 \ -gateway_ip_addr_step 0.0.1.0 \ -reset \ -targeted_hello_hold_time 22 \ -targeted_hello_interval 10 ] if {[keylget ldp_routers_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget ldp_routers_status log]" } set router_handle_list [keylget ldp_routers_status handle] set router_handle [lindex $router_handle_list 0] ################################################# # Configure ipv4_prefix fec type routes # ################################################# set ldp_routers_status [::ixia::emulation_ldp_route_config \ -mode create \ -handle $router_handle \ -fec_type ipv4_prefix \ -label_msg_type mapping \ -egress_label_mode nextlabel \ -num_lsps 3 \ -fec_ip_prefix_start 123.0.0.1 \ -fec_ip_prefix_length 16 \ -packing_enable 1 \ -label_value_start 100 \ ] if {[keylget ldp_routers_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget ldp_routers_status log]" } set lsp_handle [keylget ldp_routers_status lsp_handle] ################################################# # Delete ipv4_prefix fec type routes # ################################################# set ldp_routers_status [::ixia::emulation_ldp_route_config \ -mode delete \ -handle $router_handle \ -lsp_handle $lsp_handle \ ] return "SUCCESS - $test_name - [clock format [clock seconds]]"