################################################################################# # Version 1.0 $Revision: 2 $ # $Author: Karim $ # # $Workfile: sample_ixia_hltapi_MLD_host_v1v2.tcl $ # # Copyright © 1997 - 2005 by IXIA # All Rights Reserved. # # Revision Log: # 4-25-2003 Karim # 4-25-2005 DRusu # # Description: # ################################################################################# ################################################################################ # # # LEGAL NOTICE: # # ============== # # The following code and documentation (hereinafter "the script") is an # # example script for demonstration purposes only. # # The script is not a standard commercial product offered by Ixia and have # # been developed and is being provided for use only as indicated herein. The # # script [and all modifications, enhancements and updates thereto (whether # # made by Ixia and/or by the user and/or by a third party)] shall at all times # # remain the property of Ixia. # # # # Ixia does not warrant (i) that the functions contained in the script will # # meet the user's requirements or (ii) that the script will be without # # omissions or error-free. # # THE SCRIPT IS PROVIDED "AS IS" WITHOUT WARRANTY OF ANY KIND, AND IXIA # # DISCLAIMS ALL WARRANTIES, EXPRESS, IMPLIED, STATUTORY OR OTHERWISE, # # INCLUDING BUT NOT LIMITED TO ANY WARRANTY OF MERCHANTABILITY AND FITNESS FOR # # A PARTICULAR PURPOSE OR OF NON-INFRINGEMENT. # # THE ENTIRE RISK AS TO THE QUALITY AND PERFORMANCE OF THE SCRIPT IS WITH THE # # USER. # # IN NO EVENT SHALL IXIA BE LIABLE FOR ANY DAMAGES RESULTING FROM OR ARISING # # OUT OF THE USE OF, OR THE INABILITY TO USE THE SCRIPT OR ANY PART THEREOF, # # INCLUDING BUT NOT LIMITED TO ANY LOST PROFITS, LOST BUSINESS, LOST OR # # DAMAGED DATA OR SOFTWARE OR ANY INDIRECT, INCIDENTAL, PUNITIVE OR # # CONSEQUENTIAL DAMAGES, EVEN IF IXIA HAS BEEN ADVISED OF THE POSSIBILITY OF # # SUCH DAMAGES IN ADVANCE. # # Ixia will not be required to provide any software maintenance or support # # services of any kind (e.g., any error corrections) in connection with the # # script or any part thereof. The user acknowledges that although Ixia may # # from time to time and in its sole discretion provide maintenance or support # # services for the script, any such services are subject to the warranty and # # damages limitations set forth herein and will not obligate Ixia to provide # # any additional maintenance or support services. # # # ################################################################################ ################################################################################ # # # Description: # # This sample create five MLD v1 hosts and five MLD v2 hosts. # # # # Module: # # The sample was tested on a LM100TXS8 module. # # # ################################################################################ package require Ixia set test_name [info script] set chassisIP 127.0.0.1 set port_list [list 10/1] ################################################################################# # START TEST # ################################################################################# # Connect to the chassis, reset to factory defaults and take ownership # When using P2NO HLTSET, for loading the IxTclNetwork package please # provide –ixnetwork_tcl_server parameter to ::ixia::connect set connect_status [::ixia::connect \ -reset \ -device $chassisIP \ -port_list $port_list \ -username ixiaApiUser ] if {[keylget connect_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget connect_status log]" } set port_handle [keylget connect_status port_handle.$chassisIP.$port_list] ######################################## # Configure interface in the test # ######################################## set single_ixia_port $port_handle set number_of_sub_int 5 set ixia_ip1 30::31 set ixia_ip2 40::41 set mac_addr1 0000.0000.0001 set mac_addr2 1000.0000.0001 ################################################# # Configure 5 MLD hosts on interface # # MLD Version 1 # ################################################# set mld_hostv1_status [::ixia::emulation_mld_config \ -mode create \ -port_handle $single_ixia_port \ -mld_version v1 \ -count $number_of_sub_int \ -intf_ip_addr $ixia_ip1 \ -intf_prefix_len 64 \ -msg_interval 10 \ -max_groups_per_pkts 5 \ -unsolicited_report_interval 30 \ -general_query 1 \ -group_query 1 \ -max_response_control 1 \ -max_response_time 0 \ -ip_router_alert 1 \ -suppress_report 1 \ -mac_address_init $mac_addr1 \ -reset ] if {[keylget mld_hostv1_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget mld_hostv1_status log]" } ################################################# # Configure 5 MLD hosts on interface # # MLD Version 2 # ################################################# set mld_hostv2_status [::ixia::emulation_mld_config \ -mode create \ -port_handle $single_ixia_port \ -mld_version v2 \ -count $number_of_sub_int \ -intf_ip_addr $ixia_ip2 \ -intf_prefix_len 64 \ -msg_interval 10 \ -max_groups_per_pkts 5 \ -unsolicited_report_interval 30 \ -general_query 1 \ -group_query 1 \ -max_response_control 1 \ -max_response_time 0 \ -ip_router_alert 1 \ -suppress_report 1 \ -mac_address_init $mac_addr2 ] if {[keylget mld_hostv2_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget mld_hostv2_status log]" } ###################### # START MLD # ###################### set mld_emulation_status [::ixia::emulation_mld_control \ -mode start \ -port_handle $port_handle ] if {[keylget mld_emulation_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget mld_emulation_status log]" } return "SUCCESS - $test_name - [clock format [clock seconds]]"