################################################################################# # Version 1.0 $Revision: 1 $ # $Author: Karim $ # # $Workfile: sample_ixia_hltapi_OSPF_router.tcl $ # # Copyright © 1997 - 2005 by IXIA # All Rights Reserved. # # Revision Log: # ################################################################################# ################################################################################ # # # LEGAL NOTICE: # # ============== # # The following code and documentation (hereinafter "the script") is an # # example script for demonstration purposes only. # # The script is not a standard commercial product offered by Ixia and have # # been developed and is being provided for use only as indicated herein. The # # script [and all modifications, enhancements and updates thereto (whether # # made by Ixia and/or by the user and/or by a third party)] shall at all times # # remain the property of Ixia. # # # # Ixia does not warrant (i) that the functions contained in the script will # # meet the user's requirements or (ii) that the script will be without # # omissions or error-free. # # THE SCRIPT IS PROVIDED "AS IS" WITHOUT WARRANTY OF ANY KIND, AND IXIA # # DISCLAIMS ALL WARRANTIES, EXPRESS, IMPLIED, STATUTORY OR OTHERWISE, # # INCLUDING BUT NOT LIMITED TO ANY WARRANTY OF MERCHANTABILITY AND FITNESS FOR # # A PARTICULAR PURPOSE OR OF NON-INFRINGEMENT. # # THE ENTIRE RISK AS TO THE QUALITY AND PERFORMANCE OF THE SCRIPT IS WITH THE # # USER. # # IN NO EVENT SHALL IXIA BE LIABLE FOR ANY DAMAGES RESULTING FROM OR ARISING # # OUT OF THE USE OF, OR THE INABILITY TO USE THE SCRIPT OR ANY PART THEREOF, # # INCLUDING BUT NOT LIMITED TO ANY LOST PROFITS, LOST BUSINESS, LOST OR # # DAMAGED DATA OR SOFTWARE OR ANY INDIRECT, INCIDENTAL, PUNITIVE OR # # CONSEQUENTIAL DAMAGES, EVEN IF IXIA HAS BEEN ADVISED OF THE POSSIBILITY OF # # SUCH DAMAGES IN ADVANCE. # # Ixia will not be required to provide any software maintenance or support # # services of any kind (e.g., any error corrections) in connection with the # # script or any part thereof. The user acknowledges that although Ixia may # # from time to time and in its sole discretion provide maintenance or support # # services for the script, any such services are subject to the warranty and # # damages limitations set forth herein and will not obligate Ixia to provide # # any additional maintenance or support services. # # # ############################################################################### ################################################################################ # # # Description: # # This sample creates 20 OSPFv2 routers. # # # # Module: # # The sample was tested on a LM100TXS8 module. # # # ################################################################################ package require Ixia set test_name [info script] set chassisIP 127.0.0.1 set port_list [list 10/1 10/2] # Connect to the chassis, reset to factory defaults and take ownership # When using P2NO HLTSET, for loading the IxTclNetwork package please # provide –ixnetwork_tcl_server parameter to ::ixia::connect set connect_status [::ixia::connect \ -reset \ -device $chassisIP \ -port_list $port_list \ -username ixiaApiUser] if {[keylget connect_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget connect_status log]" } set port_handle [list] foreach port $port_list { if {![catch {keylget connect_status port_handle.$chassisIP.$port} \ temp_port]} { lappend port_handle $temp_port } } set port_tx [lindex $port_handle 0] set port_rx [lindex $port_handle 1] ######################################## # Configure interface in the test # # # # IPv4 # ######################################## set interface_status [::ixia::interface_config \ -port_handle $port_handle \ -autonegotiation 1 \ -duplex full \ -speed ether100] if {[keylget interface_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget interface_status log]" } ################################################# # # # Configure n OSPFv2 neighbors # # # ################################################# set ospf_neighbor_status [::ixia::emulation_ospf_config \ -port_handle $port_tx \ -reset \ -session_type ospfv2 \ -mode create \ -count 10 \ -mac_address_init 1000.0000.0001 \ -intf_ip_addr 100.1.1.1 \ -intf_ip_addr_step 0.0.1.0 \ -router_id 1.1.1.1 \ -router_id_step 0.0.1.0 \ -neighbor_intf_ip_addr 100.1.1.2 \ -neighbor_intf_ip_addr_step 0.0.1.0 \ -neighbor_router_id 11.11.11.11 \ -neighbor_router_id_step 0.0.1.0 \ -loopback_ip_addr 1.1.1.1 \ -loopback_ip_addr_step 1.1.1.1 \ -vlan 1 \ -vlan_id 1000 \ -vlan_id_mode fixed \ -vlan_id_step 5 \ -area_id 0.0.0.1 \ -area_id_step 0.0.0.1 \ -area_type external-capable \ -authentication_mode null \ -dead_interval 222 \ -hello_interval 333 \ -interface_cost 55 \ -lsa_discard_mode 1 \ -mtu 670 \ -network_type broadcast \ -demand_circuit 1 \ -graceful_restart_enable 1 ] if {[keylget ospf_neighbor_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget ospf_neighbor_status log]" } ################################################# # # # Configure n OSPFv2 neighbors # # # ################################################# set ospf_neighbor_status [::ixia::emulation_ospf_config \ -port_handle $port_tx \ -session_type ospfv2 \ -mode create \ -count 5 \ -mac_address_init 2000.0000.0001 \ -intf_ip_addr 50.1.1.1 \ -intf_ip_addr_step 0.0.1.0 \ -neighbor_intf_ip_addr 50.1.1.2 \ -neighbor_intf_ip_addr_step 0.0.1.0 \ -vlan 1 \ -vlan_id 1000 \ -vlan_id_mode fixed \ -vlan_id_step 5 \ -area_id 0.0.0.100 \ -area_type external-capable \ -authentication_mode simple \ -password snoopdog \ -mtu 1500 \ -network_type broadcast \ -option_bits "0xBD" \ -graceful_restart_enable 1 ] if {[keylget ospf_neighbor_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget ospf_neighbor_status log]" } ################################################# # # # Configure n OSPFv2 neighbors # # # ################################################# set ospf_neighbor_status [::ixia::emulation_ospf_config \ -port_handle $port_tx \ -session_type ospfv2 \ -mode create \ -count 5 \ -mac_address_init 3000.0000.0001 \ -intf_ip_addr 40.1.1.1 \ -intf_ip_addr_step 0.0.1.0 \ -neighbor_intf_ip_addr 40.1.1.2 \ -neighbor_intf_ip_addr_step 0.0.1.0 \ -area_id 0.0.0.100 \ -area_type external-capable \ -authentication_mode md5 \ -md5_key 200 \ -md5_key_id 100 \ -mtu 1500 \ -network_type broadcast \ -graceful_restart_enable 1 ] if {[keylget ospf_neighbor_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget ospf_neighbor_status log]" } return "SUCCESS - $test_name - [clock format [clock seconds]]"