################################################################################ # Version 1.0 $Revision: 2 $ # $Author: Lavinia Raicea $ # # Copyright © 1997 - 2005 by IXIA # All Rights Reserved. # # Revision Log: # 26/5-2005 Lavinia Raicea # # Description: # ################################################################################ ################################################################################ # # # LEGAL NOTICE: # # ============== # # The following code and documentation (hereinafter "the script") is an # # example script for demonstration purposes only. # # The script is not a standard commercial product offered by Ixia and have # # been developed and is being provided for use only as indicated herein. The # # script [and all modifications, enhancements and updates thereto (whether # # made by Ixia and/or by the user and/or by a third party)] shall at all times # # remain the property of Ixia. # # # # Ixia does not warrant (i) that the functions contained in the script will # # meet the user's requirements or (ii) that the script will be without # # omissions or error-free. # # THE SCRIPT IS PROVIDED "AS IS" WITHOUT WARRANTY OF ANY KIND, AND IXIA # # DISCLAIMS ALL WARRANTIES, EXPRESS, IMPLIED, STATUTORY OR OTHERWISE, # # INCLUDING BUT NOT LIMITED TO ANY WARRANTY OF MERCHANTABILITY AND FITNESS FOR # # A PARTICULAR PURPOSE OR OF NON-INFRINGEMENT. # # THE ENTIRE RISK AS TO THE QUALITY AND PERFORMANCE OF THE SCRIPT IS WITH THE # # USER. # # IN NO EVENT SHALL IXIA BE LIABLE FOR ANY DAMAGES RESULTING FROM OR ARISING # # OUT OF THE USE OF, OR THE INABILITY TO USE THE SCRIPT OR ANY PART THEREOF, # # INCLUDING BUT NOT LIMITED TO ANY LOST PROFITS, LOST BUSINESS, LOST OR # # DAMAGED DATA OR SOFTWARE OR ANY INDIRECT, INCIDENTAL, PUNITIVE OR # # CONSEQUENTIAL DAMAGES, EVEN IF IXIA HAS BEEN ADVISED OF THE POSSIBILITY OF # # SUCH DAMAGES IN ADVANCE. # # Ixia will not be required to provide any software maintenance or support # # services of any kind (e.g., any error corrections) in connection with the # # script or any part thereof. The user acknowledges that although Ixia may # # from time to time and in its sole discretion provide maintenance or support # # services for the script, any such services are subject to the warranty and # # damages limitations set forth herein and will not obligate Ixia to provide # # any additional maintenance or support services. # # # ############################################################################### ################################################################################ # # # Description: # # This sample creates three RIPv2 routers and adds two route ranges to # # each router. Then it modifies all route ranges. # # # # Module: # # The sample was tested on a LM100TXS8 module. # # # ################################################################################ package require Ixia set test_name [info script] set chassisIP 127.0.0.1 set port_list 10/1 # Connect to the chassis, reset to factory defaults and take ownership # When using P2NO HLTSET, for loading the IxTclNetwork package please # provide –ixnetwork_tcl_server parameter to ::ixia::connect set connect_status [::ixia::connect \ -reset \ -device $chassisIP \ -port_list $port_list \ -username ixiaApiUser ] if {[keylget connect_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget connect_status log]" } set port_handle [keylget connect_status port_handle.$chassisIP.$port_list] ######################################## # Configure interface in the test # # IPv4 # ######################################## set interface_status [::ixia::interface_config \ -port_handle $port_handle \ -autonegotiation 1 \ -duplex full \ -speed ether100 ] if {[keylget interface_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget interface_status log]" } ################################################### # Configure interfaces and create RIPv2 sessions # ################################################### set rip_status [::ixia::emulation_rip_config \ -port_handle $port_handle \ -mode create \ -reset \ -intf_ip_addr 12.0.0.2 \ -neighbor_intf_ip_addr 12.0.0.1 \ -intf_prefix_length 24 \ -update_interval 50 \ -update_interval_offset 5 \ -update_mode poison_reverse \ -authentication_mode text \ -password abcde \ -send_type broadcast_v2 \ -receive_type v1_v2 \ -count 3 \ -mac_address_init 0000.0000.0001 ] if {[keylget rip_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget rip_status log]" } set rip_routers [keylget rip_status handle] set rip_route_ranges [list ] set i 20 foreach rip_router $rip_routers { # Create first route range set rip_status [::ixia::emulation_rip_route_config \ -handle $rip_router \ -mode create \ -reset \ -num_prefixes 5 \ -prefix_start $i.0.0.0 \ -prefix_length 8 \ -metric 2 \ -next_hop 12.0.0.$i \ ] if {[keylget rip_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget rip_status log]" } lappend rip_route_ranges [keylget rip_status route_handle] # Create second route range set rip_status [::ixia::emulation_rip_route_config \ -handle $rip_router \ -mode create \ -num_prefixes 5 \ -prefix_start [mpexpr $i + 10].10.0.0 \ -prefix_length 16 \ -metric 2 \ -route_tag 100 \ -next_hop 12.0.0.[mpexpr $i + 10] \ ] if {[keylget rip_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget rip_status log]" } lappend rip_route_ranges [keylget rip_status route_handle] incr i 20 } # Modify route ranges set rip_status [::ixia::emulation_rip_route_config \ -route_handle $rip_route_ranges \ -mode modify \ -num_prefixes 10 \ -metric 1 \ -route_tag 25 \ -prefix_length 16 \ ] if {[keylget rip_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget rip_status log]" } return "SUCCESS - $test_name - [clock format [clock seconds]]"