################################################################################ # Version 1.0 $Revision: 1 $ # $Author: MHasegan $ # # Copyright © 1997 - 2005 by IXIA # All Rights Reserved. # # Revision Log: # 11-22-2008 Mircea Hasegan # # Description: # ################################################################################ ################################################################################ # # # LEGAL NOTICE: # # ============== # # The following code and documentation (hereinafter "the script") is an # # example script for demonstration purposes only. # # The script is not a standard commercial product offered by Ixia and have # # been developed and is being provided for use only as indicated herein. The # # script [and all modifications, enhancements and updates thereto (whether # # made by Ixia and/or by the user and/or by a third party)] shall at all times # # remain the property of Ixia. # # # # Ixia does not warrant (i) that the functions contained in the script will # # meet the user's requirements or (ii) that the script will be without # # omissions or error-free. # # THE SCRIPT IS PROVIDED "AS IS" WITHOUT WARRANTY OF ANY KIND, AND IXIA # # DISCLAIMS ALL WARRANTIES, EXPRESS, IMPLIED, STATUTORY OR OTHERWISE, # # INCLUDING BUT NOT LIMITED TO ANY WARRANTY OF MERCHANTABILITY AND FITNESS FOR # # A PARTICULAR PURPOSE OR OF NON-INFRINGEMENT. # # THE ENTIRE RISK AS TO THE QUALITY AND PERFORMANCE OF THE SCRIPT IS WITH THE # # USER. # # IN NO EVENT SHALL IXIA BE LIABLE FOR ANY DAMAGES RESULTING FROM OR ARISING # # OUT OF THE USE OF, OR THE INABILITY TO USE THE SCRIPT OR ANY PART THEREOF, # # INCLUDING BUT NOT LIMITED TO ANY LOST PROFITS, LOST BUSINESS, LOST OR # # DAMAGED DATA OR SOFTWARE OR ANY INDIRECT, INCIDENTAL, PUNITIVE OR # # CONSEQUENTIAL DAMAGES, EVEN IF IXIA HAS BEEN ADVISED OF THE POSSIBILITY OF # # SUCH DAMAGES IN ADVANCE. # # Ixia will not be required to provide any software maintenance or support # # services of any kind (e.g., any error corrections) in connection with the # # script or any part thereof. The user acknowledges that although Ixia may # # from time to time and in its sole discretion provide maintenance or support # # services for the script, any such services are subject to the warranty and # # damages limitations set forth herein and will not obligate Ixia to provide # # any additional maintenance or support services. # # # ################################################################################ ################################################################################ # # # Description: # # Back2Back configuration. Both ports acting as both Ingress and Egress. # # P2MP LSPs and Sub-LSPs are established. RSVP statistics are returned. # # Bidirectional RAW traffic is configured. Traffic statistics are returned. # # # # Module: # # The sample was tested on a STXS4 module. # # # ################################################################################ package require Ixia set test_name [info script] ################################################################################ # START - Connect to the chassis ################################################################################ set chassis_ip sylvester set ixnetwork_tcl_server localhost set port_list [list 2/3 2/4] # When using P2NO HLTSET, for loading the IxTclNetwork package please # provide –ixnetwork_tcl_server parameter to ::ixia::connect set connect_status [::ixia::connect \ -reset \ -device $chassis_ip \ -port_list $port_list \ -ixnetwork_tcl_server $ixnetwork_tcl_server \ -break_locks 1 \ ] if {[keylget connect_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget connect_status log]" } set port_handle [list] foreach port $port_list { if {![catch {keylget connect_status port_handle.$chassis_ip.$port} \ temp_port]} { lappend port_handle $temp_port } } set i 0 puts "Ixia port handles are:" foreach port $port_handle { set port_$i $port puts $port incr i } ################################################################################ # END - Connect to the chassis ################################################################################ set interface_status [::ixia::interface_config \ -port_handle $port_0 \ -mode config \ -intf_mode ethernet \ -autonegotiation 1 \ -speed ether100 \ -duplex auto \ ] if {[keylget interface_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget interface_status log]" } set interface_status [::ixia::interface_config \ -port_handle $port_1 \ -mode config \ -intf_mode ethernet \ -autonegotiation 1 \ -speed ether100 \ -duplex auto \ ] if {[keylget interface_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget interface_status log]" } ################################################################################ # START - RSVP configuration ################################################################################ puts "\nRSVP configuration $port_0 - Ingress..." ################################################################################ # RSVP Call - port_0 - Ingress ################################################################################ set rsvp_config_status [::ixia::emulation_rsvp_config \ -mode create \ -count 1 \ -intf_ip_addr 1.1.1.1 \ -intf_prefix_length 24 \ -ip_version 4 \ -neighbor_intf_ip_addr 1.1.1.2 \ -port_handle $port_0 \ -reset \ ] if {[keylget rsvp_config_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget rsvp_config_status log]" } set rsvpHandleList_ingress [keylget rsvp_config_status handles] ################################################################################ # RSVP configuration $port_1 - Egress ################################################################################ puts "\nRSVP configuration $port_1 - Egress..." set rsvp_config_status [::ixia::emulation_rsvp_config \ -mode create \ -count 1 \ -intf_ip_addr 1.1.1.2 \ -intf_prefix_length 24 \ -ip_version 4 \ -neighbor_intf_ip_addr 1.1.1.1 \ -port_handle $port_1 \ -reset \ ] if {[keylget rsvp_config_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget rsvp_config_status log]" } set rsvpHandleList_egress [keylget rsvp_config_status handles] ################################################################################ # RSVP Tunnel configuration - Ingress ################################################################################ puts "\nRSVP Tunnel configuration - Ingress" set rsvp_tunnel_config_status [::ixia::emulation_rsvp_tunnel_config \ -count 1 \ -emulation_type rsvptep2mp \ -handle $rsvpHandleList_ingress \ -mode create \ -port_handle $port_0 \ -rsvp_behavior rsvpIngress \ -egress_ip_addr 5.5.5.1 \ -egress_ip_step 0.0.1.0 \ -egress_leaf_ip_count 10 \ -egress_leaf_range_count 10 \ -egress_leaf_range_step 0.0.1.0 \ -p2mp_id 1 \ -ingress_ip_addr 4.4.4.1 \ -lsp_id_start 0 \ -tunnel_id_start 1 \ -head_traffic_start_ip 100.100.100.100 \ -tail_traffic_start_ip 224.0.0.20 \ ] if {[keylget rsvp_tunnel_config_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget rsvp_tunnel_config_status log]" } set rsvp_ingress_handle_0 [keylget rsvp_tunnel_config_status tunnel_handle] ################################################################################ # RSVP Tunnel configuration - Egress ################################################################################ puts "\nRSVP Tunnel configuration - Egress" set rsvp_tunnel_config_status [::ixia::emulation_rsvp_tunnel_config \ -count 1 \ -emulation_type rsvptep2mp \ -handle $rsvpHandleList_ingress \ -mode create \ -port_handle $port_0 \ -rsvp_behavior rsvpEgress \ -egress_ip_addr 50.50.50.1 \ -egress_ip_step 0.0.1.0 \ -egress_leaf_ip_count 10 \ -egress_leaf_range_count 10 \ -egress_leaf_range_step 0.0.1.0 \ -p2mp_id 2 \ -tail_traffic_start_ip 225.0.0.20 \ ] if {[keylget rsvp_tunnel_config_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget rsvp_tunnel_config_status log]" } set rsvp_egress_handle_0 [keylget rsvp_tunnel_config_status tunnel_handle] ################################################################################ # RSVP Tunnel configuration - Ingress ################################################################################ puts "\nRSVP Tunnel configuration - Ingress" set rsvp_tunnel_config_status [::ixia::emulation_rsvp_tunnel_config \ -count 1 \ -emulation_type rsvptep2mp \ -handle $rsvpHandleList_egress \ -mode create \ -port_handle $port_1 \ -rsvp_behavior rsvpIngress \ -egress_ip_addr 50.50.50.1 \ -egress_ip_step 0.0.1.0 \ -egress_leaf_ip_count 10 \ -egress_leaf_range_count 10 \ -egress_leaf_range_step 0.0.1.0 \ -p2mp_id 2 \ -ingress_ip_addr 7.7.7.1 \ -lsp_id_start 7 \ -tunnel_id_start 8 \ -head_traffic_start_ip 101.101.101.101 \ -tail_traffic_start_ip 225.0.0.20 \ ] if {[keylget rsvp_tunnel_config_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget rsvp_tunnel_config_status log]" } set rsvp_ingress_handle_1 [keylget rsvp_tunnel_config_status tunnel_handle] ################################################################################ # RSVP Tunnel configuration - Egress ################################################################################ puts "\nRSVP Tunnel configuration - Egress" set rsvp_tunnel_config_status [::ixia::emulation_rsvp_tunnel_config \ -count 1 \ -emulation_type rsvptep2mp \ -handle $rsvpHandleList_egress \ -mode create \ -port_handle $port_1 \ -rsvp_behavior rsvpEgress \ -egress_ip_addr 5.5.5.1 \ -egress_ip_step 0.0.1.0 \ -egress_leaf_ip_count 10 \ -egress_leaf_range_count 10 \ -egress_leaf_range_step 0.0.1.0 \ -p2mp_id 1 \ -tail_traffic_start_ip 224.0.0.20 \ ] if {[keylget rsvp_tunnel_config_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget rsvp_tunnel_config_status log]" } set rsvpTunnelHandleList [keylget rsvp_tunnel_config_status tunnel_handle] set rsvp_egress_handle_1 $rsvpTunnelHandleList ################################################################################ # Traffic configuration ################################################################################ puts "Raw traffic configure" set traffic_status [::ixia::traffic_config \ -mode create \ -traffic_generator ixnetwork \ -bidirectional 1 \ -emulation_dst_handle $port_1 \ -emulation_src_handle $port_0 \ -circuit_endpoint_type ethernet_vlan \ -circuit_type raw \ ] if {[keylget traffic_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget traffic_status log]" } ################################################################################ # Start - RSVP emulation - Egress ################################################################################ puts "\nStart - RSVP emulation - Egress - 0" set rsvp_control_status [::ixia::emulation_rsvp_control\ -mode start \ -handle $rsvp_egress_handle_0 \ ] if {[keylget rsvp_control_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget rsvp_control_status log]" } puts "\nStart - RSVP emulation - Egress - 1" set rsvp_control_status [::ixia::emulation_rsvp_control\ -mode start \ -handle $rsvp_egress_handle_1 \ ] if {[keylget rsvp_control_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget rsvp_control_status log]" } ################################################################################ # Start - RSVP emulation - Ingress ################################################################################ puts "\nStart - RSVP emulation - Ingress - 0" set rsvp_control_status [::ixia::emulation_rsvp_control\ -mode start \ -handle $rsvp_ingress_handle_0 \ ] if {[keylget rsvp_control_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget rsvp_control_status log]" } puts "\nStart - RSVP emulation - Ingress - 1" set rsvp_control_status [::ixia::emulation_rsvp_control\ -mode start \ -handle $rsvp_ingress_handle_1 \ ] if {[keylget rsvp_control_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget rsvp_control_status log]" } # exit 1 ################################################################################ # RSVP Tunnel info - Ingress - received_info ################################################################################ puts "\nRSVP Tunnel info - Ingress - received_info - port_0" after 10000 set retry_count 10 for {set retry 0} {$retry < $retry_count} {incr retry} { set rsvp_tun_info_status [::ixia::emulation_rsvp_tunnel_info \ -handle $rsvp_ingress_handle_0 \ -info_type received_info \ ] if {[keylget rsvp_tun_info_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget rsvp_tun_info_status log]" } set leaf_count_up [llength [keylget rsvp_tun_info_status leaf_ip.$rsvp_ingress_handle_0]] puts "retry $retry ; Port - $port_0 ; Ingress - Leaf count up $leaf_count_up" if {$leaf_count_up >= 100} { break } after 10000 } puts "Port - $port_0 - Ingress - received_info" foreach stat [keylkeys rsvp_tun_info_status] { if {$stat == "status"} { continue } puts [format {%-10s%-40s%s} "" $stat [keylget rsvp_tun_info_status $stat]] } if {[llength [keylget rsvp_tun_info_status leaf_ip.$rsvp_ingress_handle_0]] < 100} { return "FAIL - $test_name - RSVP P2MP leaf count failure port $port_0, handle \ $rsvp_ingress_handle_0, info_type received_info . Expected: 100; \ Actual: [llength [keylget rsvp_tun_info_status leaf_ip.$rsvp_ingress_handle_0]]." } ################################################################################ # RSVP Tunnel info - Egress - assigned_info ################################################################################ # after 10000 puts "\nRSVP Tunnel info - Egress - assigned_info - port_0" set rsvp_tun_info_status [::ixia::emulation_rsvp_tunnel_info \ -handle $rsvp_egress_handle_0 \ -info_type assigned_info \ ] if {[keylget rsvp_tun_info_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget rsvp_tun_info_status log]" } puts "Port - $port_0 - Egress - assigned_info" foreach stat [keylkeys rsvp_tun_info_status] { if {$stat == "status"} { continue } puts [format {%-10s%-40s%s} "" $stat [keylget rsvp_tun_info_status $stat]] } if {[llength [keylget rsvp_tun_info_status leaf_ip.$rsvp_egress_handle_0]] != 100} { return "FAIL - $test_name - RSVP P2MP leaf count failure port $port_0, handle \ $rsvp_egress_handle_0, info_type assigned_info . Expected: 100; \ Actual: [llength [keylget rsvp_tun_info_status leaf_ip.$rsvp_egress_handle_0]]." } ################################################################################ # RSVP Tunnel info - Ingress - received_info ################################################################################ # after 10000 puts "\nRSVP Tunnel info - Ingress - received_info - port_1" set rsvp_tun_info_status [::ixia::emulation_rsvp_tunnel_info \ -handle $rsvp_ingress_handle_1 \ -info_type received_info \ ] if {[keylget rsvp_tun_info_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget rsvp_tun_info_status log]" } puts "Port - $port_1 - Ingress - received_info" foreach stat [keylkeys rsvp_tun_info_status] { if {$stat == "status"} { continue } puts [format {%-10s%-40s%s} "" $stat [keylget rsvp_tun_info_status $stat]] } if {[llength [keylget rsvp_tun_info_status leaf_ip.$rsvp_ingress_handle_1]] != 100} { return "FAIL - $test_name - RSVP P2MP leaf count failure port $port_1, handle \ $rsvp_ingress_handle_1, info_type received_info . Expected: 100; \ Actual: [llength [keylget rsvp_tun_info_status leaf_ip.$rsvp_ingress_handle_1]]." } ################################################################################ # RSVP Tunnel info - Egress - assigned_info ################################################################################ # after 10000 puts "\nRSVP Tunnel info - Egress - assigned_info - port_1" set rsvp_tun_info_status [::ixia::emulation_rsvp_tunnel_info \ -handle $rsvp_egress_handle_1 \ -info_type assigned_info \ ] if {[keylget rsvp_tun_info_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget rsvp_tun_info_status log]" } puts "Port - $port_1 - Egress - assigned_info" foreach stat [keylkeys rsvp_tun_info_status] { if {$stat == "status"} { continue } puts [format {%-10s%-40s%s} "" $stat [keylget rsvp_tun_info_status $stat]] } if {[llength [keylget rsvp_tun_info_status leaf_ip.$rsvp_egress_handle_1]] != 100} { return "FAIL - $test_name - RSVP P2MP leaf count failure port $port_1, handle \ $rsvp_egress_handle_1, info_type assigned_info . Expected: 100; \ Actual: [llength [keylget rsvp_tun_info_status leaf_ip.$rsvp_egress_handle_1]]." } ################################################################################ # Start the traffic # ################################################################################ puts "\nStart RAW Traffic" set traffic_status [::ixia::traffic_control \ -action run \ -traffic_generator ixnetwork \ ] if {[keylget traffic_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget traffic_status log]" } ################################################################################ # The traffic must flow! # ################################################################################ after 5000 puts "\nStop RAW Traffic" ################################################################################ # Stop the traffic # ################################################################################ set traffic_status [::ixia::traffic_control \ -action stop \ -traffic_generator ixnetwork \ ] if {[keylget traffic_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget traffic_status log]" } ################################################################################ # Wait for the traffic to stop ################################################################################ after 20000 ################################################################################ # Gather and display traffic statistics # ################################################################################ puts "\nTraffic Aggregated Statistics:" set aggregated_traffic_status [::ixia::traffic_stats \ -mode aggregate \ -traffic_generator ixnetwork \ ] if {[keylget aggregated_traffic_status status] != $SUCCESS} { return "FAIL - $test_name - [keylget aggregated_traffic_status log]" } set pkt_tx_p0 [keylget aggregated_traffic_status $port_0.aggregate.tx.pkt_count] set pkt_rx_p0 [keylget aggregated_traffic_status $port_0.aggregate.rx.pkt_count] set pkt_tx_p1 [keylget aggregated_traffic_status $port_1.aggregate.tx.pkt_count] set pkt_rx_p1 [keylget aggregated_traffic_status $port_1.aggregate.rx.pkt_count] puts [format "%-16s%-16s%-16s" "" $port_0 $port_1] puts [format "%-16s%-16s%-16s" "TX" $pkt_tx_p0 $pkt_tx_p1] puts [format "%-16s%-16s%-16s" "RX" $pkt_rx_p0 $pkt_rx_p1] if {[abs [mpexpr $pkt_tx_p0 - $pkt_rx_p1]] > [mpexpr $pkt_tx_p0 / 10]} { return "FAIL - $test_name - Frame loss detected on port $port_1" } if {[abs [mpexpr $pkt_tx_p1 - $pkt_rx_p0]] > [mpexpr $pkt_tx_p1 / 10]} { return "FAIL - $test_name - Frame loss detected on port $port_0" } ################################################################################ # Stop - RSVP emulation - Ingress ################################################################################ puts "\nStop - RSVP emulation - Ingress" set rsvp_control_status [::ixia::emulation_rsvp_control\ -mode stop \ -handle $rsvp_ingress_handle_0 \ ] if {[keylget rsvp_control_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget rsvp_control_status log]" } set rsvp_control_status [::ixia::emulation_rsvp_control\ -mode stop \ -handle $rsvp_ingress_handle_1 \ ] if {[keylget rsvp_control_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget rsvp_control_status log]" } ################################################################################ # Stop - RSVP emulation - Egress ################################################################################ puts "\nStop - RSVP emulation - Egress" set rsvp_control_status [::ixia::emulation_rsvp_control\ -mode stop \ -handle $rsvp_egress_handle_0 \ ] if {[keylget rsvp_control_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget rsvp_control_status log]" } set rsvp_control_status [::ixia::emulation_rsvp_control\ -mode stop \ -handle $rsvp_egress_handle_1 \ ] if {[keylget rsvp_control_status status] != $::SUCCESS} { return "FAIL - $test_name - [keylget rsvp_control_status log]" } return "SUCCESS - $test_name - [clock format [clock seconds]]"