<_smSessionXml ver="[0, [1, [0, [0]]]]" type="ixSMSessionXML">
<rpf>
<Ixia.Aptixia.StackManager.SMSession type="Ixia.Aptixia.StackManager.SMSession" objectid="f00526bc-52cd-4b64-9b88-fab9da233f90" version="6.70.420">
<doWaitLinkUp type="Bool">0</doWaitLinkUp>
<doGratArp type="Bool">0</doGratArp>
<subscribeToGratArpNotifications type="Bool">0</subscribeToGratArpNotifications>
<doInterfaceCheck type="Bool">0</doInterfaceCheck>
<rebootPortsBeforeConfigure type="Bool">0</rebootPortsBeforeConfigure>
<testDuration type="Int">10000</testDuration>
<checkLinkState type="Bool">0</checkLinkState>
<portGroupList type="ListNode">
<Ixia.Aptixia.StackManager.PortGroup type="Ixia.Aptixia.StackManager.PortGroup" objectid="5431afda-f8fa-4310-baa6-2d5223c54e5b" version="6.70.420">
<name type="String">Network1</name>
<category type="String" />
<stack type="Ixia.Aptixia.StackManager.L1EthernetPlugin" objectid="51299306-d486-45e8-8c4d-602cb9479ae4" version="6.70.420">
<autoNegotiate type="Bool">1</autoNegotiate>
<speed type="String">k100FD</speed>
<advertise10Half type="Bool">1</advertise10Half>
<advertise10Full type="Bool">1</advertise10Full>
<advertise100Half type="Bool">1</advertise100Half>
<advertise100Full type="Bool">1</advertise100Full>
<advertise1000Full type="Bool">1</advertise1000Full>
<advertise10000Full type="Bool">1</advertise10000Full>
<cardDualPhy type="Ixia.Aptixia.StackManager.DualPhyPlugin" objectid="d449eb69-165d-4e1e-b4e2-668336b0bee5" version="6.70.420">
<medium type="String">auto</medium>
<ixLoadRestObjectId type="Int">1</ixLoadRestObjectId>
</cardDualPhy>
<cardElm type="Ixia.Aptixia.StackManager.EthernetELMPlugin" objectid="6dc5ec79-bb2b-48c8-8f2a-151e3cd93782" version="6.70.420">
<negotiateMasterSlave type="Bool">1</negotiateMasterSlave>
<negotiationType type="String">master</negotiationType>
<ixLoadRestObjectId type="Int">1</ixLoadRestObjectId>
</cardElm>
<enableFlowControl type="Bool">0</enableFlowControl>
<directedAddress type="String">01:80:C2:00:00:01</directedAddress>
<dataCenter type="Ixia.Aptixia.StackManager.DataCenterSettings" objectid="ba17b46c-4cca-495c-a710-58d0bb09234f" version="6.70.420">
<dcSupported type="Bool">1</dcSupported>
<dcEnabled type="Bool">0</dcEnabled>
<dcFlowControl type="Ixia.Aptixia.StackManager.DataCenterSettingsSkeleton+eFlowControlType">0</dcFlowControl>
<dcMode type="Ixia.Aptixia.StackManager.DataCenterSettingsSkeleton+eDataCenterMode">2</dcMode>
<dcPfcMapping type="IntList" />
<dcPfcPauseEnable type="Bool">0</dcPfcPauseEnable>
<dcPfcPauseDelay type="Int">1</dcPfcPauseDelay>
<ixLoadRestObjectId type="Int">1</ixLoadRestObjectId>
</dataCenter>
<childrenList type="ListNode">
<Ixia.Aptixia.StackManager.L2EthernetPlugin type="Ixia.Aptixia.StackManager.L2EthernetPlugin" objectid="1c9a6f77-02fa-4709-9d9d-b3c64a1ea3ae" version="6.70.420">
<macRangeList type="ListNode">
<Ixia.Aptixia.StackManager.MacRange type="Ixia.Aptixia.StackManager.MacRange" objectid="ba0fe70d-6fc7-4b8b-8952-3712b2c0766b" version="6.70.420">
<enabled type="Bool">1</enabled>
<name type="String">MAC-R1</name>
<mac type="String">00:01:01:01:01:00</mac>
<incrementBy type="String">00:00:00:00:00:01</incrementBy>
<mtu type="Int">1500</mtu>
<count type="Int">100</count>
<vlanRange type="Ixia.Aptixia.StackManager.VlanIdRange" objectid="b1bddbfc-9253-4c3a-9761-c4a587862059" version="6.70.420">
<name type="String">VLAN-R1</name>
<enabled type="Bool">0</enabled>
<firstId type="Int">1</firstId>
<incrementStep type="Int">1</incrementStep>
<increment type="Int">1</increment>
<uniqueCount type="Int">4094</uniqueCount>
<priority type="Int">1</priority>
<tpid type="String">0x8100</tpid>
<innerEnable type="Bool">0</innerEnable>
<innerFirstId type="Int">1</innerFirstId>
<innerIncrementStep type="Int">1</innerIncrementStep>
<innerIncrement type="Int">1</innerIncrement>
<innerUniqueCount type="Int">4094</innerUniqueCount>
<innerPriority type="Int">1</innerPriority>
<idIncrMode type="Int">2</idIncrMode>
<innerTpid type="String">0x8100</innerTpid>
<ixLoadRestObjectId type="Int">1</ixLoadRestObjectId>
</vlanRange>
<ixLoadRestObjectId type="Int">1</ixLoadRestObjectId>
</Ixia.Aptixia.StackManager.MacRange>
</macRangeList>
<vlanRangeList type="ListNode">
<Ixia.Aptixia.StackManager.VlanIdRange type="Ixia.Aptixia.StackManager.VlanIdRange" objectid="b1bddbfc-9253-4c3a-9761-c4a587862059" version="6.70.420" />
</vlanRangeList>
<childrenList type="ListNode">
<Ixia.Aptixia.StackManager.IpV4V6Plugin type="Ixia.Aptixia.StackManager.IpV4V6Plugin" objectid="8fc9e1d9-0be2-40a8-afb9-76815a12824d" version="6.70.420">
<rangeList type="ListNode">
<Ixia.Aptixia.StackManager.IpV4V6Range type="Ixia.Aptixia.StackManager.IpV4V6Range" objectid="f132eaf7-7ea7-4608-af9d-921ad7907a47" version="6.70.420">
<enabled type="Bool">1</enabled>
<name type="String">IP-R1</name>
<ipType type="String">IPv4</ipType>
<ipAddress type="String">1.1.1.1</ipAddress>
<prefix type="Int">24</prefix>
<incrementBy type="String">0.0.0.1</incrementBy>
<count type="Int">100</count>
<autoCountEnabled type="Bool">0</autoCountEnabled>
<gatewayAddress type="String">1.1.1.101</gatewayAddress>
<gatewayIncrement type="String">0.0.0.0</gatewayIncrement>
<gatewayIncrementMode type="String">perSubnet</gatewayIncrementMode>
<enableGatewayArp type="Bool">0</enableGatewayArp>
<generateStatistics type="Bool">0</generateStatistics>
<mss type="Int">1460</mss>
<randomizeAddress type="Bool">0</randomizeAddress>
<randomizeSeed type="Int">2154391497</randomizeSeed>
<autoMacGeneration type="Bool">1</autoMacGeneration>
<macRange type="Ixia.Aptixia.StackManager.MacRange" objectid="ba0fe70d-6fc7-4b8b-8952-3712b2c0766b" version="6.70.420" />
<vlanRange type="Ixia.Aptixia.StackManager.VlanIdRange" objectid="b1bddbfc-9253-4c3a-9761-c4a587862059" version="6.70.420" />
<atmRange type="Ixia.Aptixia.StackManager.AtmRange" objectid="00000000-0000-0000-0000-000000000000" />
<pvcRange type="Ixia.Aptixia.StackManager.PvcRange" objectid="00000000-0000-0000-0000-000000000000" />
<autoIpTypeEnabled type="Bool">0</autoIpTypeEnabled>
<ixLoadRestObjectId type="Int">1</ixLoadRestObjectId>
</Ixia.Aptixia.StackManager.IpV4V6Range>
</rangeList>
<rangeGroups type="ListNode">
<Ixia.Aptixia.StackManager.RangeGroup type="Ixia.Aptixia.StackManager.RangeGroup" objectid="17cb7805-2735-4724-a9d4-cdc245323a2e" version="6.70.420">
<name type="String">DistGroup1</name>
<distribType type="Ixia.Aptixia.StackManager.RangeGroupSkeleton+eDistributionType">0</distribType>
<rangeList type="ListNode">
<Ixia.Aptixia.StackManager.IpV4V6Range type="Ixia.Aptixia.StackManager.IpV4V6Range" objectid="f132eaf7-7ea7-4608-af9d-921ad7907a47" version="6.70.420" />
</rangeList>
<ixLoadRestObjectId type="Int">-1</ixLoadRestObjectId>
</Ixia.Aptixia.StackManager.RangeGroup>
</rangeGroups>
<childrenList type="ListNode" />
<extensionList type="ListNode" />
<dscMode type="Bool">0</dscMode>
<name type="String">IP-1</name>
<ixLoadRestObjectId type="Int">3</ixLoadRestObjectId>
</Ixia.Aptixia.StackManager.IpV4V6Plugin>
</childrenList>
<extensionList type="ListNode" />
<dscMode type="Bool">0</dscMode>
<name type="String">MAC/VLAN-1</name>
<ixLoadRestObjectId type="Int">2</ixLoadRestObjectId>
</Ixia.Aptixia.StackManager.L2EthernetPlugin>
</childrenList>
<extensionList type="ListNode" />
<dscMode type="Bool">0</dscMode>
<name type="String">Ethernet-1</name>
<ixLoadRestObjectId type="Int">1</ixLoadRestObjectId>
</stack>
<globalPluginList type="ListNode">
<Ixia.Aptixia.StackManager.IxLoadSettingsPlugin type="Ixia.Aptixia.StackManager.IxLoadSettingsPlugin" objectid="9208c320-017d-4db7-b4b3-87a5cc189545" version="1.0.0">
<teardownInterfaceWithUser type="Bool">0</teardownInterfaceWithUser>
<interfaceBehavior type="Int">0</interfaceBehavior>
<name type="String">Settings-1</name>
<ixLoadRestObjectId type="Int">3</ixLoadRestObjectId>
</Ixia.Aptixia.StackManager.IxLoadSettingsPlugin>
<Ixia.Aptixia.StackManager.FilterPlugin type="Ixia.Aptixia.StackManager.FilterPlugin" objectid="358e82d5-0125-45a9-8c72-6ffb2f8394c0" version="6.70.420">
<auto type="Bool">1</auto>
<all type="Bool">0</all>
<pppoecontrol type="Bool">0</pppoecontrol>
<pppoenetwork type="Bool">0</pppoenetwork>
<isis type="Bool">0</isis>
<ip type="String" />
<tcp type="String" />
<udp type="String" />
<mac type="String" />
<icmp type="String" />
<name type="String">Filter-1</name>
<ixLoadRestObjectId type="Int">1</ixLoadRestObjectId>
</Ixia.Aptixia.StackManager.FilterPlugin>
<Ixia.Aptixia.StackManager.GratArpPlugin type="Ixia.Aptixia.StackManager.GratArpPlugin" objectid="b96294cc-4301-4882-8202-20b3e830d172" version="6.70.420">
<enabled type="Bool">1</enabled>
<forwardGratArp type="Bool">0</forwardGratArp>
<rateControlEnabled type="Bool">0</rateControlEnabled>
<maxFramesPerSecond type="Int">0</maxFramesPerSecond>
<name type="String">GratARP-1</name>
<ixLoadRestObjectId type="Int">2</ixLoadRestObjectId>
</Ixia.Aptixia.StackManager.GratArpPlugin>
<Ixia.Aptixia.StackManager.TCPPlugin type="Ixia.Aptixia.StackManager.TCPPlugin" objectid="df6cca7b-ea38-4c56-ad39-da37d94db3dd" version="6.70.420">
<bestPerfSettings type="Bool">0</bestPerfSettings>
<accept_ra_all type="Bool">0</accept_ra_all>
<tcp_abort_on_overflow type="Bool">0</tcp_abort_on_overflow>
<tcp_adv_win_scale type="Int">2</tcp_adv_win_scale>
<tcp_app_win type="Int">31</tcp_app_win>
<tcp_bic type="Int">0</tcp_bic>
<tcp_bic_fast_convergence type="Int">1</tcp_bic_fast_convergence>
<tcp_bic_low_window type="Int">14</tcp_bic_low_window>
<tcp_dsack type="Bool">1</tcp_dsack>
<tcp_ecn type="Bool">0</tcp_ecn>
<tcp_fack type="Bool">1</tcp_fack>
<tcp_fin_timeout type="Int">60</tcp_fin_timeout>
<tcp_frto type="Int">0</tcp_frto>
<tcp_keepalive_intvl type="Int">75</tcp_keepalive_intvl>
<tcp_keepalive_probes type="Int">9</tcp_keepalive_probes>
<tcp_keepalive_time type="Int">7200</tcp_keepalive_time>
<tcp_low_latency type="Int">0</tcp_low_latency>
<tcp_max_orphans type="Int">8192</tcp_max_orphans>
<tcp_max_syn_backlog type="Int">1024</tcp_max_syn_backlog>
<tcp_max_tw_buckets type="Int">180000</tcp_max_tw_buckets>
<tcp_mem_low type="Int">24576</tcp_mem_low>
<tcp_mem_pressure type="Int">32768</tcp_mem_pressure>
<tcp_mem_high type="Int">49152</tcp_mem_high>
<tcp_moderate_rcvbuf type="Int">0</tcp_moderate_rcvbuf>
<tcp_no_metrics_save type="Bool">0</tcp_no_metrics_save>
<tcp_orphan_retries type="Int">0</tcp_orphan_retries>
<tcp_reordering type="Int">3</tcp_reordering>
<tcp_retrans_collapse type="Bool">1</tcp_retrans_collapse>
<tcp_retries1 type="Int">3</tcp_retries1>
<tcp_retries2 type="Int">5</tcp_retries2>
<tcp_rfc1337 type="Bool">0</tcp_rfc1337>
<tcp_rmem_min type="Int">4096</tcp_rmem_min>
<tcp_rmem_default type="Int">4096</tcp_rmem_default>
<tcp_rmem_max type="Int">262144</tcp_rmem_max>
<tcp_sack type="Bool">1</tcp_sack>
<tcp_stdurg type="Bool">0</tcp_stdurg>
<tcp_synack_retries type="Int">5</tcp_synack_retries>
<tcp_syn_retries type="Int">5</tcp_syn_retries>
<tcp_timestamps type="Bool">1</tcp_timestamps>
<tcp_tw_recycle type="Bool">1</tcp_tw_recycle>
<tcp_tw_reuse type="Bool">0</tcp_tw_reuse>
<tcp_vegas_alpha type="Int">2</tcp_vegas_alpha>
<tcp_vegas_beta type="Int">6</tcp_vegas_beta>
<tcp_vegas_cong_avoid type="Int">0</tcp_vegas_cong_avoid>
<tcp_vegas_gamma type="Int">2</tcp_vegas_gamma>
<tcp_westwood type="Int">0</tcp_westwood>
<tcp_window_scaling type="Bool">0</tcp_window_scaling>
<ip_no_pmtu_disc type="Bool">1</ip_no_pmtu_disc>
<tcp_wmem_min type="Int">4096</tcp_wmem_min>
<tcp_wmem_default type="Int">4096</tcp_wmem_default>
<tcp_wmem_max type="Int">262144</tcp_wmem_max>
<tcp_ipfrag_time type="Int">30</tcp_ipfrag_time>
<tcp_port_min type="Int">1024</tcp_port_min>
<tcp_port_max type="Int">65535</tcp_port_max>
<tcp_rto_min type="Int">200</tcp_rto_min>
<tcp_rto_max type="Int">120000</tcp_rto_max>
<tcp_tw_rfc1323_strict type="Bool">0</tcp_tw_rfc1323_strict>
<udp_port_randomization type="Bool">0</udp_port_randomization>
<disable_min_max_buffer_size type="Bool">1</disable_min_max_buffer_size>
<llm_hdr_gap type="Int">8</llm_hdr_gap>
<llm_hdr_gap_ns type="Int">10</llm_hdr_gap_ns>
<inter_packet_granular_delay type="Double">0</inter_packet_granular_delay>
<delayed_acks type="Bool">1</delayed_acks>
<accept_ra_default type="Bool">0</accept_ra_default>
<rps_needed type="Bool">0</rps_needed>
<delayed_acks_segments type="Int">0</delayed_acks_segments>
<delayed_acks_timeout type="Int">0</delayed_acks_timeout>
<tcp_large_icwnd type="Int">0</tcp_large_icwnd>
<tcp_mgmt_rmem type="Int">87380</tcp_mgmt_rmem>
<tcp_mgmt_wmem type="Int">32768</tcp_mgmt_wmem>
<adjust_tcp_buffers type="Bool">1</adjust_tcp_buffers>
<name type="String">TCP-1</name>
<ixLoadRestObjectId type="Int">4</ixLoadRestObjectId>
</Ixia.Aptixia.StackManager.TCPPlugin>
<Ixia.Aptixia.StackManager.DnsPlugin type="Ixia.Aptixia.StackManager.DnsPlugin" objectid="b495c9ee-3f3a-4e0b-a3a4-823bb8ba43a2" version="6.70.420">
<domain type="String" />
<timeout type="Int">30</timeout>
<nameServerList type="ListNode" />
<searchList type="ListNode" />
<hostList type="ListNode" />
<name type="String">DNS-1</name>
<ixLoadRestObjectId type="Int">5</ixLoadRestObjectId>
</Ixia.Aptixia.StackManager.DnsPlugin>
<Ixia.Aptixia.StackManager.MeshingPlugin type="Ixia.Aptixia.StackManager.MeshingPlugin" objectid="263a8cf4-bc6a-4139-acd2-c81cb3ec4eaf" version="6.70.420">
<trafficMaps type="ListNode">
<Ixia.Aptixia.StackManager.MeshingTrafficMap type="Ixia.Aptixia.StackManager.MeshingTrafficMap" objectid="f84c3aca-95a3-4e96-9a49-25f6a99ee805" version="6.70.420">
<name type="String">HTTPClient1!Traffic2_HTTPServer1</name>
<configMapFilename type="String">HTTPClient1Script.configmap</configMapFilename>
<sourceActivityId type="Int">0</sourceActivityId>
<ipPreference type="Ixia.Aptixia.StackManager.MeshingTrafficMapSkeleton+eIpPreference">2</ipPreference>
<portRangesString type="String" />
<meshingType type="Ixia.Aptixia.StackManager.MeshingTrafficMapSkeleton+eMeshingType">2</meshingType>
<destinationActivityId type="Int">0</destinationActivityId>
</Ixia.Aptixia.StackManager.MeshingTrafficMap>
</trafficMaps>
<activityRangeMapInfoList type="ListNode" />
<name type="String">Meshing-2</name>
<ixLoadRestObjectId type="Int">12</ixLoadRestObjectId>
</Ixia.Aptixia.StackManager.MeshingPlugin>
</globalPluginList>
<portList type="StringList">
<String>192.168.70.10;1;1</String>
</portList>
<typeSpecificData type="ListNode">
<Ixia.Aptixia.StackManager.IPSecPortGroupData type="Ixia.Aptixia.StackManager.IPSecPortGroupData" objectid="9d2322ac-36e0-4f30-bd80-e16755c74549" version="6.70.0">
<role type="String">Initiator</role>
<associates type="ListNode" />
<overrideGlobalOptions type="Bool">0</overrideGlobalOptions>
<useMaxInitiationRate type="Bool">0</useMaxInitiationRate>
<maxInitiationRate type="Int">50</maxInitiationRate>
<useMaxPendingTunnels type="Bool">0</useMaxPendingTunnels>
<maxPendingTunnels type="Int">50</maxPendingTunnels>
<teardownRate type="Int">10</teardownRate>
<enableESPPerStreamStats type="Bool">0</enableESPPerStreamStats>
<enableESPReplayStats type="Bool">0</enableESPReplayStats>
<activities type="ListNode" />
<pcpuLogLevel type="String">0</pcpuLogLevel>
<ixLoadRestObjectId type="Int">1</ixLoadRestObjectId>
</Ixia.Aptixia.StackManager.IPSecPortGroupData>
</typeSpecificData>
<virtualMode type="Bool">0</virtualMode>
<allowedVirtualModeTypes type="StringList" />
<doOwnership type="Bool">0</doOwnership>
<branchToNicMap type="ListNode" />
<cpuAggregation type="Bool">0</cpuAggregation>
<activePort type="String" />
<networkLayersManager type="Ixia.Aptixia.StackManager.NetworkLayersManager" objectid="284df07e-24a9-4d33-871b-698d315403fd" version="6.70.420">
<ixLoadRestObjectId type="Int">1</ixLoadRestObjectId>
</networkLayersManager>
<ixLoadRestObjectId type="Int">1</ixLoadRestObjectId>
</Ixia.Aptixia.StackManager.PortGroup>
<Ixia.Aptixia.StackManager.PortGroup type="Ixia.Aptixia.StackManager.PortGroup" objectid="4018aa3e-b0a6-4d25-8947-25e835a23b1c" version="6.70.420">
<name type="String">Network2</name>
<category type="String" />
<stack type="Ixia.Aptixia.StackManager.L1EthernetPlugin" objectid="22c20846-9abd-4010-9f32-58a8b4c8e31f" version="6.70.420">
<autoNegotiate type="Bool">1</autoNegotiate>
<speed type="String">k100FD</speed>
<advertise10Half type="Bool">1</advertise10Half>
<advertise10Full type="Bool">1</advertise10Full>
<advertise100Half type="Bool">1</advertise100Half>
<advertise100Full type="Bool">1</advertise100Full>
<advertise1000Full type="Bool">1</advertise1000Full>
<advertise10000Full type="Bool">1</advertise10000Full>
<cardDualPhy type="Ixia.Aptixia.StackManager.DualPhyPlugin" objectid="038e0abb-11a8-4986-9f66-cfbd1765bbfa" version="6.70.420">
<medium type="String">auto</medium>
<ixLoadRestObjectId type="Int">2</ixLoadRestObjectId>
</cardDualPhy>
<cardElm type="Ixia.Aptixia.StackManager.EthernetELMPlugin" objectid="962c4f83-ffa0-47f5-abaa-0d362a943614" version="6.70.420">
<negotiateMasterSlave type="Bool">1</negotiateMasterSlave>
<negotiationType type="String">master</negotiationType>
<ixLoadRestObjectId type="Int">2</ixLoadRestObjectId>
</cardElm>
<enableFlowControl type="Bool">0</enableFlowControl>
<directedAddress type="String">01:80:C2:00:00:01</directedAddress>
<dataCenter type="Ixia.Aptixia.StackManager.DataCenterSettings" objectid="77441542-fa27-4209-94c9-de624d83bf83" version="6.70.420">
<dcSupported type="Bool">1</dcSupported>
<dcEnabled type="Bool">0</dcEnabled>
<dcFlowControl type="Ixia.Aptixia.StackManager.DataCenterSettingsSkeleton+eFlowControlType">0</dcFlowControl>
<dcMode type="Ixia.Aptixia.StackManager.DataCenterSettingsSkeleton+eDataCenterMode">2</dcMode>
<dcPfcMapping type="IntList" />
<dcPfcPauseEnable type="Bool">0</dcPfcPauseEnable>
<dcPfcPauseDelay type="Int">1</dcPfcPauseDelay>
<ixLoadRestObjectId type="Int">2</ixLoadRestObjectId>
</dataCenter>
<childrenList type="ListNode">
<Ixia.Aptixia.StackManager.L2EthernetPlugin type="Ixia.Aptixia.StackManager.L2EthernetPlugin" objectid="01199370-c6cf-4b67-8913-b0f9fb42a19c" version="6.70.420">
<macRangeList type="ListNode">
<Ixia.Aptixia.StackManager.MacRange type="Ixia.Aptixia.StackManager.MacRange" objectid="0d2d492c-62c7-411a-a2e2-2129bd42fff0" version="6.70.420">
<enabled type="Bool">1</enabled>
<name type="String">MAC-R2</name>
<mac type="String">00:01:01:01:65:00</mac>
<incrementBy type="String">00:00:00:00:00:01</incrementBy>
<mtu type="Int">1500</mtu>
<count type="Int">100</count>
<vlanRange type="Ixia.Aptixia.StackManager.VlanIdRange" objectid="a06e6b2f-fb80-4337-a7a0-31f0397300d6" version="6.70.420">
<name type="String">VLAN-R2</name>
<enabled type="Bool">0</enabled>
<firstId type="Int">1</firstId>
<incrementStep type="Int">1</incrementStep>
<increment type="Int">1</increment>
<uniqueCount type="Int">4094</uniqueCount>
<priority type="Int">1</priority>
<tpid type="String">0x8100</tpid>
<innerEnable type="Bool">0</innerEnable>
<innerFirstId type="Int">1</innerFirstId>
<innerIncrementStep type="Int">1</innerIncrementStep>
<innerIncrement type="Int">1</innerIncrement>
<innerUniqueCount type="Int">4094</innerUniqueCount>
<innerPriority type="Int">1</innerPriority>
<idIncrMode type="Int">2</idIncrMode>
<innerTpid type="String">0x8100</innerTpid>
<ixLoadRestObjectId type="Int">2</ixLoadRestObjectId>
</vlanRange>
<ixLoadRestObjectId type="Int">2</ixLoadRestObjectId>
</Ixia.Aptixia.StackManager.MacRange>
</macRangeList>
<vlanRangeList type="ListNode">
<Ixia.Aptixia.StackManager.VlanIdRange type="Ixia.Aptixia.StackManager.VlanIdRange" objectid="a06e6b2f-fb80-4337-a7a0-31f0397300d6" version="6.70.420" />
</vlanRangeList>
<childrenList type="ListNode">
<Ixia.Aptixia.StackManager.IpV4V6Plugin type="Ixia.Aptixia.StackManager.IpV4V6Plugin" objectid="8e215f4d-c9ee-421f-93c2-6958b7a977f8" version="6.70.420">
<rangeList type="ListNode">
<Ixia.Aptixia.StackManager.IpV4V6Range type="Ixia.Aptixia.StackManager.IpV4V6Range" objectid="a9350101-e193-4926-b338-4aa5047ca6c1" version="6.70.420">
<enabled type="Bool">1</enabled>
<name type="String">IP-R2</name>
<ipType type="String">IPv4</ipType>
<ipAddress type="String">1.1.1.101</ipAddress>
<prefix type="Int">24</prefix>
<incrementBy type="String">0.0.0.1</incrementBy>
<count type="Int">100</count>
<autoCountEnabled type="Bool">0</autoCountEnabled>
<gatewayAddress type="String">1.1.1.1</gatewayAddress>
<gatewayIncrement type="String">0.0.0.0</gatewayIncrement>
<gatewayIncrementMode type="String">perSubnet</gatewayIncrementMode>
<enableGatewayArp type="Bool">0</enableGatewayArp>
<generateStatistics type="Bool">0</generateStatistics>
<mss type="Int">1460</mss>
<randomizeAddress type="Bool">0</randomizeAddress>
<randomizeSeed type="Int">4285162593</randomizeSeed>
<autoMacGeneration type="Bool">1</autoMacGeneration>
<macRange type="Ixia.Aptixia.StackManager.MacRange" objectid="0d2d492c-62c7-411a-a2e2-2129bd42fff0" version="6.70.420" />
<vlanRange type="Ixia.Aptixia.StackManager.VlanIdRange" objectid="a06e6b2f-fb80-4337-a7a0-31f0397300d6" version="6.70.420" />
<atmRange type="Ixia.Aptixia.StackManager.AtmRange" objectid="00000000-0000-0000-0000-000000000000" />
<pvcRange type="Ixia.Aptixia.StackManager.PvcRange" objectid="00000000-0000-0000-0000-000000000000" />
<autoIpTypeEnabled type="Bool">0</autoIpTypeEnabled>
<ixLoadRestObjectId type="Int">2</ixLoadRestObjectId>
</Ixia.Aptixia.StackManager.IpV4V6Range>
</rangeList>
<rangeGroups type="ListNode">
<Ixia.Aptixia.StackManager.RangeGroup type="Ixia.Aptixia.StackManager.RangeGroup" objectid="52fdadf8-ee28-47c5-b10a-c06b729f9fda" version="6.70.420">
<name type="String">DistGroup1</name>
<distribType type="Ixia.Aptixia.StackManager.RangeGroupSkeleton+eDistributionType">0</distribType>
<rangeList type="ListNode">
<Ixia.Aptixia.StackManager.IpV4V6Range type="Ixia.Aptixia.StackManager.IpV4V6Range" objectid="a9350101-e193-4926-b338-4aa5047ca6c1" version="6.70.420" />
</rangeList>
<ixLoadRestObjectId type="Int">2</ixLoadRestObjectId>
</Ixia.Aptixia.StackManager.RangeGroup>
</rangeGroups>
<childrenList type="ListNode" />
<extensionList type="ListNode" />
<dscMode type="Bool">0</dscMode>
<name type="String">IP-2</name>
<ixLoadRestObjectId type="Int">6</ixLoadRestObjectId>
</Ixia.Aptixia.StackManager.IpV4V6Plugin>
</childrenList>
<extensionList type="ListNode" />
<dscMode type="Bool">0</dscMode>
<name type="String">MAC/VLAN-2</name>
<ixLoadRestObjectId type="Int">5</ixLoadRestObjectId>
</Ixia.Aptixia.StackManager.L2EthernetPlugin>
</childrenList>
<extensionList type="ListNode" />
<dscMode type="Bool">0</dscMode>
<name type="String">Ethernet-2</name>
<ixLoadRestObjectId type="Int">4</ixLoadRestObjectId>
</stack>
<globalPluginList type="ListNode">
<Ixia.Aptixia.StackManager.IxLoadSettingsPlugin type="Ixia.Aptixia.StackManager.IxLoadSettingsPlugin" objectid="62235095-1696-40c9-99ef-ad19fbaa2057" version="1.0.0">
<teardownInterfaceWithUser type="Bool">0</teardownInterfaceWithUser>
<interfaceBehavior type="Int">0</interfaceBehavior>
<name type="String">Settings-2</name>
<ixLoadRestObjectId type="Int">6</ixLoadRestObjectId>
</Ixia.Aptixia.StackManager.IxLoadSettingsPlugin>
<Ixia.Aptixia.StackManager.FilterPlugin type="Ixia.Aptixia.StackManager.FilterPlugin" objectid="2c39279d-8e62-440c-9882-0e29630dfcf1" version="6.70.420">
<auto type="Bool">1</auto>
<all type="Bool">0</all>
<pppoecontrol type="Bool">0</pppoecontrol>
<pppoenetwork type="Bool">0</pppoenetwork>
<isis type="Bool">0</isis>
<ip type="String" />
<tcp type="String" />
<udp type="String" />
<mac type="String" />
<icmp type="String" />
<name type="String">Filter-2</name>
<ixLoadRestObjectId type="Int">9</ixLoadRestObjectId>
</Ixia.Aptixia.StackManager.FilterPlugin>
<Ixia.Aptixia.StackManager.GratArpPlugin type="Ixia.Aptixia.StackManager.GratArpPlugin" objectid="44ba7d12-1380-4ac2-a9b9-c04532bc0f3a" version="6.70.420">
<enabled type="Bool">1</enabled>
<forwardGratArp type="Bool">0</forwardGratArp>
<rateControlEnabled type="Bool">0</rateControlEnabled>
<maxFramesPerSecond type="Int">0</maxFramesPerSecond>
<name type="String">GratARP-2</name>
<ixLoadRestObjectId type="Int">10</ixLoadRestObjectId>
</Ixia.Aptixia.StackManager.GratArpPlugin>
<Ixia.Aptixia.StackManager.TCPPlugin type="Ixia.Aptixia.StackManager.TCPPlugin" objectid="968b82a4-de59-4fef-a981-26a16a0c77d6" version="6.70.420">
<bestPerfSettings type="Bool">0</bestPerfSettings>
<accept_ra_all type="Bool">0</accept_ra_all>
<tcp_abort_on_overflow type="Bool">0</tcp_abort_on_overflow>
<tcp_adv_win_scale type="Int">2</tcp_adv_win_scale>
<tcp_app_win type="Int">31</tcp_app_win>
<tcp_bic type="Int">0</tcp_bic>
<tcp_bic_fast_convergence type="Int">1</tcp_bic_fast_convergence>
<tcp_bic_low_window type="Int">14</tcp_bic_low_window>
<tcp_dsack type="Bool">1</tcp_dsack>
<tcp_ecn type="Bool">0</tcp_ecn>
<tcp_fack type="Bool">1</tcp_fack>
<tcp_fin_timeout type="Int">60</tcp_fin_timeout>
<tcp_frto type="Int">0</tcp_frto>
<tcp_keepalive_intvl type="Int">75</tcp_keepalive_intvl>
<tcp_keepalive_probes type="Int">9</tcp_keepalive_probes>
<tcp_keepalive_time type="Int">7200</tcp_keepalive_time>
<tcp_low_latency type="Int">0</tcp_low_latency>
<tcp_max_orphans type="Int">8192</tcp_max_orphans>
<tcp_max_syn_backlog type="Int">1024</tcp_max_syn_backlog>
<tcp_max_tw_buckets type="Int">180000</tcp_max_tw_buckets>
<tcp_mem_low type="Int">24576</tcp_mem_low>
<tcp_mem_pressure type="Int">32768</tcp_mem_pressure>
<tcp_mem_high type="Int">49152</tcp_mem_high>
<tcp_moderate_rcvbuf type="Int">0</tcp_moderate_rcvbuf>
<tcp_no_metrics_save type="Bool">0</tcp_no_metrics_save>
<tcp_orphan_retries type="Int">0</tcp_orphan_retries>
<tcp_reordering type="Int">3</tcp_reordering>
<tcp_retrans_collapse type="Bool">1</tcp_retrans_collapse>
<tcp_retries1 type="Int">3</tcp_retries1>
<tcp_retries2 type="Int">5</tcp_retries2>
<tcp_rfc1337 type="Bool">0</tcp_rfc1337>
<tcp_rmem_min type="Int">4096</tcp_rmem_min>
<tcp_rmem_default type="Int">4096</tcp_rmem_default>
<tcp_rmem_max type="Int">262144</tcp_rmem_max>
<tcp_sack type="Bool">1</tcp_sack>
<tcp_stdurg type="Bool">0</tcp_stdurg>
<tcp_synack_retries type="Int">5</tcp_synack_retries>
<tcp_syn_retries type="Int">5</tcp_syn_retries>
<tcp_timestamps type="Bool">1</tcp_timestamps>
<tcp_tw_recycle type="Bool">1</tcp_tw_recycle>
<tcp_tw_reuse type="Bool">0</tcp_tw_reuse>
<tcp_vegas_alpha type="Int">2</tcp_vegas_alpha>
<tcp_vegas_beta type="Int">6</tcp_vegas_beta>
<tcp_vegas_cong_avoid type="Int">0</tcp_vegas_cong_avoid>
<tcp_vegas_gamma type="Int">2</tcp_vegas_gamma>
<tcp_westwood type="Int">0</tcp_westwood>
<tcp_window_scaling type="Bool">0</tcp_window_scaling>
<ip_no_pmtu_disc type="Bool">1</ip_no_pmtu_disc>
<tcp_wmem_min type="Int">4096</tcp_wmem_min>
<tcp_wmem_default type="Int">4096</tcp_wmem_default>
<tcp_wmem_max type="Int">262144</tcp_wmem_max>
<tcp_ipfrag_time type="Int">30</tcp_ipfrag_time>
<tcp_port_min type="Int">1024</tcp_port_min>
<tcp_port_max type="Int">65535</tcp_port_max>
<tcp_rto_min type="Int">200</tcp_rto_min>
<tcp_rto_max type="Int">120000</tcp_rto_max>
<tcp_tw_rfc1323_strict type="Bool">0</tcp_tw_rfc1323_strict>
<udp_port_randomization type="Bool">0</udp_port_randomization>
<disable_min_max_buffer_size type="Bool">1</disable_min_max_buffer_size>
<llm_hdr_gap type="Int">8</llm_hdr_gap>
<llm_hdr_gap_ns type="Int">10</llm_hdr_gap_ns>
<inter_packet_granular_delay type="Double">0</inter_packet_granular_delay>
<delayed_acks type="Bool">1</delayed_acks>
<accept_ra_default type="Bool">0</accept_ra_default>
<rps_needed type="Bool">0</rps_needed>
<delayed_acks_segments type="Int">0</delayed_acks_segments>
<delayed_acks_timeout type="Int">0</delayed_acks_timeout>
<tcp_large_icwnd type="Int">0</tcp_large_icwnd>
<tcp_mgmt_rmem type="Int">87380</tcp_mgmt_rmem>
<tcp_mgmt_wmem type="Int">32768</tcp_mgmt_wmem>
<adjust_tcp_buffers type="Bool">1</adjust_tcp_buffers>
<name type="String">TCP-2</name>
<ixLoadRestObjectId type="Int">7</ixLoadRestObjectId>
</Ixia.Aptixia.StackManager.TCPPlugin>
<Ixia.Aptixia.StackManager.DnsPlugin type="Ixia.Aptixia.StackManager.DnsPlugin" objectid="33022617-2eaf-471b-9fdc-b1ac0ba84eca" version="6.70.420">
<domain type="String" />
<timeout type="Int">30</timeout>
<nameServerList type="ListNode" />
<searchList type="ListNode" />
<hostList type="ListNode" />
<name type="String">DNS-2</name>
<ixLoadRestObjectId type="Int">8</ixLoadRestObjectId>
</Ixia.Aptixia.StackManager.DnsPlugin>
<Ixia.Aptixia.StackManager.MeshingPlugin type="Ixia.Aptixia.StackManager.MeshingPlugin" objectid="04a592bc-3d7d-4823-b9a4-64b7b7d4cfe7" version="6.70.420">
<trafficMaps type="ListNode" />
<activityRangeMapInfoList type="ListNode" />
<name type="String">Meshing-1</name>
<ixLoadRestObjectId type="Int">11</ixLoadRestObjectId>
</Ixia.Aptixia.StackManager.MeshingPlugin>
</globalPluginList>
<portList type="StringList">
<String>192.168.70.10;2;1</String>
</portList>
<typeSpecificData type="ListNode">
<Ixia.Aptixia.StackManager.IPSecPortGroupData type="Ixia.Aptixia.StackManager.IPSecPortGroupData" objectid="985dc146-f5f2-49e7-9ef9-8b86c1de39e1" version="6.70.0">
<role type="String">Initiator</role>
<associates type="ListNode" />
<overrideGlobalOptions type="Bool">0</overrideGlobalOptions>
<useMaxInitiationRate type="Bool">0</useMaxInitiationRate>
<maxInitiationRate type="Int">50</maxInitiationRate>
<useMaxPendingTunnels type="Bool">0</useMaxPendingTunnels>
<maxPendingTunnels type="Int">50</maxPendingTunnels>
<teardownRate type="Int">10</teardownRate>
<enableESPPerStreamStats type="Bool">0</enableESPPerStreamStats>
<enableESPReplayStats type="Bool">0</enableESPReplayStats>
<activities type="ListNode" />
<pcpuLogLevel type="String">0</pcpuLogLevel>
<ixLoadRestObjectId type="Int">2</ixLoadRestObjectId>
</Ixia.Aptixia.StackManager.IPSecPortGroupData>
</typeSpecificData>
<virtualMode type="Bool">0</virtualMode>
<allowedVirtualModeTypes type="StringList" />
<doOwnership type="Bool">0</doOwnership>
<branchToNicMap type="ListNode" />
<cpuAggregation type="Bool">0</cpuAggregation>
<activePort type="String" />
<networkLayersManager type="Ixia.Aptixia.StackManager.NetworkLayersManager" objectid="614633a0-ed85-47db-b403-611ac5f64488" version="6.70.420">
<ixLoadRestObjectId type="Int">2</ixLoadRestObjectId>
</networkLayersManager>
<ixLoadRestObjectId type="Int">2</ixLoadRestObjectId>
</Ixia.Aptixia.StackManager.PortGroup>
</portGroupList>
<externalProperties type="Ixia.Aptixia.StackManager.ExternalPropertyManager" objectid="06b0cd4e-518d-4a6e-8b83-4f3c554414ef" version="6.70.420">
<properties type="ListNode">
<Ixia.Aptixia.StackManager.ExternalPropertyInfo type="Ixia.Aptixia.StackManager.ExternalPropertyInfo" objectid="d93c5273-8d30-4b6f-8409-14f50dfe797a" version="6.70.420">
<propertyName type="String">Publish Statistics</propertyName>
<targetType type="String">IxCatLTEUEUeRange</targetType>
<valueType type="String">ExternalValueBoolean</valueType>
<description type="String">Enable collection of interface statistics on this range</description>
</Ixia.Aptixia.StackManager.ExternalPropertyInfo>
<Ixia.Aptixia.StackManager.ExternalPropertyInfo type="Ixia.Aptixia.StackManager.ExternalPropertyInfo" objectid="f05da130-94cd-45c4-977d-09a6d9ee78f7" version="6.70.420">
<propertyName type="String">Publish Statistics</propertyName>
<targetType type="String">SixRdRange</targetType>
<valueType type="String">ExternalValueBoolean</valueType>
<description type="String">Enable collection of interface statistics on this range</description>
</Ixia.Aptixia.StackManager.ExternalPropertyInfo>
<Ixia.Aptixia.StackManager.ExternalPropertyInfo type="Ixia.Aptixia.StackManager.ExternalPropertyInfo" objectid="7e0eb28e-b699-418a-8879-67f6727c9183" version="6.70.420">
<propertyName type="String">Publish Statistics</propertyName>
<targetType type="String">L2tpRange</targetType>
<valueType type="String">ExternalValueBoolean</valueType>
<description type="String">Enable collection of interface statistics on this range</description>
</Ixia.Aptixia.StackManager.ExternalPropertyInfo>
<Ixia.Aptixia.StackManager.ExternalPropertyInfo type="Ixia.Aptixia.StackManager.ExternalPropertyInfo" objectid="1d093248-e73c-4d30-8dd1-29fa8950e132" version="6.70.420">
<propertyName type="String">Publish Statistics</propertyName>
<targetType type="String">DHCPServerRange</targetType>
<valueType type="String">ExternalValueBoolean</valueType>
<description type="String">Enable collection of interface statistics on this range</description>
</Ixia.Aptixia.StackManager.ExternalPropertyInfo>
<Ixia.Aptixia.StackManager.ExternalPropertyInfo type="Ixia.Aptixia.StackManager.ExternalPropertyInfo" objectid="44d14eb7-a894-40e0-a206-afd0829daab5" version="6.70.420">
<propertyName type="String">Publish Statistics</propertyName>
<targetType type="String">MobileSubscribersRange</targetType>
<valueType type="String">ExternalValueBoolean</valueType>
<description type="String">Enable collection of interface statistics on this range</description>
</Ixia.Aptixia.StackManager.ExternalPropertyInfo>
<Ixia.Aptixia.StackManager.ExternalPropertyInfo type="Ixia.Aptixia.StackManager.ExternalPropertyInfo" objectid="16689d9c-0d65-469c-bad6-7b0c048ac0ba" version="6.70.420">
<propertyName type="String">Publish Statistics</propertyName>
<targetType type="String">EGTPSgsnS3RangeUe</targetType>
<valueType type="String">ExternalValueBoolean</valueType>
<description type="String">Enable collection of interface statistics on this range</description>
</Ixia.Aptixia.StackManager.ExternalPropertyInfo>
<Ixia.Aptixia.StackManager.ExternalPropertyInfo type="Ixia.Aptixia.StackManager.ExternalPropertyInfo" objectid="cbb4d587-47f3-4155-83e1-916e87ac9c44" version="6.70.420">
<propertyName type="String">Publish Statistics</propertyName>
<targetType type="String">EGTPRange_SGW</targetType>
<valueType type="String">ExternalValueBoolean</valueType>
<description type="String">Enable collection of interface statistics on this range</description>
</Ixia.Aptixia.StackManager.ExternalPropertyInfo>
<Ixia.Aptixia.StackManager.ExternalPropertyInfo type="Ixia.Aptixia.StackManager.ExternalPropertyInfo" objectid="d4d8caf7-1815-4db1-a52e-fddcfc67b7b8" version="6.70.420">
<propertyName type="String">Publish Statistics</propertyName>
<targetType type="String">EmulatedRouterRange</targetType>
<valueType type="String">ExternalValueBoolean</valueType>
<description type="String">Enable collection of interface statistics on this range</description>
</Ixia.Aptixia.StackManager.ExternalPropertyInfo>
<Ixia.Aptixia.StackManager.ExternalPropertyInfo type="Ixia.Aptixia.StackManager.ExternalPropertyInfo" objectid="d731defe-14ce-4c68-bb3e-031d9795f710" version="6.70.420">
<propertyName type="String">Publish Statistics</propertyName>
<targetType type="String">PppoxRange</targetType>
<valueType type="String">ExternalValueBoolean</valueType>
<description type="String">Enable collection of interface statistics on this range</description>
</Ixia.Aptixia.StackManager.ExternalPropertyInfo>
<Ixia.Aptixia.StackManager.ExternalPropertyInfo type="Ixia.Aptixia.StackManager.ExternalPropertyInfo" objectid="268dc9d4-ff42-4e27-9bc8-f27134917048" version="6.70.420">
<propertyName type="String">Publish Statistics</propertyName>
<targetType type="String">GTPNGAPRange</targetType>
<valueType type="String">ExternalValueBoolean</valueType>
<description type="String">Enable collection of interface statistics on this range</description>
</Ixia.Aptixia.StackManager.ExternalPropertyInfo>
<Ixia.Aptixia.StackManager.ExternalPropertyInfo type="Ixia.Aptixia.StackManager.ExternalPropertyInfo" objectid="4e49cd4f-a2f8-47ab-a35a-0836df055c7d" version="6.70.420">
<propertyName type="String">Publish Statistics</propertyName>
<targetType type="String">IxCatRNCIuPSUeRange</targetType>
<valueType type="String">ExternalValueBoolean</valueType>
<description type="String">Enable collection of interface statistics on this range</description>
</Ixia.Aptixia.StackManager.ExternalPropertyInfo>
<Ixia.Aptixia.StackManager.ExternalPropertyInfo type="Ixia.Aptixia.StackManager.ExternalPropertyInfo" objectid="23a3299f-3612-44e8-981d-b595df0792ca" version="6.70.420">
<propertyName type="String">Publish Statistics</propertyName>
<targetType type="String">GTPNGUERange</targetType>
<valueType type="String">ExternalValueBoolean</valueType>
<description type="String">Enable collection of interface statistics on this range</description>
</Ixia.Aptixia.StackManager.ExternalPropertyInfo>
<Ixia.Aptixia.StackManager.ExternalPropertyInfo type="Ixia.Aptixia.StackManager.ExternalPropertyInfo" objectid="876538cd-b0b0-48b4-b6ef-e6252e950631" version="6.70.420">
<propertyName type="String">Publish Statistics</propertyName>
<targetType type="String">EGTPUERange_S5S8_SGW</targetType>
<valueType type="String">ExternalValueBoolean</valueType>
<description type="String">Enable collection of interface statistics on this range</description>
</Ixia.Aptixia.StackManager.ExternalPropertyInfo>
<Ixia.Aptixia.StackManager.ExternalPropertyInfo type="Ixia.Aptixia.StackManager.ExternalPropertyInfo" objectid="d50aa184-b369-41fa-b896-594967268074" version="6.70.420">
<propertyName type="String">Publish Statistics</propertyName>
<targetType type="String">GTPGRange</targetType>
<valueType type="String">ExternalValueBoolean</valueType>
<description type="String">Enable collection of interface statistics on this range</description>
</Ixia.Aptixia.StackManager.ExternalPropertyInfo>
<Ixia.Aptixia.StackManager.ExternalPropertyInfo type="Ixia.Aptixia.StackManager.ExternalPropertyInfo" objectid="7db55674-d8a7-439b-8242-e6cafaad73ab" version="6.70.420">
<propertyName type="String">Publish Statistics</propertyName>
<targetType type="String">EGTPPcrfRange_S5S8_PGW</targetType>
<valueType type="String">ExternalValueBoolean</valueType>
<description type="String">Enable collection of interface statistics on this range</description>
</Ixia.Aptixia.StackManager.ExternalPropertyInfo>
<Ixia.Aptixia.StackManager.ExternalPropertyInfo type="Ixia.Aptixia.StackManager.ExternalPropertyInfo" objectid="31437ad5-4939-424a-aa4b-a752dc769bae" version="6.70.420">
<propertyName type="String">Publish Statistics</propertyName>
<targetType type="String">DSLiteRange</targetType>
<valueType type="String">ExternalValueBoolean</valueType>
<description type="String">Enable collection of interface statistics on this range</description>
</Ixia.Aptixia.StackManager.ExternalPropertyInfo>
<Ixia.Aptixia.StackManager.ExternalPropertyInfo type="Ixia.Aptixia.StackManager.ExternalPropertyInfo" objectid="0afaf89c-973b-46d4-98b7-e9f64ea97913" version="6.70.420">
<propertyName type="String">Publish Statistics</propertyName>
<targetType type="String">EGTPSGSNRangeUe</targetType>
<valueType type="String">ExternalValueBoolean</valueType>
<description type="String">Enable collection of interface statistics on this range</description>
</Ixia.Aptixia.StackManager.ExternalPropertyInfo>
<Ixia.Aptixia.StackManager.ExternalPropertyInfo type="Ixia.Aptixia.StackManager.ExternalPropertyInfo" objectid="25700995-8496-4c7e-870b-e8f83091ea57" version="6.70.420">
<propertyName type="String">Publish Statistics</propertyName>
<targetType type="String">SlaacRange</targetType>
<valueType type="String">ExternalValueBoolean</valueType>
<description type="String">Enable collection of interface statistics on this range</description>
</Ixia.Aptixia.StackManager.ExternalPropertyInfo>
<Ixia.Aptixia.StackManager.ExternalPropertyInfo type="Ixia.Aptixia.StackManager.ExternalPropertyInfo" objectid="2631aac4-062d-49aa-b7b6-91dc671a1331" version="6.70.420">
<propertyName type="String">Publish Statistics</propertyName>
<targetType type="String">EGTPUERange</targetType>
<valueType type="String">ExternalValueBoolean</valueType>
<description type="String">Enable collection of interface statistics on this range</description>
</Ixia.Aptixia.StackManager.ExternalPropertyInfo>
<Ixia.Aptixia.StackManager.ExternalPropertyInfo type="Ixia.Aptixia.StackManager.ExternalPropertyInfo" objectid="7a9e6cc2-35f3-4b3f-baa5-312d25e3ccba" version="6.70.420">
<propertyName type="String">Publish Statistics</propertyName>
<targetType type="String">DHCPRange</targetType>
<valueType type="String">ExternalValueBoolean</valueType>
<description type="String">Enable collection of interface statistics on this range</description>
</Ixia.Aptixia.StackManager.ExternalPropertyInfo>
<Ixia.Aptixia.StackManager.ExternalPropertyInfo type="Ixia.Aptixia.StackManager.ExternalPropertyInfo" objectid="059255be-99cb-4bb7-aee6-25435646c317" version="6.70.420">
<propertyName type="String">Publish Statistics</propertyName>
<targetType type="String">AtmRange</targetType>
<valueType type="String">ExternalValueBoolean</valueType>
<description type="String">Enable collection of interface statistics on this range</description>
</Ixia.Aptixia.StackManager.ExternalPropertyInfo>
<Ixia.Aptixia.StackManager.ExternalPropertyInfo type="Ixia.Aptixia.StackManager.ExternalPropertyInfo" objectid="f1c4284b-11ca-455b-b0cc-2fad11f01d34" version="6.70.420">
<propertyName type="String">Publish Statistics</propertyName>
<targetType type="String">IxCatMMEApnRange</targetType>
<valueType type="String">ExternalValueBoolean</valueType>
<description type="String">Enable collection of interface statistics on this range</description>
</Ixia.Aptixia.StackManager.ExternalPropertyInfo>
<Ixia.Aptixia.StackManager.ExternalPropertyInfo type="Ixia.Aptixia.StackManager.ExternalPropertyInfo" objectid="da6e8147-5fc4-4e84-b778-f028d41f40a2" version="6.70.420">
<propertyName type="String">Publish Statistics</propertyName>
<targetType type="String">IxCatENodeBUuApnRange</targetType>
<valueType type="String">ExternalValueBoolean</valueType>
<description type="String">Enable collection of interface statistics on this range</description>
</Ixia.Aptixia.StackManager.ExternalPropertyInfo>
<Ixia.Aptixia.StackManager.ExternalPropertyInfo type="Ixia.Aptixia.StackManager.ExternalPropertyInfo" objectid="387506f1-7b93-47d3-a9b9-f4a2c5717c90" version="6.70.420">
<propertyName type="String">Publish Statistics</propertyName>
<targetType type="String">GTPSUERange</targetType>
<valueType type="String">ExternalValueBoolean</valueType>
<description type="String">Enable collection of interface statistics on this range</description>
</Ixia.Aptixia.StackManager.ExternalPropertyInfo>
<Ixia.Aptixia.StackManager.ExternalPropertyInfo type="Ixia.Aptixia.StackManager.ExternalPropertyInfo" objectid="c9bb8615-156b-4605-8e0a-ea6713fa8994" version="6.70.420">
<propertyName type="String">Publish Statistics</propertyName>
<targetType type="String">IpV4V6Range</targetType>
<valueType type="String">ExternalValueBoolean</valueType>
<description type="String">Enable collection of interface statistics on this range</description>
</Ixia.Aptixia.StackManager.ExternalPropertyInfo>
<Ixia.Aptixia.StackManager.ExternalPropertyInfo type="Ixia.Aptixia.StackManager.ExternalPropertyInfo" objectid="0a0e627a-ba25-4770-9bf5-b3a754c4760d" version="6.70.420">
<propertyName type="String">Publish Statistics</propertyName>
<targetType type="String">MacRange</targetType>
<valueType type="String">ExternalValueBoolean</valueType>
<description type="String">Enable collection of interface statistics on this range</description>
</Ixia.Aptixia.StackManager.ExternalPropertyInfo>
<Ixia.Aptixia.StackManager.ExternalPropertyInfo type="Ixia.Aptixia.StackManager.ExternalPropertyInfo" objectid="dfc5ca66-d4b9-423a-877b-c1ed3679a895" version="6.70.420">
<propertyName type="String">Publish Statistics</propertyName>
<targetType type="String">DualStackIPRange</targetType>
<valueType type="String">ExternalValueBoolean</valueType>
<description type="String">Enable collection of interface statistics on this range</description>
</Ixia.Aptixia.StackManager.ExternalPropertyInfo>
<Ixia.Aptixia.StackManager.ExternalPropertyInfo type="Ixia.Aptixia.StackManager.ExternalPropertyInfo" objectid="9aede202-c6ed-4fd7-9a04-a5c319453cf5" version="6.70.420">
<propertyName type="String">Publish Statistics</propertyName>
<targetType type="String">EGTPUERange_S2a_TWAN</targetType>
<valueType type="String">ExternalValueBoolean</valueType>
<description type="String">Enable collection of interface statistics on this range</description>
</Ixia.Aptixia.StackManager.ExternalPropertyInfo>
<Ixia.Aptixia.StackManager.ExternalPropertyInfo type="Ixia.Aptixia.StackManager.ExternalPropertyInfo" objectid="b4322ec8-f764-4b0c-99a9-883722369bea" version="6.70.420">
<propertyName type="String">Publish Statistics</propertyName>
<targetType type="String">IxCatSGSNIuPSApnRange</targetType>
<valueType type="String">ExternalValueBoolean</valueType>
<description type="String">Enable collection of interface statistics on this range</description>
</Ixia.Aptixia.StackManager.ExternalPropertyInfo>
<Ixia.Aptixia.StackManager.ExternalPropertyInfo type="Ixia.Aptixia.StackManager.ExternalPropertyInfo" objectid="1532882a-d0a3-4e38-8644-81ba52e0e84a" version="6.70.420">
<propertyName type="String">Publish Statistics</propertyName>
<targetType type="String">IxCatENodeBSimUeRange</targetType>
<valueType type="String">ExternalValueBoolean</valueType>
<description type="String">Enable collection of interface statistics on this range</description>
</Ixia.Aptixia.StackManager.ExternalPropertyInfo>
<Ixia.Aptixia.StackManager.ExternalPropertyInfo type="Ixia.Aptixia.StackManager.ExternalPropertyInfo" objectid="f1aae09b-499e-45e5-a403-e7d671e221e4" version="6.70.420">
<propertyName type="String">Publish Statistics</propertyName>
<targetType type="String">S6dRange</targetType>
<valueType type="String">ExternalValueBoolean</valueType>
<description type="String">Enable collection of interface statistics on this range</description>
</Ixia.Aptixia.StackManager.ExternalPropertyInfo>
<Ixia.Aptixia.StackManager.ExternalPropertyInfo type="Ixia.Aptixia.StackManager.ExternalPropertyInfo" objectid="58a486da-9489-4261-96bf-846d3dcac7cb" version="6.70.420">
<propertyName type="String">Publish Statistics</propertyName>
<targetType type="String">UERangeBase</targetType>
<valueType type="String">ExternalValueBoolean</valueType>
<description type="String">Enable collection of interface statistics on this range</description>
</Ixia.Aptixia.StackManager.ExternalPropertyInfo>
<Ixia.Aptixia.StackManager.ExternalPropertyInfo type="Ixia.Aptixia.StackManager.ExternalPropertyInfo" objectid="9e9fb7af-9267-4078-b6d7-5b7f5f979170" version="6.70.420">
<propertyName type="String">Publish Statistics</propertyName>
<targetType type="String">EGTPMmeS10RangeUe</targetType>
<valueType type="String">ExternalValueBoolean</valueType>
<description type="String">Enable collection of interface statistics on this range</description>
</Ixia.Aptixia.StackManager.ExternalPropertyInfo>
<Ixia.Aptixia.StackManager.ExternalPropertyInfo type="Ixia.Aptixia.StackManager.ExternalPropertyInfo" objectid="498c97a8-cccc-46bd-8d2e-7fd38de8ce41" version="6.70.420">
<propertyName type="String">Publish Statistics</propertyName>
<targetType type="String">S6aRange</targetType>
<valueType type="String">ExternalValueBoolean</valueType>
<description type="String">Enable collection of interface statistics on this range</description>
</Ixia.Aptixia.StackManager.ExternalPropertyInfo>
<Ixia.Aptixia.StackManager.ExternalPropertyInfo type="Ixia.Aptixia.StackManager.ExternalPropertyInfo" objectid="41ebd133-bb06-4d1e-98be-120f0512d14c" version="6.70.420">
<propertyName type="String">Publish Statistics</propertyName>
<targetType type="String">PptpRange</targetType>
<valueType type="String">ExternalValueBoolean</valueType>
<description type="String">Enable collection of interface statistics on this range</description>
</Ixia.Aptixia.StackManager.ExternalPropertyInfo>
<Ixia.Aptixia.StackManager.ExternalPropertyInfo type="Ixia.Aptixia.StackManager.ExternalPropertyInfo" objectid="c450831b-bfe9-4fd4-a6d2-11194fe7b41b" version="6.70.420">
<propertyName type="String">Publish Statistics</propertyName>
<targetType type="String">BmScRange</targetType>
<valueType type="String">ExternalValueBoolean</valueType>
<description type="String">Enable collection of interface statistics on this range</description>
</Ixia.Aptixia.StackManager.ExternalPropertyInfo>
<Ixia.Aptixia.StackManager.ExternalPropertyInfo type="Ixia.Aptixia.StackManager.ExternalPropertyInfo" objectid="a599ec9e-42d8-44de-b21b-a291f30d58d0" version="6.70.420">
<propertyName type="String">Publish Statistics</propertyName>
<targetType type="String">MBmsGwRange</targetType>
<valueType type="String">ExternalValueBoolean</valueType>
<description type="String">Enable collection of interface statistics on this range</description>
</Ixia.Aptixia.StackManager.ExternalPropertyInfo>
<Ixia.Aptixia.StackManager.ExternalPropertyInfo type="Ixia.Aptixia.StackManager.ExternalPropertyInfo" objectid="9f6cf5f0-7683-4cff-b47f-5f3d05eb0a3f" version="6.70.420">
<propertyName type="String">Publish Statistics</propertyName>
<targetType type="String">EGTPPMIPHostRange</targetType>
<valueType type="String">ExternalValueBoolean</valueType>
<description type="String">Enable collection of interface statistics on this range</description>
</Ixia.Aptixia.StackManager.ExternalPropertyInfo>
</properties>
<values type="ListNode">
<Ixia.Aptixia.StackManager.ExternalProperty type="Ixia.Aptixia.StackManager.ExternalProperty" objectid="c4437fb9-1b7d-4a8a-b070-f3fa732855a8" version="6.70.420">
<propertyName type="String">Publish Statistics</propertyName>
<target type="Ixia.Aptixia.StackManager.IpV4V6Range" objectid="f132eaf7-7ea7-4608-af9d-921ad7907a47" version="6.70.420" />
<value type="Ixia.Aptixia.StackManager.ExternalValueBoolean" objectid="6ef9a37a-db8e-4022-a0c8-78b6dcfb7e8e" version="6.70.420">
<value type="Bool">0</value>
<ixLoadRestObjectId type="Int">1</ixLoadRestObjectId>
</value>
<enabled type="Bool">1</enabled>
<ixLoadRestObjectId type="Int">1</ixLoadRestObjectId>
</Ixia.Aptixia.StackManager.ExternalProperty>
<Ixia.Aptixia.StackManager.ExternalProperty type="Ixia.Aptixia.StackManager.ExternalProperty" objectid="c3d0f95d-0da8-4190-b06f-bdf1dcda90a7" version="6.70.420">
<propertyName type="String">Publish Statistics</propertyName>
<target type="Ixia.Aptixia.StackManager.IpV4V6Range" objectid="a9350101-e193-4926-b338-4aa5047ca6c1" version="6.70.420" />
<value type="Ixia.Aptixia.StackManager.ExternalValueBoolean" objectid="03c260de-0b0c-403b-95e5-b0757a28df39" version="6.70.420">
<value type="Bool">0</value>
<ixLoadRestObjectId type="Int">2</ixLoadRestObjectId>
</value>
<enabled type="Bool">1</enabled>
<ixLoadRestObjectId type="Int">2</ixLoadRestObjectId>
</Ixia.Aptixia.StackManager.ExternalProperty>
</values>
<ixLoadRestObjectId type="Int">1</ixLoadRestObjectId>
</externalProperties>
<availableNetworkTimelines type="ListNode" />
<typeSpecificData type="ListNode">
<Ixia.Aptixia.StackManager.MacSessionData type="Ixia.Aptixia.StackManager.MacSessionData" objectid="663ba3b7-292f-44a9-8f42-8280c7a05ec9" version="6.70.420">
<duplicateCheckingScope type="Ixia.Aptixia.StackManager.MacSessionDataSkeleton+eMacValidationOptions">2</duplicateCheckingScope>
<ixLoadRestObjectId type="Int">2</ixLoadRestObjectId>
</Ixia.Aptixia.StackManager.MacSessionData>
<Ixia.Aptixia.StackManager.IpSessionData type="Ixia.Aptixia.StackManager.IpSessionData" objectid="1e11ff9c-cb2e-4c12-9010-7ba9a54d3c25" version="6.70.420">
<duplicateCheckingScope type="Ixia.Aptixia.StackManager.IpSessionDataSkeleton+eIpValidationOptions">2</duplicateCheckingScope>
<enableGatewayArp type="Bool">0</enableGatewayArp>
<gatewayArpRequestRate type="Int">300</gatewayArpRequestRate>
<maxOutstandingGatewayArpRequests type="Int">300</maxOutstandingGatewayArpRequests>
<ignoreUnresolvedIPs type="Bool">0</ignoreUnresolvedIPs>
<sendAllRequests type="Bool">0</sendAllRequests>
<individualARPTimeOut type="Int">500</individualARPTimeOut>
<ixLoadRestObjectId type="Int">2</ixLoadRestObjectId>
</Ixia.Aptixia.StackManager.IpSessionData>
<Ixia.Aptixia.StackManager.IxLoadSessionData type="Ixia.Aptixia.StackManager.IxLoadSessionData" objectid="5e817ae8-fdcd-452d-a024-933b2c8fcb24" version="1.0.0">
<portGroupList type="ListNode">
<Ixia.Aptixia.StackManager.PortGroup type="Ixia.Aptixia.StackManager.PortGroup" objectid="5431afda-f8fa-4310-baa6-2d5223c54e5b" version="6.70.420" />
<Ixia.Aptixia.StackManager.PortGroup type="Ixia.Aptixia.StackManager.PortGroup" objectid="4018aa3e-b0a6-4d25-8947-25e835a23b1c" version="6.70.420" />
</portGroupList>
<ixLoadRestObjectId type="Int">1</ixLoadRestObjectId>
</Ixia.Aptixia.StackManager.IxLoadSessionData>
<Ixia.Aptixia.StackManager.IPSecSessionData type="Ixia.Aptixia.StackManager.IPSecSessionData" objectid="b3b44fa6-c915-4841-9945-f72bb1c38db9" version="6.70.0">
<ipsecTunnelSetup type="Ixia.Aptixia.StackManager.IPSecTunnelSetup" objectid="7751407b-53f8-4eb6-ba05-a68a36c5f401" version="6.70.0">
<tunnelSetupTimeout type="Int">30</tunnelSetupTimeout>
<tunnelRetransmissionTimeout type="Int">30</tunnelRetransmissionTimeout>
<numRetries type="Int">0</numRetries>
<retryInterval type="Int">10</retryInterval>
<retryDelay type="Int">10</retryDelay>
<testType type="String">P2D</testType>
<logLevel type="String">3</logLevel>
<sendCiscoVid type="Bool">0</sendCiscoVid>
<useMaxInitiationRate type="Bool">0</useMaxInitiationRate>
<useMaxPendingTunnels type="Bool">0</useMaxPendingTunnels>
<enableRekey type="Bool">1</enableRekey>
<rekeyRetries type="Int">3</rekeyRetries>
<rekeyFuzzPercentage type="Int">0</rekeyFuzzPercentage>
<rekeyMargin type="Int">10</rekeyMargin>
<ixLoadRestObjectId type="Int">1</ixLoadRestObjectId>
</ipsecTunnelSetup>
<ipsecCertificates type="Ixia.Aptixia.StackManager.IPSecCertificates" objectid="c77e4f7b-200a-496e-8a08-5cbb2ea7ae43" version="6.70.0">
<uniqueCert type="Bool">0</uniqueCert>
<certSource type="String">kNewCert</certSource>
<caURL type="String" />
<caDN type="String" />
<certSubjectDN type="String" />
<certSubjectAltDN type="String" />
<remoteIkeId type="String" />
<bitSize type="String">k512</bitSize>
<saveCert type="Bool">1</saveCert>
<cacheCertFolder type="String">C:\Program Files (x86)\Ixia\CachedCerts</cacheCertFolder>
<certParentFolder type="String">C:\Program Files (x86)\Ixia\CachedCerts</certParentFolder>
<certNumber type="String" />
<caCertNumber type="String" />
<earlyExpDate type="String" />
<lateExpDate type="String" />
<usePerRangeCertNameExp type="Bool">0</usePerRangeCertNameExp>
<checkCrl type="Bool">0</checkCrl>
<crlOverrideEnable type="Bool">0</crlOverrideEnable>
<crlOverrideUrl type="String" />
<checkOcsp type="Bool">0</checkOcsp>
<ocspOverrideEnable type="Bool">0</ocspOverrideEnable>
<ocspOverrideUrl type="String" />
<unknownIsRevoked type="Bool">0</unknownIsRevoked>
<certProto type="String">kSCEP</certProto>
<ixLoadRestObjectId type="Int">1</ixLoadRestObjectId>
</ipsecCertificates>
<ipsecCertManager type="Ixia.Aptixia.StackManager.IPSecCertManager" objectid="56aae6dd-880f-40fa-890c-fff97882bb62" version="6.70.0">
<caURL type="String" />
<caDN type="String">CN=RootCA,C=RO,L=Bucharest,O=Ixia,OU=IxLoad,IP:201.121.87.2,email:ixia@ixiacom.com</caDN>
<certSubjectDN type="String">CN=IxiaVPN,C=RO,L=Bucharest,O=Ixia</certSubjectDN>
<keyGenAlgo type="String">kRSA_512</keyGenAlgo>
<cacheCertFolder type="String">C:\Program Files (x86)\Ixia\CachedCerts</cacheCertFolder>
<caKeyFile type="String">C:\Program Files (x86)\Ixia\ca-priv.key</caKeyFile>
<caCrtFile type="String">C:\Program Files (x86)\Ixia\ca-cert.crt</caCrtFile>
<certNumber type="Int">1</certNumber>
<certProto type="String">kSCEP</certProto>
<createRootCA type="Bool">0</createRootCA>
<uniqueCert type="Bool">0</uniqueCert>
<descFilePath type="String">C:\Program Files (x86)\Ixia\CachedCerts\sample.desc</descFilePath>
<useDescFile type="Bool">0</useDescFile>
<ixLoadRestObjectId type="Int">1</ixLoadRestObjectId>
</ipsecCertManager>
<eapSimTuples type="ListNode" />
<eapAkaTuples type="ListNode" />
<maxInitiationRate type="Int">50</maxInitiationRate>
<maxPendingTunnels type="Int">50</maxPendingTunnels>
<negotiationStartDelay type="Int">0</negotiationStartDelay>
<teardownRate type="Int">10</teardownRate>
<burstInitiation type="Bool">0</burstInitiation>
<parallelInitiation type="Bool">0</parallelInitiation>
<enableWildcardTsi type="Bool">0</enableWildcardTsi>
<enableWildcardTsr type="Bool">0</enableWildcardTsr>
<enablePlutoWildcardTsi type="Bool">0</enablePlutoWildcardTsi>
<enablePlutoModeCfgWildcardTsr type="Bool">1</enablePlutoModeCfgWildcardTsr>
<enablePlutoS2SWildcardTsr type="Bool">0</enablePlutoS2SWildcardTsr>
<ixLoadRestObjectId type="Int">1</ixLoadRestObjectId>
</Ixia.Aptixia.StackManager.IPSecSessionData>
</typeSpecificData>
<statViewManager type="Ixia.Aptixia.StackManager.StatViewManager" objectid="7256ce27-286c-475d-b198-09b4ae306f73" version="6.70.420">
<enableStats type="Bool">0</enableStats>
<enableOverviewStats type="Bool">0</enableOverviewStats>
<enablePerSessionStats type="Bool">0</enablePerSessionStats>
</statViewManager>
<waitForLinkUp type="Bool">0</waitForLinkUp>
<overloadProtection type="Bool">1</overloadProtection>
<ixLoadRestObjectId type="Int">1</ixLoadRestObjectId>
</Ixia.Aptixia.StackManager.SMSession>
</rpf>
<_composerConfig ver="[0, [1, [0, [0]]]]" type="ixComposerConfig">
<_quickTestConfig ver="[0, [1, [0, [0]]]]" type="ixQuickTestConfig">
12676
8.20.0.273
IxL_Http_Ipv4Ftp_vm_8.20.rxf
C:\Results
IxL_Http_Ipv4Ftp_vm_8.20.rxf
Test1
-
192.168.70.10
1
None
<_apiUniqueId type="int">12673
-
1
None
-
Test1
False
False
True
False
0
False
2
0
1
0
30
0
0
<_apiUniqueId type="int">12594
-
Scenario1
-
Originate
-
Traffic1@Network1
None
netTraffic
1
Client
ethernet
ipTrafficAgent
Client
None
Traffic1
Client
ipTrafficAgent
None
-
True
HTTPClient1
ipTrafficAgent
False
None
0
1
<_apiUniqueId type="int">12597
-
Traffic2_HTTPServer1
portPairs
- portPairs
- portMesh
- customMesh
True
None
Traffic2@Network2
None
netTraffic
1
Server
ethernet
ipTrafficAgent
Server
None
Traffic2
Server
ipTrafficAgent
None
-
True
HTTPServer1
ipTrafficAgent
False
None
1
0
None
100.0
80
443
300
0
0
0
0
0
16384
10
100
0
1460
0
0
0
0
0
0
0
0
0
0
-
200_OK
OK
200
text/plain
2
2017/07/13 15:18:02
False
5
1
GMT
0
2017/08/12 15:18:02
3600
3600
1
2017/07/13 15:18:02
False
5
1
True
False
0
<_apiUniqueId type="int">12642
-
404_PageNotFound
Page not found
404
text/plain
2
2017/07/13 15:18:02
False
5
1
GMT
0
2017/08/12 15:18:02
3600
3600
1
2017/07/13 15:18:02
False
5
1
True
False
1
<_apiUniqueId type="int">12643
-
UserCookie
Name of User
2
3
-
firstName
Joe
0
-
lastName
Smith
1
True
0
<_apiUniqueId type="int">12657
-
LoginCookie
Login name and password
2
2
-
name
joesmith
0
-
password
foobar
1
True
1
<_apiUniqueId type="int">12658
-
/1b.html
200_OK
OK
200
text/plain
2
2017/07/13 15:18:02
False
5
1
GMT
0
2017/08/12 15:18:02
3600
3600
1
2017/07/13 15:18:02
False
5
1
True
False
<_apiUniqueId type="int">12654
range
1-1
<specify file>
None
-1
0
1
0
<_apiUniqueId type="int">12644
-
/4k.html
range
4096-4096
<specify file>
None
-1
0
512-1024
1
<_apiUniqueId type="int">12645
-
/8k.html
range
8192-8192
<specify file>
None
-1
0
512-1024
2
<_apiUniqueId type="int">12646
-
/16k.html
range
16536-16536
<specify file>
None
-1
0
512-1024
3
<_apiUniqueId type="int">12647
-
/32k.html
range
32768
<specify file>
None
-1
0
512-1024
4
<_apiUniqueId type="int">12648
-
/64k.html
range
65536
<specify file>
None
-1
0
512-1024
5
<_apiUniqueId type="int">12649
-
/128k.html
range
131072
<specify file>
None
-1
0
512-1024
6
<_apiUniqueId type="int">12650
-
/256k.html
range
262144
<specify file>
None
-1
0
512-1024
7
<_apiUniqueId type="int">12651
-
/512k.html
range
524288
<specify file>
None
-1
0
512-1024
8
<_apiUniqueId type="int">12652
-
/1024k.html
range
1048576
<specify file>
None
-1
0
512-1024
9
<_apiUniqueId type="int">12653
DEFAULT
0
0
0
-
0
AsciiCustomPayload
Start With
0
Ixia-Ixload-Http-Server-Custom-Payload
0
1
True
0
<_apiUniqueId type="int">12655
-
1
HexCustomPayload
Start With
1
49 78 69 61 2d 49 78 6c 6f 61 64 2d 48 74 74 70 2d 53 65 72 76 65 72 2d 43 75 73 74 6f 6d 2d 50 61 79 6c 6f 61 64
0
1
True
1
<_apiUniqueId type="int">12656
False
Custom MD5
4
False
512-1024
1024
False
False
False
False
0
0
<_apiUniqueId type="int">12640
0
<_dict type="list"/>
HTTP
-
False
FTPServer1
ipTrafficAgent
False
None
0
100.0
21
0
1460
0
0
0
0
0
0
0
0
-
/#1
<Dummy File>
0
<_apiUniqueId type="int">12659
-
/#4
<Dummy File>
1
<_apiUniqueId type="int">12660
-
/#16
<Dummy File>
2
<_apiUniqueId type="int">12661
-
/#64
<Dummy File>
3
<_apiUniqueId type="int">12662
-
/#256
<Dummy File>
4
<_apiUniqueId type="int">12663
-
/#1024
<Dummy File>
5
<_apiUniqueId type="int">12664
-
/#4096
<Dummy File>
6
<_apiUniqueId type="int">12665
-
/#16384
<Dummy File>
7
<_apiUniqueId type="int">12666
-
/#65536
<Dummy File>
8
<_apiUniqueId type="int">12667
-
/#262144
<Dummy File>
9
<_apiUniqueId type="int">12668
-
/#1048576
<Dummy File>
10
<_apiUniqueId type="int">12669
8
1
<_apiUniqueId type="int">12641
8
0
<_dict type="list"/>
FTP
None
Network2
Server
none
0
Default
False
Ixia Virtual Load Module
-
1
2
1
False
Ixia Virtual Load Module
None
<_apiUniqueId type="int">12629
False;8192
<_apiUniqueId type="int">12628
None
-
<_smRangeObjectId type="str">a9350101-e193-4926-b338-4aa5047ca6c1
Network Range IP-R2 in Network2 (1.1.1.101+100)
DistGroup1
consecutiveIps
0
<_apiUniqueId type="int">12630
<_networkRangeList ver="[0, [3, [0, [0, [0], [0]], [0]]]]" type="ixWeakrefSequenceContainer" itemtype="ixBasicNetworkRange">
<_rangeGroupObjectId type="str">52fdadf8-ee28-47c5-b10a-c06b729f9fda
<_smPluginObjectId type="str">8e215f4d-c9ee-421f-93c2-6958b7a977f8
False
None
None
0
0
1024
65535
0.0.0.0
255.255.0.0
::
FFFF:FFFF:FFFF:FFFF:FFFF:FFFF::0
0
True
False
0
30000
False
True
True
False
False
0
1024
False
0
1024
60
75
9
7200
5
5
5
4096
4096
True
False
200
120000
False
False
False
False
False
False
1
1
1
0
0
1
1
0
1
any
any
any
False
FragmentationPercent
50
1000
1
1
<_seed type="int">1
<_portGroupId type="str">4018aa3e-b0a6-4d25-8947-25e835a23b1c
<_smExternalLinks ver="[0, [1, [0, [0]]]]" type="_smExternalLinkersMap">
0
-
HTTP Server
HTTPServer1
True
None
Server
Server
100.0
0
<_apiUniqueId type="int">12670
<_objectiveValue type="int">100
1.0
-
FTP Server
FTPServer1
False
None
Server
Server
100.0
1
<_apiUniqueId type="int">12671
<_objectiveValue type="int">100
1.0
False
<_apiUniqueId type="int">12639
None
<_apiUniqueId type="int">12627
<_dict type="list">
-
-
<_dict type="list">
-
-
<_dict type="list">
-
- HTTP Server
-
HTTP Server
True
-
-
<_dict type="list">
-
- FTP Server
-
FTP Server
True
True
1
0
0
65
65
65
1
<_apiUniqueId type="int">12626
True
<_portOperationModesAllowed type="dict">
-
0
True
-
1
True
-
2
False
-
3
True
-
4
True
-
6
True
-
8
True
<_tcpAccelerationAllowed type="dict">
-
0
True
-
1
True
HTTPServer1
-
80
0
80
1
0
100.0
3
1
0
0
0
1
0
0
1
10
0
0.0.0.0
0
0.0.0.0
3
Custom1
0
3
0
0
0
0
16384
0
0
DEFAULT
0
0
0
0
1460
0
0
0
0
0
0
0
0
600
0
0
0
0
0
-
-2
START
Start
-
Output1
0
1
0
<_apiUniqueId type="int">12620
1
0
<_apiUniqueId type="int">12617
-
1
GET
Get 1
-
Output1
0
-3
0
<_apiUniqueId type="int">12621
2
Traffic2_HTTPServer1:80
/1024k.html
None
-1
0
0
None
-1
-1
0
65536
3
10
2
<_apiUniqueId type="int">12618
-
-3
STOP
Stop
1
<_apiUniqueId type="int">12619
-
Accept: */*
0
<_apiUniqueId type="int">12622
-
Accept-Language: en-us
1
<_apiUniqueId type="int">12623
-
Accept-Encoding: gzip, deflate
2
<_apiUniqueId type="int">12624
-
User-Agent: Mozilla/4.0 (compatible; MSIE 6.0; Windows NT 5.1; .NET CLR 1.1.4322)
3
<_apiUniqueId type="int">12625
10
0.0
2
0
1
0
1024
0
0
0
0
2
0
0.0.0.0
0
0
0
<_apiUniqueId type="int">12595
2
1
<_dict type="list"/>
HTTP
-
False
FTPClient1
ipTrafficAgent
False
None
0
100.0
root
noreply@ixiacom.com
ACTIVE
0
1460
0
0
0
0
0
0
0
0
-
-2
START
Start
-
Output1
0
1
0
<_apiUniqueId type="int">12602
1
0
<_apiUniqueId type="int">12599
-
1
{Get}
Get 1
-
Output1
0
-3
0
<_apiUniqueId type="int">12603
2
root
noreply@ixiacom.com
1
Traffic2_FTPServer1:21
/#4096
2
<_apiUniqueId type="int">12600
True
-
-3
STOP
Stop
1
<_apiUniqueId type="int">12601
- /#1
- /#4
- /#16
- /#64
- /#256
- /#1024
- /#4096
- /#16384
- /#65536
- /#262144
- /#1048576
2
-
/#1
<Dummy File>
0
<_apiUniqueId type="int">12604
-
/#4
<Dummy File>
1
<_apiUniqueId type="int">12605
-
/#16
<Dummy File>
2
<_apiUniqueId type="int">12606
-
/#64
<Dummy File>
3
<_apiUniqueId type="int">12607
-
/#256
<Dummy File>
4
<_apiUniqueId type="int">12608
-
/#1024
<Dummy File>
5
<_apiUniqueId type="int">12609
-
/#4096
<Dummy File>
6
<_apiUniqueId type="int">12610
-
/#16384
<Dummy File>
7
<_apiUniqueId type="int">12611
-
/#65536
<Dummy File>
8
<_apiUniqueId type="int">12612
-
/#262144
<Dummy File>
9
<_apiUniqueId type="int">12613
-
/#1048576
<Dummy File>
10
<_apiUniqueId type="int">12614
6
120
1
<_apiUniqueId type="int">12596
6
1
<_dict type="list"/>
FTP
None
Network1
Client
none
0
Default
False
Ixia Virtual Load Module
-
1
1
1
False
Ixia Virtual Load Module
None
<_apiUniqueId type="int">12590
False;8192
<_apiUniqueId type="int">12589
None
-
<_smRangeObjectId type="str">f132eaf7-7ea7-4608-af9d-921ad7907a47
Network Range IP-R1 in Network1 (1.1.1.1+100)
DistGroup1
consecutiveIps
0
<_apiUniqueId type="int">12591
<_networkRangeList ver="[0, [3, [0, [0, [0], [0]], [0]]]]" type="ixWeakrefSequenceContainer" itemtype="ixBasicNetworkRange">
<_rangeGroupObjectId type="str">17cb7805-2735-4724-a9d4-cdc245323a2e
<_smPluginObjectId type="str">8fc9e1d9-0be2-40a8-afb9-76815a12824d
False
None
None
0
0
1024
65535
0.0.0.0
255.255.0.0
::
FFFF:FFFF:FFFF:FFFF:FFFF:FFFF::0
0
True
False
0
30000
False
True
True
False
False
0
1024
False
0
1024
60
75
9
7200
5
5
5
4096
4096
True
False
200
120000
False
False
False
False
False
False
1
1
1
0
0
1
1
0
1
any
any
any
False
FragmentationPercent
50
1000
1
1
<_seed type="int">1
<_portGroupId type="str">5431afda-f8fa-4310-baa6-2d5223c54e5b
<_smExternalLinks ver="[0, [1, [0, [0]]]]" type="_smExternalLinkersMap">
0
-
HTTP Client
HTTPClient1
True
Timeline1
65
65
1
0
0
5
0
2
1
50
10
0
0
0
None
Client
Client
100.0
simulatedUsers
100
simulatedUsers
100
ConnectionRateConstraint
100
100
False
TransactionRateConstraint
100
False
portPairs
1
0
1:1
Consecutive
0
<_apiUniqueId type="int">12615
<_objectiveValue type="int">100
1.0
-
FTP Client
FTPClient1
False
None
Client
Client
100.0
simulatedUsers
100
simulatedUsers
100
None
100
100
False
None
100
False
portPairs
1
0
1:1
Consecutive
1
<_apiUniqueId type="int">12616
<_objectiveValue type="int">100
1.0
False
<_apiUniqueId type="int">12593
None
<_apiUniqueId type="int">12588
<_dict type="list">
-
-
<_dict type="list">
-
-
<_dict type="list">
-
- HTTP Client
-
HTTP Client
True
-
-
<_dict type="list">
-
- FTP Client
-
FTP Client
True
True
1
0
0
5
65
65
portPairs
simulatedUsers
100
0
2
1
50
10
simulatedUsers
100
100
0
<_apiUniqueId type="int">12587
True
<_portOperationModesAllowed type="dict">
-
0
True
-
1
True
-
2
False
-
3
True
-
4
True
-
6
True
-
8
True
<_tcpAccelerationAllowed type="dict">
-
0
True
-
1
True
0
<_apiUniqueId type="int">12584
-
DUT
1
<_apiUniqueId type="int">12585
-
Terminate
2
<_apiUniqueId type="int">12586
0
<_apiUniqueId type="int">12583
8
False
False
False
False
False
False
False
False
Kbps
False
<_apiUniqueId type="int">12672
False
None
0
0
0
-
Playlist
playlist
0
-
Random Data
rdge
0
1
1
-
Real File
realfile
None
2
-
Unified File System
ufs
None
3
<_profileMru type="str">
None
True
True
0
<_apiUniqueId type="int">12582
2
False
False
begin 666 <data>
M>)SMG?]OV[@5P/\5(<,.&S#:(D6)5/KET"9I+UC:!'&N=\ Z'/A-CG:.Y)/D
M)-VP_WVD)-NR+3NYK767XOT06Q+?>_PB\GWX:(5Z_OW]S<2[-469YMF+ SSP
M#[Y_^7Q4B>I#:NY,L4R*!I$_\ >$10=6P)3NZEE:5MY?S:<7!V):I?>I&)2W
M@ZG3*"N3*3/HR/U4B*E-LLI'Y^^O3MY?><.7SR\N3T;V\-75Z?G[]?-?3HY/
MKUZ]/CMQ"4?G[UZ?OC\Y7F1=+HX>4X"-S%\^?U.8WV96YI-W*R8S\^* '-09
ME;=G^7B<9N/Y]3=B4IHZ[2J],:-/F7IMKL5MFA=S"7^16E;B9GI1&)76)6O3
M@SK]9%S8PKAFO?HT-?,T7*>=VV:>Y$)?%'EE5-71O2IF9JU@/Z1:F\P9*C?+
M>)().3''HA*C*B_,IL#%LG6ZY:!]VCMSL@4ZGU736;5HR7>S295.)^MUJX6.
M1P^(O1/WKMN5MGQ'L[+*;][:>W:]D(GF>;Y))^9"5(N4H\.//Y:V3A^OQ\9\
M/,[5[,9D5?GQU/8&^W%F6_4C'Y"F[P8?+TUILR\_9N;NTDSS,K7U_/0+\3'S
M&0Y^\7F :5.@5Q-35.7\V[/C)"L/[\OTQ<%U54T/A\.[N[O!73#(B_&0^#X>
M_OSN;*2NS8U :68[@FW@@X66?EBKSG0XS_78),(6M&[['6<O+_*B\HXN?O1<
MX]G[FJKR^; KL")]1E!02Y9>8OOOT22U;>4Y&[]#:V0*VUT?IW5U7>2S\;7M
M (V!A^3?%.+&>*/TG\8[MK4I4CFK1\/O+>TN.SO*/UQMZ+73HR)O!W!AC$U=
M.[\4.LW?VOI.UQ+2K'I)G@_=U_/A5JFF>F_RXF8V$2-357:H+X;=O[[[P_WQ
M,_OQZMEWO\WRZMF'QB\W)X?-%QZ$S<%?-J1=!5K9ORT3_[X\_/?RL/%FUI==
MSK+U<GPWJ9ZM(&.>L]\<>': Y]IJM FS*D$X:HZ__VY</>N4S)IJ<SG-DMS>
ME51,TG\*=Y]>BW%GP#7JCQYU;4F60^]Q^HW4:AD]SY7RYI>J;0TWQI1UTM-R
M7:Z1=/5Y;WN>2W7'V%T<=J_VZQR)RHRM(W(2SOL.WUQ=+%2[B9OJ1\EX[A*=
M@'6'O2YN4-PGM<4U^?[RF&)>7N=5%R597MY4.Y[5=?2&6Y-_N&L[[0Z9T4,R
MKACG\A\.DK>FW"7U0SJ^GMB_:JO4 H75J<5<E2:I*9PD#86,8RJ1U(E -&(*
MQ4I+1(3FD@I%PYC7;;+-P&96MO-T^X4]I3AN>D<G:5//H6UT>NP21PBC$!&,
M8A93$F$?D3BRL.(\Q"CP<41\%H<APK97UX8[NKT%LKVYJ(P^SYR$(R#R&<+!
ME<\/ WQ(PX$?QB%GU%X^]/UY65>TMMC-[63+2GAV\!YFZ:0=@)6=RK1C<\L-
M:5S@.Z&NT\S,&^6GT_?'YS^-; %)TX'[A!ZP]4IK-_EJ*NKC0_\PU@$_C,-
M'0:4V ^=Z$.IPO P\ 596L,Q&>"(#Y@_P(0MKR>&^X=]JG_$P:J+&VXKR&:1
M3^_?F^HN+WZ=.W<KM9RZU,;Z1'88NC03(\JZA9JID,<'V/=.7JT:ZXCM,-9Q
M,=8%CBUA/>=)2N]/]SSZ\\:$"ZWGLMWEG-X[1V6[5=&I5N :W38[:ZWTB/0/
M_!_?C928U+6Q8\%?>*_.]4W%T6TG^:_2.GBGMG*UM[-W&N6S3T/G0ZZOX>JT
MQX"I [ FS_.I(^R6+GB43R;6M[K(H&:1J82]Q;KIR*MI6Y7/C"@RHQW4G5SB
M(H:N@;7TK7;>3/*[>J)4]II93=YJQ?IH)UG//IU@[84Z9M;3=QEJH\E=MM9%
MMINSH5ZN\LEI9OMT(I3IM]@KM=7H93ZKS*7(QOW6UI+[S-Q,G7^Z6G27]:;O
M2]_6+W?VMZ9?ZD^9Z[4VA.^A](K(!S<!W1!:#.XMLT@GW016B\#_OUAS:.?_
M[JM9;=@11W77&)Q'Z _[FR6#=K)O[\[LQJUH#-<OO"U2?91G23JV39#8D6AE
M>JXYZS_?3&SBXFAS'6.QDN FF*4+[YMH7V];1-";:Q!YYB8[[;1'K"TA_-I>
M/\WJF4<;.:QF>6$[HKW:+@&DIEA=!+"E?D!BE(EI>9U75G*>P\\N'%F&)\4T
MZ>M(SA$/7K6K1,L%KD&/0:^RM6HG+;]#K9W;Y,WL=!YV2,5Y1"5!49S$B 9,
M(TEE@%@2!U)C+5FD6\W5F*I9<.N/2IHJS4KS=I)+,>DK^.L\GRR5&Y9L*/3;
M+>=U:V[W:GMDU=)JP]9U\7ZCRG5(58_+KKV1C<VS\=+DO%V]H]&'VGI';ZOA
M.O#8873'<)WGL7TB:1.OS,UT8J.PQQ1\;G"NL]6HFSN]-9DIA+L5[W)M'FCG
M7IU^\_G49+9GMFNX#_2*%>&=]OINX*I%OVMQ]WU+QYEU"+9&EFS.33U@<TU\
M2[.*[-5T.OET^EC;30ML4>MEV^]Q")NH:IW3JBL;?6@U1L91VNBFJ[8^K99]
M;^ZLV*5;0;7Q;W:5Y^-)S^*NE7%=)'/CH:M>UZY96KS*3VRD6IC+_&Y3_W^@
M9*W>K*)MY61WY0TX"9SL<M*7,=5)(A'&6"%*98AD( U2$=:AGT1<Z0 XN5=.
M=H<K<!(X"9S\HIQ<_ZT," F$[!(R88F@,:5(1#)Q/TO$2,22(<)EI)2..3<,
M"+D'0JX/5& CL!'8^*78V/.$R_\M&9>M &C<)QHQCT.-E8\,USZB,M&(*Q,C
MS4@D*0T9YQ \?F$T]HQ3 ". $<#X18/&QSXP"<@$9*Y&DT(G)" 2)9AK1&/N
M(QXQ>QIJPFRHB1DV@,P]1)./'<$ 4X IP/2KP?1)_'8),/U*,/7]6&FA4,(<
M3"--$<<!0]0$4F@FF0]+LU\=IO!S)L 48+H/F/YP=74QG[LB;_GO.L!-X.8*
M-WG@4Q6QQ-)2&T03;)","4=,,2)C9C U KBY,/DE_LGDXQ>!\38/ -P%[@)W
M]\/=SF,*BP$(! 8"KQ"8AI8'41(B$1F.:!@;)!+B(Q.K4!A*>!@H(/"3)W"?
M+P 6 XN!Q7MB<2&R4C0[.UW:H0&A,(!X[1$F1K7A1* XQA)1[&O$P]A'4HA
MQJ$. XT!Q$\?Q.N. "@,% 8*[YW" & \!J M=04AP%*?.5V_;(HEH0J%"1:
M,(&9B!4! ']+ ;V GN!O7MB[YEP>PZG$/D">-? &W*%=9PHY&MCP<NI#7H#
M2U^?6AX+B@-CX$GDIP_>A0, Z@)U@;K[H2Z^O_^+1^[O/9%I+[#?UAU,[<P7
M, P87L-P)&G$0D(1X50BZ@N&!"78QK\AC8PF6' *&'[R&-[N$8#+P&7@\GZX
M7)^]$>ED5@"* <7K$3$V"?=YC$00QXABJI&(&49$8*E#PR*C ,5/'\4K3@#H
M"_0%^NZ'OD?7L^Q7[Z1]597WI_D4^,] 8B#QZH_"!C/J$X)"0WU$*0F1Q)%"
M)B0AQTJ2D$5 XB=/XJT. :@,5 8J?RTJU]4!* .45Z$<A]@7-! HDB%'E&F#
MN$A"I*D?"FU#9LDE0'D#/9^5G_4@#@"/@$? XYX>7CZR)WF6&7A^&:C81T4J
M$\ZY1D0)8JD84B3C6" F XR%(ARS&*CXY$/5-3< ! 8" X'W1V#XS1;PVXM?
MK@QA..(H#F2 FO?TD!@C&4G,310;$\-&&M\&?N$G6V OL'>_[+7,\7Z\/ /L
M G977Z\>!C*B*D)4D!!1:3 2@>(("Z+]T) HQH#=IX_==O@#<8&X0-PO2MQV
MEW38L@K8^^#>D9+SP+UFSS>^LNRU .8ZB9'B+-!&ABI2L.+\9-F[W1$ A8'"
M0.&]4Q@ # !>>^V0TDR(($$Q5]KMG.&VK HBQ$TBE&'$< Q/)W]3 ;V GN!
MO7MBKR,+A+Y WA[R&JYPQ!*)?"QLZ)MHB02C 0HC02+-0ID$"9#WR9-WZ0&
MN\!=X.Y^N+O8D<9>RBI@+[!W]4%G+6)&682,'TE$3:0L>Y5 C%M") P;+>%-
M"4^?O:M> /@+_ 7^[H>_L#T&H/B187!$8Y]$"6+"?E#M6Q1+]R9?B2F3B0J9
M#T]?/7T4P_880&6@\O\=E6%[#(!R#Y0#BKDTB7+O\'7_""PHBA-[%#!?^X93
M90#*>]D> P,> 8^ Q_W@$794!B9N9R(CD33:3Q 7H7M22L5(^H*CP->":$F"
MD (3GWZ@"CLJ WV!OE_C,678G KXNRLFM9C C,>(QXE$5-L/242$0B5B)N*
M$?@WW6^ O[ Y%1 8"/S5" SA+^"W%[\BC/U(!L3]HQ!'U(\"Q#DQ*(@8X8GO
M4Z( O]\&?B'Z!?8">_?+7MB<"K#;AUVNPIC',D));&S4RQ.#A.$&\80&G!K#
M$JP!NT\>N[ Y%1 7B+M7XIY?..V1]\Y4U[D&\ )X5W>%Y%AKK&*DF0X0U42@
M&-L/3"*!)>-"4@+@W0#.YW\$"I@(3 0F?EXFUE]E[;?/L\FG^@R[]+,T^]7H
M^KS-K=&UAR/+0]M5ED=E;_J9)8DC8#Z;>JZ6+PYJ:P<++VF!L)I^-+.(N3GP
M\D*;HN:%4,H:.S.W9O+B@-3U[BH<FT2X:?M"Q5]36<_!@7^'<%W36G[Y/<IN
MILVL0;0]J;P=3!M0&@O0@1/H +4[?W!)#>IG13,:.Y@K;:*RB777:\]O1=&4
MM'5<]E*+%K=ES^W\>F5YWE[7IE1%.JV6V.D QPVSZW2B"Y-YP_F589M1-U]M
9;A]0Z$@,NR7_+'W1U=-]+8;HR_\ 2KPH@
end
8
<_scenarioElementFactory ver="[0, [1, [0, [0]]]]" type="ixScenarioElementFactory">
-
qovCoprocessor
0
-
Impairment
0
-
asrCoprocessor
0