################################################################################ # Version 1.0 $Revision: 1 $ # # # # Copyright 1997 - 2015 by IXIA # # All Rights Reserved. # # # # Revision Log: # # 01/19/2015 - Rupam Paul - created sample # # # ################################################################################ ################################################################################ # # # LEGAL NOTICE: # # ============== # # The following code and documentation (hereinafter "the script") is an # # example script for demonstration purposes only. # # The script is not a standard commercial product offered by Ixia and have # # been developed and is being provided for use only as indicated herein. The # # script [and all modifications enhancements and updates thereto (whether # # made by Ixia and/or by the user and/or by a third party)] shall at all times # # remain the property of Ixia. # # # # Ixia does not warrant (i) that the functions contained in the script will # # meet the users requirements or (ii) that the script will be without # # omissions or error-free. # # THE SCRIPT IS PROVIDED "AS IS" WITHOUT WARRANTY OF ANY KIND AND IXIA # # DISCLAIMS ALL WARRANTIES EXPRESS IMPLIED STATUTORY OR OTHERWISE # # INCLUDING BUT NOT LIMITED TO ANY WARRANTY OF MERCHANTABILITY AND FITNESS FOR # # A PARTICULAR PURPOSE OR OF NON-INFRINGEMENT. # # THE ENTIRE RISK AS TO THE QUALITY AND PERFORMANCE OF THE SCRIPT IS WITH THE # # USER. # # IN NO EVENT SHALL IXIA BE LIABLE FOR ANY DAMAGES RESULTING FROM OR ARISING # # OUT OF THE USE OF OR THE INABILITY TO USE THE SCRIPT OR ANY PART THEREOF # # INCLUDING BUT NOT LIMITED TO ANY LOST PROFITS LOST BUSINESS LOST OR # # DAMAGED DATA OR SOFTWARE OR ANY INDIRECT INCIDENTAL PUNITIVE OR # # CONSEQUENTIAL DAMAGES EVEN IF IXIA HAS BEEN ADVISED OF THE POSSIBILITY OF # # SUCH DAMAGES IN ADVANCE. # # Ixia will not be required to provide any software maintenance or support # # services of any kind (e.g. any error corrections) in connection with the # # script or any part thereof. The user acknowledges that although Ixia may # # from time to time and in its sole discretion provide maintenance or support # # services for the script any such services are subject to the warranty and # # damages limitations set forth herein and will not obligate Ixia to provide # # any additional maintenance or support services. # # # ################################################################################ ################################################################################ # # # Description: # # This script intends to demonstrate how to use NGPF PIM API. # # # # 1. It will create 2 PIM topologies and Ipv6 Prefix Pool under # # the network group(NG) # # 2. Start the pim protocol. # # 3. Retrieve protocol statistics. # # 4. Retrieve protocol learned info. # # 5. Modify the Range type from "*G" to "SG" in the First and Second PIM # # router.And apply changes On The Fly (OTF) # # 6. Retrieve protocol learned info again and notice the difference with # # previously retrieved learned info. # # 7. Configure L2-L3 traffic. # # 8. Start the L2-L3 traffic. # # 9. Retrieve L2-L3 traffic stats # # 10. Stop L2-L3 traffic. # # 11. Stop all protocols. # # # # Ixia Software: # # IxOS 6.80 EA # # IxNetwork 7.40 EA # # # ################################################################################ ################################################################################ # Utilities # ################################################################################ # Libraries to be included # package require Ixia # Other procedures used in the script, that do not use HL API configuration/control procedures from pprint import pprint import sys, os import time, re # Append paths to python APIs (Linux and Windows) # sys.path.append('/path/to/hltapi/library/common/ixiangpf/python') # sys.path.append('/path/to/ixnetwork/api/python') from ixiatcl import IxiaTcl from ixiahlt import IxiaHlt from ixiangpf import IxiaNgpf from ixiaerror import IxiaError ixiatcl = IxiaTcl() ixiahlt = IxiaHlt(ixiatcl) ixiangpf = IxiaNgpf(ixiahlt) try: ErrorHandler('', {}) except (NameError,): def ErrorHandler(cmd, retval): global ixiatcl err = ixiatcl.tcl_error_info() log = retval['log'] additional_info = '> command: %s\n> tcl errorInfo: %s\n> log: %s' % (cmd, err, log) raise IxiaError(IxiaError.COMMAND_FAIL, additional_info) # End Utilities ################################################################ ################################################################################ # Connection to the chassis, IxNetwork Tcl Server # ################################################################################ chassis_ip = ['10.205.28.170'] tcl_server = '10.205.28.170' port_list = [['1/7', '1/8']] ixnetwork_tcl_server = '10.205.28.41:8981'; cfgErrors = 0 print "Printing connection variables ... " print 'chassis_ip = %s' % chassis_ip print "tcl_server = %s " % tcl_server print "ixnetwork_tcl_server = %s" % ixnetwork_tcl_server print "port_list = %s " % port_list print "Connecting to chassis and client" connect_result = ixiangpf.connect( ixnetwork_tcl_server = ixnetwork_tcl_server, tcl_server = tcl_server, device = chassis_ip, port_list = port_list, break_locks = 1, reset = 1, ) if connect_result['status'] != '1': ErrorHandler('connect', connect_result) print " Printing connection result" pprint(connect_result) #Retrieving the port handles, in a list ports = connect_result['vport_list'].split() ################################################################################ # Creating topology and device group # ################################################################################ # Creating a topology on first port print "Adding topology 1 on port 1" _result_ = ixiangpf.topology_config( topology_name = """PIMv6 Topology 1""", port_handle = ports[0], ) if _result_['status'] != IxiaHlt.SUCCESS: ErrorHandler('topology_config', _result_) topology_1_handle = _result_['topology_handle'] # Creating a device group in topology print "Creating device group 1 in topology 1" _result_ = ixiangpf.topology_config( topology_handle = topology_1_handle, device_group_name = """Device Group 1""", device_group_multiplier = "1", device_group_enabled = "1", ) if _result_['status'] != IxiaHlt.SUCCESS: ErrorHandler('topology_config', _result_) deviceGroup_1_handle = _result_['device_group_handle'] # Creating a topology on second port print "Adding topology 2 on port 2" _result_ = ixiangpf.topology_config( topology_name = """PIMv6 Topology 2""", port_handle = ports[1], ) if _result_['status'] != IxiaHlt.SUCCESS: ErrorHandler('topology_config', _result_) topology_2_handle = _result_['topology_handle'] # Creating a device group in topology print "Creating device group 2 in topology 2" _result_ = ixiangpf.topology_config( topology_handle = topology_2_handle, device_group_name = """Device Group 2""", device_group_multiplier = "1", device_group_enabled = "1", ) if _result_['status'] != IxiaHlt.SUCCESS: ErrorHandler('topology_config', _result_) deviceGroup_2_handle = _result_['device_group_handle'] ################################################################################ # Configure protocol interfaces # ################################################################################ # Creating ethernet stack for the first Device Group print "Creating ethernet stack for the first Device Group" _result_ = ixiangpf.interface_config( protocol_name = """Ethernet 1""", protocol_handle = deviceGroup_1_handle, mtu = "1500", src_mac_addr = "18.03.73.c7.6c.b1", src_mac_addr_step = "00.00.00.00.00.00", ) if _result_['status'] != IxiaHlt.SUCCESS: ErrorHandler('interface_config', _result_) ethernet_1_handle = _result_['ethernet_handle'] # Creating ethernet stack for the second Device Group print "Creating ethernet for the second Device Group" _result_ = ixiangpf.interface_config( protocol_name = """Ethernet 2""", protocol_handle = deviceGroup_2_handle, mtu = "1500", src_mac_addr = "18.03.73.c7.6c.01", src_mac_addr_step = "00.00.00.00.00.00", ) if _result_['status'] != IxiaHlt.SUCCESS: ErrorHandler('interface_config', _result_) ethernet_2_handle = _result_['ethernet_handle'] # Creating IPv6 Stack on top of Ethernet Stack for the first Device Group print "Creating IPv6 Stack on top of Ethernet Stack for the first Device Group" _result_ = ixiangpf.interface_config( protocol_name = """IPv6 1""", protocol_handle = ethernet_1_handle, ipv6_multiplier = "1", ipv6_resolve_gateway = "1", ipv6_manual_gateway_mac = "00.00.00.00.00.01", ipv6_manual_gateway_mac_step = "00.00.00.00.00.00", ipv6_gateway = "2000:0:0:0:0:0:0:1", ipv6_gateway_step = "::0", ipv6_intf_addr = "2000:0:0:0:0:0:0:2", ipv6_intf_addr_step = "::0", ipv6_prefix_length = "64", ) if _result_['status'] != IxiaHlt.SUCCESS: ErrorHandler('interface_config', _result_) ipv6_1_handle = _result_['ipv6_handle'] # Creating IPv6 Stack on top of Ethernet Stack for the second Device Group print "Creating IPv6 2 stack on ethernet 2 stack for the second Device Group" _result_ = ixiangpf.interface_config( protocol_name = """IPv6 2""", protocol_handle = ethernet_2_handle, ipv6_multiplier = "1", ipv6_resolve_gateway = "1", ipv6_manual_gateway_mac = "00.00.00.00.00.01", ipv6_manual_gateway_mac_step = "00.00.00.00.00.00", ipv6_gateway = "2000:0:0:0:0:0:0:2", ipv6_gateway_step = "::0", ipv6_intf_addr = "2000:0:0:0:0:0:0:1", ipv6_intf_addr_step = "::0", ipv6_prefix_length = "64", ) if _result_['status'] != IxiaHlt.SUCCESS: ErrorHandler('interface_config', _result_) ipv6_2_handle = _result_['ipv6_handle'] ################################################################################ # Other protocol configurations # ################################################################################ # This will Create PIMv6 Stack on top of IPv6 Stack of Topology1 print "Creating PIMv6 Stack on top of IPv6 1 stack" _result_ = ixiangpf.emulation_pim_config( mode = "create", handle = ipv6_1_handle, ip_version = "6", ) if _result_['status'] != IxiaHlt.SUCCESS: ErrorHandler('emulation_pim_config', _result_) pimV6Interface_1_handle = _result_['pim_v6_interface_handle'] #Creating Multicast Group address print "Creating Multicast Group address" _result_ = ixiangpf.emulation_multicast_group_config( mode = "create", ip_addr_start = "ff15:0:0:0:0:0:0:1", num_groups = "1", active = "1", ) if _result_['status'] != IxiaHlt.SUCCESS: ErrorHandler('emulation_multicast_group_config', _result_) pimV6JoinPruneList_1_handle_group = _result_['multicast_group_handle'] #Creating Multicast Source address print "Creating Multicast Source address" _result_ = ixiangpf.emulation_multicast_source_config( mode = "create", ip_addr_start = "4:0:0:0:0:0:0:1", num_sources = "1", ) if _result_['status'] != IxiaHlt.SUCCESS: ErrorHandler('emulation_multicast_source_config', _result_) pimV6JoinPruneList_1_handle_source = _result_['multicast_source_handle'] #Creating PIM Join-Prune List print "Creating Join Prune List" _result_ = ixiangpf.emulation_pim_group_config( mode = "create", session_handle = pimV6Interface_1_handle, group_pool_handle = pimV6JoinPruneList_1_handle_group, source_pool_handle = pimV6JoinPruneList_1_handle_source, rp_ip_addr = "3000:0:0:0:0:0:0:1", group_pool_mode = "send", join_prune_aggregation_factor = "1", flap_interval = "60", register_stop_trigger_count = "10", source_group_mapping = "fully_meshed", switch_over_interval = "5", group_range_type = "startogroup", enable_flap_info = "false", prune_source_address = "0:0:0:0:0:0:0:0", prune_source_mask_width = "32", prune_source_address_count = "0", join_prune_group_mask_width = "32", join_prune_source_mask_width = "32", ) if _result_['status'] != IxiaHlt.SUCCESS: ErrorHandler('emulation_pim_group_config', _result_) pimV6JoinPruneList_1_handle = _result_['pim_v6_join_prune_handle'] #Creating Multicast Group address print "Creating Multicast Group address" _result_ = ixiangpf.emulation_multicast_group_config( mode = "create", ip_addr_start = "ff15:0:0:0:0:0:0:0", num_groups = "1", ) if _result_['status'] != IxiaHlt.SUCCESS: ErrorHandler('emulation_pim_group_config', _result_) pimV6SourcesList_1_handle_group = _result_['multicast_group_handle'] #Creating Multicast Source address print "Creating Multicast Source address" _result_ = ixiangpf.emulation_multicast_source_config( mode = "create", ip_addr_start = "fec0:0:0:0:0:0:0:1", num_sources = "1", active = "1", ) if _result_['status'] != IxiaHlt.SUCCESS: ErrorHandler('emulation_pim_group_config', _result_) pimV6SourcesList_1_handle_source = _result_['multicast_source_handle'] #Creating PIM Source List print "Creating PIM Source List" _result_ = ixiangpf.emulation_pim_group_config( mode = "create", session_handle = pimV6Interface_1_handle, group_pool_handle = pimV6SourcesList_1_handle_group, source_pool_handle = pimV6SourcesList_1_handle_source, rp_ip_addr = "0:0:0:0:0:0:0:0", group_pool_mode = "register", register_tx_iteration_gap = "30000", register_udp_destination_port = "3000", register_udp_source_port = "3000", switch_over_interval = "0", send_null_register = "0", discard_sg_join_states = "true", multicast_data_length = "64", supression_time = "60", register_probe_time = "5", ) if _result_['status'] != IxiaHlt.SUCCESS: ErrorHandler('emulation_pim_group_config', _result_) pimV6SourcesList_1_handle = _result_['pim_v6_source_handle'] #Creating Group Address for Candidate RP print "Creating Group Address for Candidate RP" _result_ = ixiangpf.emulation_multicast_group_config( mode = "create", ip_addr_start = "ff15:0:0:0:0:0:0:1", num_groups = "1", active = "1", ) if _result_['status'] != IxiaHlt.SUCCESS: ErrorHandler('emulation_multicast_group_config', _result_) pimV6CandidateRPsList_1_handle = _result_['multicast_group_handle'] #Creating PIM Candidate RP List print "Creating PIM Candidate RP List" _result_ = ixiangpf.emulation_pim_group_config( mode = "create", session_handle = pimV6Interface_1_handle, group_pool_handle = pimV6CandidateRPsList_1_handle, adv_hold_time = "150", back_off_interval = "3", crp_ip_addr = "fec0:0:0:0:0:0:0:1", group_pool_mode = "candidate_rp", periodic_adv_interval = "60", pri_change_interval = "60", pri_type = "same", pri_value = "180", router_count = "1", source_group_mapping = "fully_meshed", trigger_crp_msg_count = "3", crp_group_mask_len = "32", ) if _result_['status'] != IxiaHlt.SUCCESS: ErrorHandler('emulation_pim_group_config', _result_) pimV6CandidateRPsList_1_handle = _result_['pim_v6_candidate_rp_handle'] #Creating and Adding IPv6-prefix pool under Network Group1 print "Creating ipv6 prefix network address" _result_ = ixiangpf.multivalue_config( pattern = "counter", counter_start = "3000:0:1:1:0:0:0:0", counter_step = "0:0:0:1:0:0:0:0", counter_direction = "increment", nest_step = "0:0:0:0:0:0:0:1,0:0:1:0:0:0:0:0", nest_owner = '%s,%s' % (deviceGroup_1_handle, topology_1_handle), nest_enabled = "0,1", ) if _result_['status'] != IxiaHlt.SUCCESS: ErrorHandler('multivalue_config', _result_) multivalue_2_handle = _result_['multivalue_handle'] print "Creating and Adding IPv6-prefix pool under Network Group1" _result_ = ixiangpf.network_group_config( protocol_handle = deviceGroup_1_handle, protocol_name = """Network Group 1""", multiplier = "1", enable_device = "1", connected_to_handle = ethernet_1_handle, type = "ipv6-prefix", ipv6_prefix_network_address = multivalue_2_handle, ipv6_prefix_length = "24", ipv6_prefix_number_of_addresses = "1", ) if _result_['status'] != IxiaHlt.SUCCESS: ErrorHandler('network_group_config', _result_) networkGroup_1_handle = _result_['network_group_handle'] ipv6PrefixPools_1_handle = _result_['ipv6_prefix_pools_handle'] # This will Create PIMv6 Stack on top of IPv6 Stack of Topology1 print "Creating PIMv6 Stack on top of IPv6 Stack of Topology2" _result_ = ixiangpf.emulation_pim_config( mode = "create", handle = ipv6_2_handle, ip_version = "6", ) if _result_['status'] != IxiaHlt.SUCCESS: ErrorHandler('emulation_pim_config', _result_) pimV6Interface_2_handle = _result_['pim_v6_interface_handle'] #Creating Multicast Group address print "Creating Multicast Group address" _result_ = ixiangpf.emulation_multicast_group_config( mode = "create", ip_addr_start = "ff16:0:0:0:0:0:0:1", num_groups = "1", active = "1", ) if _result_['status'] != IxiaHlt.SUCCESS: ErrorHandler('emulation_multicast_group_config', _result_) pimV6JoinPruneList_5_handle_group = _result_['multicast_group_handle'] #Creating Multicast Source address print "Creating Multicast Source address" _result_ = ixiangpf.emulation_multicast_source_config( mode = "create", ip_addr_start = "fec0:0:0:0:0:0:0:1", num_sources = "1", ) if _result_['status'] != IxiaHlt.SUCCESS: ErrorHandler('emulation_multicast_source_config', _result_) pimV6JoinPruneList_5_handle_source = _result_['multicast_source_handle'] #Creating PIM Join Prune List print "Creating PIM Join Prune List" _result_ = ixiangpf.emulation_pim_group_config( mode = "create", session_handle = pimV6Interface_2_handle, group_pool_handle = pimV6JoinPruneList_5_handle_group, source_pool_handle = pimV6JoinPruneList_5_handle_source, rp_ip_addr = "3000:0:0:0:0:0:0:1", group_pool_mode = "send", join_prune_aggregation_factor = "1", flap_interval = "60", register_stop_trigger_count = "10", source_group_mapping = "fully_meshed", switch_over_interval = "5", group_range_type = "startogroup", enable_flap_info = "false", prune_source_address = "0:0:0:0:0:0:0:0", prune_source_mask_width = "32", prune_source_address_count = "0", join_prune_group_mask_width = "32", join_prune_source_mask_width = "32", ) if _result_['status'] != IxiaHlt.SUCCESS: ErrorHandler('emulation_pim_group_config', _result_) pimV6JoinPruneList_2_handle = _result_['pim_v6_join_prune_handle'] #Creating Group address for Join-Prune list print "Creating Group address for Join-Prune list" _result_ = ixiangpf.emulation_multicast_group_config( mode = "create", ip_addr_start = "ff15:0:0:0:0:0:0:0", num_groups = "1", ) if _result_['status'] != IxiaHlt.SUCCESS: ErrorHandler('emulation_multicast_group_config', _result_) pimV6SourcesList_5_handle_group = _result_['multicast_group_handle'] #Creating Source address for Join-Prune list print "Creating Source address for Join-Prune list" _result_ = ixiangpf.emulation_multicast_source_config( mode = "create", ip_addr_start = "fec0:0:0:0:0:0:0:1", num_sources = "1", active = "1", ) if _result_['status'] != IxiaHlt.SUCCESS: ErrorHandler('emulation_multicast_source_config', _result_) pimV6SourcesList_5_handle_source = _result_['multicast_source_handle'] #Creating PIM Source List print "Creating PIM Source List" _result_ = ixiangpf.emulation_pim_group_config( mode = "create", session_handle = pimV6Interface_2_handle, group_pool_handle = pimV6SourcesList_5_handle_group, source_pool_handle = pimV6SourcesList_5_handle_source, rp_ip_addr = "0:0:0:0:0:0:0:0", group_pool_mode = "register", register_tx_iteration_gap = "30000", register_udp_destination_port = "3000", register_udp_source_port = "3000", switch_over_interval = "0", send_null_register = "0", discard_sg_join_states = "true", multicast_data_length = "64", supression_time = "60", register_probe_time = "5", ) if _result_['status'] != IxiaHlt.SUCCESS: ErrorHandler('emulation_pim_group_config', _result_) pimV6SourcesList_5_handle = _result_['pim_v6_source_handle'] #Creating Group Address for Candidate RP print "Creating Group Address for Candidate RP" _result_ = ixiangpf.emulation_multicast_group_config( mode = "create", ip_addr_start = "ff15:0:0:0:0:0:0:0", num_groups = "1", active = "1", ) if _result_['status'] != IxiaHlt.SUCCESS: ErrorHandler('emulation_multicast_group_config', _result_) pimV6CandidateRPsList_3_handle = _result_['multicast_group_handle'] #Creating PIM Candidate RP List print "Creating PIM Candidate RP List" _result_ = ixiangpf.emulation_pim_group_config( mode = "create", session_handle = pimV6Interface_2_handle, group_pool_handle = pimV6CandidateRPsList_3_handle, adv_hold_time = "150", back_off_interval = "3", crp_ip_addr = "fec0:0:0:0:0:0:0:1", group_pool_mode = "candidate_rp", periodic_adv_interval = "60", pri_change_interval = "60", pri_type = "same", pri_value = "190", router_count = "1", source_group_mapping = "fully_meshed", trigger_crp_msg_count = "3", crp_group_mask_len = "32", ) if _result_['status'] != IxiaHlt.SUCCESS: ErrorHandler('emulation_pim_group_config', _result_) pimV6CandidateRPsList_3_handle = _result_['pim_v6_candidate_rp_handle'] # Creating and Adding IPv6-prefix pool under Network Group2 print "Creating ipv6 prefix network address" _result_ = ixiangpf.multivalue_config( pattern = "counter", counter_start = "3000:1:1:1:0:0:0:0", counter_step = "0:0:0:1:0:0:0:0", counter_direction = "increment", nest_step = "0:0:0:0:0:0:0:1,0:0:1:0:0:0:0:0", nest_owner = '%s,%s' % (deviceGroup_2_handle, topology_2_handle), nest_enabled = "0,1", ) if _result_['status'] != IxiaHlt.SUCCESS: ErrorHandler('multivalue_config', _result_) multivalue_4_handle = _result_['multivalue_handle'] print "Creating and Adding IPv6-prefix pool under Network Group2" _result_ = ixiangpf.network_group_config( protocol_handle = deviceGroup_2_handle, protocol_name = """Network Group 2""", multiplier = "1", enable_device = "1", connected_to_handle = ethernet_2_handle, type = "ipv6-prefix", ipv6_prefix_network_address = multivalue_4_handle, ipv6_prefix_length = "24", ipv6_prefix_number_of_addresses = "1", ) if _result_['status'] != IxiaHlt.SUCCESS: ErrorHandler('network_group_config', _result_) networkGroup_2_handle = _result_['network_group_handle'] ipv6PrefixPools_2_handle = _result_['ipv6_prefix_pools_handle'] ############################################################################ # Start PIM protocol # ############################################################################ print "Waiting 5 seconds before starting protocol(s) ..." time.sleep(5) print "Starting all protocol(s) ..." _result_ = ixiangpf.test_control(action='start_all_protocols') # Check status if _result_['status'] != IxiaHlt.SUCCESS: ErrorHandler('test_control', protostats) print "Waiting for 60 Seconds" time.sleep(60) ############################################################################ # Retrieve protocol statistics # ############################################################################ print "fetching pimv6 aggregated statistics" protostats = ixiangpf.emulation_pim_info(\ handle = pimV6Interface_2_handle, mode = 'aggregate', ) if protostats['status'] != IxiaHlt.SUCCESS: ErrorHandler('emulation_pim_info', protostats) pprint(protostats) ############################################################################ # Retrieve protocol learned info # ############################################################################ print "Fetching pim learned info" protostats = ixiangpf.emulation_pim_info(\ handle = pimV6Interface_1_handle, mode = 'learned_crp', ) if protostats['status'] != IxiaHlt.SUCCESS: ErrorHandler('emulation_pim_info', protostats) pprint(protostats) ############################################################################ # Modifying the GroupRange Type from *G to SG and Enabling Bootstrap # ############################################################################ #Modifying the GroupRange Type from *G to SG for Topology1 print "Modifying the GroupRange Type from *G to SG for Topology1" _result_ = ixiangpf.emulation_pim_group_config( handle = pimV6JoinPruneList_1_handle, mode = 'modify', group_range_type = 'sourcetogroup', ) if _result_['status'] != IxiaHlt.SUCCESS: ErrorHandler('emulation_pim_group_config',_result_) #Modifying the GroupRange Type from *G to SG for Topology2 print "Modifying the GroupRange Type from *G to SG for Topology2" _result_ = ixiangpf.emulation_pim_group_config( handle = pimV6JoinPruneList_2_handle, mode = 'modify', group_range_type = 'sourcetogroup', ) if _result_['status'] != IxiaHlt.SUCCESS: ErrorHandler('emulation_pim_group_config', _result_) #Enabling Bootstrap for Topology1 print "Enabling Bootstrap for Topology1" _result_ = ixiangpf.emulation_pim_config( handle = pimV6Interface_1_handle, mode = 'modify', ip_version = '6', bootstrap_enable = '1', ) if _result_['status'] != IxiaHlt.SUCCESS: ErrorHandler('emulation_pim_config', _result_) #Enabling Bootstrap and Modifying Priority for Topology2 print "Enabling Bootstrap and Modifying Priority for Topology2" _result_ = ixiangpf.emulation_pim_config(\ handle = pimV6Interface_2_handle, mode = 'modify', ip_version = '6', bootstrap_enable = '1', bootstrap_priority = '74', ) if _result_['status'] != IxiaHlt.SUCCESS: ErrorHandler('emulation_pim_config', _result_) #Applying changes on the fly print "Applying changes on the fly" applyChanges = ixiangpf.test_control( handle = pimV6Interface_1_handle, action = 'apply_on_the_fly_changes', ) time.sleep(5) if _result_['status'] != IxiaHlt.SUCCESS: ErrorHandler('test_control', _result_) #Applying changes on the fly print "Applying changes on the fly" applyChanges = ixiangpf.test_control( handle = pimV6Interface_2_handle, action = 'apply_on_the_fly_changes', ) time.sleep(5) if _result_['status'] != IxiaHlt.SUCCESS: ErrorHandler('test_control', _result_) print "Waiting for 60 seconds" time.sleep(60) ############################################################################ # Retrieve protocol learned info again after RangeType modification # ############################################################################ print "Fetching pim learned info" protostats = ixiangpf.emulation_pim_info(\ handle = pimV6Interface_1_handle, mode = 'learned_crp', ) if protostats['status'] != IxiaHlt.SUCCESS: ErrorHandler('emulation_pim_info', protostats) pprint(protostats) ############################################################################ # Configure L2-L3 traffic # # 1. Endpoints : Source->IPv6, Destination->Multicast group # # 2. Type : Multicast IPv6 traffic # # 3. Flow Group: On IPv6 Destination Address # # 4. Rate : 1000 packets per second # # 5. Frame Size: 512 bytes # # 6. Tracking : IPv6 Destination Address # ############################################################################ print "Configuring L2-L3 traffic" _result_ = ixiangpf.traffic_config( mode = 'create', traffic_generator = 'ixnetwork_540', endpointset_count = 1, emulation_src_handle = ipv6PrefixPools_1_handle, emulation_dst_handle = ipv6PrefixPools_2_handle, name = 'Traffic_Item_1', circuit_endpoint_type = 'ipv6', transmit_distribution = 'ipv6DestIp0', rate_pps = 1000, frame_size = 512, track_by = 'trackingenabled0 ipv6DestIp0' ) if _result_['status'] != IxiaHlt.SUCCESS: ErrorHandler('traffic_config', _result_) ############################################################################ # Start L2-L3 traffic configured earlier # ############################################################################ print "Running Traffic..." _result_ = ixiangpf.traffic_control( action = 'run', traffic_generator = 'ixnetwork_540', type = 'l23', ) if _result_['status'] != IxiaHlt.SUCCESS: ErrorHandler('traffic_control', _result_) print "Let the traffic run for 20 seconds ..." time.sleep(20) ############################################################################ # Retrieve L2-L3 traffic stats # ############################################################################ print "Retrieving L2-L3 traffic stats" trafficStats = ixiangpf.traffic_stats( mode = 'all', traffic_generator = 'ixnetwork_540', measure_mode = 'mixed', ) if trafficStats['status'] != IxiaHlt.SUCCESS: ErrorHandler('traffic_stats', trafficStats) pprint(trafficStats) ############################################################################ # Stop L2-L3 traffic started earlier # ############################################################################ print "Stopping Traffic..." _result_ = ixiangpf.traffic_control( action='stop', traffic_generator='ixnetwork_540', type='l23', ) if _result_['status'] != IxiaHlt.SUCCESS: ErrorHandler('traffic_control', _result_) time.sleep(5) ############################################################################ # Stop all protocols # ############################################################################ print "Stopping all protocol(s) ..." stop = ixiangpf.test_control(action='stop_all_protocols') if stop['status'] != IxiaHlt.SUCCESS: ErrorHandler('test_control', stop) time.sleep(2) print "!!! Test Script Ends !!!"