# -*- coding: cp1252 -*- ################################################################################ # # # Copyright 1997 - 2020 by IXIA Keysight # # All Rights Reserved. # # # ################################################################################ ################################################################################ # # # LEGAL NOTICE: # # ============== # # The following code and documentation (hereinafter "the script") is an # # example script for demonstration purposes only. # # The script is not a standard commercial product offered by Ixia and have # # been developed and is being provided for use only as indicated herein. The # # script [and all modifications enhancements and updates thereto (whether # # made by Ixia and/or by the user and/or by a third party)] shall at all times # # remain the property of Ixia. # # # # Ixia does not warrant (i) that the functions contained in the script will # # meet the users requirements or (ii) that the script will be without # # omissions or error-free. # # THE SCRIPT IS PROVIDED "AS IS" WITHOUT WARRANTY OF ANY KIND AND IXIA # # DISCLAIMS ALL WARRANTIES EXPRESS IMPLIED STATUTORY OR OTHERWISE # # INCLUDING BUT NOT LIMITED TO ANY WARRANTY OF MERCHANTABILITY AND FITNESS FOR # # A PARTICULAR PURPOSE OR OF NON-INFRINGEMENT. # # THE ENTIRE RISK AS TO THE QUALITY AND PERFORMANCE OF THE SCRIPT IS WITH THE # # USER. # # IN NO EVENT SHALL IXIA BE LIABLE FOR ANY DAMAGES RESULTING FROM OR ARISING # # OUT OF THE USE OF OR THE INABILITY TO USE THE SCRIPT OR ANY PART THEREOF # # INCLUDING BUT NOT LIMITED TO ANY LOST PROFITS LOST BUSINESS LOST OR # # DAMAGED DATA OR SOFTWARE OR ANY INDIRECT INCIDENTAL PUNITIVE OR # # CONSEQUENTIAL DAMAGES EVEN IF IXIA HAS BEEN ADVISED OF THE POSSIBILITY OF # # SUCH DAMAGES IN ADVANCE. # # Ixia will not be required to provide any software maintenance or support # # services of any kind (e.g. any error corrections) in connection with the # # script or any part thereof. The user acknowledges that although Ixia may # # from time to time and in its sole discretion provide maintenance or support # # services for the script any such services are subject to the warranty and # # damages limitations set forth herein and will not obligate Ixia to provide # # any additional maintenance or support services. # # # ################################################################################ ################################################################################ # # # Description: # # This script intends to demonstrate how to use NGPF MPLSOAM using Python # # with FEC128. # # # # About Topology: # # # # On each port, it will create one topology of MPLSOAM with LDPv4 FEC 128. # # In each topology, there will be two device groups and two network groups.# # First device group will simulate as a LDP basic P router and other as # # LDPv4 targeted PE router with pseudo wire FEC 128 is configured. # # After first device group, there is one network group in which IPv4 prefix# # pools is configured. The other network group has mac pools which is # # simulated as CE router and also is used as traffic end point. # # # # Script Flow: # # 1. Configuration of protocols as described in topology. # # 2. Start the LDP protocol. # # 3. Retrieve protocol statistics. # # 4. Retrieve protocol learned info. # # 5. Change LDP PW/VPLS labels & apply change on the fly # # 6. Retrieve protocol learned info again. # # 7. Configure L2-L3 traffic. # # 8. Start the L2-L3 traffic. # # 11. Retrieve L2-L3 traffic stats. # # 12. Stop L2-L3 traffic. # # 13. Stopallprotocols. # # # ################################################################################ import os import sys import time def assignPorts (ixNet, realPort1, realPort2) : chassis1 = realPort1[0] chassis2 = realPort2[0] card1 = realPort1[1] card2 = realPort2[1] port1 = realPort1[2] port2 = realPort2[2] root = ixNet.getRoot() vport1 = ixNet.add(root, 'vport') ixNet.commit() vport1 = ixNet.remapIds(vport1)[0] vport2 = ixNet.add(root, 'vport') ixNet.commit() vport2 = ixNet.remapIds(vport2)[0] chassisObj1 = ixNet.add(root + '/availableHardware', 'chassis') ixNet.setAttribute(chassisObj1, '-hostname', chassis1) ixNet.commit() chassisObj1 = ixNet.remapIds(chassisObj1)[0] if (chassis1 != chassis2) : chassisObj2 = ixNet.add(root + '/availableHardware', 'chassis') ixNet.setAttribute(chassisObj2, '-hostname', chassis2) ixNet.commit() chassisObj2 = ixNet.remapIds(chassisObj2)[0] else : chassisObj2 = chassisObj1 # end if cardPortRef1 = chassisObj1 + '/card:%s/port:%s' % (card1,port1) ixNet.setMultiAttribute(vport1, '-connectedTo', cardPortRef1, '-rxMode', 'captureAndMeasure', '-name', 'Ethernet - 001') ixNet.commit() cardPortRef2 = chassisObj2 + '/card:%s/port:%s' % (card2,port2) ixNet.setMultiAttribute(vport2, '-connectedTo', cardPortRef2, '-rxMode', 'captureAndMeasure', '-name', 'Ethernet - 002') ixNet.commit() # end def assignPorts ################################################################################ # Either feed the ixNetwork library path in the sys.path as below, or put the # IxNetwork.pm file somewhere else where we python can autoload it. # "IxNetwork.pm" is available in \API\Python ################################################################################ ixNetPath = r'/home/lacp/regress-test/linux-run' sys.path.append(ixNetPath) import IxNetwork ################################################################################# # Give chassis/client/ixNetwork server port/ chassis port HW port information # below ################################################################################# ixTclServer = '10.216.22.32' ixTclPort = '8009' ports = [('10.216.100.12', '2', '15',), ('10.216.100.12', '2', '16',)] # get IxNet class ixNet = IxNetwork.IxNet() print("connecting to IxNetwork client") ixNet.connect(ixTclServer, '-port', ixTclPort, '-version', '8.30', '-setAttribute', 'strict') print("cleaning up the old configfile, and creating an empty config") ixNet.execute('newConfig') # assigning ports assignPorts(ixNet, ports[0], ports[1]) time.sleep(5) root = ixNet.getRoot() vportTx = ixNet.getList(root, 'vport')[0] vportRx = ixNet.getList(root, 'vport')[1] print("adding topologies") ixNet.add(root, 'topology', '-vports', vportTx) ixNet.add(root, 'topology', '-vports', vportRx) ixNet.commit() topologies = ixNet.getList(ixNet.getRoot(), 'topology') topo1 = topologies[0] topo2 = topologies[1] print ("Adding 2 device groups") ixNet.add(topo1, 'deviceGroup') ixNet.add(topo2, 'deviceGroup') ixNet.commit() t1devices = ixNet.getList(topo1, 'deviceGroup') t2devices = ixNet.getList(topo2, 'deviceGroup') t1dev1 = t1devices[0] t2dev1 = t2devices[0] print("Configuring the multipliers (number of sessions)") ixNet.setAttribute(t1dev1, '-multiplier', '1') ixNet.setAttribute(t2dev1, '-multiplier', '1') ixNet.commit() print("Adding ethernet/mac endpoints") ixNet.add(t1dev1, 'ethernet') ixNet.add(t2dev1, 'ethernet') ixNet.commit() mac1 = ixNet.getList(t1dev1, 'ethernet')[0] mac2 = ixNet.getList(t2dev1, 'ethernet')[0] print("Configuring the mac addresses %s" % (mac1)) ixNet.setMultiAttribute(ixNet.getAttribute(mac1, '-mac') + '/counter', '-direction', 'increment', '-start', '18:03:73:C7:6C:B1', '-step', '00:00:00:00:00:01') ixNet.setAttribute(ixNet.getAttribute(mac2, '-mac') + '/singleValue', '-value', '18:03:73:C7:6C:01') ixNet.commit() print("Add ipv4") ixNet.add(mac1, 'ipv4') ixNet.add(mac2, 'ipv4') ixNet.commit() ip1 = ixNet.getList(mac1, 'ipv4')[0] ip2 = ixNet.getList(mac2, 'ipv4')[0] mvAdd1 = ixNet.getAttribute(ip1, '-address') mvAdd2 = ixNet.getAttribute(ip2, '-address') mvGw1 = ixNet.getAttribute(ip1, '-gatewayIp') mvGw2 = ixNet.getAttribute(ip2, '-gatewayIp') print("configuring ipv4 addresses") ixNet.setAttribute(mvAdd1 + '/singleValue', '-value', '20.20.20.2') ixNet.setAttribute(mvAdd2 + '/singleValue', '-value', '20.20.20.1') ixNet.setAttribute(mvGw1 + '/singleValue', '-value', '20.20.20.1') ixNet.setAttribute(mvGw2 + '/singleValue', '-value', '20.20.20.2') ixNet.setAttribute(ixNet.getAttribute(ip1, '-prefix') + '/singleValue', '-value', '24') ixNet.setAttribute(ixNet.getAttribute(ip2, '-prefix') + '/singleValue', '-value', '24') ixNet.setMultiAttribute(ixNet.getAttribute(ip1, '-resolveGateway') + '/singleValue', '-value', 'true') ixNet.setMultiAttribute(ixNet.getAttribute(ip2, '-resolveGateway') + '/singleValue', '-value', 'true') ixNet.commit() print("Adding ldp over IP4 stacks") ixNet.add(ip1, 'ldpBasicRouter') ixNet.add(ip2, 'ldpBasicRouter') ixNet.commit() ldp1 = ixNet.getList(ip1, 'ldpBasicRouter')[0] ldp2 = ixNet.getList(ip2, 'ldpBasicRouter')[0] print("Adding mplsoam over IP4 stacks") ixNet.add(ip1, 'mplsOam') ixNet.add(ip2, 'mplsOam') ixNet.commit() ldp1 = ixNet.getList(ip1, 'ldpBasicRouter')[0] ldp2 = ixNet.getList(ip2, 'ldpBasicRouter')[0] print("Renaming the topologies and the device groups") ixNet.setAttribute(topo1, '-name', 'LDPv4 FEC128 Topology') ixNet.setAttribute(topo2, '-name', 'LDPv4 FEC128 Topology') ixNet.setAttribute(t1dev1, '-name', 'P Router 1') ixNet.setAttribute(t2dev1, '-name', 'P Router 2') ixNet.commit() print("Adding NetworkGroup behind ldp DG") ixNet.add(t1dev1, 'networkGroup') ixNet.add(t2dev1, 'networkGroup') ixNet.commit() networkGroup1 = ixNet.getList(t1dev1, 'networkGroup')[0] networkGroup2 = ixNet.getList(t2dev1, 'networkGroup')[0] ixNet.setAttribute(networkGroup1, '-name', 'LDP_1_Network_Group1') ixNet.setAttribute(networkGroup2, '-name', 'LDP_2_Network_Group1') ixNet.setAttribute(networkGroup1, '-multiplier', '2') ixNet.setAttribute(networkGroup2, '-multiplier', '2') ixNet.commit() print("Adding IPv4 prefix pools in Network Groups") ixNet.add(networkGroup1, 'ipv4PrefixPools') ixNet.add(networkGroup2, 'ipv4PrefixPools') ixNet.commit() ipV4PrefixPools1 = ixNet.getList(networkGroup1, 'ipv4PrefixPools')[0] ipV4PrefixPools2 = ixNet.getList(networkGroup2, 'ipv4PrefixPools')[0] print("Configuring network address and prefic length of IPV4 prefix pools") prefixLength1 = ixNet.getAttribute(ipV4PrefixPools1, '-prefixLength') prefixLength2 = ixNet.getAttribute(ipV4PrefixPools2, '-prefixLength') ixNet.setMultiAttribute(prefixLength1, '-clearOverlays', 'false', '-pattern', 'singleValue') ixNet.setMultiAttribute(prefixLength2, '-clearOverlays', 'false', '-pattern', 'singleValue') ixNet.commit() singleValue1 = ixNet.add(prefixLength1, 'singleValue') singleValue2 = ixNet.add(prefixLength2, 'singleValue') ixNet.setMultiAttribute(singleValue1, '-value', '32') ixNet.setMultiAttribute(singleValue2, '-value', '32') ixNet.commit() networkAddress1 = ixNet.getAttribute(ipV4PrefixPools1, '-networkAddress') networkAddress2 = ixNet.getAttribute(ipV4PrefixPools2, '-networkAddress') ixNet.setMultiAttribute(networkAddress1, '-clearOverlays', 'false', '-pattern', 'counter') ixNet.setMultiAttribute(networkAddress2, '-clearOverlays', 'false', '-pattern', 'counter') ixNet.commit() counter1 = ixNet.add(networkAddress1, 'counter') counter2 = ixNet.add(networkAddress2, 'counter') ixNet.setMultiAttribute(counter1, '-step', '0.0.0.1', '-start', '2.2.2.2', '-direction', 'increment') ixNet.setMultiAttribute(counter2, '-step', '0.0.0.1', '-start', '1.1.1.1', '-direction', 'increment') ixNet.commit() print("Adding Device Group behind Network Groups") ixNet.add(networkGroup1, 'deviceGroup') ixNet.add(networkGroup2, 'deviceGroup') ixNet.commit() t1dev2 = ixNet.getList(networkGroup1, 'deviceGroup')[0] t2dev2 = ixNet.getList(networkGroup2, 'deviceGroup')[0] print("Configuring the multipliers") ixNet.setAttribute(t1dev2, '-multiplier', '1') ixNet.setAttribute(t2dev2, '-multiplier', '1') ixNet.commit() ixNet.setAttribute(t1dev2, '-name', 'PE Router 1') ixNet.setAttribute(t2dev2, '-name', 'PE Router 2') ixNet.commit() print("Adding loopback in second device group of both topologies") ixNet.add(t1dev2, 'ipv4Loopback') ixNet.add(t2dev2, 'ipv4Loopback') ixNet.commit() ipv4Loopback1 = ixNet.getList(t1dev2, 'ipv4Loopback')[0] ipv4Loopback2 = ixNet.getList(t2dev2, 'ipv4Loopback')[0] print("Assigning ipv4 address on Loop Back Interface") addressSet1 = ixNet.getAttribute(ipv4Loopback1, '-address') ixNet.setMultiAttribute(addressSet1, '-clearOverlays', 'false', '-pattern', 'counter') addressSet2 = ixNet.getAttribute(ipv4Loopback2, '-address') ixNet.setMultiAttribute(addressSet2, '-clearOverlays', 'false', '-pattern', 'counter') ixNet.commit() counter1 = ixNet.add(addressSet1, 'counter') counter2 = ixNet.add(addressSet2, 'counter') ixNet.setMultiAttribute(counter1, '-step', '0.0.0.1', '-start', '2.2.2.2', '-direction', 'increment') ixNet.setMultiAttribute(counter2, '-step', '0.0.0.1', '-start', '1.1.1.1', '-direction', 'increment') ixNet.commit() print("Adding targeted LDPv4 router over these loopbacks") ixNet.add(ipv4Loopback1, 'ldpTargetedRouter') ixNet.add(ipv4Loopback2, 'ldpTargetedRouter') ixNet.commit() ldpTargetedRouterV41 = ixNet.getList(ipv4Loopback1, 'ldpTargetedRouter')[0] ldpTargetedRouterV42 = ixNet.getList(ipv4Loopback2, 'ldpTargetedRouter')[0] print("Configuring DUT IP in LDPv4 targeted peers") iPAddress1 = ixNet.getAttribute(ldpTargetedRouterV41 + '/ldpTargetedPeer', '-iPAddress') iPAddress2 = ixNet.getAttribute(ldpTargetedRouterV42 + '/ldpTargetedPeer', '-iPAddress') ixNet.setMultiAttribute(iPAddress1, '-clearOverlays', 'false', '-pattern', 'counter') ixNet.setMultiAttribute(iPAddress2, '-clearOverlays', 'false', '-pattern', 'counter') ixNet.commit() counter1 = ixNet.add(iPAddress1, 'counter') counter2 = ixNet.add(iPAddress2, 'counter') ixNet.setMultiAttribute(counter1, '-step', '0.0.0.1', '-start', '1.1.1.1', '-direction', 'increment') ixNet.setMultiAttribute(counter2, '-step', '0.0.0.1', '-start', '2.2.2.2', '-direction', 'increment') ixNet.commit() print ("Enabling router capabilities for MPLSOAM in Targated LDP RTR") ixNet.setMultiAttribute(ixNet.getAttribute(ldpTargetedRouterV41, '-enableBfdMplsLearnedLsp') + '/singleValue', '-value', 'true') ixNet.setMultiAttribute(ixNet.getAttribute(ldpTargetedRouterV42, '-enableBfdMplsLearnedLsp') + '/singleValue', '-value', 'true') ixNet.setMultiAttribute(ixNet.getAttribute(ldpTargetedRouterV41, '-enableLspPingLearnedLsp') + '/singleValue', '-value', 'true') ixNet.setMultiAttribute(ixNet.getAttribute(ldpTargetedRouterV42, '-enableLspPingLearnedLsp') + '/singleValue', '-value', 'true') ixNet.commit() print("Adding loopback in second device group of both topologies") ixNet.add(ipv4Loopback1, 'mplsOam') ixNet.add(ipv4Loopback2, 'mplsOam') ixNet.commit() mplsoam1 = ixNet.getList(ipv4Loopback1, 'mplsOam')[0] mplsoam2 = ixNet.getList(ipv4Loopback2, 'mplsOam')[0] print ("Enabling periodic ping on mplsOam") ixNet.setMultiAttribute(ixNet.getAttribute(mplsoam1, '-enablePeriodicPing') + '/singleValue', '-value', 'true') ixNet.setMultiAttribute(ixNet.getAttribute(mplsoam2, '-enablePeriodicPing') + '/singleValue', '-value', 'true') ixNet.commit() print ("Changing reply mode to 2") ixNet.setMultiAttribute(ixNet.getAttribute(mplsoam1, '-replyMode') + '/singleValue', '-value', 'replyviaipv4ipv6udppacket') ixNet.setMultiAttribute(ixNet.getAttribute(mplsoam2, '-replyMode') + '/singleValue', '-value', 'replyviaipv4ipv6udppacket') ixNet.commit() print ("Changing echo request interval to 5sec") ixNet.setMultiAttribute(ixNet.getAttribute(mplsoam1, '-echoRequestInterval') + '/singleValue', '-value', '5000') ixNet.setMultiAttribute(ixNet.getAttribute(mplsoam2, '-echoRequestInterval') + '/singleValue', '-value', '5000') ixNet.commit() print("Adding LDP PW/VPLS over these targeted routers") ixNet.add(ldpTargetedRouterV41, 'ldppwvpls') ixNet.add(ldpTargetedRouterV42, 'ldppwvpls') ixNet.commit() ldppwvpls1 = ixNet.getList(ldpTargetedRouterV41, 'ldppwvpls')[0] ldppwvpls2 = ixNet.getList(ldpTargetedRouterV42, 'ldppwvpls')[0] print("Enabling C-Bit in LDP PW/VPLS") ixNet.setMultiAttribute(ixNet.getAttribute(ldppwvpls1, '-cBitEnabled') + '/singleValue', '-value', 'true') ixNet.setMultiAttribute(ixNet.getAttribute(ldppwvpls2, '-cBitEnabled') + '/singleValue', '-value', 'true') ixNet.commit() ixNet.commit() print("Enabling cv negotiation in LDP PW/VPLS") ixNet.setMultiAttribute(ixNet.getAttribute(ldppwvpls1, '-enableCCCVNegotiation') + '/singleValue', '-value', 'true') ixNet.setMultiAttribute(ixNet.getAttribute(ldppwvpls2, '-enableCCCVNegotiation') + '/singleValue', '-value', 'true') ixNet.commit() ixNet.commit() print("Enabling Auto Peer Address in LDP PW/VPLS") ixNet.setAttribute(ldppwvpls1, '-autoPeerId', 'true') ixNet.setAttribute(ldppwvpls2, '-autoPeerId', 'true') ixNet.commit() labelMultiValue1 = ixNet.getAttribute(ldppwvpls1, '-label') ixNet.setMultiAttribute(labelMultiValue1, '-clearOverlays', 'false', '-pattern', 'singleValue') ixNet.commit() print("Changing FEC labels in ldppwvpls1") labelset1 = ixNet.add(labelMultiValue1, 'counter') ixNet.setMultiAttribute(labelset1, '-step', '1', '-start', '300', '-direction', 'increment') ixNet.commit() print("Changing FEC labels in ldppwvpls2") labelMultiValue2 = ixNet.getAttribute(ldppwvpls2, '-label') ixNet.setMultiAttribute(labelMultiValue2, '-clearOverlays', 'false', '-pattern', 'singleValue') labelset2 = ixNet.add(labelMultiValue2, 'counter') ixNet.setMultiAttribute(labelset2, '-step', '1', '-start', '400', '-direction', 'increment') ixNet.commit() print("Adding Network Group behind each PE routers") ixNet.add(t1dev2, 'networkGroup') ixNet.add(t2dev2, 'networkGroup') ixNet.commit() networkGroup3 = ixNet.getList(t1dev2, 'networkGroup')[0] networkGroup4 = ixNet.getList(t2dev2, 'networkGroup')[0] ixNet.setAttribute(networkGroup3, '-name', 'MAC_POOL_1') ixNet.setAttribute(networkGroup4, '-name', 'MAC_POOL_2') ixNet.commit() print("Adding MAC pools in Network Groups") ixNet.add(networkGroup3, 'macPools') ixNet.add(networkGroup4, 'macPools') ixNet.commit() macPools1 = ixNet.getList(networkGroup3, 'macPools') macPools2 = ixNet.getList(networkGroup4, 'macPools') print("All configuration is completed..Wait for 5 seconds...") time.sleep(5) print("Enable Reply to LSP Ping on FEC") ipV4PrefixPools1 = ixNet.getList(networkGroup1, 'ipv4PrefixPools')[0] ldpFEC1 = ixNet.getList(ipV4PrefixPools1, 'ldpFECProperty')[0] ipV4PrefixPools2 = ixNet.getList(networkGroup2, 'ipv4PrefixPools')[0] ldpFEC2 = ixNet.getList(ipV4PrefixPools2, 'ldpFECProperty')[0] ixNet.setMultiAttribute(ixNet.getAttribute(ldpFEC1, '-enableReplyingLspPing') + '/singleValue', '-value', 'true') ixNet.setMultiAttribute(ixNet.getAttribute(ldpFEC2, '-enableReplyingLspPing') + '/singleValue', '-value', 'true') print("Enabling transport labels on ldp interface") root = ixNet.getRoot() globalsV = ixNet.getList(root, 'globals')[0] globalTopo = ixNet.getList(globalsV, 'topology')[0] globalLdp = ixNet.getList(globalTopo, 'ldpBasicRouter')[0] ixNet.setMultiAttribute(ixNet.getAttribute(globalLdp, '-transportLabels') + '/singleValue', '-value', 'true') ixNet.commit() ################################################################################ # 2. Start all protocols and wait for 60 seconds ################################################################################ print("Starting protocols and waiting for 60 seconds for protocols to come up") ixNet.execute('startAllProtocols') time.sleep(60) ################################################################################ # 3. Retrieve protocol statistics. ################################################################################ print ("Fetching all Protocol Summary Stats\n") viewPage = '::ixNet::OBJ-/statistics/view:"MPLSOAM IF Per Port"/page' statcap = ixNet.getAttribute(viewPage, '-columnCaptions') for statValList in ixNet.getAttribute(viewPage, '-rowValues') : for statVal in statValList : print("***************************************************") index = 0 for satIndv in statVal : print("%-30s:%s" % (statcap[index], satIndv)) index = index + 1 # end for # end for # end for print("***************************************************") ############################################################################### # 4. Retrieve protocol learned info ############################################################################### print("Fetching mplsoam Basic Learned Info") ixNet.execute('getAllLearnedInfo', mplsoam1, '1') time.sleep(5) linfo = ixNet.getList(mplsoam1, 'learnedInfo')[0] values = ixNet.getAttribute(linfo, '-values') print("***************************************************") for v in values : print(v) # end for print("***************************************************") ################################################################################ # 5.Change the labels of FEC element And apply changes On The Fly (OTF). ################################################################################ print("Changing labels of LDPv4 PW/VPLS Range") label2 = ixNet.getAttribute(ldppwvpls2, '-label') ixNet.setMultiAttribute(label2, '-clearOverlays', 'false', '-pattern', 'counter') ixNet.commit() counter2 = ixNet.add(label2, 'counter') ixNet.setMultiAttribute(labelset2, '-step', '1', '-start', '500', '-direction', 'increment') ixNet.commit() time.sleep(2) print ("Applying changes on the fly") try : ixNet.execute('applyOnTheFly', topology) except : print("error in applying on the fly change") # end try/expect time.sleep(5) ############################################################################### # 6. Retrieve protocol learned info again and compare with # previouly retrieved learned info. ############################################################################### print("Fetching mplsoam learned info after changing labels of FEC") ixNet.execute('getAllLearnedInfo', mplsoam1, '1') time.sleep(5) linfo = ixNet.getList(mplsoam1, 'learnedInfo')[0] values = ixNet.getAttribute(linfo, '-values') print("***************************************************") for v in values : print(v) # end for print("***************************************************") ################################################################################ # 7. Configure L2-L3 traffic ################################################################################ print("Congfiguring L2-L3 Traffic Item") trafficItem1 = ixNet.add(ixNet.getRoot() + '/traffic', 'trafficItem') ixNet.setMultiAttribute(trafficItem1, '-name', 'Traffic Item 1', '-roundRobinPacketOrdering', 'false', '-trafficType', 'ethernetVlan') ixNet.commit() trafficItem1 = ixNet.remapIds(trafficItem1)[0] endpointSet1 = ixNet.add(trafficItem1, 'endpointSet') source = [networkGroup1] destination = [networkGroup2] ixNet.setMultiAttribute(endpointSet1, '-name', 'EndpointSet-1', '-multicastDestinations', [], '-scalableSources', [], '-multicastReceivers', [], '-scalableDestinations', [], '-ngpfFilters', [], '-trafficGroups', [], '-sources', source, '-destinations', destination) ixNet.commit() ixNet.setMultiAttribute(trafficItem1 + '/tracking', '-trackBy', ['sourceDestEndpointPair0', 'trackingenabled0'], '-fieldWidth', 'thirtyTwoBits', '-protocolOffset', 'Root.0', '-values', []) ixNet.commit() ############################################################################### # 9. Apply and start L2/L3 traffic ############################################################################### print ('applying L2/L3 traffic') ixNet.execute('apply', ixNet.getRoot() + '/traffic') time.sleep(5) print ('starting L2/L3 traffic') ixNet.execute('start', ixNet.getRoot() + '/traffic') ############################################################################### # 10. Apply and start applib traffic ############################################################################### print ('applying applib traffic') ixNet.execute('applyStatefulTraffic', ixNet.getRoot() + '/traffic') time.sleep(5) print ('starting applib traffic') ixNet.execute('startStatefulTraffic', ixNet.getRoot() + '/traffic') print ('Let traffic run for 1 minute') time.sleep(60) ############################################################################### # 12. Retrieve L2/L3 traffic item statistics ############################################################################### print ('Verifying all the L2-L3 traffic stats') viewPage = '::ixNet::OBJ-/statistics/view:"Flow Statistics"/page' statcap = ixNet.getAttribute(viewPage, '-columnCaptions') for statValList in ixNet.getAttribute(viewPage, '-rowValues') : for statVal in statValList : print("***************************************************") index = 0 for satIndv in statVal : print("%-30s:%s" % (statcap[index], satIndv)) index = index + 1 # end for # end for # end for print("***************************************************") ################################################################################ # 13. Stop applib traffic ################################################################################ #print ('Stopping applib traffic') #ixNet.execute('stopStatefulTraffic', ixNet.getRoot() + '/traffic') #time.sleep(5) ################################################################################ # 14. Stop L2/L3 traffic ################################################################################ print ('Stopping L2/L3 traffic') ixNet.execute('stop', ixNet.getRoot() + '/traffic') time.sleep(5) ################################################################################ # 15. Stop all protocols ################################################################################ print ('Stopping protocols') ixNet.execute('stopAllProtocols') print ('!!! Test Script Ends !!!')