#/usr/bin/tclsh ################################################################################ # # # Copyright 1997 - 2020 by IXIA Keysight # # All Rights Reserved. # # # ################################################################################ ################################################################################ # # # LEGAL NOTICE: # # ============== # # The following code and documentation (hereinafter "the script") is an # # example script for demonstration purposes only. # # The script is not a standard commercial product offered by Ixia and have # # been developed and is being provided for use only as indicated herein. The # # script [and all modifications enhancements and updates thereto (whether # # made by Ixia and/or by the user and/or by a third party)] shall at all times # # remain the property of Ixia. # # # # Ixia does not warrant (i) that the functions contained in the script will # # meet the users requirements or (ii) that the script will be without # # omissions or error-free. # # THE SCRIPT IS PROVIDED "AS IS" WITHOUT WARRANTY OF ANY KIND AND IXIA # # DISCLAIMS ALL WARRANTIES EXPRESS IMPLIED STATUTORY OR OTHERWISE # # INCLUDING BUT NOT LIMITED TO ANY WARRANTY OF MERCHANTABILITY AND FITNESS FOR # # A PARTICULAR PURPOSE OR OF NON-INFRINGEMENT. # # THE ENTIRE RISK AS TO THE QUALITY AND PERFORMANCE OF THE SCRIPT IS WITH THE # # USER. # # IN NO EVENT SHALL IXIA BE LIABLE FOR ANY DAMAGES RESULTING FROM OR ARISING # # OUT OF THE USE OF OR THE INABILITY TO USE THE SCRIPT OR ANY PART THEREOF # # INCLUDING BUT NOT LIMITED TO ANY LOST PROFITS LOST BUSINESS LOST OR # # DAMAGED DATA OR SOFTWARE OR ANY INDIRECT INCIDENTAL PUNITIVE OR # # CONSEQUENTIAL DAMAGES EVEN IF IXIA HAS BEEN ADVISED OF THE POSSIBILITY OF # # SUCH DAMAGES IN ADVANCE. # # Ixia will not be required to provide any software maintenance or support # # services of any kind (e.g. any error corrections) in connection with the # # script or any part thereof. The user acknowledges that although Ixia may # # from time to time and in its sole discretion provide maintenance or support # # services for the script any such services are subject to the warranty and # # damages limitations set forth herein and will not obligate Ixia to provide # # any additional maintenance or support services. # # # ################################################################################ ################################################################################ # # # Description: # # This script intends to demonstrate how to use TCL APIs to generate # # IPv4 Statistical routes. # # 1. It will create 2 IPv4 topologies. # # 2. Set multiple ipv4 instances over single mac # # 3. Start the protocol. # # 4. Retrieve protocol statistics. # # 5. Stop all protocols. # ################################################################################ # Script Starts puts "!!! Test Script Starts !!!" # Edit this variables values to match your setup namespace eval ::ixia { set ixTclServer 10.39.35.71 set ixTclPort 8009 set ports {{10.39.33.243 3 1} { 10.39.33.243 3 2}} } puts "Load ixNetwork Tcl API package" package req IxTclNetwork puts "Connect to IxNetwork Tcl server" ixNet connect $::ixia::ixTclServer -port $::ixia::ixTclPort \ –setAttribute strict puts "Creating a new config" ixNet exec newConfig ################################################################################ # Protocol configuration section # ################################################################################ puts "Adding 2 vports" ixNet add [ixNet getRoot] vport ixNet add [ixNet getRoot] vport ixNet commit set vPorts [ixNet getList [ixNet getRoot] vport] set vportTx [lindex $vPorts 0] set vportRx [lindex $vPorts 1] puts "Assigning the ports" ::ixTclNet::AssignPorts $ixia::ports {} $vPorts force puts "Adding 2 topologies" ixNet add [ixNet getRoot] topology -vports $vportTx ixNet add [ixNet getRoot] topology -vports $vportRx ixNet commit set topologies [ixNet getList [ixNet getRoot] topology] set topo1 [lindex $topologies 0] set topo2 [lindex $topologies 1] puts "Adding 2 device groups" ixNet add $topo1 deviceGroup ixNet add $topo2 deviceGroup ixNet commit set t1devices [ixNet getList $topo1 deviceGroup] set t2devices [ixNet getList $topo2 deviceGroup] set t1dev1 [lindex $t1devices 0] set t2dev1 [lindex $t2devices 0] puts "Configuring the multipliers (number of sessions)" ixNet setAttr $t1dev1 -multiplier 1 ixNet setAttr $t2dev1 -multiplier 1 ixNet commit puts "Adding ethernet/mac endpoints" ixNet add $t1dev1 ethernet ixNet add $t2dev1 ethernet ixNet commit set mac1 [ixNet getList $t1dev1 ethernet] set mac2 [ixNet getList $t2dev1 ethernet] puts "Configuring the mac addresses" ixNet setMultiAttr [ixNet getAttr $mac1 -mac]/counter\ -direction increment \ -start {18:03:73:C7:6C:B1} \ -step {00:00:00:00:00:01} ixNet setAttr [ixNet getAttr $mac2 -mac]/singleValue\ -value {18:03:73:C7:6C:01} ixNet commit puts "Add ipv4" ixNet add $mac1 ipv4 ixNet add $mac2 ipv4 ixNet commit set ip1 [ixNet getList $mac1 ipv4] set ip2 [ixNet getList $mac2 ipv4] set mvAdd1 [ixNet getAttr $ip1 -address] set mvAdd2 [ixNet getAttr $ip2 -address] set mvGw1 [ixNet getAttr $ip1 -gatewayIp] set mvGw2 [ixNet getAttr $ip2 -gatewayIp] puts "configuring ipv4 addresses" ixNet setAttr $mvAdd1/singleValue -value "20.20.20.2" ixNet setAttr $mvAdd2/singleValue -value "20.20.20.1" ixNet setAttr $mvGw1/singleValue -value "20.20.20.1" ixNet setAttr $mvGw2/singleValue -value "20.20.20.2" ixNet setAttr [ixNet getAttr $ip1 -prefix]/singleValue -value 24 ixNet setAttr [ixNet getAttr $ip2 -prefix]/singleValue -value 24 ixNet setMultiAttr [ixNet getAttr $ip1 -resolveGateway]/singleValue -value true ixNet setMultiAttr [ixNet getAttr $ip2 -resolveGateway]/singleValue -value true ixNet commit ################################################################################ # Setting Multiple IPv4 instances over single Mac # ################################################################################ ixNet setAttr $ip1 -multiplier 10 ixNet setAttr $ip2 -multiplier 10 ixNet commit ################################################################################ # Start protocol and check statistics # ################################################################################ puts "Starting protocols and waiting for 45 seconds for protocols to come up" ixNet exec startAllProtocols after 45000 puts "Verifying all the stats\n" set viewPage {::ixNet::OBJ-/statistics/view:"Protocols Summary"/page} set statcap [ixNet getAttr $viewPage -columnCaptions] foreach statValList [ixNet getAttr $viewPage -rowValues] { foreach statVal $statValList { puts "***************************************************" set index 0 foreach satIndv $statVal { puts [format "%*s:%*s" -30 [lindex $statcap $index]\ -10 $satIndv] incr index } } } puts "***************************************************" ################################################################################ # Stop all protocols ################################################################################ ixNet exec stopAllProtocols puts "!!! Test Script Ends !!!"