#!/usr/bin/tclsh ################################################################################ # # # Copyright 1997 - 2020 by IXIA Keysight # # All Rights Reserved. # # # ################################################################################ ################################################################################ # # # LEGAL NOTICE: # # ============== # # The following code and documentation (hereinafter "the script") is an # # example script for demonstration purposes only. # # The script is not a standard commercial product offered by Ixia and have # # been developed and is being provided for use only as indicated herein. The # # script [and all modifications enhancements and updates thereto (whether # # made by Ixia and/or by the user and/or by a third party)] shall at all times # # remain the property of Ixia. # # # # Ixia does not warrant (i) that the functions contained in the script will # # meet the users requirements or (ii) that the script will be without # # omissions or error-free. # # THE SCRIPT IS PROVIDED "AS IS" WITHOUT WARRANTY OF ANY KIND AND IXIA # # DISCLAIMS ALL WARRANTIES EXPRESS IMPLIED STATUTORY OR OTHERWISE # # INCLUDING BUT NOT LIMITED TO ANY WARRANTY OF MERCHANTABILITY AND FITNESS FOR # # A PARTICULAR PURPOSE OR OF NON-INFRINGEMENT. # # THE ENTIRE RISK AS TO THE QUALITY AND PERFORMANCE OF THE SCRIPT IS WITH THE # # USER. # # IN NO EVENT SHALL IXIA BE LIABLE FOR ANY DAMAGES RESULTING FROM OR ARISING # # OUT OF THE USE OF OR THE INABILITY TO USE THE SCRIPT OR ANY PART THEREOF # # INCLUDING BUT NOT LIMITED TO ANY LOST PROFITS LOST BUSINESS LOST OR # # DAMAGED DATA OR SOFTWARE OR ANY INDIRECT INCIDENTAL PUNITIVE OR # # CONSEQUENTIAL DAMAGES EVEN IF IXIA HAS BEEN ADVISED OF THE POSSIBILITY OF # # SUCH DAMAGES IN ADVANCE. # # Ixia will not be required to provide any software maintenance or support # # services of any kind (e.g. any error corrections) in connection with the # # script or any part thereof. The user acknowledges that although Ixia may # # from time to time and in its sole discretion provide maintenance or support # # services for the script any such services are subject to the warranty and # # damages limitations set forth herein and will not obligate Ixia to provide # # any additional maintenance or support services. # # # ################################################################################ ################################################################################ # # # Description: # # This script intends to demonstrate how to use NGPF LDPv6 Low Level TCL API# # with FEC128. # # # # About Topology: # # # # On each port, it will create one topology of MPLSOAM withLDPv6 FEC 128. # # In each topology, there will be two device groups and two network groups.# # First device group will simulate as a LDP basic P router and other as # # LDPv6 targeted PE router with pseudo wire FEC 128 is configured. # # After first device group, there is one network group in which IPv6 prefix# # pools is configured. The other network group has mac pools which is # # simulated as CE router and also is used as traffic end point. # # # # Script Flow: # # 1. Configuration of protocols as described in topology. # # 2. Start the LDP protocol. # # 3. Retrieve protocol statistics. # # 4. Retrieve protocol learned info. # # 5. Change LDP PW/VPLS labels & apply change on the fly # # 6. Retrieve protocol learned info again. # # 7. Configure L2-L3 traffic. # # 8. Start the L2-L3 traffic. # # 11. Retrieve L2-L3 traffic stats. # # 12. Stop L2-L3 traffic. # # 13. Stopallprotocols. # # # ################################################################################ # Script Starts puts "!!! Test Script Starts !!!" # Edit this variables values to match your setup namespace eval ::ixia { set ixTclServer 10.216.22.33 set ixTclPort 8009 set ports {{10.216.100.12 2 1} { 10.216.100.12 2 5}} } ################################################################################ # Load required packages # ################################################################################ puts "Load IxNetwork Tcl API package" package req IxTclNetwork ################################################################################ # Connect to IxNetwork TCL server # ################################################################################ puts "Connect to IxNetwork Tcl server" ixNet connect $::ixia::ixTclServer -port $::ixia::ixTclPort -version 8.30\ setAttribute strict ################################################################################ # Clean GUI and create a new config # ################################################################################ puts "Creating a new config" ixNet exec newConfig ################################################################################ # Protocol configuration section # # Configure LDPv4 as per the description given above # ################################################################################ puts "Adding two virtual ports" ixNet add [ixNet getRoot] vport ixNet add [ixNet getRoot] vport ixNet commit set vPorts [ixNet getList [ixNet getRoot] vport] set vportTx [lindex $vPorts 0] set vportRx [lindex $vPorts 1] puts "Assigning the ports" ::ixTclNet::AssignPorts $ixia::ports {} $vPorts force after 10000 puts "Adding two topologies" ixNet add [ixNet getRoot] topology -vports $vportTx ixNet add [ixNet getRoot] topology -vports $vportRx ixNet commit set topologies [ixNet getList [ixNet getRoot] topology] set topo1 [lindex $topologies 0] set topo2 [lindex $topologies 1] puts "Adding one device group in each topology" ixNet add $topo1 deviceGroup ixNet add $topo2 deviceGroup ixNet commit set t1devices [ixNet getList $topo1 deviceGroup] set t2devices [ixNet getList $topo2 deviceGroup] set t1dev1 [lindex $t1devices 0] set t2dev1 [lindex $t2devices 0] puts "Configuring the multipliers (number of sessions)" ixNet setAttr $t1dev1 -multiplier 1 ixNet setAttr $t2dev1 -multiplier 1 ixNet commit puts "Adding Ethernet/MAC endpoints for the device groups" ixNet add $t1dev1 ethernet ixNet add $t2dev1 ethernet ixNet commit set mac1 [ixNet getList $t1dev1 ethernet] set mac2 [ixNet getList $t2dev1 ethernet] puts "Configuring the MAC addresses for the device groups" ixNet setMultiAttr [ixNet getAttr $mac1 -mac]/counter\ -direction increment \ -start {00:11:01:00:00:01} \ -step {00:00:00:00:00:01} ixNet setAttr [ixNet getAttr $mac2 -mac]/singleValue\ -value {00:12:01:00:00:01} ixNet commit puts "Adding IPv4 over Ethernet stack for both device groups" ixNet add $mac1 ipv4 ixNet add $mac2 ipv4 ixNet commit set ipv41 [ixNet getList $mac1 ipv4] set ipv42 [ixNet getList $mac2 ipv4] set mvAddv41 [ixNet getAttr $ipv41 -address] set mvAddv42 [ixNet getAttr $ipv42 -address] set mvGwv41 [ixNet getAttr $ipv41 -gatewayIp] set mvGwv42 [ixNet getAttr $ipv42 -gatewayIp] puts "Configuring IPv4 addresses for both device groups" ixNet setAttr $mvAddv41/singleValue -value "20.20.20.2" ixNet setAttr $mvAddv42/singleValue -value "20.20.20.1" ixNet setAttr $mvGwv41/singleValue -value "20.20.20.1" ixNet setAttr $mvGwv42/singleValue -value "20.20.20.2" puts "Configuring IPv4 prefix for both device groups" ixNet setAttr [ixNet getAttr $ipv41 -prefix]/singleValue -value 24 ixNet setAttr [ixNet getAttr $ipv42 -prefix]/singleValue -value 24 ixNet setMultiAttr [ixNet getAttr $ipv41 -resolveGateway]/singleValue -value true ixNet setMultiAttr [ixNet getAttr $ipv42 -resolveGateway]/singleValue -value true ixNet commit puts "Adding LDPv4 Connected Interface over IPv4 stack" ixNet add $ipv41 ldpBasicRouter ixNet add $ipv42 ldpBasicRouter ixNet commit puts "Adding MPLSOAM over IPv4 stack" ixNet add $ipv41 mplsOam ixNet add $ipv42 mplsOam ixNet commit set ldpv41 [ixNet getList $ipv41 ldpBasicRouter] set ldpv42 [ixNet getList $ipv42 ldpBasicRouter] puts "Renaming the topologies and the device groups" ixNet setAttr $topo1 -name "LDPv4 FEC128 Topology 1" ixNet setAttr $topo2 -name "LDPv4 FEC128 Topology 2" ixNet setAttr $t1dev1 -name "P Router 1" ixNet setAttr $t2dev1 -name "P Router 2" ixNet commit puts "Adding Network Group behind LDPv4 dual stack DG" ixNet add $t1dev1 networkGroup ixNet add $t2dev1 networkGroup ixNet commit set networkGroup1 [lindex [ixNet getList $t1dev1 networkGroup] 0] set networkGroup2 [lindex [ixNet getList $t2dev1 networkGroup] 0] ixNet setAttr $networkGroup1 -name "LDP_1_Network_Group1" ixNet setAttr $networkGroup2 -name "LDP_2_Network_Group1" ixNet setAttr $networkGroup1 -multiplier "2" ixNet setAttr $networkGroup2 -multiplier "2" ixNet commit puts "Adding IPv4 prefix pools in Network Groups" ixNet add $networkGroup1 ipv4PrefixPools ixNet add $networkGroup2 ipv4PrefixPools ixNet commit set ipv4PrefixPools1 [ixNet getList $networkGroup1 ipv4PrefixPools] set ipv4PrefixPools2 [ixNet getList $networkGroup2 ipv4PrefixPools] puts "Configuring network address and prefix length of IPv4 prefix pools" set prefixLength1 [ixNet getAttribute $ipv4PrefixPools1 -prefixLength] set prefixLength2 [ixNet getAttribute $ipv4PrefixPools2 -prefixLength] ixNet setMultiAttribute $prefixLength1 \ -clearOverlays false \ -pattern singleValue ixNet setMultiAttribute $prefixLength2 \ -clearOverlays false \ -pattern singleValue ixNet commit set singleValue1 [ixNet add $prefixLength1 "singleValue"] set singleValue2 [ixNet add $prefixLength2 "singleValue"] ixNet setMultiAttribute $singleValue1 -value 32 ixNet setMultiAttribute $singleValue2 -value 32 ixNet commit set addressSet1 [ixNet getAttribute $ipv4PrefixPools1 -networkAddress] ixNet setMultiAttribute $addressSet1\ -clearOverlays false\ -pattern counter ixNet commit set addressSet1 [ixNet add $addressSet1 "counter"] ixNet setMultiAttribute $addressSet1\ -step 0.0.0.1\ -start 2.2.2.2\ -direction increment ixNet commit set addressSet2 [ixNet getAttribute $ipv4PrefixPools2 -networkAddress] ixNet setMultiAttribute $addressSet2\ -clearOverlays false\ -pattern counter ixNet commit set addressSet2 [ixNet add $addressSet2 "counter"] ixNet setMultiAttribute $addressSet2\ -step 0.0.0.1\ -start 1.1.1.1\ -direction increment ixNet commit puts "Changing fec label in DG2" set ldpFEC2 [lindex [ixNet getList $ipv4PrefixPools2 ldpFECProperty] 0] set activeMultivalue2 [ixNet getAttribute $ldpFEC2 -active] ixNet setAttribute $activeMultivalue2/singleValue -value true ixNet commit set labelMultiValue2 [ixNet getAttribute $ldpFEC2 -labelValue] ixNet setMultiAttribute $labelMultiValue2\ -clearOverlays false\ -pattern counter ixNet commit puts "Changing FEC lables" set labelSet [ixNet add $labelMultiValue2 "counter"] ixNet setMultiAttribute $labelSet\ -step 1\ -start 100\ -direction increment ixNet commit puts "Adding Device Group behind Network Groups" ixNet add $networkGroup1 deviceGroup ixNet add $networkGroup2 deviceGroup ixNet commit set t1dev2 [lindex [ixNet getList $networkGroup1 deviceGroup] 0] set t2dev2 [lindex [ixNet getList $networkGroup2 deviceGroup] 0] puts "Configuring the multipliers" ixNet setAttr $t1dev2 -multiplier 1 ixNet setAttr $t2dev2 -multiplier 1 ixNet commit ixNet setAttr $t1dev2 -name "PE Router 1" ixNet setAttr $t2dev2 -name "PE Router 2" ixNet commit puts "Adding loopback in second device group of both topologies" ixNet add $t1dev2 ipv4Loopback ixNet add $t2dev2 ipv4Loopback ixNet commit set ipv4Loopback1 [ixNet getList $t1dev2 ipv4Loopback] set ipv4Loopback2 [ixNet getList $t2dev2 ipv4Loopback] puts "Adding targeted LDPv4 router over these loopbacks" ixNet add $ipv4Loopback1 ldpTargetedRouter ixNet add $ipv4Loopback2 ldpTargetedRouter ixNet commit puts "Assigning ipv4 address on Loop Back Interface" set addressSet1 [ixNet getAttribute $ipv4Loopback1 -address] ixNet setMultiAttribute $addressSet1\ -clearOverlays false\ -pattern counter ixNet commit set addressSet1 [ixNet add $addressSet1 "counter"] ixNet setMultiAttribute $addressSet1\ -step 0.0.0.1\ -start 2.2.2.2\ -direction increment ixNet commit set addressSet2 [ixNet getAttribute $ipv4Loopback2 -address] ixNet setMultiAttribute $addressSet2\ -clearOverlays false\ -pattern counter ixNet commit set addressSet2 [ixNet add $addressSet2 "counter"] ixNet setMultiAttribute $addressSet2\ -step 0.0.0.1\ -start 1.1.1.1\ -direction increment ixNet commit set ldpTargetedRouterV41 [ixNet getList $ipv4Loopback1 ldpTargetedRouter] set ldpTargetedRouterV42 [ixNet getList $ipv4Loopback2 ldpTargetedRouter] puts "Configuring DUT IP in LDPv4 targeted peers" set iPAddress1 [ixNet getAttribute $ldpTargetedRouterV41/ldpTargetedPeer -iPAddress] set iPAddress2 [ixNet getAttribute $ldpTargetedRouterV42/ldpTargetedPeer -iPAddress] ixNet setMultiAttribute $iPAddress1 \ -clearOverlays false \ -pattern counter ixNet setMultiAttribute $iPAddress2 \ -clearOverlays false \ -pattern counter ixNet commit set counter1 [ixNet add $iPAddress1 "counter"] set counter2 [ixNet add $iPAddress2 "counter"] ixNet setMultiAttribute $counter1 \ -step 0.0.0.1 \ -start 1.1.1.1 \ -direction increment ixNet setMultiAttribute $counter2 \ -step 0.0.0.1 \ -start 2.2.2.2 \ -direction increment ixNet commit puts "Enabling router capabilities for MPLSOAM in Targated LDP RTR" ixNet setMultiAttr [ixNet getAttr $ldpTargetedRouterV41 -enableBfdMplsLearnedLsp]/singleValue -value true ixNet setMultiAttr [ixNet getAttr $ldpTargetedRouterV42 -enableBfdMplsLearnedLsp]/singleValue -value true ixNet setMultiAttr [ixNet getAttr $ldpTargetedRouterV41 -enableLspPingLearnedLsp]/singleValue -value true ixNet setMultiAttr [ixNet getAttr $ldpTargetedRouterV42 -enableLspPingLearnedLsp]/singleValue -value true ixNet commit puts "Adding MPLSOAM over these loopbacks" ixNet add $ipv4Loopback1 mplsOam ixNet add $ipv4Loopback2 mplsOam ixNet commit set mplsOam1 [ixNet getList $ipv4Loopback1 mplsOam] set mplsOam2 [ixNet getList $ipv4Loopback2 mplsOam] puts "Enabling periodic ping on mplsOam" ixNet setMultiAttr [ixNet getAttr $mplsOam1 -enablePeriodicPing]/singleValue -value true ixNet setMultiAttr [ixNet getAttr $mplsOam2 -enablePeriodicPing]/singleValue -value true ixNet commit puts "Changing echo request interval to 5sec" ixNet setMultiAttr [ixNet getAttr $mplsOam1 -echoRequestInterval]/singleValue -value 5000 ixNet setMultiAttr [ixNet getAttr $mplsOam2 -echoRequestInterval]/singleValue -value 5000 ixNet commit puts "Adding LDP PW/VPLS over these targeted routers" ixNet add $ldpTargetedRouterV41 ldppwvpls ixNet add $ldpTargetedRouterV42 ldppwvpls ixNet commit set ldppwvpls1 [ixNet getList $ldpTargetedRouterV41 ldppwvpls] set ldppwvpls2 [ixNet getList $ldpTargetedRouterV42 ldppwvpls] puts "Enabling C-Bit in LDP PW/VPLS" ixNet setMultiAttr [ixNet getAttr $ldppwvpls1 -cBitEnabled]/singleValue -value true ixNet setMultiAttr [ixNet getAttr $ldppwvpls2 -cBitEnabled]/singleValue -value true ixNet commit puts "Enabling cv negotiation in LDP PW/VPLS" ixNet setMultiAttr [ixNet getAttr $ldppwvpls1 -enableCCCVNegotiation]/singleValue -value true ixNet setMultiAttr [ixNet getAttr $ldppwvpls2 -enableCCCVNegotiation]/singleValue -value true ixNet commit puts "Enabling Auto Peer ID in LDP PW/VPLS" ixNet setAttr $ldppwvpls1 -autoPeerId true ixNet setAttr $ldppwvpls2 -autoPeerId true ixNet commit set labelMultiValue1 [ixNet getAttribute $ldppwvpls1 -label] ixNet setMultiAttribute $labelMultiValue1\ -clearOverlays false\ -pattern counter ixNet commit puts "Changing FEC lables in ldppwvpls1 " set labelSet1 [ixNet add $labelMultiValue1 "counter"] ixNet setMultiAttribute $labelSet1\ -step 1\ -start 300\ -direction increment ixNet commit set labelMultiValue2 [ixNet getAttribute $ldppwvpls2 -label] ixNet setMultiAttribute $labelMultiValue2\ -clearOverlays false\ -pattern counter ixNet commit puts "Changing FEC lables in ldppwvpls2 " set labelSet2 [ixNet add $labelMultiValue2 "counter"] ixNet setMultiAttribute $labelSet2\ -step 1\ -start 400\ -direction increment ixNet commit puts "Adding Network Group behind each PE routers" ixNet add $t1dev2 networkGroup ixNet add $t2dev2 networkGroup ixNet commit set networkGroup3 [lindex [ixNet getList $t1dev2 networkGroup] 0] set networkGroup4 [lindex [ixNet getList $t2dev2 networkGroup] 0] ixNet setAttr $networkGroup3 -name "MAC_POOL_1" ixNet setAttr $networkGroup4 -name "MAC_POOL_2" ixNet commit puts "Adding MAC pools in Network Groups" ixNet add $networkGroup3 macPools ixNet add $networkGroup4 macPools ixNet commit set macPools3 [ixNet getList $networkGroup3 macPools] set macPools4 [ixNet getList $networkGroup4 macPools] puts "Enabling transport labels on ldp interface" set root [ixNet getRoot] set globals [ixNet getList $root globals] set globalTopo [ixNet getList $globals topology] set globalLdp [ixNet getList $globalTopo ldpBasicRouter] ixNet setMultiAttr [ixNet getAttr $globalLdp -transportLabels]/singleValue -value true ixNet commit puts "All configuration is completed..Wait for 5 seconds..." after 5000 ################################################################################ # Start MPLSOAM protocol and wait for 60 seconds # ################################################################################ puts "Starting protocols and waiting for 60 seconds for protocols to come up" ixNet exec startAllProtocols after 60000 ################################################################################ # Retrieve protocol statistics # ################################################################################ puts "Fetching MPLSOAM Per Port Stats" set viewPage {::ixNet::OBJ-/statistics/view:"MPLSOAM IF Per Port"/page} set statcap [ixNet getAttr $viewPage -columnCaptions] foreach statValList [ixNet getAttr $viewPage -rowValues] { foreach statVal $statValList { puts "***************************************************" set index 0 foreach satIndv $statVal { puts [format "%*s:%*s" -30 [lindex $statcap $index]\ -10 $satIndv] incr index } } } puts "***************************************************" ################################################################################# # Retrieve protocol learned info # ################################################################################# puts "Fetching MPLSOAM Basic Learned Info" ixNet exec getAllLearnedInfo $mplsOam1 1 after 5000 set linfo [ixNet getList $mplsOam1 learnedInfo] ixNet getAttr $linfo -columns set values [ixNet getAttribute $linfo -values] puts "***************************************************" foreach v $values { puts $v } puts "***************************************************" ################################################################################ # Change the labels of LDPv4 PW/VPLS # ################################################################################ puts "Changing labels of LDPv4 PW/VPLS Range" set labelMultiValue2 [ixNet getAttribute $ldppwvpls2 -label] ixNet setMultiAttribute $labelMultiValue2\ -clearOverlays false\ -pattern counter ixNet commit set labelSet2 [ixNet add $labelMultiValue2 "counter"] ixNet setMultiAttribute $labelSet2\ -step 1\ -start 500\ -direction increment ixNet commit after 2000 ################################################################################ # Applying changes one the fly # ################################################################################ puts "Applying changes on the fly" set globals [ixNet getRoot]/globals set topology $globals/topology ixNet exec applyOnTheFly $topology after 10000 ################################################################################# # Retrieve protocol learned info again # ################################################################################# puts "Fetching MPLSOAM Basic Learned Info" ixNet exec getAllLearnedInfo $mplsOam1 1 after 5000 set linfo [ixNet getList $mplsOam1 learnedInfo] ixNet getAttr $linfo -columns set values [ixNet getAttribute $linfo -values] puts "***************************************************" foreach v $values { puts $v } puts "***************************************************" ################################################################################# # Configure L2-L3 traffic # ################################################################################# puts "Congfiguring L2-L3 Traffic Item" set trafficItem1 [ixNet add [ixNet getRoot]/traffic "trafficItem"] ixNet setMultiAttribute $trafficItem1\ -name {Traffic Item 1} \ -biDirectional true \ -roundRobinPacketOrdering false \ -trafficType ethernetVlan ixNet commit set trafficItem1 [lindex [ixNet remapIds $trafficItem1] 0] set endpointSet1 [ixNet add $trafficItem1 "endpointSet"] set source [list $networkGroup1] set destination [list $networkGroup2] ixNet setMultiAttribute $endpointSet1\ -name "EndpointSet-1"\ -multicastDestinations [list]\ -scalableSources [list]\ -multicastReceivers [list]\ -scalableDestinations [list]\ -ngpfFilters [list]\ -trafficGroups [list]\ -sources $source\ -destinations $destination ixNet commit ixNet setMultiAttribute $trafficItem1/tracking\ -trackBy [list mplsFlowDescriptor0 trackingenabled0]\ -fieldWidth thirtyTwoBits\ -protocolOffset Root.0\ -values [list] ixNet commit ############################################################################### # Apply L2/L3 traffic # ############################################################################### puts "Applying L2/L3 traffic" ixNet exec apply [ixNet getRoot]/traffic after 5000 ############################################################################### # Start L2/L3 traffic # ############################################################################### puts "Starting L2/L3 traffic" ixNet exec start [ixNet getRoot]/traffic puts "Let traffic run for 60 seconds" after 60000 ############################################################################### # Retrieve L2/L3 traffic item statistics # ############################################################################### puts "Retrieving all L2/L3 traffic stats" set viewPage {::ixNet::OBJ-/statistics/view:"Flow Statistics"/page} set statcap [ixNet getAttr $viewPage -columnCaptions] foreach statValList [ixNet getAttr $viewPage -rowValues] { foreach statVal $statValList { puts "***************************************************" set index 0 foreach satIndv $statVal { puts [format "%*s:%*s" -34 [lindex $statcap $index]\ -10 $satIndv] incr index } } } puts "***************************************************" ################################################################################# # Stop L2/L3 traffic # ################################################################################# puts "Stopping L2/L3 traffic" ixNet exec stop [ixNet getRoot]/traffic after 5000 ################################################################################ # Stop all protocols # ################################################################################ puts "Stopping all protocols" ixNet exec stopAllProtocols puts "!!! Test Script Ends !!!"