#!/usr/bin/tclsh ################################################################################ # # # Copyright 1997 - 2020 by IXIA Keysight # # All Rights Reserved. # # # ################################################################################ ################################################################################ # # # LEGAL NOTICE: # # ============== # # The following code and documentation (hereinafter "the script") is an # # example script for demonstration purposes only. # # The script is not a standard commercial product offered by Ixia and have # # been developed and is being provided for use only as indicated herein. The # # script [and all modifications enhancements and updates thereto (whether # # made by Ixia and/or by the user and/or by a third party)] shall at all times # # remain the property of Ixia. # # # # Ixia does not warrant (i) that the functions contained in the script will # # meet the users requirements or (ii) that the script will be without # # omissions or error-free. # # THE SCRIPT IS PROVIDED "AS IS" WITHOUT WARRANTY OF ANY KIND AND IXIA # # DISCLAIMS ALL WARRANTIES EXPRESS IMPLIED STATUTORY OR OTHERWISE # # INCLUDING BUT NOT LIMITED TO ANY WARRANTY OF MERCHANTABILITY AND FITNESS FOR # # A PARTICULAR PURPOSE OR OF NON-INFRINGEMENT. # # THE ENTIRE RISK AS TO THE QUALITY AND PERFORMANCE OF THE SCRIPT IS WITH THE # # USER. # # IN NO EVENT SHALL IXIA BE LIABLE FOR ANY DAMAGES RESULTING FROM OR ARISING # # OUT OF THE USE OF OR THE INABILITY TO USE THE SCRIPT OR ANY PART THEREOF # # INCLUDING BUT NOT LIMITED TO ANY LOST PROFITS LOST BUSINESS LOST OR # # DAMAGED DATA OR SOFTWARE OR ANY INDIRECT INCIDENTAL PUNITIVE OR # # CONSEQUENTIAL DAMAGES EVEN IF IXIA HAS BEEN ADVISED OF THE POSSIBILITY OF # # SUCH DAMAGES IN ADVANCE. # # Ixia will not be required to provide any software maintenance or support # # services of any kind (e.g. any error corrections) in connection with the # # script or any part thereof. The user acknowledges that although Ixia may # # from time to time and in its sole discretion provide maintenance or support # # services for the script any such services are subject to the warranty and # # damages limitations set forth herein and will not obligate Ixia to provide # # any additional maintenance or support services. # # # ################################################################################ ################################################################################ # # # Description: # # This script intends to demonstrate how to use NGPF LDPv6 Low Level TCL API# # with FEC128. # # # # About Topology: # # # # On each port, it will create one topology of LDPv6 FEC 128. # # In each topology, there will be two device groups and two network groups.# # First device group will simulate as a LDP basic P router and other as # # LDPv6 targeted PE router with pseudo wire FEC 128 is configured. # # After first device group, there is one network group in which IPv6 prefix# # pools is configured. The other network group has mac pools which is # # simulated as CE router and also is used as traffic end point. # # # # Script Flow: # # 1. Configuration of protocols as described in topology. # # 2. Start the LDP protocol. # # 3. Retrieve protocol statistics. # # 4. Retrieve protocol learned info. # # 5. Change LDP PW/VPLS labels & apply change on the fly # # 6. Retrieve protocol learned info again. # # 7. Configure L2-L3 traffic. # # 8. Start the L2-L3 traffic. # # 11. Retrieve L2-L3 traffic stats. # # 12. Stop L2-L3 traffic. # # 13. Stop all protocols. # ################################################################################ # Script Starts puts "!!! Test Script Starts !!!" # Edit this variables values to match your setup namespace eval ::ixia { set ixTclServer 10.205.28.41 set ixTclPort 8981 set ports {{10.205.28.12 6 1} { 10.205.28.12 6 2}} } ################################################################################ # Load required packages # ################################################################################ puts "Load IxNetwork Tcl API package" package req IxTclNetwork ################################################################################ # Connect to IxNetwork TCL server # ################################################################################ puts "Connect to IxNetwork Tcl server" ixNet connect $::ixia::ixTclServer -port $::ixia::ixTclPort -version 7.40\ setAttribute strict ################################################################################ # Clean GUI and create a new config # ################################################################################ puts "Creating a new config" ixNet exec newConfig ################################################################################ # Protocol configuration section # # Configure LDPv6 as per the description given above # ################################################################################ puts "Adding two virtual ports" ixNet add [ixNet getRoot] vport ixNet add [ixNet getRoot] vport ixNet commit set vPorts [ixNet getList [ixNet getRoot] vport] set vportTx [lindex $vPorts 0] set vportRx [lindex $vPorts 1] puts "Assigning the ports" ::ixTclNet::AssignPorts $ixia::ports {} $vPorts force after 10000 puts "Adding two topologies" ixNet add [ixNet getRoot] topology -vports $vportTx ixNet add [ixNet getRoot] topology -vports $vportRx ixNet commit set topologies [ixNet getList [ixNet getRoot] topology] set topo1 [lindex $topologies 0] set topo2 [lindex $topologies 1] puts "Adding one device group in each topology" ixNet add $topo1 deviceGroup ixNet add $topo2 deviceGroup ixNet commit set t1devices [ixNet getList $topo1 deviceGroup] set t2devices [ixNet getList $topo2 deviceGroup] set t1dev1 [lindex $t1devices 0] set t2dev1 [lindex $t2devices 0] puts "Configuring the multipliers (number of sessions)" ixNet setAttr $t1dev1 -multiplier 1 ixNet setAttr $t2dev1 -multiplier 1 ixNet commit puts "Adding Ethernet/MAC endpoints for the device groups" ixNet add $t1dev1 ethernet ixNet add $t2dev1 ethernet ixNet commit set mac1 [ixNet getList $t1dev1 ethernet] set mac2 [ixNet getList $t2dev1 ethernet] puts "Configuring the MAC addresses for the device groups" ixNet setMultiAttr [ixNet getAttr $mac1 -mac]/counter\ -direction increment \ -start {00:11:01:00:00:01} \ -step {00:00:00:00:00:01} ixNet setAttr [ixNet getAttr $mac2 -mac]/singleValue\ -value {00:12:01:00:00:01} ixNet commit puts "Adding IPv6 over Ethernet stack for both device groups" ixNet add $mac1 ipv6 ixNet add $mac2 ipv6 ixNet commit set ipv61 [ixNet getList $mac1 ipv6] set ipv62 [ixNet getList $mac2 ipv6] set mvAddv61 [ixNet getAttr $ipv61 -address] set mvAddv62 [ixNet getAttr $ipv62 -address] set mvGwv61 [ixNet getAttr $ipv61 -gatewayIp] set mvGwv62 [ixNet getAttr $ipv62 -gatewayIp] puts "Configuring IPv6 addresses for both device groups" ixNet setAttr $mvAddv61/singleValue -value "2000:0:0:1:0:0:0:2" ixNet setAttr $mvAddv62/singleValue -value "2000:0:0:1:0:0:0:1" ixNet setAttr $mvGwv61/singleValue -value "2000:0:0:1:0:0:0:1" ixNet setAttr $mvGwv62/singleValue -value "2000:0:0:1:0:0:0:2" puts "Configuring IPv6 prefix for both device groups" ixNet setAttr [ixNet getAttr $ipv61 -prefix]/singleValue -value 64 ixNet setAttr [ixNet getAttr $ipv62 -prefix]/singleValue -value 64 ixNet setMultiAttr [ixNet getAttr $ipv61 -resolveGateway]/singleValue -value true ixNet setMultiAttr [ixNet getAttr $ipv62 -resolveGateway]/singleValue -value true ixNet commit puts "Adding LDPv6 Connected Interface over IPv6 stack" ixNet add $ipv61 ldpv6ConnectedInterface ixNet add $ipv62 ldpv6ConnectedInterface ixNet commit set ldpv6If1 [ixNet getList $ipv61 ldpv6ConnectedInterface] set ldpv6If2 [ixNet getList $ipv62 ldpv6ConnectedInterface] puts "Adding LDPv6 basic router over IPv6 stack" ixNet add $ipv61 ldpBasicRouterV6 ixNet add $ipv62 ldpBasicRouterV6 ixNet commit set ldpBasicRouterV61 [ixNet getList $ipv61 ldpBasicRouterV6] set ldpBasicRouterV62 [ixNet getList $ipv62 ldpBasicRouterV6] puts "Renaming the topologies and the device groups" ixNet setAttr $topo1 -name "LDPv6 FEC128 Topology 1" ixNet setAttr $topo2 -name "LDPv6 FEC128 Topology 2" ixNet setAttr $t1dev1 -name "P Router 1" ixNet setAttr $t2dev1 -name "P Router 2" ixNet commit puts "Adding Network Group behind LDPv6 dual stack DG" ixNet add $t1dev1 networkGroup ixNet add $t2dev1 networkGroup ixNet commit set networkGroup1 [lindex [ixNet getList $t1dev1 networkGroup] 0] set networkGroup2 [lindex [ixNet getList $t2dev1 networkGroup] 0] ixNet setAttr $networkGroup1 -name "LDP_1_Network_Group1" ixNet setAttr $networkGroup2 -name "LDP_2_Network_Group1" ixNet setAttr $networkGroup1 -multiplier "1" ixNet setAttr $networkGroup2 -multiplier "1" ixNet commit puts "Adding IPv6 prefix pools in Network Groups" ixNet add $networkGroup1 ipv6PrefixPools ixNet add $networkGroup2 ipv6PrefixPools ixNet commit set ipv6PrefixPools1 [ixNet getList $networkGroup1 ipv6PrefixPools] set ipv6PrefixPools2 [ixNet getList $networkGroup2 ipv6PrefixPools] puts "Configuring network address and prefix length of IPv6 prefix pools" set prefixLength1 [ixNet getAttribute $ipv6PrefixPools1 -prefixLength] set prefixLength2 [ixNet getAttribute $ipv6PrefixPools2 -prefixLength] ixNet setMultiAttribute $prefixLength1 \ -clearOverlays false \ -pattern singleValue ixNet setMultiAttribute $prefixLength2 \ -clearOverlays false \ -pattern singleValue ixNet commit set singleValue1 [ixNet add $prefixLength1 "singleValue"] set singleValue2 [ixNet add $prefixLength2 "singleValue"] ixNet setMultiAttribute $singleValue1 -value 128 ixNet setMultiAttribute $singleValue2 -value 128 ixNet commit set networkAddress1 [ixNet getAttribute $ipv6PrefixPools1 -networkAddress] set networkAddress2 [ixNet getAttribute $ipv6PrefixPools2 -networkAddress] ixNet setMultiAttribute $networkAddress1 \ -clearOverlays false \ -pattern counter ixNet setMultiAttribute $networkAddress2 \ -clearOverlays false \ -pattern counter ixNet commit set counter1 [ixNet add $networkAddress1 "counter"] set counter2 [ixNet add $networkAddress2 "counter"] ixNet setMultiAttribute $counter1 \ -step 0:0:0:0:0:0:0:1 \ -start 2222:0:0:0:0:0:0:1 \ -direction increment ixNet setMultiAttribute $counter2 \ -step 0:0:0:0:0:0:0:1 \ -start 2222:0:1:0:0:0:0:1 \ -direction increment ixNet commit puts "Adding Device Group behind Network Groups" ixNet add $networkGroup1 deviceGroup ixNet add $networkGroup2 deviceGroup ixNet commit set t1dev2 [lindex [ixNet getList $networkGroup1 deviceGroup] 0] set t2dev2 [lindex [ixNet getList $networkGroup2 deviceGroup] 0] puts "Configuring the multipliers" ixNet setAttr $t1dev2 -multiplier 1 ixNet setAttr $t2dev2 -multiplier 1 ixNet commit ixNet setAttr $t1dev2 -name "PE Router 1" ixNet setAttr $t2dev2 -name "PE Router 2" ixNet commit puts "Adding loopback in second device group of both topologies" ixNet add $t1dev2 ipv6Loopback ixNet add $t2dev2 ipv6Loopback ixNet commit set ipv6Loopback1 [ixNet getList $t1dev2 ipv6Loopback] set ipv6Loopback2 [ixNet getList $t2dev2 ipv6Loopback] puts "Adding targeted LDPv6 router over these loopbacks" ixNet add $ipv6Loopback1 ldpTargetedRouterV6 ixNet add $ipv6Loopback2 ldpTargetedRouterV6 ixNet commit set ldpTargetedRouterV61 [ixNet getList $ipv6Loopback1 ldpTargetedRouterV6] set ldpTargetedRouterV62 [ixNet getList $ipv6Loopback2 ldpTargetedRouterV6] puts "Configuring DUT IP in LDPv6 targeted peers" set iPAddress1 [ixNet getAttribute $ldpTargetedRouterV61/ldpTargetedIpv6Peer -iPAddress] set iPAddress2 [ixNet getAttribute $ldpTargetedRouterV62/ldpTargetedIpv6Peer -iPAddress] ixNet setMultiAttribute $iPAddress1 \ -clearOverlays false \ -pattern counter ixNet setMultiAttribute $iPAddress2 \ -clearOverlays false \ -pattern counter ixNet commit set counter1 [ixNet add $iPAddress1 "counter"] set counter2 [ixNet add $iPAddress2 "counter"] ixNet setMultiAttribute $counter1 \ -step 0:0:0:0:0:0:0:1 \ -start 2222:0:1:0:0:0:0:1 \ -direction increment ixNet setMultiAttribute $counter2 \ -step 0:0:0:0:0:0:0:1 \ -start 2222:0:0:0:0:0:0:1 \ -direction increment ixNet commit puts "Adding LDP PW/VPLS over these targeted routers" ixNet add $ldpTargetedRouterV61 ldppwvpls ixNet add $ldpTargetedRouterV62 ldppwvpls ixNet commit set ldppwvpls1 [ixNet getList $ldpTargetedRouterV61 ldppwvpls] set ldppwvpls2 [ixNet getList $ldpTargetedRouterV62 ldppwvpls] puts "Enabling Auto Peer Address in LDP PW/VPLS" ixNet setAttr $ldppwvpls1 -autoPeerId true ixNet setAttr $ldppwvpls2 -autoPeerId true ixNet commit puts "Adding Network Group behind each PE routers" ixNet add $t1dev2 networkGroup ixNet add $t2dev2 networkGroup ixNet commit set networkGroup3 [lindex [ixNet getList $t1dev2 networkGroup] 0] set networkGroup4 [lindex [ixNet getList $t2dev2 networkGroup] 0] ixNet setAttr $networkGroup3 -name "MAC_POOL_1" ixNet setAttr $networkGroup4 -name "MAC_POOL_2" ixNet commit puts "Adding MAC pools in Network Groups" ixNet add $networkGroup3 macPools ixNet add $networkGroup4 macPools ixNet commit set macPools3 [ixNet getList $networkGroup3 macPools] set macPools4 [ixNet getList $networkGroup4 macPools] puts "All configuration is completed..Wait for 5 seconds..." after 5000 ################################################################################ # Start LDPv6 protocol and wait for 60 seconds # ################################################################################ puts "Starting protocols and waiting for 60 seconds for protocols to come up" ixNet exec startAllProtocols after 60000 ################################################################################ # Retrieve protocol statistics # ################################################################################ puts "Fetching LDP Per Port Stats" set viewPage {::ixNet::OBJ-/statistics/view:"LDP Per Port"/page} set statcap [ixNet getAttr $viewPage -columnCaptions] foreach statValList [ixNet getAttr $viewPage -rowValues] { foreach statVal $statValList { puts "***************************************************" set index 0 foreach satIndv $statVal { puts [format "%*s:%*s" -30 [lindex $statcap $index]\ -10 $satIndv] incr index } } } puts "***************************************************" ################################################################################# # Retrieve protocol learned info # ################################################################################# puts "Fetching LDPv6 FEC128 Learned Info" ixNet exec getFEC128LearnedInfo $ldpTargetedRouterV61 after 5000 set linfoList [ixNet getList $ldpTargetedRouterV61 learnedInfo] puts "***************************************************" puts "[ixNet getAttr $linfoList -columns]" set linfo [lindex $linfoList 0] set values [ixNet getAttribute $linfo -values] puts "***************************************************" foreach v $values { puts $v } puts "***************************************************" ################################################################################ # Change the labels of LDPv6 PW/VPLS # ################################################################################ puts "Changing labels of LDPv6 PW/VPLS Range" set label2 [ixNet getAttribute $ldppwvpls2 -label] ixNet setMultiAttribute $label2\ -clearOverlays false\ -pattern counter ixNet commit set counter2 [ixNet add $label2 "counter"] ixNet setMultiAttribute $counter2\ -step 10\ -start 60\ -direction decrement ixNet commit after 2000 ################################################################################ # Applying changes one the fly # ################################################################################ puts "Applying changes on the fly" set globals [ixNet getRoot]/globals set topology $globals/topology ixNet exec applyOnTheFly $topology after 10000 ################################################################################# # Retrieve protocol learned info again # ################################################################################# puts "Fetching LDPv6 FEC128 Learned Info again after changing labels on the fly" ixNet exec getFEC128LearnedInfo $ldpTargetedRouterV61 after 5000 set linfoList [ixNet getList $ldpTargetedRouterV61 learnedInfo] puts "***************************************************" puts "[ixNet getAttr $linfoList -columns]" set linfo [lindex $linfoList 0] set values [ixNet getAttribute $linfo -values] puts "***************************************************" foreach v $values { puts $v } puts "***************************************************" ################################################################################# # Configure L2-L3 traffic # ################################################################################# puts "Congfiguring L2-L3 Traffic Item" set trafficItem1 [ixNet add [ixNet getRoot]/traffic "trafficItem"] ixNet setMultiAttribute $trafficItem1\ -name {Traffic Item 1} \ -biDirectional true \ -roundRobinPacketOrdering false \ -trafficType ethernetVlan ixNet commit set trafficItem1 [lindex [ixNet remapIds $trafficItem1] 0] set endpointSet1 [ixNet add $trafficItem1 "endpointSet"] set source [list $networkGroup1] set destination [list $networkGroup2] ixNet setMultiAttribute $endpointSet1\ -name "EndpointSet-1"\ -multicastDestinations [list]\ -scalableSources [list]\ -multicastReceivers [list]\ -scalableDestinations [list]\ -ngpfFilters [list]\ -trafficGroups [list]\ -sources $source\ -destinations $destination ixNet commit ixNet setMultiAttribute $trafficItem1/tracking\ -trackBy [list mplsFlowDescriptor0 trackingenabled0]\ -fieldWidth thirtyTwoBits\ -protocolOffset Root.0\ -values [list] ixNet commit ############################################################################### # Apply L2/L3 traffic # ############################################################################### puts "Applying L2/L3 traffic" ixNet exec apply [ixNet getRoot]/traffic after 5000 ############################################################################### # Start L2/L3 traffic # ############################################################################### puts "Starting L2/L3 traffic" ixNet exec start [ixNet getRoot]/traffic puts "Let traffic run for 60 seconds" after 60000 ############################################################################### # Retrieve L2/L3 traffic item statistics # ############################################################################### puts "Retrieving all L2/L3 traffic stats" set viewPage {::ixNet::OBJ-/statistics/view:"Flow Statistics"/page} set statcap [ixNet getAttr $viewPage -columnCaptions] foreach statValList [ixNet getAttr $viewPage -rowValues] { foreach statVal $statValList { puts "***************************************************" set index 0 foreach satIndv $statVal { puts [format "%*s:%*s" -34 [lindex $statcap $index]\ -10 $satIndv] incr index } } } puts "***************************************************" ################################################################################# # Stop L2/L3 traffic # ################################################################################# puts "Stopping L2/L3 traffic" ixNet exec stop [ixNet getRoot]/traffic after 5000 ################################################################################ # Stop all protocols # ################################################################################ puts "Stopping all protocols" ixNet exec stopAllProtocols puts "!!! Test Script Ends !!!"