#!/usr/bin/tclsh ################################################################################ # # # Copyright 1997 - 2020 by IXIA Keysight # # All Rights Reserved. # # # ################################################################################ ################################################################################ # # # LEGAL NOTICE: # # ============== # # The following code and documentation (hereinafter "the script") is an # # example script for demonstration purposes only. # # The script is not a standard commercial product offered by Ixia and have # # been developed and is being provided for use only as indicated herein. The # # script [and all modifications enhancements and updates thereto (whether # # made by Ixia and/or by the user and/or by a third party)] shall at all times # # remain the property of Ixia. # # # # Ixia does not warrant (i) that the functions contained in the script will # # meet the users requirements or (ii) that the script will be without # # omissions or error-free. # # THE SCRIPT IS PROVIDED "AS IS" WITHOUT WARRANTY OF ANY KIND AND IXIA # # DISCLAIMS ALL WARRANTIES EXPRESS IMPLIED STATUTORY OR OTHERWISE # # INCLUDING BUT NOT LIMITED TO ANY WARRANTY OF MERCHANTABILITY AND FITNESS FOR # # A PARTICULAR PURPOSE OR OF NON-INFRINGEMENT. # # THE ENTIRE RISK AS TO THE QUALITY AND PERFORMANCE OF THE SCRIPT IS WITH THE # # USER. # # IN NO EVENT SHALL IXIA BE LIABLE FOR ANY DAMAGES RESULTING FROM OR ARISING # # OUT OF THE USE OF OR THE INABILITY TO USE THE SCRIPT OR ANY PART THEREOF # # INCLUDING BUT NOT LIMITED TO ANY LOST PROFITS LOST BUSINESS LOST OR # # DAMAGED DATA OR SOFTWARE OR ANY INDIRECT INCIDENTAL PUNITIVE OR # # CONSEQUENTIAL DAMAGES EVEN IF IXIA HAS BEEN ADVISED OF THE POSSIBILITY OF # # SUCH DAMAGES IN ADVANCE. # # Ixia will not be required to provide any software maintenance or support # # services of any kind (e.g. any error corrections) in connection with the # # script or any part thereof. The user acknowledges that although Ixia may # # from time to time and in its sole discretion provide maintenance or support # # services for the script any such services are subject to the warranty and # # damages limitations set forth herein and will not obligate Ixia to provide # # any additional maintenance or support services. # # # ################################################################################ ################################################################################ # # # Description: # # This script intends to demonstrate how to use NGPF BGP API # # It will create 2 BGP topologies, it will start the emulation and # # than it will retrieve and display few statistics # ################################################################################ # edit this variables values to match your setup namespace eval ::ixia { set ixTclServer 10.39.43.12 set ixTclPort 8239 set ports {{10.39.50.123 1 7} { 10.39.50.123 1 8}} } puts "Load ixNetwork Tcl API package" package req IxTclNetwork puts "Connect to IxNetwork Tcl server" ixNet connect $::ixia::ixTclServer -port $::ixia::ixTclPort -version 7.40\ –setAttribute strict puts "Creating a new config" ixNet exec newConfig ################################################################################ # protocol configuration section # ################################################################################ puts "Adding 2 vports" ixNet add [ixNet getRoot] vport ixNet add [ixNet getRoot] vport ixNet commit set vPorts [ixNet getList [ixNet getRoot] vport] set vportTx [lindex $vPorts 0] set vportRx [lindex $vPorts 1] puts "Assigning the ports" ::ixTclNet::AssignPorts $ixia::ports {} $vPorts force puts "Adding 2 topologies" ixNet add [ixNet getRoot] topology -vports $vportTx ixNet add [ixNet getRoot] topology -vports $vportRx ixNet commit set topologies [ixNet getList [ixNet getRoot] topology] set topo1 [lindex $topologies 0] set topo2 [lindex $topologies 1] puts "Adding 2 device groups" ixNet add $topo1 deviceGroup ixNet add $topo2 deviceGroup ixNet commit set t1devices [ixNet getList $topo1 deviceGroup] set t2devices [ixNet getList $topo2 deviceGroup] set t1dev1 [lindex $t1devices 0] set t2dev1 [lindex $t2devices 0] puts "Configuring the multipliers (number of sessions)" ixNet setAttr $t1dev1 -multiplier 1 ixNet setAttr $t2dev1 -multiplier 1 ixNet commit puts "Adding ethernet/mac endpoints" ixNet add $t1dev1 ethernet ixNet add $t2dev1 ethernet ixNet commit set mac1 [ixNet getList $t1dev1 ethernet] set mac2 [ixNet getList $t2dev1 ethernet] puts "Configuring the mac addresses" ixNet setMultiAttr [ixNet getAttr $mac1 -mac]/counter\ -direction increment \ -start {18:03:73:C7:6C:B1} \ -step {00:00:00:00:00:01} ixNet setAttr [ixNet getAttr $mac2 -mac]/singleValue\ -value {18:03:73:C7:6C:01} ixNet commit puts "Add ipv6" ixNet add $mac1 ipv6 ixNet add $mac2 ipv6 ixNet commit set ip1 [ixNet getList $mac1 ipv6] set ip2 [ixNet getList $mac2 ipv6] set mvAdd1 [ixNet getAttr $ip1 -address] set mvAdd2 [ixNet getAttr $ip2 -address] set mvGw1 [ixNet getAttr $ip1 -gatewayIp] set mvGw2 [ixNet getAttr $ip2 -gatewayIp] puts "configuring ipv6 addresses" ixNet setAttr $mvAdd1/singleValue -value "20::2" ixNet setAttr $mvAdd2/singleValue -value "20::1" ixNet setAttr $mvGw1/singleValue -value "20::1" ixNet setAttr $mvGw2/singleValue -value "20::2" ixNet setAttr [ixNet getAttr $ip1 -prefix]/singleValue -value 64 ixNet setAttr [ixNet getAttr $ip2 -prefix]/singleValue -value 64 ixNet setMultiAttr [ixNet getAttr $ip1 -resolveGateway]/singleValue -value true ixNet setMultiAttr [ixNet getAttr $ip2 -resolveGateway]/singleValue -value true ixNet commit puts "Adding BGP over IPv6 stack" ixNet add $ip1 bgpIpv6Peer ixNet add $ip2 bgpIpv6Peer ixNet commit set bgp1 [ixNet getList $ip1 bgpIpv6Peer] set bgp2 [ixNet getList $ip2 bgpIpv6Peer] puts "Renaming the topologies and the device groups" ixNet setAttr $topo1 -name "BGP Topology 1" ixNet setAttr $topo2 -name "BGP Topology 2" ixNet setAttr $t1dev1 -name "SR-TE Policy Controller" ixNet setAttr $t2dev1 -name "Head/Tail End Router" ixNet commit puts "Setting IPs in BGP DUT IP tab" ixNet setAttr [ixNet getAttr $bgp1 -dutIp]/singleValue -value "20::1" ixNet setAttr [ixNet getAttr $bgp2 -dutIp]/singleValue -value "20::2" ixNet commit puts "Enabling IPv6 SRTE Policy" set cap1 [ixNet getAttr $bgp1 -capabilitySRTEPoliciesV6] set cap2 [ixNet getAttr $bgp2 -capabilitySRTEPoliciesV6] set sv1 [ixNet getList $cap1 singleValue] set sv2 [ixNet getList $cap2 singleValue] ixNet setAttr $sv1 -value true ixNet setAttr $sv2 -value true ixNet commit puts "Enabling IPv6 SR TE Policy Learned Info filter" set filter1 [ixNet getAttr $bgp1 -filterSRTEPoliciesV6] set filter2 [ixNet getAttr $bgp2 -filterSRTEPoliciesV6] set sv1 [ixNet getList $filter1 singleValue] set sv2 [ixNet getList $filter2 singleValue] ixNet setAttr $sv1 -value true ixNet setAttr $sv2 -value true ixNet commit puts "**************************************************" puts "Configuring Controller" puts "**************************************************" puts "Setting Number of polisies" ixNet setAttr $bgp1 -numberSRTEPolicies 1 ixNet commit puts "Setting Policy Type" ixNet setAttr [ixNet getAttribute $bgp1/bgpSRTEPoliciesListV6 -policyType]/singleValue -value "ipv6" ixNet setAttr [ixNet getAttribute $bgp2/bgpSRTEPoliciesListV6 -policyType]/singleValue -value "ipv6" ixNet commit puts "Setting IPv6 End Point value" ixNet setAttr [ixNet getAttribute $bgp1/bgpSRTEPoliciesListV6 -endPointV6]/singleValue -value "30::1" ixNet commit puts "Setting color value" ixNet setAttr [ixNet getAttribute $bgp1/bgpSRTEPoliciesListV6 -policyColor]/singleValue -value "200" ixNet commit puts "Setting Number of Segmnet Lists" ixNet setAttr $bgp1/bgpSRTEPoliciesListV6/bgpSRTEPoliciesTunnelEncapsulationListV6 -numberOfSegmentListV6 2 ixNet commit puts "Enabling Binding SID" ixNet setAttr [ixNet getAttribute $bgp1/bgpSRTEPoliciesListV6/bgpSRTEPoliciesTunnelEncapsulationListV6 -enBindingTLV]/singleValue -value "true" ixNet commit puts "Setting Binding SID Type" ixNet setAttr [ixNet getAttribute $bgp1/bgpSRTEPoliciesListV6/bgpSRTEPoliciesTunnelEncapsulationListV6 -bindingSIDType]/singleValue -value "ipv6sid" ixNet commit puts "Setting SID value" ixNet setAttr [ixNet getAttribute $bgp1/bgpSRTEPoliciesListV6/bgpSRTEPoliciesTunnelEncapsulationListV6 -IPv6SID]/singleValue -value "9999::1" ixNet commit puts "Setting Number of Segments" ixNet setAttr $bgp1/bgpSRTEPoliciesListV6/bgpSRTEPoliciesTunnelEncapsulationListV6/bgpSRTEPoliciesSegmentListV6 -numberOfSegmentsV6 3 ixNet commit puts "Setting Segment Type" ixNet setAttr [ixNet getAttribute $bgp1/bgpSRTEPoliciesListV6/bgpSRTEPoliciesTunnelEncapsulationListV6/bgpSRTEPoliciesSegmentListV6/bgpSRTEPoliciesSegmentsCollectionV6 -segmentType]/singleValue -value "ipv6sid" ixNet commit puts "Setting lable value for -IPv6 SID Only- Segment Type" ixNet setAttr [ixNet getAttribute $bgp1/bgpSRTEPoliciesListV6/bgpSRTEPoliciesTunnelEncapsulationListV6/bgpSRTEPoliciesSegmentListV6/bgpSRTEPoliciesSegmentsCollectionV6 -ipv6SID]/singleValue -value "abcd:0:0:0:0:0:0:1" ixNet commit puts "Adding the NetworkGroup with Routers at back of it" set prefixpool1 [ixNet exec createDefaultStack $t2devices ipv6PrefixPools] set networkGroup1 [lindex [ixNet getList $t2devices networkGroup] 0] ixNet setAttr $networkGroup1 -name "Endpoint Prefix Advertising color" set ip6pool [ixNet getList $networkGroup1 ipv6PrefixPools] set bgpV6IPRouteProperty [ixNet getList $ip6pool bgpV6IPRouteProperty] puts "Setting Network Address" ixNet setAttr [ixNet getAttr $ip6pool -networkAddress]/singleValue -value "30::1" puts "Enabling Extended Community" ixNet setAttr [ixNet getAttribute $bgpV6IPRouteProperty -enableExtendedCommunity]/singleValue -value "true" puts "Setting Extended Community Type" ixNet setAttr [ixNet getAttribute $bgpV6IPRouteProperty/bgpExtendedCommunitiesList:1 -type]/singleValue -value "opaque" puts "Setting Extended Community Sub-Type" ixNet setAttr [ixNet getAttribute $bgpV6IPRouteProperty/bgpExtendedCommunitiesList:1 -subType]/singleValue -value "color" puts "Setting Color Value" ixNet setAttr [ixNet getAttribute $bgpV6IPRouteProperty/bgpExtendedCommunitiesList:1 -colorValue]/singleValue -value "200" ixNet commit ################################################################################ # Start protocol and check statistics # ################################################################################ puts "Starting protocols and waiting for 60 seconds for protocols to come up" ixNet exec startAllProtocols after 60000 puts "Verifying all the stats\n" set viewPage {::ixNet::OBJ-/statistics/view:"Protocols Summary"/page} set statcap [ixNet getAttr $viewPage -columnCaptions] foreach statValList [ixNet getAttr $viewPage -rowValues] { foreach statVal $statValList { puts "***************************************************" set index 0 foreach satIndv $statVal { puts [format "%*s:%*s" -30 [lindex $statcap $index]\ -10 $satIndv] incr index } } } puts "***************************************************" puts "Verifying BGP Peer related stats\n" set viewPage {::ixNet::OBJ-/statistics/view:"BGP+ Peer Per Port"/page} set statcap [ixNet getAttr $viewPage -columnCaptions] foreach statValList [ixNet getAttr $viewPage -rowValues] { foreach statVal $statValList { puts "***************************************************" set index 0 foreach satIndv $statVal { puts [format "%*s:%*s" -30 [lindex $statcap $index]\ -10 $satIndv] incr index } } } puts "***************************************************" ################################################################################ # On the fly section # ################################################################################ puts "Changing the SID Value on the Fly" ixNet setAttr [ixNet getAttribute $bgp1/bgpSRTEPoliciesListV6/bgpSRTEPoliciesTunnelEncapsulationListV6/bgpSRTEPoliciesSegmentListV6/bgpSRTEPoliciesSegmentsCollectionV6 -ipv6SID]/singleValue -value "3333:0:0:0:0:0:0:1" ixNet commit set globals [ixNet getRoot]/globals set topology $globals/topology if {[catch {ixNet exec applyOnTheFly $topology}] == 1} { puts "error in applying on the fly change" puts "$::errorInfo" } after 10000 ############################################################################### # print learned info # ############################################################################### ixNet exec getbgpSrTeLearnedInfoLearnedInfo $bgp2 1 after 5000 puts "Print Bgp Ipv6 SR-TE Learned Info" set learnedInfoList [ixNet getList $bgp2 learnedInfo] set learnedInfo [lindex $learnedInfoList end] set table [lindex [ixNet getList $learnedInfo table] 1] set learnedInfoColumnsList [ixNet getAttr $table -columns] set learnedInfoValuesList [ixNet getAttr $table -values] puts "***************************************************" puts $learnedInfoColumnsList puts "***************************************************" puts "***************************************************" foreach v $learnedInfoValuesList { puts $v } puts "***************************************************" after 15000 puts "Stopping all protocols" ixNet exec stopAllProtocols puts "*********************************************************************END*************************************************************************"