#!/usr/bin/tclsh ################################################################################ # Version 1.0 $Revision: 1 $ # # # # Copyright © 1997 - 2015 by IXIA # # All Rights Reserved. # # # # Revision Log: # # 11/17/2016 - Rupam Paul - created sample # # # ################################################################################ ################################################################################ # # # LEGAL NOTICE: # # ============== # # The following code and documentation (hereinafter "the script") is an # # example script for demonstration purposes only. # # The script is not a standard commercial product offered by Ixia and have # # been developed and is being provided for use only as indicated herein. The # # script [and all modifications enhancements and updates thereto (whether # # made by Ixia and/or by the user and/or by a third party)] shall at all times # # remain the property of Ixia. # # # # Ixia does not warrant (i) that the functions contained in the script will # # meet the users requirements or (ii) that the script will be without # # omissions or error-free. # # THE SCRIPT IS PROVIDED "AS IS" WITHOUT WARRANTY OF ANY KIND AND IXIA # # DISCLAIMS ALL WARRANTIES EXPRESS IMPLIED STATUTORY OR OTHERWISE # # INCLUDING BUT NOT LIMITED TO ANY WARRANTY OF MERCHANTABILITY AND FITNESS FOR # # A PARTICULAR PURPOSE OR OF NON-INFRINGEMENT. # # THE ENTIRE RISK AS TO THE QUALITY AND PERFORMANCE OF THE SCRIPT IS WITH THE # # USER. # # IN NO EVENT SHALL IXIA BE LIABLE FOR ANY DAMAGES RESULTING FROM OR ARISING # # OUT OF THE USE OF OR THE INABILITY TO USE THE SCRIPT OR ANY PART THEREOF # # INCLUDING BUT NOT LIMITED TO ANY LOST PROFITS LOST BUSINESS LOST OR # # DAMAGED DATA OR SOFTWARE OR ANY INDIRECT INCIDENTAL PUNITIVE OR # # CONSEQUENTIAL DAMAGES EVEN IF IXIA HAS BEEN ADVISED OF THE POSSIBILITY OF # # SUCH DAMAGES IN ADVANCE. # # Ixia will not be required to provide any software maintenance or support # # services of any kind (e.g. any error corrections) in connection with the # # script or any part thereof. The user acknowledges that although Ixia may # # from time to time and in its sole discretion provide maintenance or support # # services for the script any such services are subject to the warranty and # # damages limitations set forth herein and will not obligate Ixia to provide # # any additional maintenance or support services. # # # ################################################################################ ################################################################################ # # # Description: # # This script intends to demonstrate how to use NGPF IPv6 SR Low Level # # TCL API. # # # # 1. It will create 2 ISIS topologies, topology2 will have # # IPv6 prefix pool & Simulated Topology. # # 2. Enable SR and SR IPv6 in ISIS Emulated Router. # # 3. Set IPv6 Node Prefix & IPv6 Adj-Sid. # # 4. Enable Segment Routing in Simulated Router and # # Set IPv6 Node Prefix & IPv6 Adj-Sid in Simulated Router. # # 5. Start protocol. # # 6. Retrieve protocol statistics. # # 7. Retrieve protocol learned info in Port1. # # 8. On the fly disable Adj-Sid in Simulated Interface. # # 9. Retrieve protocol learned info in Port1 after On the Fly change. # # 10. Stop all protocols. # # # # Ixia Softwares: # # IxOS 8.20 EA # # IxNetwork 8.20 EA # # # ################################################################################ # Script Starts puts "!!! Test Script Starts !!!" # Edit this variables values to match your set-up namespace eval ::ixia { set ixTclServer 10.216.104.58 set ixTclPort 5555 set ports {{10.216.108.99 11 3} { 10.216.108.99 11 4}} } puts "Load ixNetwork Tcl API package" package req IxTclNetwork puts "Connect to IxNetwork Tcl server" ixNet connect $::ixia::ixTclServer -port $::ixia::ixTclPort -version 8.00\ -setAttribute strict puts "Creating a new config" ixNet exec newConfig ################################################################################ # Protocol configuration section. Configure ISIS as per the description # give above ################################################################################ # Adding Virtual ports puts "Adding 2 vports" ixNet add [ixNet getRoot] vport ixNet add [ixNet getRoot] vport ixNet commit set vPorts [ixNet getList [ixNet getRoot] vport] set vportTx [lindex $vPorts 0] set vportRx [lindex $vPorts 1] puts "Assigning the ports" ::ixTclNet::AssignPorts $ixia::ports {} $vPorts force # Adding topologies puts "Adding 2 topologies" ixNet add [ixNet getRoot] topology -vports $vportTx ixNet add [ixNet getRoot] topology -vports $vportRx ixNet commit set topologies [ixNet getList [ixNet getRoot] topology] set topo1 [lindex $topologies 0] set topo2 [lindex $topologies 1] # Adding Device Groups puts "Adding 2 device groups" ixNet add $topo1 deviceGroup ixNet add $topo2 deviceGroup ixNet commit set t1devices [ixNet getList $topo1 deviceGroup] set t2devices [ixNet getList $topo2 deviceGroup] set t1dev1 [lindex $t1devices 0] set t2dev1 [lindex $t2devices 0] puts "Configuring the multipliers (number of sessions)" ixNet setAttr $t1dev1 -multiplier 1 ixNet setAttr $t2dev1 -multiplier 1 ixNet commit # Adding Ethernet puts "Adding ethernet/mac endpoints" ixNet add $t1dev1 ethernet ixNet add $t2dev1 ethernet ixNet commit set mac1 [ixNet getList $t1dev1 ethernet] set mac2 [ixNet getList $t2dev1 ethernet] puts "Configuring the mac addresses" ixNet setMultiAttr [ixNet getAttr $mac1 -mac]/counter\ -direction increment \ -start {18:03:73:C7:6C:B1} \ -step {00:00:00:00:00:01} ixNet setAttr [ixNet getAttr $mac2 -mac]/singleValue\ -value {18:03:73:C7:6C:01} ixNet commit # puts "ixNet help ::ixNet::OBJ-/topology/deviceGroup/ethernet" # puts "[ixNet help ::ixNet::OBJ-/topology/deviceGroup/ethernet]" # Adding IPv4 puts "Add ipv6" ixNet add $mac1 ipv6 ixNet add $mac2 ipv6 ixNet commit set ip1 [ixNet getList $mac1 ipv6] set ip2 [ixNet getList $mac2 ipv6] set mvAdd1 [ixNet getAttr $ip1 -address] set mvAdd2 [ixNet getAttr $ip2 -address] set mvGw1 [ixNet getAttr $ip1 -gatewayIp] set mvGw2 [ixNet getAttr $ip2 -gatewayIp] puts "Configuring ipv6 addresses" ixNet setAttr $mvAdd1/singleValue -value "2000::1" ixNet setAttr $mvAdd2/singleValue -value "2000::101" ixNet setAttr $mvGw1/singleValue -value "2000::101" ixNet setAttr $mvGw2/singleValue -value "2000::1" ixNet setAttr [ixNet getAttr $ip1 -prefix]/singleValue -value 64 ixNet setAttr [ixNet getAttr $ip2 -prefix]/singleValue -value 64 ixNet setMultiAttr [ixNet getAttr $ip1 -resolveGateway]/singleValue -value true ixNet setMultiAttr [ixNet getAttr $ip2 -resolveGateway]/singleValue -value true ixNet commit #puts "ixNet help ::ixNet::OBJ-/topology/deviceGroup/ethernet/ipv4" #puts "[ixNet help ::ixNet::OBJ-/topology/deviceGroup/ethernet/ipv4]" # Adding ISIS over Ethernet stack puts "Adding ISIS over Ethernet stacks" ixNet add $mac1 isisL3 ixNet add $mac2 isisL3 ixNet commit set isisL3_1 [ixNet getList $mac1 isisL3] set isisL3_2 [ixNet getList $mac2 isisL3] puts "Renaming the topologies and the device groups" ixNet setAttr $topo1 -name "ISIS Topology 1" ixNet setAttr $topo2 -name "ISIS Topology 2" ixNet setAttr $t1dev1 -name "ISIS Topology 1 Router" ixNet setAttr $t2dev1 -name "ISIS Topology 2 Router" ixNet commit set isisL3Router1_1 [ixNet getList $t1dev1 isisL3Router] set isisL3Router2_1 [ixNet getList $t2dev1 isisL3Router] # Enable host name in ISIS routers puts "Enabling Host name in Emulated ISIS Routers" set isisL3Router1 [ixNet getList [ixNet getList $topo1 deviceGroup] isisL3Router] set enableHostName1 [ixNet getAttr $isisL3Router1 -enableHostName] ixNet setAttr $enableHostName1/singleValue -value True ixNet commit set configureHostName1 [ixNet getAttr $isisL3Router1 -hostName] ixNet setAttr $configureHostName1/singleValue -value "isisL3Router1" ixNet commit set isisL3Router2 [ixNet getList [ixNet getList $topo2 deviceGroup] isisL3Router] set enableHostName2 [ixNet getAttr $isisL3Router2 -enableHostName] ixNet setAttr $enableHostName2/singleValue -value True ixNet commit set configureHostName2 [ixNet getAttr $isisL3Router2 -hostName] ixNet setAttr $configureHostName2/singleValue -value "isisL3Router2" ixNet commit # Disable Discard Learned LSP puts "Disabling the Discard Learned Info CheckBox" set isisL3RouterDiscardLearnedLSP1 [ ixNet getAttr [ixNet getList [ixNet getList $topo1 deviceGroup] isisL3Router] -discardLSPs] set isisL3RouterDiscardLearnedLSP2 [ ixNet getAttr [ixNet getList [ixNet getList $topo2 deviceGroup] isisL3Router] -discardLSPs] ixNet setAttr $isisL3RouterDiscardLearnedLSP1 -pattern singleValue -clearOverlays False ixNet setAttr $isisL3RouterDiscardLearnedLSP1/singleValue -value False ixNet setAttr $isisL3RouterDiscardLearnedLSP2 -pattern singleValue -clearOverlays False ixNet setAttr $isisL3RouterDiscardLearnedLSP2/singleValue -value False ################################################################################ # Enabling Segment Routing in Emulated Router ################################################################################ puts "Enabling Segment Routing for ISIS" ixNet setAttr $isisL3Router1 -enableSR true ixNet setAttr $isisL3Router2 -enableSR true ixNet commit ################################################################################ # Enabling SR-IPv6 Flag under Segnment Routing Tab in ISIS-L3 RTR ################################################################################ puts "Enabling SR-IPv6 Flag under Segment Routing Tab" set sr_ipv6_flag1 [ixNet getAttr $isisL3Router1 -ipv6Srh] ixNet setAttr $sr_ipv6_flag1/singleValue -value True ixNet commit set sr_ipv6_flag2 [ixNet getAttr $isisL3Router2 -ipv6Srh] ixNet setAttr $sr_ipv6_flag2/singleValue -value True ixNet commit ################################################################################ # Setting IPv6 Node Prefix Address ################################################################################ puts "Setting IPv6 Node Prefix Address" set ipv6_node_prefix_add1 [ixNet getAttr $isisL3Router1 -ipv6NodePrefix] ixNet setAttr $ipv6_node_prefix_add1/singleValue -value 3000::1 ixNet commit set ipv6_node_prefix_add2 [ixNet getAttr $isisL3Router2 -ipv6NodePrefix] ixNet setAttr $ipv6_node_prefix_add2/singleValue -value 4000::101 ixNet commit ################################################################################ # Enabling Adj-Sid under Segnment Routing Tab in ISIS-L3 IF ################################################################################ puts "Enabling Adj-SID in first Emulated Router" set enableAdjSID1 [ixNet getAttr $isisL3_1 -enableAdjSID] set svAdjSID1 [ixNet add $enableAdjSID1 singleValue] ixNet setAttr $svAdjSID1 -value true ixNet commit puts "Enabling Adj-SID in second Emulated Router" set enableAdjSID2 [ixNet getAttr $isisL3_2 -enableAdjSID] set svAdjSID2 [ixNet add $enableAdjSID2 singleValue] ixNet setAttr $svAdjSID2 -value true ixNet commit puts "Set IPv6 Adj-SID value in first Emulated Router" set ipv6SidValue1 [ixNet getAttr $isisL3_1 -ipv6SidValue] set svAdjSID1 [ixNet add $ipv6SidValue1 singleValue] ixNet setAttr $svAdjSID1 -value 5000::1 ixNet commit puts "Set IPv6 Adj-SID value in second Emulated Router" set ipv6SidValue2 [ixNet getAttr $isisL3_2 -ipv6SidValue] set svAdjSID2 [ixNet add $ipv6SidValue2 singleValue] ixNet setAttr $svAdjSID2 -value 6000::1 ixNet commit puts "Adding Network Group behind ISIS Device Group2" ixNet exec createDefaultStack $t2devices networkTopology after 5000 set networkGroup1 [lindex [ixNet getList $t2devices networkGroup] 0] set networkGroup2 [lindex [ixNet add $t2devices networkGroup] 0] ixNet setAttr $networkGroup1 -name "ISIS_Network_Group1" ixNet commit puts "Adding IPv6 Prefix Pool behind ISIS Device Group2" set ipv6PrefixPools [lindex [ixNet add $networkGroup2 ipv6PrefixPools] 0] after 2000 ixNet commit ixNet setA $networkGroup2 -multiplier 1 ixNet commit ixNet setAttr $networkGroup2 -name "ISIS_IPv6_Prefix_Pools" ixNet commit puts "Enabling Advertise IPv6 SID under IPv6 PrefixPool" set isisL3RouteProperty [ixNet add $ipv6PrefixPools isisL3RouteProperty] set ipv6Srh [ixNet getAttr $isisL3RouteProperty -ipv6Srh] set svipv6Srh [ixNet add $ipv6Srh singleValue] ixNet setAttr $svipv6Srh -value True ixNet commit ################################################################################ # Enabling Segment Routing in simulated router ################################################################################ puts "Enabling Segment Routing in Simulated Routers on Network Group behind Device Group2" set networkTopo1 [ixNet getList $networkGroup1 networkTopology] set simRouter1 [ixNet getList $networkTopo1 simRouter] set isisPseudoRouter1 [ixNet getList $simRouter1 isisL3PseudoRouter] ixNet setAttribute $isisPseudoRouter1 -enableSR true ixNet commit puts "Enabling SR-IPv6 Flag in Simulated Routers on Network Group behind Device Group2" set sr_ipv6_flag1 [ixNet getAttr $isisPseudoRouter1 -ipv6Srh] ixNet setAttr $sr_ipv6_flag1/singleValue -value True ixNet commit puts "Setting IPv6 Node Prefix Address in Simulated Routers on Network Group behind Device Group2" set ipv6_node_prefix_add1 [ixNet getAttr $isisPseudoRouter1 -ipv6NodePrefix] set svSID2 [ixNet add $ipv6_node_prefix_add1 singleValue] ixNet setAttr $svSID2 -value 7000::1 ixNet commit puts "Enabling Adj-Sid in Simulated Interface on Network Group behind Device Group2" set networkTopo1 [ixNet getList $networkGroup1 networkTopology] set simInterface1 [ixNet getList $networkTopo1 simInterface] set isisL3PseudoInterface1 [ixNet getList $simInterface1 isisL3PseudoInterface] set adj_sid [ixNet getAttr $isisL3PseudoInterface1 -enableAdjSID] ixNet setAttr $adj_sid/singleValue -value True ixNet commit puts "Set IPv6 Adj-SID value for Simulated Interface" set ipv6SidValue1 [ixNet getAttr $isisL3PseudoInterface1 -ipv6SidValue] set svAdjSID2 [ixNet add $ipv6SidValue1 singleValue] ixNet setAttr $svAdjSID2 -value 8000::1 ixNet commit ################################################################################ # Start ISIS protocol and wait for 60 seconds ################################################################################ puts "Starting protocols and waiting for 60 seconds for protocols to come up" ixNet exec startAllProtocols after 60000 ################################################################################ # Retrieve protocol statistics. ################################################################################ puts "Fetching all Protocol Summary Stats\n" set viewPage {::ixNet::OBJ-/statistics/view:"Protocols Summary"/page} set statcap [ixNet getAttr $viewPage -columnCaptions] foreach statValList [ixNet getAttr $viewPage -rowValues] { foreach statVal $statValList { puts "***************************************************" set index 0 foreach satIndv $statVal { puts [format "%*s:%*s" -30 [lindex $statcap $index]\ -10 $satIndv] incr index } } } puts "***************************************************\n" ############################################################################### # Retrieve protocol learned info in Port 1 ############################################################################### puts "Fetching ISIS SR IPv6 Prefix Learned Info in Port 1" ixNet exec getLearnedInfo $isisL3_1 after 5000 set learnedInfoList [ixNet getList $isisL3_1 learnedInfo] set linfoList [ixNet getList $learnedInfoList table] set IPv6SrLInfo [lindex $linfoList 2] puts "***************************************************" foreach table $IPv6SrLInfo { set type [ixNet getAttr $table -type] puts "$type :" puts "***************************************************" set column [ixNet getAttr $table -columns] puts "$column" set values [ixNet getAttr $table -values] puts "$values\n" puts "***************************************************" } puts "***************************************************" puts "Fetching ISIS SR IPv6 Adjacency Learned Info in Port 1" ixNet exec getLearnedInfo $isisL3_1 after 5000 set IPv6SrAdjLInfo [lindex $linfoList 3] puts "***************************************************" foreach table $IPv6SrAdjLInfo { set type [ixNet getAttr $table -type] puts "$type :" puts "***************************************************" set column [ixNet getAttr $table -columns] puts "$column" set values [ixNet getAttr $table -values] puts "$values\n" puts "***************************************************" } puts "***************************************************" ################################################################################ # Setting on the fly change of IPv6 Node Prefix Address in Simulated Router ################################################################################ puts "Setting on the fly change of IPv6 Node Prefix Address in Simulated Router" set enableAdjSID1 [ixNet getAttr $isisL3_1 -enableAdjSID] set svAdjSID1 [ixNet add $enableAdjSID1 singleValue] ixNet setAttr $svAdjSID1 -value false ixNet commit set globals [ixNet getRoot]/globals set topology $globals/topology if {[catch {ixNet exec applyOnTheFly $topology}] == 1} { puts "error in applying on the fly change" puts "$::errorInfo" } after 5000 ############################################################################### # Retrieve protocol learned info ############################################################################### puts "Fetching ISIS SR IPv6 Adjacency Learned Info in Port 1" ixNet exec getLearnedInfo $isisL3_1 after 5000 set IPv6SrAdjLInfo [lindex $linfoList 3] puts "***************************************************" foreach table $IPv6SrAdjLInfo { set type [ixNet getAttr $table -type] puts "$type :" puts "***************************************************" set column [ixNet getAttr $table -columns] puts "$column" set values [ixNet getAttr $table -values] puts "$values\n" puts "***************************************************" } puts "***************************************************" ################################################################################ # Stop all protocols ################################################################################ ixNet exec stopAllProtocols puts "!!! Test Script Ends !!!"