#!/usr/bin/tclsh ################################################################################ # Version 1.0 $Revision: 1 $ # # # # Copyright © 1997 - 2015 by IXIA # # All Rights Reserved. # # # # Revision Log: # # 15/02/2015 - Rupam Paul - created sample # # # ################################################################################ ################################################################################ # # # LEGAL NOTICE: # # ============== # # The following code and documentation (hereinafter "the script") is an # # example script for demonstration purposes only. # # The script is not a standard commercial product offered by Ixia and have # # been developed and is being provided for use only as indicated herein. The # # script [and all modifications enhancements and updates thereto (whether # # made by Ixia and/or by the user and/or by a third party)] shall at all times # # remain the property of Ixia. # # # # Ixia does not warrant (i) that the functions contained in the script will # # meet the users requirements or (ii) that the script will be without # # omissions or error-free. # # THE SCRIPT IS PROVIDED "AS IS" WITHOUT WARRANTY OF ANY KIND AND IXIA # # DISCLAIMS ALL WARRANTIES EXPRESS IMPLIED STATUTORY OR OTHERWISE # # INCLUDING BUT NOT LIMITED TO ANY WARRANTY OF MERCHANTABILITY AND FITNESS FOR # # A PARTICULAR PURPOSE OR OF NON-INFRINGEMENT. # # THE ENTIRE RISK AS TO THE QUALITY AND PERFORMANCE OF THE SCRIPT IS WITH THE # # USER. # # IN NO EVENT SHALL IXIA BE LIABLE FOR ANY DAMAGES RESULTING FROM OR ARISING # # OUT OF THE USE OF OR THE INABILITY TO USE THE SCRIPT OR ANY PART THEREOF # # INCLUDING BUT NOT LIMITED TO ANY LOST PROFITS LOST BUSINESS LOST OR # # DAMAGED DATA OR SOFTWARE OR ANY INDIRECT INCIDENTAL PUNITIVE OR # # CONSEQUENTIAL DAMAGES EVEN IF IXIA HAS BEEN ADVISED OF THE POSSIBILITY OF # # SUCH DAMAGES IN ADVANCE. # # Ixia will not be required to provide any software maintenance or support # # services of any kind (e.g. any error corrections) in connection with the # # script or any part thereof. The user acknowledges that although Ixia may # # from time to time and in its sole discretion provide maintenance or support # # services for the script any such services are subject to the warranty and # # damages limitations set forth herein and will not obligate Ixia to provide # # any additional maintenance or support services. # # # ################################################################################ ################################################################################ # # # Description: # # This script intends to demonstrate how to use NGPF SR-IPv6-SRH Traffic # # Using Low Level TCL API # # 1.It will create 1 IPv6 SR Ext Stack in topology1 and in topology2 will # # contain only ipv6 stack. # # 2.Configure the multipliers for IPv6 SR Ext # # 3.Set values of 'Segment List Max Index[n]' # # 4.Disable the checkbox 'Use This Device As Ingress' for the 2nd Tunnel # # in 1st device of IPv6 SR Ext. # # 5.Set values to 'Segment Left' field for the 2nd tunnel of device 1 # # 6.Disable the checkbox 'Enable Segment 4' for the 1st Tunnel in 1st # # device of IPv6 SR Ext # # 7.Create IPv6 PrefixPool behind both topologies # # 8.Start All protocol # # 9.Create TrafficItem between NetworkGroup1 to NetworkGroup2 # # 10.Apply and Start Traffic # # 11.Print Traffic Flow Statistics # # 12.Stop Traffic # # 13.Stop Protocols # # # # Ixia Software: # # IxOS 8.20 EA # # IxNetwork 8.20 EA # # # ################################################################################ # edit this variables values to match your setup namespace eval ::ixia { set ixTclServer 10.216.104.58 set ixTclPort 5555 set ports {{10.216.108.130 12 3} { 10.216.108.130 12 4}} } puts "Load ixNetwork Tcl API package" package req IxTclNetwork puts "Connect to IxNetwork Tcl server" ixNet connect $::ixia::ixTclServer -port $::ixia::ixTclPort -version 8.20\ –setAttribute strict puts "Creating a new config" ixNet exec newConfig ################################################################################ # protocol configuration section # ################################################################################ puts "Adding 2 vports" ixNet add [ixNet getRoot] vport ixNet add [ixNet getRoot] vport ixNet commit set vPorts [ixNet getList [ixNet getRoot] vport] set vportTx [lindex $vPorts 0] set vportRx [lindex $vPorts 1] puts "Assigning the ports" ::ixTclNet::AssignPorts $ixia::ports {} $vPorts force puts "Adding 2 topologies" ixNet add [ixNet getRoot] topology -vports $vportTx ixNet add [ixNet getRoot] topology -vports $vportRx ixNet commit set topologies [ixNet getList [ixNet getRoot] topology] set topo1 [lindex $topologies 0] set topo2 [lindex $topologies 1] puts "Adding 2 device groups" ixNet add $topo1 deviceGroup ixNet add $topo2 deviceGroup ixNet commit set t1devices [ixNet getList $topo1 deviceGroup] set t2devices [ixNet getList $topo2 deviceGroup] set t1dev1 [lindex $t1devices 0] set t2dev1 [lindex $t2devices 0] puts "Configuring the multipliers (number of sessions)" ixNet setAttr $t1dev1 -multiplier 1 ixNet setAttr $t2dev1 -multiplier 1 ixNet commit puts "Adding ethernet/mac endpoints" ixNet add $t1dev1 ethernet ixNet add $t2dev1 ethernet ixNet commit set mac1 [ixNet getList $t1dev1 ethernet] set mac2 [ixNet getList $t2dev1 ethernet] puts "Configuring the mac addresses" ixNet setMultiAttr [ixNet getAttr $mac1 -mac]/counter\ -direction increment \ -start {18:03:73:C7:6C:B1} \ -step {00:00:00:00:00:01} ixNet setAttr [ixNet getAttr $mac2 -mac]/singleValue\ -value {18:03:73:C7:6C:01} ixNet commit puts "Add ipv6" ixNet add $mac1 ipv6 ixNet add $mac2 ipv6 ixNet commit set ip1 [ixNet getList $mac1 ipv6] set ip2 [ixNet getList $mac2 ipv6] set mvAdd1 [ixNet getAttr $ip1 -address] set mvAdd2 [ixNet getAttr $ip2 -address] set mvGw1 [ixNet getAttr $ip1 -gatewayIp] set mvGw2 [ixNet getAttr $ip2 -gatewayIp] puts "configuring ipv6 addresses" ixNet setAttr $mvAdd1/singleValue -value "2000:0:0:1:0:0:0:1" ixNet setAttr $mvAdd2/singleValue -value "2000:0:0:1:0:0:0:101" ixNet setAttr $mvGw1/singleValue -value "2000:0:0:1:0:0:0:101" ixNet setAttr $mvGw2/singleValue -value "2000:0:0:1:0:0:0:1" ixNet setAttr [ixNet getAttr $ip1 -prefix]/singleValue -value 64 ixNet setAttr [ixNet getAttr $ip2 -prefix]/singleValue -value 64 ixNet setMultiAttr [ixNet getAttr $ip1 -resolveGateway]/singleValue -value true ixNet setMultiAttr [ixNet getAttr $ip2 -resolveGateway]/singleValue -value true ixNet commit puts "Adding IPv6 SR Ext stack over IPv6 stack for Device Group 1" ixNet add $ip1 ipv6sr ixNet commit set ipv6sr [ixNet getList $ip1 ipv6sr] puts "Configuring the multipliers for IPv6 SR Ext" ixNet setAttr $ipv6sr -multiplier 2 ixNet commit puts "Set values to Segment List Max Index" ixNet setAttr $ipv6sr -numberSegments 5 ixNet commit puts "Disabling the checkbox 'Use This Device As Ingress' for the 2nd Tunnel in 1st device of IPv6 SR Ext" set mv [ixNet getAttr $ipv6sr -useAsIngress] set overlay [ixNet add $mv "overlay"] ixNet setMultiA $overlay \ -count 1 \ -index 2 \ -indexStep 0 \ -valueStep false \ -value false ixNet commit puts "Setting values to 'Segment Left' field for the 2nd tunnel of device 1" set segmentsLeft [ixNet getAttr $ipv6sr -segmentsLeft] set overlay [ixNet add $segmentsLeft "overlay"] ixNet setMultiA $overlay \ -count 1 \ -index 2 \ -indexStep 0 \ -valueStep 3 \ -value 3 ixNet commit puts "Disabling the checkbox 'Enable Segment 4' for the 1st Tunnel in 1st device of IPv6 SR Ext" set IPv6SegmentsList [ixNet getList $ipv6sr IPv6SegmentsList] set enableSegment4 [lindex $IPv6SegmentsList 3] set sIDEnable [ixNet getAttr $enableSegment4 -sIDEnable] set overlay [ixNet add $sIDEnable "overlay"] ixNet setMultiA $overlay \ -count 1 \ -index 1 \ -indexStep 0 \ -valueStep false \ -value false ixNet commit puts "Adding the NetworkGroup with Routers at back of it" ixNet exec createDefaultStack $t1devices ipv6PrefixPools ixNet exec createDefaultStack $t2devices ipv6PrefixPools set networkGroup1 [lindex [ixNet getList $t1devices networkGroup] 0] set networkGroup2 [lindex [ixNet getList $t2devices networkGroup] 0] ################################################################################ # Start protocol # ################################################################################ puts "Starting protocols and waiting for 45 seconds for protocols to come up" ixNet exec startAllProtocols after 45000 ################################################################################ # 14. Configure L2-L3 traffic ################################################################################ puts "Configuring L2-L3 IPv6 Traffic Item # " puts "Configuring traffic item with endpoints src ::ipv6PrefixPools & dst :ipv6PrefixPools " set trafficItem1 [ixNet add [ixNet getRoot]/traffic "trafficItem"] ixNet setMultiAttribute $trafficItem1\ -name {IPv6_Traffic_Item_1} \ -roundRobinPacketOrdering false \ -trafficType ipv6 ixNet commit set trafficItem1 [lindex [ixNet remapIds $trafficItem1] 0] set endpointSet1 [ixNet add $trafficItem1 endpointSet] set source [list $networkGroup1/ipv6PrefixPools:1] set destination [list $networkGroup2/ipv6PrefixPools:1] ixNet setMultiAttribute $endpointSet1\ -name "EndpointSet-1"\ -multicastDestinations [list]\ -scalableSources [list]\ -multicastReceivers [list]\ -scalableDestinations [list]\ -ngpfFilters [list]\ -trafficGroups [list]\ -sources $source\ -destinations $destination\ ixNet commit ixNet setMultiAttribute $trafficItem1/tracking\ -trackBy [list sourceDestValuePair0 trackingenabled0 smFlowDescriptor0]\ -fieldWidth thirtyTwoBits\ -protocolOffset Root.0\ -values [list]\ ixNet commit ############################################################################### # 15. Apply and start L2/L3 traffic ############################################################################### puts "Applying L2/L3 traffic" ixNet exec apply [ixNet getRoot]/traffic after 5000 puts "Starting L2/L3 traffic" ixNet exec start [ixNet getRoot]/traffic after 10000 ############################################################################### # 16. Retrieve L2/L3 traffic Flow statistics ############################################################################### puts "Verifying all the L2-L3 traffic flow stats\n" set viewPage {::ixNet::OBJ-/statistics/view:"Flow Statistics"/page} set statcap [ixNet getAttr $viewPage -columnCaptions] foreach statValList [ixNet getAttr $viewPage -rowValues] { foreach statVal $statValList { puts "***************************************************" set index 0 foreach satIndv $statVal { puts [format "%*s:%*s" -30 [lindex $statcap $index]\ -10 $satIndv] incr index } } } puts "***************************************************" ################################################################################ # 17. Stop L2/L3 traffic ################################################################################# puts "Stopping L2/L3 traffic" ixNet exec stop [ixNet getRoot]/traffic after 5000 ################################################################################ # 18. Stop all protocols ################################################################################ ixNet exec stopAllProtocols puts "!!! Test Script Ends !!!"